# --------------------------------------------------------------- page 0 is selected w 30 00 00 # s/w reset w 30 00 01 # PLL_clkin = MCLK=12.288MHz, Fs=48KHz ,codec_clkin = PLL_CLK w 30 04 03 # PLL Power up, P = 1, R = 1 w 30 05 91 # J = 8 w 30 06 08 # D = 0000, D(13:8) = 0 w 30 07 00 # D(7:0) = 0 w 30 08 00 # NDAC is powered up and set to 4 w 30 0b 84 # MDAC is powered up and set to 4 w 30 0c 84 # DOSR = 128, DOSR(9:8) = 0 w 30 0d 00 # DOSR(7:0) = 128 w 30 0e 80 # NADC is powered up and set to 4 w 30 12 84 # MADC is powered up and set to 4 w 30 13 84 # AOSR(7:0) = 128 w 30 14 80 # mode is i2s, wordlength is 16 in slave mode w 30 1b 00 # PRB_P16 w 30 3C 10 # PRB_R4 w 30 3d 04 # --------------------------------------------------------------- page 8 is selected w 30 00 08 # Enable Adaptive Filtering in DAC w 30 01 04 # --------------------------------------------------------------- page 1 is selected w 30 00 01 # DAC routed to SPK w 30 23 40 # Unmute Class-D, set gain = 18 dB w 30 2a 14 # Power-up Class-D drivers w 30 20 86 # Enable Class-D output analog volume, set = -9 dB w 30 26 92 # MIC BIAS = AVDD w 30 2e 0b # MICPGA P = MIC1LP 20kohm w 30 30 80 # MICPGA M - CM 20kohm w 30 31 80 # --------------------------------------------------------------- page 0 is selected w 30 00 00 # POWERUP ADC channel w 30 51 80 # UNMUTE ADC channel w 30 52 00 # POWERUP DAC, data path = left and right channels [(L + R) / 2] w 30 3f b0 # DAC volume 0dB w 30 41 00 # UNMUTE DAC w 30 40 04