********* Entered Capture + Display usecase - H264 1080p @60 fps, H264 D1 @30fps ******** [host] 166: MCFW : CPU Revision [ES2.1] !!! [host] 166: MCFW : Detected [UNKNOWN] Board !!! [host] 166: MCFW : Base Board Revision [REV A] !!! [m3vpss ] VPS_DCTRL_INST_0 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_DVO2 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDMI [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_SD [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_CLK_SRC VPS_DC_VENC_HDMI | VPS_DC_VENC_DVO2 [m3vpss ] 9364: CAMERA: Create in progress !!! [m3vpss ] 9364: CAMERA: VIP0 PortA camera mode is [ 8-bit, Non-mux Embedded Sync] !!! [m3vpss ] 9374: CAMERA: VIP 0: VID DEC 268436736 (0x36): bebebebe:bebebebe:8ebd60d8, AUD_STATUS -1094795586 [m3vpss ] Stream ID 0: chId = 0 VpsUtils_queCreate. [m3vpss ] Stream ID 1: chId = 0 VpsUtils_queCreate. [m3vpss ] 9576: CAMERA: Create Done !!! [m3vpss ] 9665: CAMERA: Detect video in progress !!! [m3vpss ] 9666: CAMERA: Detect video Done !!! [m3vpss ] 9843: DUP : Create Done !!! [m3vpss ] 9849: DUP : Create Done !!! [m3vpss ] DCC server task running [m3vpss ] 9853: SCLR: Create in progress !!! [m3vpss ] 9858: SCLR : Loading Up-scaling Co-effs ... [m3vpss ] 9859: SCLR : Co-effs Loading ... DONE !!! [c6xdsp ] 10219: IPC_FRAMES_IN : Create in progress !!! [c6xdsp ] 10219: SYSTEM: Opening ListMP [VPSS-M3_IPC_OUT_23] ... [m3vpss ] SCLR:HEAPID:0 USED:64 [c6xdsp ] 10220: SYSTEM: Opening ListMP [VPSS-M3_IPC_IN_23] ... [m3vpss ] SCLR:HEAPID:1 USED:5952 [c6xdsp ] 10221: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ... [m3vpss ] 9859: SCLR: Create Done !!! [m3vpss ] 9859: IPC_FRAMES_OUT : Create in progress !!! [c6xdsp ] IPC_FRAMES_IN:HEAPID:0 USED:304 [c6xdsp ] 10223: IPC_FRAMES_IN : Create Done !!! [m3vpss ] 9862: IPC_FRAMES_OUT : Create Done !!! [c6xdsp ] 10223: ALG : Create in progress !!! [m3vpss ] 9881: SCLR: Create in progress !!! [c6xdsp ] ALGLINK:HEAPID:0 USED:2616 [c6xdsp ] ALGLINK:HEAPID:1 USED:6024 [c6xdsp ] 10236: ALG : Create Done !!! [host] USECASE SETUP DONE [m3vpss ] 9903: SCLR : Loading Up-scaling Co-effs ... [m3vpss ] 9903: SCLR : Co-effs Loading ... DONE !!! [m3vpss ] SCLR:HEAPID:0 USED:64 [m3vpss ] SCLR:HEAPID:1 USED:2432 [m3vpss ] 9904: SCLR: Create Done !!! [m3vpss ] 9904: NULL : Create Done !!! [m3vpss ] 9904: NULL : Create Done !!! [m3vpss ] 9905: DISPLAY: Create in progress !!! [m3vpss ] DisplayId = 1,DataFormat = 7 [m3vpss ] SC2 displayInstId = 6 [m3vpss ] 9906: DISPLAY: Create Done !!! [m3vpss ] 9906: DISPLAY: Create in progress !!! [m3vpss ] DisplayId = 4,DataFormat = 7 [m3vpss ] SD displayInstId = 2 [m3vpss ] 9908: DISPLAY: Create Done !!! [m3vpss ] 9909: DISPLAY: Start in progress !!! [m3vpss ] 9968: DISPLAY: Start Done !!! [m3vpss ] 9968: DISPLAY: AUX PATH: 34 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!! [m3vpss ] 9969: DISPLAY: Start in progress !!! [m3vpss ] 10009: DISPLAY: Start Done !!! [m3vpss ] 10010: DISPLAY: SDDAC(SEC1): 24 fps, Latency (Min / Max) = ( 255 / 0 ), Callback Interval (Min / Max) = ( 255 / 0 ) !!! [m3vpss ] 9839: CAMERA: Start in progress !!! [m3vpss ] 9839: CAMERA: Start Done !!! [host] Application Run Completed [m3vpss ] 9957: CAMERA: Fields = 2 (fps = 0), Total Resets = 0 (Avg 0 ms per reset) [host] ITT server task running !!! [host] ITT ittServer_run [host] ITT Server Message initialization successful [host] ITT capture task created [host] DCC server Message ques is open succefully [host] Setting cmd <1> in message <4043b100> [host] Posting message <4043b100> in QId <20002> [host] Response from M3 is : 1 [m3vpss ] Command 1 recived from HOST A8 [host] Response from M3 is : 1 [host] Default parameters were sent sucessfully [host] Server Socket created with ID <22> [m3vpss ] Command 2 recived from HOST A8 [m3vpss ] New DCC data of size <33603> [m3vpss ] Call to VNF_LINK_CMD_UPDATE_DCC -1 ApproDrvInit: 3 queue id:131076 queue id:0 queue id:32769 queue id:0 ApproDrvInit: 7 queue id:131076 TimeOut occure in boot_proc. Program exit. TimeOut occure in boot_proc. Program exit. [m3vpss ] ==================== CameraLink_PrintDetails ==================== [m3vpss ] 69932: CAMERA: Fields = 5402 (fps = 90, CPU Load = 71) [m3vpss ] 69933: CAMERA: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] ================================================================= [m3vpss ] 69966: CAMERA: Fields = 5403 (fps = 90), Total Resets = 0 (Avg 0 ms per reset) [host] Usecase is Active !!! ApproDrvExit: 7 Error: WaitStreamReady Fail. Error: SemWait: Invalid Semaphore handler Error: SemRelease: Invalid Semaphore handler Error: SemWait: Invalid Semaphore handler Error: SemRelease: Invalid Semaphore handler SystemInit success Schedule manager init success Dmva Schedule manager init success umount: can't umount /mnt/mmc: Invalid argument killall: dhcpcd: no process killed net_search_gateway:eth0, 64A8C0, 0, 1 net_search_gateway:eth0, 0, 164A8C0, 3 dns=202.38.64.1 g_file_storage gadget: No serial-number string provided! g_file_storage gadget: File-backed Storage Gadget, version: 1 September 2010 g_file_storage gadget: Number of LUNs=1 g_file_storage gadget-lun0: ro=0, nofua=0, file: /dev/sbulla [09/Nov/2012:11:03:51 +0000] boa: server version Boa/0.94.13 [09/Nov/2012:11:03:51 +0000] boa: server built Aug 5 2014 at 08:35:06. [09/Nov/2012:11:03:51 +0000] boa: starting server pid=592, port 80 queue id:0 uuid:Upnp-TVEmulator-1_0-00_0020299526 Upnp port is 0 UPnP Initialized OK ip=192.168.100.192, port=0 desc_doc_url = http://192.168.100.192/tvdevicedesc.xml ApproDrvInit: 9 queue id:131076 ApproDrvInit: 8 ApproDrvInit: 10 queue id:131076 ApproDrvInit: 2 queue id:131076 queue id:131076 ApproDrvInit: 6 queue id:131076 Initializing... Initializing... Initializing... Initializing... ...done initializing ...done initializing ...done initializing Play this stream using the URL: rtsp://192.168.100.192:8555/PSIA/Streaming/channels/0?videoCodecType=MJPEG (We use port 8302 for optional RTSP-over-HTTP tunneling.) Initializing... ...done initializing Play this stream using the URL: rtsp://192.168.100.192:8557/PSIA/Streaming/channels/2?videoCodecType=H.264 (We use port 8304 for optional RTSP-over-HTTP tunneling.) ...done initializing Play this stream using the URL: rtsp://192.168.100.192:8554/PSIA/Streaming/channels/1?videoCodecType=MPEG4 (We use port 8301 for optional RTSP-over-HTTP tunneling.) Play this stream using the URL: rtsp://192.168.100.192:8553/PSIA/Streaming/channels/1?videoCodecType=MPEG4 (We use port 8300 for optional RTSP-over-HTTP tunneling.) Play this stream using the URL: rtsp://192.168.100.192:8556/PSIA/Streaming/channels/2?videoCodecType=H.264 (We use port 8303 for optional RTSP-over-HTTP tunneling.) error code = 0 device advertisement succeed. Stream 2 is not avaliable~~~~~~~~ caught SIGTERM: shutting down ApproDrvExit: 10 Stream 7 is not avaliable~~~~~~~~ caught SIGTERM: shutting down ApproDrvExit: 9 [m3vpss ] ==================== CameraLink_PrintDetails ==================== [m3vpss ] 129925: CAMERA: Fields = 10803 (fps = 90, CPU Load = 47) [m3vpss ] 129925: CAMERA: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] ================================================================= [m3vpss ] 129975: CAMERA: Fields = 5403 (fps = 90), Total Resets = 0 (Avg 0 ms per reset) [host] Usecase is Active !!! root -sh: root: not found root@DM8127_IPNC:~# ifconfig eth0 Link encap:Ethernet HWaddr 00:0C:0C:02:50:1F inet addr:192.168.100.192 Bcast:192.168.100.255 Mask:255.255.255.0 UP BROADCAST NOTRAILERS RUNNING ALLMULTI MULTICAST MTU:1500 Metric:1 RX packets:1767 errors:0 dropped:148 overruns:0 frame:0 TX packets:1109 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:218783 (213.6 KiB) TX bytes:1153109 (1.0 MiB) Interrupt:40 lo Link encap:Local Loopback inet addr:127.0.0.1 Mask:255.0.0.0 UP LOOPBACK RUNNING MTU:16436 Metric:1 RX packets:10 errors:0 dropped:0 overruns:0 frame:0 TX packets:10 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:0 RX bytes:2426 (2.3 KiB) TX bytes:2426 (2.3 KiB) root@DM8127_IPNC:~# queue id:32769 [m3vpss ] ==================== CameraLink_PrintDetails ==================== [m3vpss ] 189934: CAMERA: Fields = 16205 (fps = 90, CPU Load = 38) [m3vpss ] 189934: CAMERA: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] ================================================================= [m3vpss ] 189984: CAMERA: Fields = 5402 (fps = 90), Total Resets = 0 (Avg 0 ms per reset) [host] Usecase is Active !!! [m3vpss ] ==================== CameraLink_PrintDetails ==================== [m3vpss ] 249959: CAMERA: Fields = 21608 (fps = 90, CPU Load = 34) [m3vpss ] 249959: CAMERA: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] ================================================================= [m3vpss ] 249992: CAMERA: Fields = 5401 (fps = 90), Total Resets = 0 (Avg 0 ms per reset) [host] Usecase is Active !!! [m3vpss ] ==================== CameraLink_PrintDetails ==================== [m3vpss ] 309968: CAMERA: Fields = 27010 (fps = 90, CPU Load = 32) [m3vpss ] 309968: CAMERA: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] ================================================================= [m3vpss ] 310001: CAMERA: Fields = 5402 (fps = 90), Total Resets = 0 (Avg 0 ms per reset) [host] Usecase is Active !!! [m3vpss ] ==================== CameraLink_PrintDetails ==================== [m3vpss ] 369993: CAMERA: Fields = 32412 (fps = 90, CPU Load = 30) [m3vpss ] 369993: CAMERA: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] ================================================================= [m3vpss ] 370010: CAMERA: Fields = 5401 (fps = 90), Total Resets = 0 (Avg 0 ms per reset) [host] Usecase is Active !!! queue id:32769 [m3vpss ] ==================== CameraLink_PrintDetails ==================== [m3vpss ] 430002: CAMERA: Fields = 37814 (fps = 90, CPU Load = 29) [m3vpss ] 430002: CAMERA: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] ================================================================= [m3vpss ] 430018: CAMERA: Fields = 5402 (fps = 90), Total Resets = 0 (Avg 0 ms per reset) [host] Usecase is Active !!! [m3vpss ] 490027: CAMERA: Fields = 5401 (fps = 90), Total Resets = 0 (Avg 0 ms per reset) [m3vpss ] ==================== CameraLink_PrintDetails ==================== [m3vpss ] 490027: CAMERA: Fields = 43217 (fps = 90, CPU Load = 27) [m3vpss ] 490027: CAMERA: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] ================================================================= [host] Usecase is Active !!! [m3vpss ] 550035: CAMERA: Fields = 5402 (fps = 90), Total Resets = 0 (Avg 0 ms per reset) [m3vpss ] ==================== CameraLink_PrintDetails ==================== [m3vpss ] 550035: CAMERA: Fields = 48619 (fps = 90, CPU Load = 27) [m3vpss ] 550035: CAMERA: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] ================================================================= [host] Usecase is Active !!! [m3vpss ] 610043: CAMERA: Fields = 5401 (fps = 90), Total Resets = 0 (Avg 0 ms per reset) [m3vpss ] ==================== CameraLink_PrintDetails ==================== [m3vpss ] 610060: CAMERA: Fields = 54021 (fps = 90, CPU Load = 26) [m3vpss ] 610060: CAMERA: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] ================================================================= [host] Usecase is Active !!! [m3vpss ] 670052: CAMERA: Fields = 5402 (fps = 90), Total Resets = 0 (Avg 0 ms per reset) [m3vpss ] ==================== CameraLink_PrintDetails ==================== [m3vpss ] 670069: CAMERA: Fields = 59423 (fps = 90, CPU Load = 26) [m3vpss ] 670069: CAMERA: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] ================================================================= [host] Usecase is Active !!! [m3vpss ] 730060: CAMERA: Fields = 5401 (fps = 90), Total Resets = 0 (Avg 0 ms per reset) [m3vpss ] ==================== CameraLink_PrintDetails ==================== [m3vpss ] 730094: CAMERA: Fields = 64826 (fps = 90, CPU Load = 26) [m3vpss ] 730094: CAMERA: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] ================================================================= [host] Usecase is Active !!! [m3vpss ] 790068: CAMERA: Fields = 5402 (fps = 90), Total Resets = 0 (Avg 0 ms per reset) [m3vpss ] ==================== CameraLink_PrintDetails ==================== [m3vpss ] 790102: CAMERA: Fields = 70228 (fps = 90, CPU Load = 25) [m3vpss ] 790102: CAMERA: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] ================================================================= [host] Usecase is Active !!! [m3vpss ] 850077: CAMERA: Fields = 5401 (fps = 90), Total Resets = 0 (Avg 0 ms per reset) [m3vpss ] ==================== CameraLink_PrintDetails ==================== [m3vpss ] 850127: CAMERA: Fields = 75630 (fps = 90, CPU Load = 25) [m3vpss ] 850127: CAMERA: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] ================================================================= [host] Usecase is Active !!! [m3vpss ] 910085: CAMERA: Fields = 5402 (fps = 90), Total Resets = 0 (Avg 0 ms per reset) [m3vpss ] ==================== CameraLink_PrintDetails ==================== [m3vpss ] 910135: CAMERA: Fields = 81032 (fps = 90, CPU Load = 25) [m3vpss ] 910135: CAMERA: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] ================================================================= [host] Usecase is Active !!! [m3vpss ] 970093: CAMERA: Fields = 5401 (fps = 90), Total Resets = 0 (Avg 0 ms per reset) [m3vpss ] ==================== CameraLink_PrintDetails ==================== [m3vpss ] 970160: CAMERA: Fields = 86435 (fps = 90, CPU Load = 25) [m3vpss ] 970160: CAMERA: Num Resets = 0 (Avg 0 ms per reset) [m3vpss ] ================================================================= Connection closed.