[CortexA8] Enter 0 for DDR Controller 0 & 1 for DDR Controller 1 0 DDR START ADDR=0x80000000 Enter the Seed Read DQS Gate Ratio Value in Hex to search the RD DQS Gate Window 0x9c Enter the Seed Read DQS Ratio Value in Hex to search the RD DQS Ratio Window 0x34 Enter the Seed Write DQS Ratio Value in Hex to search the Write DQS Ratio Window 0x9 Enter the input file Name DM8147_400MHz_RRGEL_1 ********************************************************* Byte level Slave Ratio Search Program Values ********************************************************* BYTE3 BYTE2 BYTE1 BYTE0 ********************************************************* Read DQS MAX 3ff 3ff 3ff 3ff Read DQS MIN 0 0 0 0 Read DQS OPT 1ff 1ff 1ff 1ff ********************************************************* Read DQS GATE MAX 3ff 3ff 3ff 3ff Read DQS GATE MIN 0 0 0 0 Read DQS GATE OPT 1ff 1ff 1ff 1ff ********************************************************* Write DQS MAX 3ff 3ff 3ff 3ff Write DQS MIN 0 0 0 0 Write DQS OPT 1ff 1ff 1ff 1ff ********************************************************* Write DATA MAX 3ff 3ff 3ff 3ff Write DATA MIN 7f 7f 7f 7f Write DATA OPT 23f 23f 23f 23f ********************************************************* ===== END OF TEST ===== Enter 0 for DDR Controller 0 & 1 for DDR Controller 1 0 DDR START ADDR=0x80000000 Enter the Seed Read DQS Gate Ratio Value in Hex to search the RD DQS Gate Window 0x9c Enter the Seed Read DQS Ratio Value in Hex to search the RD DQS Ratio Window 0x34 Enter the Seed Write DQS Ratio Value in Hex to search the Write DQS Ratio Window 0x9 Enter the input file Name DM8147_400MHz_RRGEL_2 ********************************************************* Byte level Slave Ratio Search Program Values ********************************************************* BYTE3 BYTE2 BYTE1 BYTE0 ********************************************************* Read DQS MAX 3ff 3ff 3ff 3ff Read DQS MIN 0 0 0 0 Read DQS OPT 1ff 1ff 1ff 1ff ********************************************************* Read DQS GATE MAX 3ff 3ff 3ff 3ff Read DQS GATE MIN 0 0 0 0 Read DQS GATE OPT 1ff 1ff 1ff 1ff ********************************************************* Write DQS MAX 3ff 3ff 3ff 3ff Write DQS MIN 0 0 0 0 Write DQS OPT 1ff 1ff 1ff 1ff ********************************************************* Write DATA MAX 3ff 3ff 3ff 3ff Write DATA MIN 7f 7f 7f 7f Write DATA OPT 23f 23f 23f 23f ********************************************************* ===== END OF TEST ===== Enter 0 for DDR Controller 0 & 1 for DDR Controller 1 0 DDR START ADDR=0x80000000 Enter the Seed Read DQS Gate Ratio Value in Hex to search the RD DQS Gate Window 0x9c Enter the Seed Read DQS Ratio Value in Hex to search the RD DQS Ratio Window 0x34 Enter the Seed Write DQS Ratio Value in Hex to search the Write DQS Ratio Window 0x9 Enter the input file Name DM8147_400MHz_RRGEL_3 ********************************************************* Byte level Slave Ratio Search Program Values ********************************************************* BYTE3 BYTE2 BYTE1 BYTE0 ********************************************************* Read DQS MAX 3ff 3ff 3ff 3ff Read DQS MIN 0 0 0 0 Read DQS OPT 1ff 1ff 1ff 1ff ********************************************************* Read DQS GATE MAX 3ff 3ff 3ff 3ff Read DQS GATE MIN 0 0 0 0 Read DQS GATE OPT 1ff 1ff 1ff 1ff ********************************************************* Write DQS MAX 3ff 3ff 3ff 3ff Write DQS MIN 0 0 0 0 Write DQS OPT 1ff 1ff 1ff 1ff ********************************************************* Write DATA MAX 3ff 3ff 3ff 3ff Write DATA MIN 7f 7f 7f 7f Write DATA OPT 23f 23f 23f 23f ********************************************************* ===== END OF TEST ===== ........................................................................ Note: This test uses the input values from TI's While the above 3 tests use a different set of input values. ........................................................................ Enter 0 for DDR Controller 0 & 1 for DDR Controller 1 0 DDR START ADDR=0x80000000 Enter the Seed Read DQS Gate Ratio Value in Hex to search the RD DQS Gate Window 0xa5 Enter the Seed Read DQS Ratio Value in Hex to search the RD DQS Ratio Window 0x34 Enter the Seed Write DQS Ratio Value in Hex to search the Write DQS Ratio Window 0x13 Enter the input file Name DM8147_400MHz_RRGEL_4_TIvalues ********************************************************* Byte level Slave Ratio Search Program Values ********************************************************* BYTE3 BYTE2 BYTE1 BYTE0 ********************************************************* Read DQS MAX 3ff 3ff 3ff 3ff Read DQS MIN 0 0 0 0 Read DQS OPT 1ff 1ff 1ff 1ff ********************************************************* Read DQS GATE MAX 3ff 3ff 3ff 3ff Read DQS GATE MIN 0 0 0 0 Read DQS GATE OPT 1ff 1ff 1ff 1ff ********************************************************* Write DQS MAX 3ff 3ff 3ff 3ff Write DQS MIN 0 0 0 0 Write DQS OPT 1ff 1ff 1ff 1ff ********************************************************* Write DATA MAX 3ff 3ff 3ff 3ff Write DATA MIN 7f 7f 7f 7f Write DATA OPT 23f 23f 23f 23f ********************************************************* ===== END OF TEST =====