[ 1.340000] ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16 [ 1.350000] m25p80 spi1.0: w25x32 (4096 Kbytes) [ 1.360000] Creating 5 MTD partitions on "spi_flash": [ 1.360000] 0x000000000000-0x000000020000 : "U-Boot-min" [ 1.370000] 0x000000020000-0x000000060000 : "U-Boot" [ 1.380000] 0x000000060000-0x000000062000 : "U-Boot Env" [ 1.380000] 0x000000062000-0x0000002e2000 : "Kernel" [ 1.390000] 0x0000002e2000-0x000000400000 : "File System" [ 1.400000] omap2-nand driver initializing [ 1.400000] NAND device: Manufacturer ID: 0xec, Chip ID: 0xdc (Samsung ) [ 1.410000] Creating 8 MTD partitions on "omap2-nand.0": [ 1.410000] 0x000000000000-0x000000020000 : "U-Boot-min" [ 1.420000] 0x000000020000-0x000000260000 : "U-Boot" [ 1.430000] 0x000000260000-0x000000280000 : "U-Boot_Env" [ 1.430000] 0x000000280000-0x000000780000 : "Kernel_Master" [ 1.440000] 0x000000780000-0x000000c80000 : "Kernel_Slave" [ 1.450000] 0x000000c80000-0x000008c80000 : "File_System_Master" [ 1.510000] 0x000008c80000-0x000010c80000 : "File_System_Slave" [ 1.570000] 0x000010c80000-0x000020000000 : "Others" [ 1.680000] UBI: attaching mtd10 to ubi0 [ 1.690000] UBI: physical eraseblock size: 131072 bytes (128 KiB) [ 1.690000] UBI: logical eraseblock size: 126976 bytes [ 1.700000] UBI: smallest flash I/O unit: 2048 [ 1.700000] UBI: sub-page size: 512 [ 1.710000] UBI: VID header offset: 2048 (aligned 2048) [ 1.720000] UBI: data offset: 4096 [ 1.810000] ata1: SATA link down (SStatus 0 SControl 300) [ 3.550000] UBI: max. sequence number: 7 [ 3.570000] UBI warning: print_rsvd_warning: cannot reserve enough PEBs for bad PEB handling, reserved 8, need 10 [ 3.580000] UBI: attached mtd10 to ubi0 [ 3.590000] UBI: MTD device name: "File_System_Master" [ 3.590000] UBI: MTD device size: 128 MiB [ 3.600000] UBI: number of good PEBs: 1017 [ 3.600000] UBI: number of bad PEBs: 7 [ 3.610000] UBI: number of corrupted PEBs: 0 [ 3.610000] UBI: max. allowed volumes: 128 [ 3.620000] UBI: wear-leveling threshold: 4096 [ 3.620000] UBI: number of internal volumes: 1 [ 3.630000] UBI: number of user volumes: 1 [ 3.630000] UBI: available PEBs: 0 [ 3.640000] UBI: total number of reserved PEBs: 1017 [ 3.640000] UBI: number of PEBs reserved for bad PEB handling: 8 [ 3.650000] UBI: max/mean erase counter: 2/0 [ 3.650000] UBI: image sequence number: 1451688079 [ 3.660000] UBI: background thread "ubi_bgt0d" started, PID 53 [ 3.710000] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 [ 3.710000] davinci_mdio davinci_mdio.0: detected phy mask fffffffc [ 3.720000] davinci_mdio.0: probed [ 3.720000] davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown [ 3.730000] davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown [ 3.740000] usbcore: registered new interface driver cdc_ether [ 3.740000] usbcore: registered new interface driver dm9601 [ 3.750000] Initializing USB Mass Storage driver... [ 3.760000] usbcore: registered new interface driver usb-storage [ 3.760000] USB Mass Storage support registered. [ 3.770000] usbcore: registered new interface driver usbserial [ 3.770000] usbserial: USB Serial Driver core [ 3.780000] mice: PS/2 mouse device common for all mice [ 3.780000] qt602240_ts 1-004a: __qt602240_read_reg: i2c transfer failed [ 3.790000] qt602240_ts: probe of 1-004a failed with error -5 [ 3.800000] omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 [ 3.800000] i2c /dev entries driver [ 3.810000] Linux video capture interface: v2.00 [ 3.810000] usbcore: registered new interface driver uvcvideo [ 3.820000] USB Video Class driver (v1.0.0) [ 3.820000] OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec [ 3.830000] usbcore: registered new interface driver usbhid [ 3.840000] usbhid: USB HID core driver [ 3.840000] notify_init : notify drivercreated for remote proc id 2 at physical Address 0xbfd00000 [ 3.850000] TCP cubic registered [ 3.860000] NET: Registered protocol family 17 [ 3.860000] Registering the dns_resolver key type [ 3.860000] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 3.880000] Power Management for TI81XX. [ 3.890000] Detected MACID=40:5f:c2:40:f6:93 [ 3.890000] Both MAC IDs are same in e-fuse [ 3.900000] Detected MACID=da:15:4f:b8:a3:d4 [ 3.900000] omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) [ 3.970000] UBI error: ubi_io_read: error -74 (ECC error) while reading 126976 bytes from PEB 3:4096, read 126976 bytes [ 4.030000] UBI error: ubi_io_read: error -74 (ECC error) while reading 126976 bytes from PEB 3:4096, read 126976 bytes [ 4.100000] UBI error: ubi_io_read: error -74 (ECC error) while reading 126976 bytes from PEB 4:4096, read 126976 bytes [ 4.110000] UBIFS error (pid 1): ubifs_recover_master_node: failed to recover master node [ 4.120000] List of all partitions: [ 4.120000] 1f00 128 mtdblock0 (driver?) [ 4.130000] 1f01 256 mtdblock1 (driver?) [ 4.130000] 1f02 8 mtdblock2 (driver?) [ 4.140000] 1f03 2560 mtdblock3 (driver?) [ 4.140000] 1f04 1144 mtdblock4 (driver?) [ 4.150000] 1f05 128 mtdblock5 (driver?) [ 4.150000] 1f06 2304 mtdblock6 (driver?) [ 4.160000] 1f07 128 mtdblock7 (driver?) [ 4.170000] 1f08 5120 mtdblock8 (driver?) [ 4.170000] 1f09 5120 mtdblock9 (driver?) [ 4.180000] 1f0a 131072 mtdblock10 (driver?) [ 4.180000] 1f0b 131072 mtdblock11 (driver?) [ 4.190000] 1f0c 249344 mtdblock12 (driver?) [ 4.190000] No filesystem could mount root, tried: ubifs [ 4.200000] Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(0,0) [ 4.210000] Backtrace: [ 4.210000] [] (dump_backtrace+0x0/0x110) from [] (dump_stack+0x18/0x1c) [ 4.220000] r7:c4b81000 r6:c0070c38 r5:c002ef2c r4:c058da10 [ 4.220000] [] (dump_stack+0x0/0x1c) from [] (panic+0x60/0x17c) [ 4.230000] [] (panic+0x0/0x17c) from [] (mount_block_root+0x1e0/0x220) [ 4.240000] r3:00000000 r2:00000020 r1:c4825f78 r0:c04c08dc [ 4.250000] [] (mount_block_root+0x0/0x220) from [] (prepare_namespace+0x94/0x1d4) [ 4.260000] [] (prepare_namespace+0x0/0x1d4) from [] (kernel_init+0x114/0x154) [ 4.270000] r5:c0008430 r4:c058d240 [ 4.270000] [] (kernel_init+0x0/0x154) from [] (do_exit+0x0/0x5e4) [ 4.280000] r5:c0008430 r4:00000000