[ 1.400000] NAND device: Manufacturer ID: 0xec, Chip ID: 0xdc (Samsung ) [ 1.410000] Creating 8 MTD partitions on "omap2-nand.0": [ 1.410000] 0x000000000000-0x000000020000 : "U-Boot-min" [ 1.420000] 0x000000020000-0x000000260000 : "U-Boot" [ 1.430000] 0x000000260000-0x000000280000 : "U-Boot_Env" [ 1.430000] 0x000000280000-0x000000780000 : "Kernel_Master" [ 1.440000] 0x000000780000-0x000000c80000 : "Kernel_Slave" [ 1.450000] 0x000000c80000-0x000008c80000 : "File_System_Master" [ 1.510000] 0x000008c80000-0x000010c80000 : "File_System_Slave" [ 1.570000] 0x000010c80000-0x000020000000 : "Others" [ 1.680000] UBI: attaching mtd10 to ubi0 [ 1.690000] UBI: physical eraseblock size: 131072 bytes (128 KiB) [ 1.690000] UBI: logical eraseblock size: 126976 bytes [ 1.700000] UBI: smallest flash I/O unit: 2048 [ 1.700000] UBI: sub-page size: 512 [ 1.710000] UBI: VID header offset: 2048 (aligned 2048) [ 1.720000] UBI: data offset: 4096 [ 1.720000] UBI error: ubi_io_read: error -74 (ECC error) while reading 64 bytes from PEB 0:0, read 64 bytes [ 1.730000] UBI error: ubi_io_read: error -74 (ECC error) while reading 512 bytes from PEB 0:2048, read 512 bytes [ 1.740000] UBI error: ubi_io_read: error -74 (ECC error) while reading 64 bytes from PEB 1:0, read 64 bytes [ 1.750000] UBI error: process_eb: bad image sequence number 406315690 in PEB 1, expected 1869911453 [ 1.760000] UBI error: ubi_init: cannot attach mtd10