[ 1.680000] UBI: attaching mtd10 to ubi0 [ 1.690000] UBI: physical eraseblock size: 131072 bytes (128 KiB) [ 1.690000] UBI: logical eraseblock size: 126976 bytes [ 1.700000] UBI: smallest flash I/O unit: 2048 [ 1.700000] UBI: sub-page size: 512 [ 1.710000] UBI: VID header offset: 2048 (aligned 2048) [ 1.720000] UBI: data offset: 4096 [ 1.810000] ata1: SATA link down (SStatus 0 SControl 300) [ 2.780000] UBI: max. sequence number: 0 [ 2.840000] UBI: volume 0 ("rootfs") re-sized from 129 to 1009 LEBs [ 2.840000] UBI: attached mtd10 to ubi0 [ 2.850000] UBI: MTD device name: "File_System_Master" [ 2.860000] UBI: MTD device size: 128 MiB [ 2.860000] UBI: number of good PEBs: 1023 [ 2.870000] UBI: number of bad PEBs: 1 [ 2.870000] UBI: number of corrupted PEBs: 0 [ 2.870000] UBI: max. allowed volumes: 128 [ 2.880000] UBI: wear-leveling threshold: 4096 [ 2.880000] UBI: number of internal volumes: 1 [ 2.890000] UBI: number of user volumes: 1 [ 2.890000] UBI: available PEBs: 0 [ 2.900000] UBI: total number of reserved PEBs: 1023 [ 2.900000] UBI: number of PEBs reserved for bad PEB handling: 10 [ 2.910000] UBI: max/mean erase counter: 1/0 [ 2.910000] UBI: image sequence number: 682723 [ 2.920000] UBI: background thread "ubi_bgt0d" started, PID 53 [ 3.050000] UBI error: ubi_io_write: error -5 while writing 512 bytes to PEB 171:0, written 0 bytes [ 3.060000] UBI error: erase_worker: failed to erase PEB 171, error -5 [ 3.070000] UBI: mark PEB 171 as bad [ 3.070000] UBI: 9 PEBs left in the reserve [ 3.230000] UBI error: ubi_io_write: error -5 while writing 512 bytes to PEB 222:0, written 0 bytes [ 3.240000] UBI error: erase_worker: failed to erase PEB 222, error -5 [ 3.240000] UBI: mark PEB 222 as bad [ 3.250000] UBI: 8 PEBs left in the reserve [ 3.300000] UBI error: ubi_io_write: error -5 while writing 512 bytes to PEB 232:0, written 0 bytes [ 3.310000] UBI error: erase_worker: failed to erase PEB 232, error -5 [ 3.320000] UBI: mark PEB 232 as bad [ 3.320000] UBI: 7 PEBs left in the reserve [ 3.730000] UBIFS: mounted UBI device 0, volume 0, name "rootfs" [ 3.730000] UBIFS: file system size: 126722048 bytes (123752 KiB, 120 MiB, 998 LEBs) [ 3.740000] UBIFS: journal size: 9023488 bytes (8812 KiB, 8 MiB, 72 LEBs) [ 3.750000] UBIFS: media format: w4/r0 (latest is w4/r0) [ 3.760000] UBIFS: default compressor: lzo [ 3.760000] UBIFS: reserved for root: 0 bytes (0 KiB) [ 3.770000] VFS: Mounted root (ubifs filesystem) on device 0:12. [ 3.780000] devtmpfs: mounted [ 3.780000] Freeing init memory: 208K [ 5.100000] UBI error: ubi_io_write: error -5 while writing 512 bytes to PEB 867:0, written 0 bytes [ 5.110000] UBI error: erase_worker: failed to erase PEB 867, error -5 [ 5.120000] UBI: mark PEB 867 as bad [ 5.130000] UBI: 6 PEBs left in the reserve