Log started 05/27/2024 at 08:27:52 Preferred installation mode : win32 Trying to init installer in mode win32 Mode win32 successfully initialized [08:27:56] ---INITIALIZATION ACTIONS--- [08:27:57] Logging system information to installation log file to assist with troubleshooting installation issues. If you encounter an issue during installation, please email this log file with a discription of the problem to pa_deltasigma_apps@ti.com. [08:27:57] Operating System: Windows 10 Professional Service Pack 0 (Version #: 10.0) [08:27:57] OS is 64-bits [08:27:57] System Locale: de [08:27:57] Detected an active Windows antivirus program... [08:27:57] Detected an active firewall program... [08:27:57] UAC Enabled: 1 [08:27:57] Installer is running as administrator: 1 [08:27:57] The installation directory is located at: C:\Program Files (x86)\ADCPro\plugins\evm\ADS1220 [08:27:57] Free disk space = 274425776 KB (2829 KB required). [08:27:57] ---PRE-INSTALLATION ACTIONS--- Preparing to Install [08:28:02] ---READY TO INSTALL ACTIONS--- Preparing to Install Creating directory C:\Program Files (x86)\ADCPro\plugins\evm\temp Unpacking files Unpacking C:\Program Files (x86)\ADCPro\plugins\evm\temp\TI License.pdf Unpacking C:\Program Files (x86)\ADCPro\plugins\evm\temp\ADS1220EVM-SW_2.0.0_manifest.html Unpacking C:\Program Files (x86)\ADCPro\plugins\evm\temp\ads1220-adcproplugin-2.0.0.exe [08:28:02] ---POST-INSTALLATION ACTIONS--- Launching installer... Executing C:\Program Files (x86)\ADCPro\plugins\evm\temp\ads1220-adcproplugin-2.0.0.exe Script exit code: Script output: Script stderr: Unknown error while running C:\Program Files (x86)\ADCPro\plugins\evm\temp\ads1220-adcproplugin-2.0.0.exe Problem running post-install step. Installation may not complete correctly Unknown error while running C:\Program Files (x86)\ADCPro\plugins\evm\temp\ads1220-adcproplugin-2.0.0.exe Installation completed Log finished 05/27/2024 at 08:28:13 [08:28:28] ---FINAL PAGE ACTIONS---