#include #include "string.h" #include "stdio.h" #include "stdlib.h" #define cs_pin 7 void setup() { Serial.begin(9600); SPI.begin(); SPI.setDataMode(SPI_MODE1); pinMode(cs_pin, OUTPUT); //cs digitalWrite(cs_pin,HIGH); //cs delay(1000); digitalWrite(cs_pin,LOW); SPI.transfer(0x03); SPI.transfer(0x01); digitalWrite(cs_pin,HIGH); ///// Range select register ////////// digitalWrite(cs_pin,LOW); SPI.transfer(0x05); SPI.transfer(0x06); digitalWrite(cs_pin,HIGH); ////// Manual channel slelction /////// digitalWrite(cs_pin,LOW); SPI.transfer(0xC0); SPI.transfer(0x00); //digitalWrite(cs_pin,HIGH); //digitalWrite(cs_pin,LOW); //SPI.transfer(0x00); SPI.transfer(0xFF); SPI.transfer(0xFF); SPI.transfer(0xFF); digitalWrite(cs_pin,HIGH); digitalWrite(cs_pin,LOW); SPI.transfer(0x00); SPI.transfer(0x00); Serial.println(SPI.transfer(0xFF)); Serial.println(SPI.transfer(0xFF)); Serial.println(SPI.transfer(0xFF)); digitalWrite(cs_pin,HIGH); } void loop() { uint32_t adc = 0; delay(1); digitalWrite(cs_pin,LOW); SPI.transfer(0x00); SPI.transfer(0x00); adc |= SPI.transfer(0xFF) << 10; adc |= SPI.transfer(0xFF) << 2; adc |= SPI.transfer(0xFF); Serial.println(adc); digitalWrite(cs_pin,HIGH); delay(1000); }