Log started 04/17/2023 at 20:26:03 Preferred installation mode : win32 Trying to init installer in mode win32 Mode win32 successfully initialized [20:26:07] ---INITIALIZATION ACTIONS--- [20:26:07] Logging system information to installation log file to assist with troubleshooting installation issues. If you encounter an issue during installation, please email this log file with a discription of the problem to pa_deltasigma_apps@ti.com. [20:26:07] Operating System: Windows 10 Professional Service Pack 0 (Version #: 10.0) [20:26:07] OS is 64-bits [20:26:07] System Locale: en [20:26:07] Detected an active Windows antivirus program... [20:26:07] Detected an active firewall program... [20:26:07] UAC Enabled: 1 [20:26:07] Installer is running as administrator: 1 [20:26:07] The installation directory is located at: C:\Program Files (x86)\Texas Instruments\Drivers\PAMB [20:26:07] The temporary installation directory is located at: C:\Users\jxu189\AppData\Local\Temp\2\PAMB [20:26:07] Software version to be installed: 1.0.1 [20:26:07] Free disk space = 138239900 KB (37721 KB required). [20:26:07] ---PRE-INSTALLATION ACTIONS--- Preparing to Install [20:26:19] ---READY TO INSTALL ACTIONS--- Preparing to Install Creating directory C:\Users\jxu189\AppData\Local\Temp\2\PAMB Unpacking files Unpacking C:\Users\jxu189\AppData\Local\Temp\2\PAMB\PAMB_USB_Driver_Install_x64-v1.0.0.msi Unpacking C:\Users\jxu189\AppData\Local\Temp\2\PAMB\PAMB_USB_Driver_Install_x86-v1.0.0.msi Creating directory C:\Program Files (x86)\Texas Instruments Creating directory C:\Program Files (x86)\Texas Instruments\Drivers Creating directory C:\Program Files (x86)\Texas Instruments\Drivers\PAMB Creating directory C:\Program Files (x86)\Texas Instruments\Drivers\PAMB\license Unpacking files Unpacking C:\Program Files (x86)\Texas Instruments\Drivers\PAMB\license\PAMB-USB-DRIVERS_1.0.0_manifest.html Unpacking C:\Program Files (x86)\Texas Instruments\Drivers\PAMB\license\TI Internal Use License Agreement.pdf Unpacking C:\Program Files (x86)\Texas Instruments\Drivers\PAMB\run_pnputil.bat Unpacking C:\Program Files (x86)\Texas Instruments\Drivers\PAMB\PAMB_USB_Driver_Install_x64-v1.0.0.msi Unpacking C:\Program Files (x86)\Texas Instruments\Drivers\PAMB\PAMB_USB_Driver_Install_x86-v1.0.0.msi [20:26:20] ---POST-INSTALLATION ACTIONS--- Executing msiexec /i "C:\Users\jxu189\AppData\Local\Temp\2\PAMB\PAMB_USB_Driver_Install_x64-v1.0.0.msi" TARGETDIR="C:\Program Files (x86)\Texas Instruments\Drivers\PAMB" /norestart /qn /log "C:\Program Files (x86)\Texas Instruments\Drivers\PAMB\pamb_x64_driver_install.log" Script exit code: 0 Script output: Script stderr: Creating Uninstaller Creating uninstaller 25% Creating uninstaller 50% Creating uninstaller 75% Creating uninstaller 100% Installation completed Log finished 04/17/2023 at 20:26:24 [20:26:26] ---FINAL PAGE ACTIONS---