[ 0.000000] Linux version 3.2.0 (hieppham@PC1705) (gcc version 4.7.3 20130226 (prerelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-20130313 - Linaro GCC 2013.03) ) #1 Fri Aug 2 16:12:34 ICT 2013 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: am335xevm [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] On node 0 totalpages: 131072 [ 0.000000] free_area_init_node: node 0, pgdat c066bd54, node_mem_map c06a5000 [ 0.000000] Normal zone: 1024 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 130048 pages, LIFO batch:31 [ 0.000000] AM335X ES2.0 (sgx neon ) [ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 130048 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=UUID=55c46ee3-f603-4268-a8d7-31b79c519271 rootwait ro [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 512MB = 512MB total [ 0.000000] Memory: 510504k/510504k available, 13784k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff000000 ( 488 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .text : 0xc0008000 - 0xc05d8000 (5952 kB) [ 0.000000] .init : 0xc05d8000 - 0xc0612000 ( 232 kB) [ 0.000000] .data : 0xc0612000 - 0xc0674b50 ( 395 kB) [ 0.000000] .bss : 0xc0674b74 - 0xc06a4ea0 ( 193 kB) [ 0.000000] NR_IRQS:396 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz [ 0.000000] OMAP clocksource: GPTIMER1 at 32768 Hz [ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms [ 0.000000] Console: colour dummy device 80x30 [ 0.000152] Calibrating delay loop... 548.86 BogoMIPS (lpj=2744320) [ 0.048736] pid_max: default: 32768 minimum: 301 [ 0.048889] Security Framework initialized [ 0.048980] Mount-cache hash table entries: 512 [ 0.049438] CPU: Testing write buffer coherency: ok [ 0.050292] devtmpfs: initialized [ 0.071197] omap_hwmod: pruss: failed to hardreset [ 0.072479] print_constraints: dummy: [ 0.072937] NET: Registered protocol family 16 [ 0.075500] OMAP GPIO hardware version 0.1 [ 0.078826] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.081237] omap_i2c.1: alias fck already exists [ 0.082305] omap2_mcspi.1: alias fck already exists [ 0.082580] omap2_mcspi.2: alias fck already exists [ 0.082916] edma.0: alias fck already exists [ 0.082946] edma.0: alias fck already exists [ 0.082977] edma.0: alias fck already exists [ 0.115447] bio: create slab at 0 [ 0.118164] SCSI subsystem initialized [ 0.120208] usbcore: registered new interface driver usbfs [ 0.120605] usbcore: registered new interface driver hub [ 0.120849] usbcore: registered new device driver usb [ 0.121032] musb-ti81xx musb-ti81xx: musb0, board_mode=0x13, plat_mode=0x3 [ 0.121368] musb-ti81xx musb-ti81xx: musb1, board_mode=0x13, plat_mode=0x1 [ 0.122741] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz [ 0.124450] tps65910 1-002d: could not be detected [ 0.126098] Advanced Linux Sound Architecture Driver Version 1.0.24. [ 0.127593] Switching to clocksource gp timer [ 0.150482] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) [ 0.150665] musb-hdrc musb-hdrc.0: dma type: pio [ 0.151062] MUSB0 controller's USBSS revision = 4ea20800 [ 0.151092] musb0: Enabled SW babble control [ 0.151092] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 0.151123] musb-hdrc: MHDRC RTL version 2.0 [ 0.151153] musb-hdrc: setup fifo_mode 4 [ 0.151184] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 0.151184] musb-hdrc.0: bulk split disabled [ 0.151214] musb-hdrc.0: bulk combine disabled [ 0.151885] musb-hdrc musb-hdrc.0: USB OTG mode controller at e083c000 using PIO, IRQ 18 [ 0.152099] musb-hdrc musb-hdrc.1: dma type: pio [ 0.152465] MUSB1 controller's USBSS revision = 4ea20800 [ 0.152496] musb1: Enabled SW babble control [ 0.152526] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 0.152526] musb-hdrc: MHDRC RTL version 2.0 [ 0.152557] musb-hdrc: setup fifo_mode 4 [ 0.152587] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 0.152587] musb-hdrc.1: bulk split disabled [ 0.152618] musb-hdrc.1: bulk combine disabled [ 0.152709] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 0.152801] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1 [ 0.152954] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 0.152954] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 0.152984] usb usb1: Product: MUSB HDRC host driver [ 0.152984] usb usb1: Manufacturer: Linux 3.2.0 musb-hcd [ 0.153015] usb usb1: SerialNumber: musb-hdrc.1 [ 0.154144] hub 1-0:1.0: USB hub found [ 0.154205] hub 1-0:1.0: 1 port detected [ 0.154968] musb-hdrc musb-hdrc.1: USB Host mode controller at e083e800 using PIO, IRQ 19 [ 0.155456] NET: Registered protocol family 2 [ 0.155700] IP route cache hash table entries: 4096 (order: 2, 16384 bytes) [ 0.156066] TCP established hash table entries: 16384 (order: 5, 131072 bytes) [ 0.156463] TCP bind hash table entries: 16384 (order: 4, 65536 bytes) [ 0.156677] TCP: Hash tables configured (established 16384 bind 16384) [ 0.156677] TCP reno registered [ 0.156707] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.156738] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.156982] NET: Registered protocol family 1 [ 0.157318] RPC: Registered named UNIX socket transport module. [ 0.157318] RPC: Registered udp transport module. [ 0.157348] RPC: Registered tcp transport module. [ 0.157348] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.157592] Trying to unpack rootfs image as initramfs... [ 0.418243] Freeing initrd memory: 2440K [ 0.418273] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.439270] VFS: Disk quotas dquot_6.5.2 [ 0.439331] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.440246] msgmni has been set to 1001 [ 0.441192] io scheduler noop registered [ 0.441223] io scheduler deadline registered [ 0.441284] io scheduler cfq registered (default) [ 0.442779] Could not set LED4 to fully on [ 0.459472] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0 [ 1.033386] console [ttyO0] enabled [ 1.037750] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 [ 1.045715] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 [ 1.053680] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 [ 1.061614] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 [ 1.069641] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 [ 1.077972] [drm] Initialized drm 1.1.0 20060810 [ 1.095336] brd: module loaded [ 1.105377] loop: module loaded [ 1.109222] i2c-core: driver [tsl2550] using legacy suspend method [ 1.115692] i2c-core: driver [tsl2550] using legacy resume method [ 1.122192] at24 1-0051: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 1.188110] usb 1-1: new low-speed USB device number 2 using musb-hdrc [ 1.194976] No daughter card found on AM335x EVM [ 1.199890] at24 1-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 1.215118] Board name: A335BNLT [ 1.218505] Board version: 0A5A [ 1.221832] The board is a AM335x Beaglebone Black. [ 1.229156] tps65217 1-0024: TPS65217 ID 0xe version 1.2 [ 1.236999] print_constraints: DCDC1: 900 <--> 1800 mV at 1500 mV [ 1.245758] print_constraints: DCDC2: 900 <--> 3300 mV at 1100 mV [ 1.254455] print_constraints: DCDC3: 900 <--> 1500 mV at 1100 mV [ 1.263153] print_constraints: LDO1: 1000 <--> 3300 mV at 1800 mV [ 1.271911] print_constraints: LDO2: 900 <--> 3300 mV at 3300 mV [ 1.280517] print_constraints: LDO3: 1800 <--> 3300 mV at 1800 mV [ 1.289184] print_constraints: LDO4: 1800 <--> 3300 mV at 3300 mV [ 1.297088] omap_hsmmc.0: alias fck already exists [ 1.302642] omap_hsmmc.1: alias fck already exists [ 1.308166] omap_i2c.3: alias fck already exists [ 1.313507] omap_i2c omap_i2c.3: bus 3 rev2.4.0 at 100 kHz [ 1.320800] davinci-mcasp.0: alias fck already exists [ 1.328552] at24 3-0054: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 1.335845] IN : bone_setup_display_daughter_board [ 1.371795] usb 1-1: New USB device found, idVendor=413c, idProduct=2105 [ 1.378814] usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=0 [ 1.386291] usb 1-1: Product: Dell USB Keyboard [ 1.391021] usb 1-1: Manufacturer: Dell [ 1.408172] No display cape found on BeagleBone [ 1.413543] da8xx_lcdc.0: alias fck already exists [ 1.419189] da8xx_lcdc da8xx_lcdc.0: GLCD: Found nxp-1280x720@60 panel [ 1.447784] Console: switching to colour frame buffer device 160x45 [ 1.600799] tda998x 1-0070: found TDA19988 [ 1.732635] tda998x 1-0070: Connected to an HDMI monitor with cea mode 2 [ 1.769775] Setup HDMI display complete [ 1.774047] at24 3-0055: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 1.781341] IN : bone_setup_daughter_board [ 1.858276] at24 3-0056: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 1.865539] IN : bone_setup_daughter_board [ 1.928253] at24 3-0057: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 1.935516] IN : bone_setup_daughter_board [ 2.000732] mtdoops: mtd device (mtddev=name/number) must be supplied [ 2.007965] omap2-nand driver initializing [ 2.012512] OneNAND driver initializing [ 2.018310] CAN device driver interface [ 2.022338] CAN bus driver for Bosch D_CAN controller 1.0 [ 2.078399] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 [ 2.084869] davinci_mdio davinci_mdio.0: detected phy mask fffffffe [ 2.093750] davinci_mdio.0: probed [ 2.097351] davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver SMSC LAN8710/LAN8720 [ 2.106414] usbcore: registered new interface driver zd1201 [ 2.112518] usbcore: registered new interface driver cdc_ether [ 2.118835] usbcore: registered new interface driver cdc_eem [ 2.124969] usbcore: registered new interface driver dm9601 [ 2.130828] cdc_ncm: 04-Aug-2011 [ 2.134429] usbcore: registered new interface driver cdc_ncm [ 2.140350] Initializing USB Mass Storage driver... [ 2.145751] usbcore: registered new interface driver usb-storage [ 2.152069] USB Mass Storage support registered. [ 2.157623] mousedev: PS/2 mouse device common for all mice [ 2.164916] omap_rtc am33xx-rtc: rtc core: registered am33xx-rtc as rtc0 [ 2.172241] i2c /dev entries driver [ 2.176788] Linux video capture interface: v2.00 [ 2.182098] usbcore: registered new interface driver uvcvideo [ 2.188110] USB Video Class driver (1.1.1) [ 2.195800] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 2.278656] cpuidle: using governor ladder [ 2.283569] cpuidle: using governor menu [ 2.303558] input: Dell Dell USB Keyboard as /devices/platform/omap/musb-ti81xx/musb-hdrc.1/usb1/1-1/1-1:1.0/input/input0 [ 2.315948] generic-usb 0003:413C:2105.0001: input: USB HID v1.10 Keyboard [Dell Dell USB Keyboard] on usb-musb-hdrc.1-1/input0 [ 2.328369] usbcore: registered new interface driver usbhid [ 2.334289] usbhid: USB HID core driver [ 2.342773] usbcore: registered new interface driver snd-usb-audio [ 2.351654] ALSA device list: [ 2.354797] No soundcards found. [ 2.358398] oprofile: hardware counters not available [ 2.363739] oprofile: using timer interrupt. [ 2.368255] nf_conntrack version 0.5.0 (8014 buckets, 32056 max) [ 2.375213] ip_tables: (C) 2000-2006 Netfilter Core Team [ 2.381011] TCP cubic registered [ 2.384399] NET: Registered protocol family 17 [ 2.389099] can: controller area network core (rev 20090105 abi 8) [ 2.395721] NET: Registered protocol family 29 [ 2.400421] can: raw protocol (rev 20090105) [ 2.404907] can: broadcast manager protocol (rev 20090105 t) [ 2.410949] Registering the dns_resolver key type [ 2.415954] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 2.424072] ThumbEE CPU extension supported. [ 2.428649] mux: Failed to setup hwmod io irq -22 [ 2.434356] Power Management for AM33XX family [ 2.439270] Trying to load am335x-pm-firmware.bin (60 secs timeout) [ 2.446014] Copied the M3 firmware to UMEM [ 2.450408] Cortex M3 Firmware Version = 0x181 [ 2.458953] clock: disabling unused clocks to save power [ 2.470275] Detected MACID=c8:a0:30:ae:80:98 [ 2.476074] cpsw: Detected MACID = c8:a0:30:ae:80:9a [ 2.482635] omap_rtc am33xx-rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) [ 2.492370] Freeing init memory: 232K [ 2.533905] mmc0: host does not support reading read-only switch. assuming write-enable. [ 2.547576] mmc0: new high speed SDHC card at address aaaa [ 2.565460] mmcblk0: mmc0:aaaa SU04G 3.69 GiB [ 2.579071] mmcblk0: p1 p2 [ 2.620544] udevd[649]: starting version 175 [ 3.028900] mmc1: new high speed MMC card at address 0001 [ 3.063171] mmcblk1: mmc1:0001 MMC02G 1.78 GiB [ 3.103088] mmcblk1boot0: mmc1:0001 MMC02G partition 1 1.00 MiB [ 3.119934] mmcblk1boot1: mmc1:0001 MMC02G partition 2 1.00 MiB [ 3.175292] mmcblk1: p1 p2 [ 3.243621] mmcblk1boot1: unknown partition table [ 3.282989] mmcblk1boot0: unknown partition table [ 3.327362] EXT4-fs (mmcblk0p2): INFO: recovery required on readonly filesystem [ 3.335144] EXT4-fs (mmcblk0p2): write access will be enabled during recovery [ 3.739807] EXT4-fs (mmcblk0p2): recovery complete [ 3.757598] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 4.307952] init: ureadahead main process (740) terminated with status 5 [ 4.887298] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 5.533660] udevd[807]: starting version 175 [ 8.388214] init: plymouth main process (741) killed by ABRT signal [ 8.396820] init: plymouth-splash main process (945) terminated with status 2 [ 9.819274] init: plymouth-stop pre-start process (1030) terminated with status 1 [ 10.385803] init: tty1 main process (1032) killed by TERM signal [ 131.006774] init: plymouth-stop pre-start process (1152) terminated with status 1 [ 243.499114] Disabling lock debugging due to kernel taint [ 243.540191] ------------[ cut here ]------------ [ 243.540252] WARNING: at fs/sysfs/dir.c:481 sysfs_add_one+0x88/0xa8() [ 243.540283] sysfs: cannot create duplicate filename '/bus/platform/devices/pvrsrvkm' [ 243.540313] Modules linked in: pvrsrvkm(O+) [ 243.540344] Backtrace: [ 243.540405] [] (dump_backtrace+0x0/0x10c) from [] (dump_stack+0x18/0x1c) [ 243.540435] r6:c00fbbd8 r5:00000009 r4:df545d38 r3:c0636c0c [ 243.540527] [] (dump_stack+0x0/0x1c) from [] (warn_slowpath_common+0x54/0x6c) [ 243.540588] [] (warn_slowpath_common+0x0/0x6c) from [] (warn_slowpath_fmt+0x38/0x40) [ 243.540618] r8:00000001 r7:df282000 r6:df282000 r5:df2b9a40 r4:ffffffef [ 243.540649] r3:00000009 [ 243.540679] [] (warn_slowpath_fmt+0x0/0x40) from [] (sysfs_add_one+0x88/0xa8) [ 243.540710] r3:df282000 r2:c054f578 [ 243.540771] [] (sysfs_add_one+0x0/0xa8) from [] (sysfs_do_create_link+0xf8/0x1e0) [ 243.540802] r7:df545d90 r6:df013db0 r5:df2b9a40 r4:df2b9b30 [ 243.540863] [] (sysfs_do_create_link+0x0/0x1e0) from [] (sysfs_create_link+0x14/0x18) [ 243.540924] [] (sysfs_create_link+0x0/0x18) from [] (bus_add_device+0xcc/0x184) [ 243.540985] [] (bus_add_device+0x0/0x184) from [] (device_add+0x458/0x594) [ 243.541015] r8:00000000 r7:c064f150 r6:bf01eee8 r5:00000000 r4:bf01eee0 [ 243.541046] r3:00000000 [ 243.541107] [] (device_add+0x0/0x594) from [] (platform_device_add+0xfc/0x1e8) [ 243.541137] [] (platform_device_add+0x0/0x1e8) from [] (platform_device_register+0x28/0x2c) [ 243.541168] r7:df544000 r6:c0674b80 r5:bf020d94 r4:bf01eed8 [ 243.541473] [] (platform_device_register+0x0/0x2c) from [] (PVRCore_Init+0x78/0x168 [pvrsrvkm]) [ 243.541503] r4:00000000 r3:00000000 [ 243.541656] [] (PVRCore_Init+0x0/0x168 [pvrsrvkm]) from [] (do_one_initcall+0x128/0x1a8) [ 243.541687] r6:c0674b80 r5:bf01f11c r4:bf01f11c [ 243.541748] [] (do_one_initcall+0x0/0x1a8) from [] (sys_init_module+0x3e4/0x1b68) [ 243.541809] [] (sys_init_module+0x0/0x1b68) from [] (ret_fast_syscall+0x0/0x30) [ 243.541839] ---[ end trace d042962694bc9021 ]---