// SPDX-License-Identifier: GPL-2.0 /* * AM625 SK: https://www.ti.com/lit/zip/sprr448 * * Copyright (C) 2021-2022 Texas Instruments Incorporated - https://www.ti.com/ */ /dts-v1/; #include #include #include #include "k3-am625.dtsi" / { compatible = "ti,am625-sk", "ti,am625"; model = "Texas Instruments AM625 SK"; aliases { serial2 = &main_uart0; mmc0 = &sdhci0; mmc1 = &sdhci1; mmc2 = &sdhci2; spi0 = &ospi0; ethernet0 = &cpsw_port1; ethernet1 = &cpsw_port2; usb0 = &usb0; usb1 = &usb1; }; chosen { stdout-path = "serial2:115200n8"; bootargs = "console=ttyS2,115200n8 earlycon=ns16550a,mmio32,0x02800000"; }; opp-table { /* Add 1.4GHz OPP for am625-sk board. Requires VDD_CORE to be at 0.85V */ opp-1400000000 { opp-hz = /bits/ 64 <1400000000>; opp-supported-hw = <0x01 0x0004>; clock-latency-ns = <6000000>; }; }; memory@80000000 { device_type = "memory"; /* 2G RAM */ reg = <0x00000000 0x80000000 0x00000000 0x80000000>; }; reserved-memory { #address-cells = <2>; #size-cells = <2>; ranges; ramoops@9ca00000 { compatible = "ramoops"; reg = <0x00 0x9ca00000 0x00 0x00100000>; record-size = <0x8000>; console-size = <0x8000>; ftrace-size = <0x00>; pmsg-size = <0x8000>; }; secure_tfa_ddr: tfa@9e780000 { reg = <0x00 0x9e780000 0x00 0x80000>; alignment = <0x1000>; no-map; }; secure_ddr: optee@9e800000 { reg = <0x00 0x9e800000 0x00 0x01800000>; /* for OP-TEE */ alignment = <0x1000>; no-map; }; mcu_m4fss_dma_memory_region: m4f-dma-memory@9cb00000 { compatible = "shared-dma-pool"; reg = <0x00 0x9cb00000 0x00 0x100000>; no-map; }; mcu_m4fss_memory_region: m4f-memory@9cc00000 { compatible = "shared-dma-pool"; reg = <0x00 0x9cc00000 0x00 0xe00000>; no-map; }; wkup_r5fss0_core0_dma_memory_region: r5f-dma-memory@9da00000 { compatible = "shared-dma-pool"; reg = <0x00 0x9da00000 0x00 0x00100000>; no-map; }; wkup_r5fss0_core0_memory_region: r5f-memory@9db00000 { compatible = "shared-dma-pool"; reg = <0x00 0x9db00000 0x00 0x00c00000>; no-map; }; }; vmain_pd: regulator-0 { /* TPS65988 PD CONTROLLER OUTPUT */ compatible = "regulator-fixed"; regulator-name = "vmain_pd"; regulator-min-microvolt = <5000000>; regulator-max-microvolt = <5000000>; regulator-always-on; regulator-boot-on; }; vcc_5v0: regulator-1 { /* Output of LM34936 */ compatible = "regulator-fixed"; regulator-name = "vcc_5v0"; regulator-min-microvolt = <5000000>; regulator-max-microvolt = <5000000>; vin-supply = <&vmain_pd>; regulator-always-on; regulator-boot-on; }; vcc_3v3_sys: regulator-2 { /* output of LM61460-Q1 */ compatible = "regulator-fixed"; regulator-name = "vcc_3v3_sys"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; vin-supply = <&vmain_pd>; regulator-always-on; regulator-boot-on; }; vdd_mmc1: regulator-3 { /* TPS22918DBVR */ compatible = "regulator-fixed"; regulator-name = "vdd_mmc1"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; regulator-boot-on; enable-active-high; vin-supply = <&vcc_3v3_sys>; gpio = <&exp1 3 GPIO_ACTIVE_HIGH>; }; vdd_sd_dv: regulator-4 { /* Output of TLV71033 */ compatible = "regulator-gpio"; regulator-name = "tlv71033"; pinctrl-names = "default"; pinctrl-0 = <&vdd_sd_dv_pins_default>; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <3300000>; regulator-boot-on; vin-supply = <&vcc_5v0>; gpios = <&main_gpio0 31 GPIO_ACTIVE_HIGH>; states = <1800000 0x0>, <3300000 0x1>; }; leds { compatible = "gpio-leds"; pinctrl-names = "default"; pinctrl-0 = <&usr_led_pins_default>; led-0 { label = "am62-sk:green:heartbeat"; gpios = <&main_gpio1 49 GPIO_ACTIVE_HIGH>; linux,default-trigger = "heartbeat"; function = LED_FUNCTION_HEARTBEAT; default-state = "off"; }; }; panel_lvds: panel-lvds { bootph-pre-ram; compatible = "simple-panel"; status= "okay"; width-mm = <217>; height-mm = <136>; data-mapping = "vesa-24"; panel-timings { bootph-pre-ram; clock-frequency = <150274>; hactive = <1920>; vactive = <1200>; hback-porch = <32>; hfront-porch = <52>; vback-porch = <24>; vfront-porch = <8>; hsync-len = <24>; vsync-len = <3>; de-active = <1>; }; port@0 { dual-lvds-odd-pixels; lcd_in0: endpoint { remote-endpoint = <&oldi_out0>; }; }; port@1 { dual-lvds-even-pixels; lcd_in1: endpoint { remote-endpoint = <&oldi_out1>; }; }; }; }; &main_pmx0 { main_uart0_pins_default: main-uart0-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x01c8, PIN_INPUT, 0) /* (A13) UART0_RXD */ AM62X_IOPAD(0x01cc, PIN_OUTPUT, 0) /* (E11) UART0_TXD */ >; }; main_i2c0_pins_default: main-i2c0-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x01e0, PIN_INPUT_PULLUP, 0) /* (E12) I2C0_SCL */ AM62X_IOPAD(0x01e4, PIN_INPUT_PULLUP, 0) /* (D14) I2C0_SDA */ >; }; main_i2c1_pins_default: main-i2c1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x1e8, PIN_INPUT_PULLUP, 0) /* (B17) I2C1_SCL */ AM62X_IOPAD(0x1ec, PIN_INPUT_PULLUP, 0) /* (A17) I2C1_SDA */ >; }; main_i2c2_pins_default: main-i2c2-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x0b0, PIN_INPUT_PULLUP, 1) /* (K22) GPMC0_CSn2.I2C2_SCL */ AM62X_IOPAD(0x0b4, PIN_INPUT_PULLUP, 1) /* (K24) GPMC0_CSn3.I2C2_SDA */ >; }; main_mmc0_pins_default: main-mmc0-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x0220, PIN_INPUT_PULLUP, 0) /* (V3) MMC0_CMD */ AM62X_IOPAD(0x0218, PIN_OUTPUT, 0) /* (Y1) MMC0_CLK */ AM62X_IOPAD(0x0214, PIN_INPUT_PULLUP, 0) /* (V2) MMC0_DAT0 */ AM62X_IOPAD(0x0210, PIN_INPUT_PULLUP, 0) /* (V1) MMC0_DAT1 */ AM62X_IOPAD(0x020c, PIN_INPUT_PULLUP, 0) /* (W2) MMC0_DAT2 */ AM62X_IOPAD(0x0208, PIN_INPUT_PULLUP, 0) /* (W1) MMC0_DAT3 */ AM62X_IOPAD(0x0204, PIN_INPUT_PULLUP, 0) /* (Y2) MMC0_DAT4 */ AM62X_IOPAD(0x0200, PIN_INPUT_PULLUP, 0) /* (W3) MMC0_DAT5 */ AM62X_IOPAD(0x01fc, PIN_INPUT_PULLUP, 0) /* (W4) MMC0_DAT6 */ AM62X_IOPAD(0x01f8, PIN_INPUT_PULLUP, 0) /* (V4) MMC0_DAT7 */ >; }; main_mmc1_pins_default: main-mmc1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x023c, PIN_INPUT, 0) /* (C18) MMC1_CMD */ AM62X_IOPAD(0x0234, PIN_OUTPUT, 0) /* (A20) MMC1_CLK */ AM62X_IOPAD(0x0230, PIN_INPUT, 0) /* (A19) MMC1_DAT0 */ AM62X_IOPAD(0x022c, PIN_INPUT_PULLUP, 0) /* (B19) MMC1_DAT1 */ AM62X_IOPAD(0x0228, PIN_INPUT_PULLUP, 0) /* (B20) MMC1_DAT2 */ AM62X_IOPAD(0x0224, PIN_INPUT_PULLUP, 0) /* (C19) MMC1_DAT3 */ AM62X_IOPAD(0x0240, PIN_INPUT, 0) /* (C15) MMC1_SDCD */ AM62X_IOPAD(0x0244, PIN_INPUT, 0) /* (B15) MMC1_SDWP */ >; }; usr_led_pins_default: usr-led-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x244, PIN_OUTPUT, 7) /* (C17) MMC1_SDWP.GPIO1_49 */ >; }; main_mdio1_pins_default: main-mdio1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x160, PIN_OUTPUT, 0) /* (AD24) MDIO0_MDC */ AM62X_IOPAD(0x15c, PIN_INPUT, 0) /* (AB22) MDIO0_MDIO */ >; }; main_rgmii1_pins_default: main-rgmii1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x014c, PIN_INPUT, 0) /* (W15) RGMII1_RD0 */ AM62X_IOPAD(0x0150, PIN_INPUT, 0) /* (Y16) RGMII1_RD1 */ AM62X_IOPAD(0x0154, PIN_INPUT, 0) /* (AA17) RGMII1_RD2 */ AM62X_IOPAD(0x0158, PIN_INPUT, 0) /* (Y15) RGMII1_RD3 */ AM62X_IOPAD(0x0148, PIN_INPUT, 0) /* (AA16) RGMII1_RXC */ AM62X_IOPAD(0x0144, PIN_INPUT, 0) /* (W14) RGMII1_RX_CTL */ AM62X_IOPAD(0x0134, PIN_OUTPUT, 0) /* (U14) RGMII1_TD0 */ AM62X_IOPAD(0x0138, PIN_OUTPUT, 0) /* (AA19) RGMII1_TD1 */ AM62X_IOPAD(0x013c, PIN_OUTPUT, 0) /* (Y17) RGMII1_TD2 */ AM62X_IOPAD(0x0140, PIN_OUTPUT, 0) /* (AA18) RGMII1_TD3 */ AM62X_IOPAD(0x0130, PIN_OUTPUT, 0) /* (W16) RGMII1_TXC */ AM62X_IOPAD(0x012c, PIN_OUTPUT, 0) /* (V15) RGMII1_TX_CTL */ >; }; main_rgmii2_pins_default: main-rgmii2-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x0184, PIN_INPUT, 0) /* (W18) RGMII2_RD0 */ AM62X_IOPAD(0x0188, PIN_INPUT, 0) /* (Y20) RGMII2_RD1 */ AM62X_IOPAD(0x018c, PIN_INPUT, 0) /* (Y19) RGMII2_RD2 */ AM62X_IOPAD(0x0190, PIN_INPUT, 0) /* (W20) RGMII2_RD3 */ AM62X_IOPAD(0x0180, PIN_INPUT, 0) /* (V18) RGMII2_RXC */ AM62X_IOPAD(0x017c, PIN_INPUT, 0) /* (W19) RGMII2_RX_CTL */ AM62X_IOPAD(0x016c, PIN_OUTPUT, 0) /* (AA20) RGMII2_TD0 */ AM62X_IOPAD(0x0170, PIN_OUTPUT, 0) /* (U15) RGMII2_TD1 */ AM62X_IOPAD(0x0174, PIN_OUTPUT, 0) /* (W17) RGMII2_TD2 */ AM62X_IOPAD(0x0178, PIN_OUTPUT, 0) /* (V16) RGMII2_TD3 */ AM62X_IOPAD(0x0168, PIN_OUTPUT, 0) /* (Y18) RGMII2_TXC */ AM62X_IOPAD(0x0164, PIN_OUTPUT, 0) /* (Y21) RGMII2_TX_CTL */ >; }; ospi0_pins_default: ospi0-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x000, PIN_OUTPUT, 0) /* (H24) OSPI0_CLK */ AM62X_IOPAD(0x02c, PIN_OUTPUT, 0) /* (F23) OSPI0_CSn0 */ AM62X_IOPAD(0x00c, PIN_INPUT, 0) /* (E25) OSPI0_D0 */ AM62X_IOPAD(0x010, PIN_INPUT, 0) /* (G24) OSPI0_D1 */ AM62X_IOPAD(0x014, PIN_INPUT, 0) /* (F25) OSPI0_D2 */ AM62X_IOPAD(0x018, PIN_INPUT, 0) /* (F24) OSPI0_D3 */ AM62X_IOPAD(0x01c, PIN_INPUT, 0) /* (J23) OSPI0_D4 */ AM62X_IOPAD(0x020, PIN_INPUT, 0) /* (J25) OSPI0_D5 */ AM62X_IOPAD(0x024, PIN_INPUT, 0) /* (H25) OSPI0_D6 */ AM62X_IOPAD(0x028, PIN_INPUT, 0) /* (J22) OSPI0_D7 */ AM62X_IOPAD(0x008, PIN_INPUT, 0) /* (J24) OSPI0_DQS */ >; }; vdd_sd_dv_pins_default: vdd-sd-dv-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x07c, PIN_OUTPUT, 7) /* (P25) GPMC0_CLK.GPIO0_31 */ >; }; main_gpio1_ioexp_intr_pins_default: main-gpio1-ioexp-intr-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x01d4, PIN_INPUT, 7) /* (B15) UART0_RTSn.GPIO1_23 */ >; }; main_usb1_pins_default: main-usb1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x0258, PIN_OUTPUT, 0) /* (F18) USB1_DRVVBUS */ >; }; main_dss0_pins_default: main-dss0-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x0100, PIN_OUTPUT, 0) /* (AC25) VOUT0_VSYNC */ AM62X_IOPAD(0x00f8, PIN_OUTPUT, 0) /* (AB24) VOUT0_HSYNC */ AM62X_IOPAD(0x0104, PIN_OUTPUT, 0) /* (AC24) VOUT0_PCLK */ AM62X_IOPAD(0x00fc, PIN_OUTPUT, 0) /* (Y20) VOUT0_DE */ AM62X_IOPAD(0x00b8, PIN_OUTPUT, 0) /* (U22) VOUT0_DATA0 */ AM62X_IOPAD(0x00bc, PIN_OUTPUT, 0) /* (V24) VOUT0_DATA1 */ AM62X_IOPAD(0x00c0, PIN_OUTPUT, 0) /* (W25) VOUT0_DATA2 */ AM62X_IOPAD(0x00c4, PIN_OUTPUT, 0) /* (W24) VOUT0_DATA3 */ AM62X_IOPAD(0x00c8, PIN_OUTPUT, 0) /* (Y25) VOUT0_DATA4 */ AM62X_IOPAD(0x00cc, PIN_OUTPUT, 0) /* (Y24) VOUT0_DATA5 */ AM62X_IOPAD(0x00d0, PIN_OUTPUT, 0) /* (Y23) VOUT0_DATA6 */ AM62X_IOPAD(0x00d4, PIN_OUTPUT, 0) /* (AA25) VOUT0_DATA7 */ AM62X_IOPAD(0x00d8, PIN_OUTPUT, 0) /* (V21) VOUT0_DATA8 */ AM62X_IOPAD(0x00dc, PIN_OUTPUT, 0) /* (W21) VOUT0_DATA9 */ AM62X_IOPAD(0x00e0, PIN_OUTPUT, 0) /* (V20) VOUT0_DATA10 */ AM62X_IOPAD(0x00e4, PIN_OUTPUT, 0) /* (AA23) VOUT0_DATA11 */ AM62X_IOPAD(0x00e8, PIN_OUTPUT, 0) /* (AB25) VOUT0_DATA12 */ AM62X_IOPAD(0x00ec, PIN_OUTPUT, 0) /* (AA24) VOUT0_DATA13 */ AM62X_IOPAD(0x00f0, PIN_OUTPUT, 0) /* (Y22) VOUT0_DATA14 */ AM62X_IOPAD(0x00f4, PIN_OUTPUT, 0) /* (AA21) VOUT0_DATA15 */ AM62X_IOPAD(0x005c, PIN_OUTPUT, 1) /* (R24) GPMC0_AD8.VOUT0_DATA16 */ AM62X_IOPAD(0x0060, PIN_OUTPUT, 1) /* (R25) GPMC0_AD9.VOUT0_DATA17 */ AM62X_IOPAD(0x0064, PIN_OUTPUT, 1) /* (T25) GPMC0_AD10.VOUT0_DATA18 */ AM62X_IOPAD(0x0068, PIN_OUTPUT, 1) /* (R21) GPMC0_AD11.VOUT0_DATA19 */ AM62X_IOPAD(0x006c, PIN_OUTPUT, 1) /* (T22) GPMC0_AD12.VOUT0_DATA20 */ AM62X_IOPAD(0x0070, PIN_OUTPUT, 1) /* (T24) GPMC0_AD13.VOUT0_DATA21 */ AM62X_IOPAD(0x0074, PIN_OUTPUT, 1) /* (U25) GPMC0_AD14.VOUT0_DATA22 */ AM62X_IOPAD(0x0078, PIN_OUTPUT, 1) /* (U24) GPMC0_AD15.VOUT0_DATA23 */ >; }; }; &wkup_uart0 { /* WKUP UART0 is used by DM firmware */ status = "reserved"; }; &main_uart0 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&main_uart0_pins_default>; }; &main_uart1 { /* Main UART1 is used by TIFS firmware */ status = "reserved"; }; &main_i2c0 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&main_i2c0_pins_default>; clock-frequency = <400000>; }; &main_i2c1 { // JM status = "okay"; status = "disabled"; pinctrl-names = "default"; pinctrl-0 = <&main_i2c1_pins_default>; clock-frequency = <400000>; exp1: gpio@22 { compatible = "ti,tca6424"; reg = <0x22>; gpio-controller; #gpio-cells = <2>; gpio-line-names = "GPIO_CPSW2_RST", "GPIO_CPSW1_RST", "PRU_DETECT", "MMC1_SD_EN", "VPP_LDO_EN", "EXP_PS_3V3_En", "EXP_PS_5V0_En", "EXP_HAT_DETECT", "GPIO_AUD_RSTn", "GPIO_eMMC_RSTn", "UART1_FET_BUF_EN", "WL_LT_EN", "GPIO_HDMI_RSTn", "CSI_GPIO1", "CSI_GPIO2", "PRU_3V3_EN", "HDMI_INTn", "TEST_GPIO2", "MCASP1_FET_EN", "MCASP1_BUF_BT_EN", "MCASP1_FET_SEL", "UART1_FET_SEL", "TSINT#", "IO_EXP_TEST_LED"; interrupt-parent = <&main_gpio1>; interrupts = <23 IRQ_TYPE_EDGE_FALLING>; interrupt-controller; #interrupt-cells = <2>; pinctrl-names = "default"; pinctrl-0 = <&main_gpio1_ioexp_intr_pins_default>; }; }; &sdhci0 { // JM status = "okay"; status = "disabled"; pinctrl-names = "default"; pinctrl-0 = <&main_mmc0_pins_default>; disable-wp; }; &sdhci1 { /* SD/MMC */ status = "okay"; vmmc-supply = <&vdd_mmc1>; vqmmc-supply = <&vdd_sd_dv>; pinctrl-names = "default"; pinctrl-0 = <&main_mmc1_pins_default>; disable-wp; sdhci-caps-mask = <0x00000007 0x00200000>; }; &cpsw3g { pinctrl-names = "default"; pinctrl-0 = <&main_rgmii1_pins_default &main_rgmii2_pins_default>; }; &cpsw_port1 { phy-mode = "rgmii-rxid"; phy-handle = <&cpsw3g_phy0>; }; &cpsw_port2 { phy-mode = "rgmii-rxid"; phy-handle = <&cpsw3g_phy1>; }; &cpsw3g_mdio { // JM status = "okay"; // JM status = "disabled"; pinctrl-names = "default"; pinctrl-0 = <&main_mdio1_pins_default>; cpsw3g_phy0: ethernet-phy@0 { reg = <0>; ti,rx-internal-delay = ; ti,fifo-depth = ; ti,min-output-impedance; }; cpsw3g_phy1: ethernet-phy@1 { reg = <1>; ti,rx-internal-delay = ; ti,fifo-depth = ; ti,min-output-impedance; }; }; &mailbox0_cluster0 { mbox_m4_0: mbox-m4-0 { ti,mbox-rx = <0 0 0>; ti,mbox-tx = <1 0 0>; }; }; &ospi0 { // status = "okay"; status = "disabled"; pinctrl-names = "default"; pinctrl-0 = <&ospi0_pins_default>; flash@0{ compatible = "jedec,spi-nor"; reg = <0x0>; spi-tx-bus-width = <8>; spi-rx-bus-width = <8>; spi-max-frequency = <25000000>; cdns,tshsl-ns = <60>; cdns,tsd2d-ns = <60>; cdns,tchsh-ns = <60>; cdns,tslch-ns = <60>; cdns,read-delay = <4>; cdns,phy-mode; partitions { compatible = "fixed-partitions"; #address-cells = <1>; #size-cells = <1>; partition@0 { label = "ospi.tiboot3"; reg = <0x0 0x80000>; }; partition@80000 { label = "ospi.tispl"; reg = <0x80000 0x200000>; }; partition@280000 { label = "ospi.u-boot"; reg = <0x280000 0x400000>; }; partition@680000 { label = "ospi.env"; reg = <0x680000 0x40000>; }; partition@6c0000 { label = "ospi.env.backup"; reg = <0x6c0000 0x40000>; }; partition@800000 { label = "ospi.rootfs"; reg = <0x800000 0x37c0000>; }; partition@3fc0000 { label = "ospi.phypattern"; reg = <0x3fc0000 0x40000>; }; }; }; }; &usbss0 { // JM status = "okay"; status = "disabled"; ti,vbus-divider; }; &usbss1 { // JM status = "okay"; status = "disabled"; }; &usb0 { dr_mode = "peripheral"; }; &usb1 { dr_mode = "host"; pinctrl-names = "default"; pinctrl-0 = <&main_usb1_pins_default>; }; &dss { //JM status = "disabled"; pinctrl-names = "default"; pinctrl-0 = <&main_dss0_pins_default>; }; &dss_ports { #address-cells = <1>; #size-cells = <0>; /* VP1: LVDS Output (OLDI TX 0) */ port@0 { reg = <0>; oldi_out0: endpoint { remote-endpoint = <&lcd_in0>; }; }; /* VP1: LVDS Output (OLDI TX 1) */ port@2 { reg = <2>; oldi_out1: endpoint { remote-endpoint = <&lcd_in1>; }; }; };