# # Automatically generated file; DO NOT EDIT. # U-Boot 2018.01 Configuration # CONFIG_CREATE_ARCH_SYMLINK=y # CONFIG_ARC is not set CONFIG_ARM=y # CONFIG_M68K is not set # CONFIG_MICROBLAZE is not set # CONFIG_MIPS is not set # CONFIG_NDS32 is not set # CONFIG_NIOS2 is not set # CONFIG_PPC is not set # CONFIG_SANDBOX is not set # CONFIG_SH is not set # CONFIG_X86 is not set # CONFIG_XTENSA is not set CONFIG_SYS_ARCH="arm" CONFIG_SYS_CPU="armv7" CONFIG_SYS_SOC="omap5" CONFIG_SYS_VENDOR="ti" CONFIG_SYS_BOARD="am57xx" CONFIG_SYS_CONFIG_NAME="am57xx_evm" # # ARM architecture # CONFIG_HAS_VBAR=y CONFIG_HAS_THUMB2=y CONFIG_ARM_ASM_UNIFIED=y CONFIG_SYS_ARM_CACHE_CP15=y CONFIG_SYS_ARM_MMU=y # CONFIG_SYS_ARM_MPU is not set CONFIG_ARM_ERRATA_798870=y CONFIG_ARM_CORTEX_A15_CVE_2017_5715=y CONFIG_CPU_V7A=y CONFIG_SYS_ARM_ARCH=7 CONFIG_SYS_CACHE_SHIFT_6=y CONFIG_SYS_CACHELINE_SIZE=64 # CONFIG_ARM_SMCCC is not set # CONFIG_SEMIHOSTING is not set CONFIG_SYS_THUMB_BUILD=y CONFIG_SPL_SYS_THUMB_BUILD=y # CONFIG_SYS_L2CACHE_OFF is not set # CONFIG_ENABLE_ARM_SOC_BOOT0_HOOK is not set # CONFIG_ARM_CORTEX_CPU_IS_UP is not set CONFIG_USE_ARCH_MEMCPY=y CONFIG_SPL_USE_ARCH_MEMCPY=y CONFIG_USE_ARCH_MEMSET=y CONFIG_SPL_USE_ARCH_MEMSET=y # CONFIG_ARM64_SUPPORT_AARCH32 is not set # CONFIG_ARCH_AT91 is not set # CONFIG_TARGET_EDB93XX is not set # CONFIG_TARGET_ASPENITE is not set # CONFIG_TARGET_GPLUGD is not set # CONFIG_ARCH_DAVINCI is not set # CONFIG_KIRKWOOD is not set # CONFIG_ARCH_MVEBU is not set # CONFIG_TARGET_DEVKIT3250 is not set # CONFIG_TARGET_WORK_92105 is not set # CONFIG_TARGET_APF27 is not set # CONFIG_TARGET_APX4DEVKIT is not set # CONFIG_TARGET_XFI3 is not set # CONFIG_TARGET_M28EVK is not set # CONFIG_TARGET_MX23EVK is not set # CONFIG_TARGET_MX28EVK is not set # CONFIG_TARGET_MX23_OLINUXINO is not set # CONFIG_TARGET_BG0900 is not set # CONFIG_TARGET_SANSA_FUZE_PLUS is not set # CONFIG_TARGET_SC_SPS_1 is not set # CONFIG_ORION5X is not set # CONFIG_TARGET_SPEAR300 is not set # CONFIG_TARGET_SPEAR310 is not set # CONFIG_TARGET_SPEAR320 is not set # CONFIG_TARGET_SPEAR600 is not set # CONFIG_TARGET_STV0991 is not set # CONFIG_TARGET_X600 is not set # CONFIG_TARGET_IMX31_PHYCORE is not set # CONFIG_TARGET_IMX31_PHYCORE_EET is not set # CONFIG_TARGET_MX31ADS is not set # CONFIG_TARGET_MX31PDK is not set # CONFIG_TARGET_WOODBURN is not set # CONFIG_TARGET_WOODBURN_SD is not set # CONFIG_TARGET_FLEA3 is not set # CONFIG_TARGET_MX35PDK is not set # CONFIG_ARCH_BCM283X is not set # CONFIG_TARGET_VEXPRESS_CA15_TC2 is not set # CONFIG_TARGET_VEXPRESS_CA5X2 is not set # CONFIG_TARGET_VEXPRESS_CA9X4 is not set # CONFIG_TARGET_BCM23550_W1D is not set # CONFIG_TARGET_BCM28155_AP is not set # CONFIG_TARGET_BCMCYGNUS is not set # CONFIG_TARGET_BCMNSP is not set # CONFIG_TARGET_BCMNS2 is not set # CONFIG_ARCH_EXYNOS is not set # CONFIG_ARCH_S5PC1XX is not set # CONFIG_ARCH_HIGHBANK is not set # CONFIG_ARCH_INTEGRATOR is not set # CONFIG_ARCH_KEYSTONE is not set # CONFIG_ARCH_K3 is not set CONFIG_ARCH_OMAP2PLUS=y # CONFIG_ARCH_MESON is not set # CONFIG_ARCH_MX25 is not set # CONFIG_ARCH_MX7ULP is not set # CONFIG_ARCH_MX7 is not set # CONFIG_ARCH_MX6 is not set CONFIG_SPL_LDSCRIPT="arch/arm/mach-omap2/u-boot-spl.lds" # CONFIG_ARCH_MX5 is not set # CONFIG_ARCH_QEMU is not set # CONFIG_ARCH_RMOBILE is not set # CONFIG_TARGET_S32V234EVB is not set # CONFIG_ARCH_SNAPDRAGON is not set # CONFIG_ARCH_SOCFPGA is not set # CONFIG_ARCH_SUNXI is not set # CONFIG_TARGET_TS4600 is not set # CONFIG_ARCH_VF610 is not set # CONFIG_ARCH_ZYNQ is not set # CONFIG_ARCH_ZYNQMP is not set # CONFIG_TEGRA is not set # CONFIG_TARGET_VEXPRESS64_AEMV8A is not set # CONFIG_TARGET_VEXPRESS64_BASE_FVP is not set # CONFIG_TARGET_VEXPRESS64_BASE_FVP_DRAM is not set # CONFIG_TARGET_VEXPRESS64_JUNO is not set # CONFIG_TARGET_LS2080A_EMU is not set # CONFIG_TARGET_LS2080A_SIMU is not set # CONFIG_TARGET_LS1088AQDS is not set # CONFIG_TARGET_LS2080AQDS is not set # CONFIG_TARGET_LS2080ARDB is not set # CONFIG_TARGET_LS2081ARDB is not set # CONFIG_TARGET_HIKEY is not set # CONFIG_TARGET_POPLAR is not set # CONFIG_TARGET_LS1012AQDS is not set # CONFIG_TARGET_LS1012ARDB is not set # CONFIG_TARGET_LS1012AFRDM is not set # CONFIG_TARGET_LS1088ARDB is not set # CONFIG_TARGET_LS1021AQDS is not set # CONFIG_TARGET_LS1021ATWR is not set # CONFIG_TARGET_LS1021AIOT is not set # CONFIG_TARGET_LS1043AQDS is not set # CONFIG_TARGET_LS1043ARDB is not set # CONFIG_TARGET_LS1046AQDS is not set # CONFIG_TARGET_LS1046ARDB is not set # CONFIG_TARGET_H2200 is not set # CONFIG_TARGET_ZIPITZ2 is not set # CONFIG_TARGET_COLIBRI_PXA270 is not set # CONFIG_ARCH_UNIPHIER is not set # CONFIG_STM32 is not set # CONFIG_ARCH_STI is not set # CONFIG_ARCH_ROCKCHIP is not set # CONFIG_TARGET_THUNDERX_88XX is not set # CONFIG_ARCH_ASPEED is not set # CONFIG_TI_SECURE_DEVICE is not set CONFIG_SYS_TEXT_BASE=0x80800000 CONFIG_TI_I2C_BOARD_DETECT=y CONFIG_EEPROM_BUS_ADDRESS=0 CONFIG_EEPROM_CHIP_ADDRESS=0x50 CONFIG_TI_COMMON_CMD_OPTIONS=y CONFIG_SPL_GPIO_SUPPORT=y CONFIG_SPL_LIBCOMMON_SUPPORT=y CONFIG_SPL_LIBGENERIC_SUPPORT=y CONFIG_SYS_MALLOC_F_LEN=0x2000 # CONFIG_OMAP34XX is not set # CONFIG_OMAP44XX is not set CONFIG_OMAP54XX=y # CONFIG_TI814X is not set # CONFIG_TI816X is not set # CONFIG_AM43XX is not set # CONFIG_AM33XX is not set CONFIG_SYS_MPUCLK=500 CONFIG_DRA7XX=y # CONFIG_TARGET_CL_SOM_AM57X is not set # CONFIG_TARGET_CM_T54 is not set # CONFIG_TARGET_OMAP5_UEVM is not set # CONFIG_TARGET_DRA7XX_EVM is not set CONFIG_TARGET_AM57XX_EVM=y CONFIG_OMAP_PLATFORM_RESET_TIME_MAX_USEC=31219 # # Voltage Domain OPP selections # CONFIG_DRA7_MPU_OPP_NOM=y # CONFIG_DRA7_DSPEVE_OPP_NOM is not set # CONFIG_DRA7_DSPEVE_OPP_OD is not set CONFIG_DRA7_DSPEVE_OPP_HIGH=y # CONFIG_DRA7_IVA_OPP_NOM is not set # CONFIG_DRA7_IVA_OPP_OD is not set CONFIG_DRA7_IVA_OPP_HIGH=y # CONFIG_DRA7_GPU_OPP_NOM is not set # CONFIG_DRA7_GPU_OPP_OD is not set CONFIG_DRA7_GPU_OPP_HIGH=y CONFIG_CONS_INDEX=3 CONFIG_SPL_MMC_SUPPORT=y CONFIG_SPL_SERIAL_SUPPORT=y # CONFIG_SPL_DRIVERS_MISC_SUPPORT is not set CONFIG_SPL_LIBDISK_SUPPORT=y # CONFIG_SPL_NAND_SUPPORT is not set # CONFIG_SPL_SPI_FLASH_SUPPORT is not set # CONFIG_SPL_SPI_SUPPORT is not set # CONFIG_SPL_WATCHDOG_SUPPORT is not set CONFIG_IDENT_STRING="" CONFIG_SPL_STACK_R_ADDR=0x82000000 CONFIG_SPL_FAT_SUPPORT=y CONFIG_ARMV7_LPAE=y # CONFIG_CMD_DEKBLOB is not set # CONFIG_CMD_HDMIDETECT is not set # # ARM debug # # CONFIG_DEBUG_LL is not set CONFIG_DEFAULT_DEVICE_TREE="am57xx-beagle-x15-revc" CONFIG_SMBIOS_PRODUCT_NAME="am57xx" # CONFIG_DEBUG_UART is not set # CONFIG_AHCI is not set # # General setup # CONFIG_LOCALVERSION="" CONFIG_LOCALVERSION_AUTO=y CONFIG_CC_OPTIMIZE_FOR_SIZE=y # CONFIG_DISTRO_DEFAULTS is not set CONFIG_SYS_MALLOC_F=y CONFIG_SPL_SYS_MALLOC_F_LEN=0x2000 CONFIG_TPL_SYS_MALLOC_F_LEN=0x2000 CONFIG_EXPERT=y CONFIG_SYS_MALLOC_CLEAR_ON_INIT=y # CONFIG_TOOLS_DEBUG is not set # CONFIG_PHYS_64BIT is not set # # Boot images # # CONFIG_ANDROID_BOOT_IMAGE is not set CONFIG_FIT=y CONFIG_FIT_ENABLE_SHA256_SUPPORT=y # CONFIG_FIT_SIGNATURE is not set # CONFIG_FIT_VERBOSE is not set # CONFIG_FIT_BEST_MATCH is not set CONFIG_SPL_FIT=y # CONFIG_SPL_FIT_SIGNATURE is not set CONFIG_SPL_LOAD_FIT=y # CONFIG_SPL_FIT_IMAGE_POST_PROCESS is not set CONFIG_SPL_FIT_SOURCE="" CONFIG_SPL_FIT_GENERATOR="" CONFIG_OF_BOARD_SETUP=y # CONFIG_OF_SYSTEM_SETUP is not set # CONFIG_OF_STDOUT_VIA_ALIAS is not set CONFIG_SYS_EXTRA_OPTIONS="" CONFIG_ARCH_FIXUP_FDT_MEMORY=y # # API # # CONFIG_API is not set # # Boot timing # # CONFIG_BOOTSTAGE is not set CONFIG_BOOTSTAGE_RECORD_COUNT=30 CONFIG_SPL_BOOTSTAGE_RECORD_COUNT=5 CONFIG_BOOTSTAGE_STASH_ADDR=0 CONFIG_BOOTSTAGE_STASH_SIZE=0x1000 # # Boot media # # CONFIG_NAND_BOOT is not set # CONFIG_ONENAND_BOOT is not set # CONFIG_QSPI_BOOT is not set # CONFIG_SATA_BOOT is not set CONFIG_SD_BOOT=y # CONFIG_SPI_BOOT is not set CONFIG_BOOTDELAY=2 # CONFIG_USE_BOOTARGS is not set # CONFIG_USE_BOOTCOMMAND is not set # # Console # # CONFIG_CONSOLE_RECORD is not set CONFIG_LOGLEVEL=4 CONFIG_SPL_LOGLEVEL=4 # CONFIG_SILENT_CONSOLE is not set # CONFIG_PRE_CONSOLE_BUFFER is not set # CONFIG_CONSOLE_MUX is not set # CONFIG_SYS_CONSOLE_IS_IN_ENV is not set # CONFIG_SYS_CONSOLE_OVERWRITE_ROUTINE is not set # CONFIG_SYS_CONSOLE_ENV_OVERWRITE is not set CONFIG_SYS_CONSOLE_INFO_QUIET=y # CONFIG_SYS_STDIO_DEREGISTER is not set # # Logging # # CONFIG_LOG is not set # CONFIG_SPL_LOG is not set CONFIG_DEFAULT_FDT_FILE="" CONFIG_VERSION_VARIABLE=y CONFIG_BOARD_LATE_INIT=y CONFIG_DISPLAY_CPUINFO=y CONFIG_DISPLAY_BOARDINFO=y # # Start-up hooks # # CONFIG_ARCH_EARLY_INIT_R is not set # CONFIG_ARCH_MISC_INIT is not set CONFIG_BOARD_EARLY_INIT_F=y # # Security support # CONFIG_HASH=y # # SPL / TPL # CONFIG_SUPPORT_SPL=y CONFIG_SPL=y CONFIG_SPL_BOARD_INIT=y # CONFIG_SPL_BOOTROM_SUPPORT is not set CONFIG_SPL_RAW_IMAGE_SUPPORT=y CONFIG_SPL_LEGACY_IMAGE_SUPPORT=y CONFIG_SPL_SYS_MALLOC_SIMPLE=y # CONFIG_TPL_SYS_MALLOC_SIMPLE is not set CONFIG_SPL_STACK_R=y CONFIG_SPL_STACK_R_MALLOC_SIMPLE_LEN=0x100000 CONFIG_SPL_SEPARATE_BSS=y # CONFIG_SPL_SKIP_CLEAR_BSS is not set CONFIG_SPL_DISPLAY_PRINT=y CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_SECTOR=y CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR=0x300 # CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_USE_PARTITION is not set # CONFIG_SPL_CRC32_SUPPORT is not set # CONFIG_SPL_MD5_SUPPORT is not set # CONFIG_SPL_SHA1_SUPPORT is not set # CONFIG_SPL_SHA256_SUPPORT is not set # CONFIG_SPL_FIT_IMAGE_TINY is not set # CONFIG_SPL_CPU_SUPPORT is not set # CONFIG_SPL_CRYPTO_SUPPORT is not set # CONFIG_SPL_HASH_SUPPORT is not set CONFIG_SPL_DMA_SUPPORT=y CONFIG_SPL_ENV_SUPPORT=y # CONFIG_SPL_SAVEENV is not set # CONFIG_SPL_ETH_SUPPORT is not set CONFIG_SPL_EXT_SUPPORT=y # CONFIG_SPL_FPGA_SUPPORT is not set CONFIG_SPL_I2C_SUPPORT=y # CONFIG_SPL_MAILBOX_SUPPORT is not set # CONFIG_SPL_MMC_WRITE is not set # CONFIG_SPL_MPC8XXX_INIT_DDR_SUPPORT is not set # CONFIG_SPL_MTD_SUPPORT is not set # CONFIG_SPL_MUSB_NEW_SUPPORT is not set # CONFIG_SPL_NET_SUPPORT is not set # CONFIG_SPL_NO_CPU_SUPPORT is not set # CONFIG_SPL_NOR_SUPPORT is not set # CONFIG_SPL_XIP_SUPPORT is not set # CONFIG_SPL_ONENAND_SUPPORT is not set CONFIG_SPL_OS_BOOT=y # CONFIG_SPL_PCI_SUPPORT is not set # CONFIG_SPL_PCH_SUPPORT is not set # CONFIG_SPL_POST_MEM_SUPPORT is not set CONFIG_SPL_POWER_SUPPORT=y # CONFIG_SPL_RAM_SUPPORT is not set # CONFIG_SPL_REMOTEPROC_SUPPORT is not set # CONFIG_SPL_RTC_SUPPORT is not set # CONFIG_SPL_SATA_SUPPORT is not set CONFIG_SPL_THERMAL=y # CONFIG_SPL_USB_HOST_SUPPORT is not set # CONFIG_SPL_USB_GADGET_SUPPORT is not set # CONFIG_SPL_YMODEM_SUPPORT is not set # # Command line interface # CONFIG_CMDLINE=y CONFIG_HUSH_PARSER=y CONFIG_SYS_PROMPT="=> " # # Autoboot options # CONFIG_AUTOBOOT=y # CONFIG_AUTOBOOT_KEYED is not set # # FASTBOOT # # # Commands # # # Info commands # CONFIG_CMD_BDI=y # CONFIG_CMD_CONFIG is not set CONFIG_CMD_CONSOLE=y # CONFIG_CMD_CPU is not set # CONFIG_CMD_LICENSE is not set # # Boot commands # CONFIG_CMD_BOOTD=y CONFIG_CMD_BOOTM=y CONFIG_CMD_BOOTZ=y CONFIG_CMD_BOOTEFI=y CONFIG_CMD_BOOTEFI_HELLO_COMPILE=y # CONFIG_CMD_BOOTEFI_HELLO is not set # CONFIG_CMD_BOOTEFI_SELFTEST is not set # CONFIG_CMD_BOOTMENU is not set CONFIG_CMD_ELF=y CONFIG_CMD_FDT=y CONFIG_CMD_GO=y CONFIG_CMD_RUN=y CONFIG_CMD_IMI=y # CONFIG_CMD_IMLS is not set CONFIG_CMD_XIMG=y # CONFIG_CMD_POWEROFF is not set CONFIG_CMD_SPL=y CONFIG_CMD_SPL_NAND_OFS=0 CONFIG_CMD_SPL_WRITE_SIZE=0x2000 # CONFIG_CMD_THOR_DOWNLOAD is not set # CONFIG_CMD_ZBOOT is not set # # Environment commands # CONFIG_CMD_ASKENV=y CONFIG_CMD_EXPORTENV=y CONFIG_CMD_IMPORTENV=y CONFIG_CMD_EDITENV=y # CONFIG_CMD_GREPENV is not set CONFIG_CMD_SAVEENV=y CONFIG_CMD_ENV_EXISTS=y # CONFIG_CMD_ENV_CALLBACK is not set # CONFIG_CMD_ENV_FLAGS is not set # # Memory commands # CONFIG_CMD_CRC32=y # CONFIG_CRC32_VERIFY is not set CONFIG_CMD_EEPROM=y # CONFIG_CMD_EEPROM_LAYOUT is not set # CONFIG_LOOPW is not set # CONFIG_CMD_MD5SUM is not set # CONFIG_CMD_MEMINFO is not set CONFIG_CMD_MEMORY=y # CONFIG_CMD_MEMTEST is not set # CONFIG_CMD_MX_CYCLIC is not set # CONFIG_CMD_SHA1SUM is not set # CONFIG_CMD_STRINGS is not set # # Compression commands # # CONFIG_CMD_LZMADEC is not set # CONFIG_CMD_UNZIP is not set # CONFIG_CMD_ZIP is not set # # Device access commands # # CONFIG_CMD_ARMFLASH is not set # CONFIG_CMD_CLK is not set # CONFIG_CMD_DEMO is not set # CONFIG_CMD_DFU is not set CONFIG_CMD_DM=y # CONFIG_CMD_FDC is not set # CONFIG_CMD_FLASH is not set CONFIG_CMD_FPGA=y # CONFIG_CMD_FPGA_LOADBP is not set # CONFIG_CMD_FPGA_LOADFS is not set # CONFIG_CMD_FPGA_LOADMK is not set # CONFIG_CMD_FPGA_LOADP is not set # CONFIG_CMD_FPGAD is not set # CONFIG_CMD_FUSE is not set CONFIG_CMD_GPIO=y CONFIG_CMD_GPT=y CONFIG_RANDOM_UUID=y # CONFIG_CMD_GPT_RENAME is not set # CONFIG_CMD_IDE is not set # CONFIG_CMD_IO is not set # CONFIG_CMD_IOTRACE is not set CONFIG_CMD_I2C=y CONFIG_CMD_LOADB=y CONFIG_CMD_LOADS=y CONFIG_CMD_MMC=y # CONFIG_CMD_NAND is not set # CONFIG_CMD_MMC_SPI is not set # CONFIG_CMD_ONENAND is not set CONFIG_CMD_PART=y # CONFIG_CMD_PCI is not set # CONFIG_CMD_PCMCIA is not set # CONFIG_CMD_READ is not set # CONFIG_CMD_SATA is not set # CONFIG_CMD_SAVES is not set # CONFIG_CMD_SDRAM is not set # CONFIG_CMD_SF is not set # CONFIG_CMD_SF_TEST is not set # CONFIG_CMD_SPI is not set # CONFIG_CMD_TSI148 is not set # CONFIG_CMD_UNIVERSE is not set # CONFIG_CMD_USB is not set # CONFIG_CMD_USB_SDP is not set # CONFIG_CMD_USB_MASS_STORAGE is not set # # Shell scripting commands # CONFIG_CMD_ECHO=y CONFIG_CMD_ITEST=y CONFIG_CMD_SOURCE=y # CONFIG_CMD_SETEXPR is not set # # Network commands # CONFIG_CMD_NET=y # CONFIG_CMD_TFTPPUT is not set # CONFIG_CMD_TFTPSRV is not set # CONFIG_CMD_RARP is not set CONFIG_CMD_DHCP=y # CONFIG_CMD_PXE is not set CONFIG_CMD_NFS=y CONFIG_CMD_MII=y CONFIG_CMD_PING=y # CONFIG_CMD_CDP is not set # CONFIG_CMD_SNTP is not set # CONFIG_CMD_DNS is not set # CONFIG_CMD_LINK_LOCAL is not set # CONFIG_CMD_ETHSW is not set # # Misc commands # # CONFIG_CMD_BSP is not set # CONFIG_CMD_BKOPS_ENABLE is not set # CONFIG_CMD_CACHE is not set # CONFIG_CMD_DISPLAY is not set # CONFIG_CMD_LED is not set # CONFIG_CMD_DATE is not set CONFIG_CMD_TIME=y # CONFIG_CMD_GETTIME is not set CONFIG_CMD_MISC=y # CONFIG_CMD_TIMER is not set # CONFIG_CMD_QFW is not set # CONFIG_CMD_TERMINAL is not set # CONFIG_CMD_UUID is not set # # TI specific command line interface # CONFIG_CMD_DDR3=y # # Power commands # # CONFIG_CMD_PMIC is not set CONFIG_CMD_REGULATOR=y # # Security commands # # CONFIG_CMD_AES is not set # CONFIG_CMD_BLOB is not set # CONFIG_CMD_HASH is not set # # Firmware commands # # # Filesystem commands # # CONFIG_CMD_BTRFS is not set CONFIG_CMD_EXT2=y CONFIG_CMD_EXT4=y CONFIG_CMD_EXT4_WRITE=y CONFIG_CMD_FAT=y CONFIG_CMD_FS_GENERIC=y # CONFIG_CMD_FS_UUID is not set # CONFIG_CMD_JFFS2 is not set # CONFIG_CMD_MTDPARTS is not set # CONFIG_CMD_REISER is not set # CONFIG_CMD_SCSI is not set # CONFIG_CMD_ZFS is not set # # Debug commands # # CONFIG_CMD_BEDBUG is not set # CONFIG_CMD_DIAG is not set # CONFIG_CMD_KGDB is not set # CONFIG_CMD_LOG is not set # CONFIG_CMD_TRACE is not set # CONFIG_CMD_UBI is not set # # Partition Types # CONFIG_PARTITIONS=y # CONFIG_MAC_PARTITION is not set # CONFIG_SPL_MAC_PARTITION is not set CONFIG_DOS_PARTITION=y CONFIG_SPL_DOS_PARTITION=y CONFIG_ISO_PARTITION=y CONFIG_SPL_ISO_PARTITION=y # CONFIG_AMIGA_PARTITION is not set # CONFIG_SPL_AMIGA_PARTITION is not set CONFIG_EFI_PARTITION=y CONFIG_EFI_PARTITION_ENTRIES_NUMBERS=128 CONFIG_EFI_PARTITION_ENTRIES_OFF=0 CONFIG_SPL_EFI_PARTITION=y CONFIG_PARTITION_UUIDS=y CONFIG_SPL_PARTITION_UUIDS=y # CONFIG_PARTITION_TYPE_GUID is not set CONFIG_SUPPORT_OF_CONTROL=y CONFIG_DTC=y # # Device Tree Control # CONFIG_OF_CONTROL=y # CONFIG_OF_BOARD_FIXUP is not set CONFIG_SPL_OF_CONTROL=y # CONFIG_OF_LIVE is not set CONFIG_OF_SEPARATE=y # CONFIG_OF_EMBED is not set # CONFIG_OF_BOARD is not set CONFIG_OF_LIST="am57xx-beagle-x15-revc" # CONFIG_MULTI_DTB_FIT is not set # CONFIG_SPL_MULTI_DTB_FIT is not set CONFIG_OF_SPL_REMOVE_PROPS="pinctrl-0 pinctrl-names clocks clock-names interrupt-parent" # CONFIG_SPL_OF_PLATDATA is not set CONFIG_MKIMAGE_DTC_PATH="dtc" # # Environment # # CONFIG_ENV_IS_NOWHERE is not set # CONFIG_ENV_IS_IN_EEPROM is not set # CONFIG_ENV_IS_IN_FAT is not set # CONFIG_ENV_IS_IN_FLASH is not set CONFIG_ENV_IS_IN_MMC=y # CONFIG_ENV_IS_IN_NAND is not set # CONFIG_ENV_IS_IN_NVRAM is not set # CONFIG_ENV_IS_IN_ONENAND is not set # CONFIG_ENV_IS_IN_REMOTE is not set # CONFIG_ENV_IS_IN_SPI_FLASH is not set # CONFIG_ENV_IS_IN_UBI is not set CONFIG_NET=y # CONFIG_NET_RANDOM_ETHADDR is not set # CONFIG_NETCONSOLE is not set CONFIG_NET_TFTP_VARS=y CONFIG_BOOTP_PXE_CLIENTARCH=0x15 CONFIG_BOOTP_VCI_STRING="U-Boot.armv7" # # Device Drivers # # # Generic Driver Options # CONFIG_DM=y CONFIG_SPL_DM=y CONFIG_DM_WARN=y # CONFIG_DM_DEBUG is not set CONFIG_DM_DEVICE_REMOVE=y CONFIG_DM_STDIO=y CONFIG_DM_SEQ_ALIAS=y # CONFIG_SPL_DM_SEQ_ALIAS is not set CONFIG_REGMAP=y # CONFIG_SPL_REGMAP is not set CONFIG_SYSCON=y # CONFIG_DEVRES is not set CONFIG_SIMPLE_BUS=y CONFIG_SPL_SIMPLE_BUS=y CONFIG_OF_TRANSLATE=y # CONFIG_SPL_OF_TRANSLATE is not set CONFIG_DM_DEV_READ_INLINE=y # CONFIG_ADC is not set # CONFIG_ADC_EXYNOS is not set # CONFIG_ADC_SANDBOX is not set # CONFIG_SARADC_ROCKCHIP is not set # CONFIG_SATA is not set # CONFIG_SCSI_AHCI is not set # # SATA/SCSI device support # # CONFIG_DWC_AHSATA is not set # CONFIG_FSL_SATA is not set # CONFIG_MVSATA_IDE is not set # CONFIG_SATA_MV is not set # CONFIG_SATA_SIL is not set # CONFIG_SATA_SIL3114 is not set # CONFIG_BLK is not set # CONFIG_IDE is not set # # Boot count support # # CONFIG_BOOTCOUNT is not set # # Clock # # CONFIG_CLK is not set # CONFIG_CPU is not set # # Hardware crypto devices # # CONFIG_FSL_CAAM is not set # CONFIG_SYS_FSL_SEC_BE is not set # CONFIG_SYS_FSL_SEC_LE is not set # # Demo for driver model # # CONFIG_DM_DEMO is not set # # DFU support # # # DMA Support # # CONFIG_DMA is not set # CONFIG_TI_EDMA3 is not set # # FPGA support # # CONFIG_FPGA_ALTERA is not set # CONFIG_FPGA_SOCFPGA is not set # CONFIG_FPGA_XILINX is not set # # GPIO Support # CONFIG_DM_GPIO=y # CONFIG_ALTERA_PIO is not set # CONFIG_DWAPB_GPIO is not set # CONFIG_AT91_GPIO is not set # CONFIG_ATMEL_PIO4 is not set # CONFIG_DA8XX_GPIO is not set # CONFIG_INTEL_BROADWELL_GPIO is not set # CONFIG_INTEL_ICH6_GPIO is not set # CONFIG_IMX_RGPIO2P is not set # CONFIG_HSDK_CREG_GPIO is not set # CONFIG_LPC32XX_GPIO is not set # CONFIG_MSM_GPIO is not set CONFIG_OMAP_GPIO=y # CONFIG_CMD_PCA953X is not set # CONFIG_PCF8575_GPIO is not set # CONFIG_ROCKCHIP_GPIO is not set # CONFIG_CMD_TCA642X is not set # CONFIG_TEGRA_GPIO is not set # CONFIG_TEGRA186_GPIO is not set # CONFIG_VYBRID_GPIO is not set # CONFIG_DM_74X164 is not set # CONFIG_DM_PCA953X is not set # CONFIG_MPC85XX_GPIO is not set # # I2C support # CONFIG_DM_I2C=y # CONFIG_DM_I2C_COMPAT is not set # CONFIG_I2C_SET_DEFAULT_BUS_NUM is not set # CONFIG_DM_I2C_GPIO is not set # CONFIG_SYS_I2C_FSL is not set # CONFIG_SYS_I2C_DW is not set # CONFIG_SYS_I2C_INTEL is not set # CONFIG_SYS_I2C_IMX_LPI2C is not set CONFIG_SYS_I2C_OMAP24XX=y # CONFIG_SYS_I2C_ROCKCHIP is not set # CONFIG_SYS_I2C_MVTWSI is not set CONFIG_SYS_I2C_BUS_MAX=5 # CONFIG_I2C_MUX is not set # CONFIG_DM_KEYBOARD is not set # CONFIG_CROS_EC_KEYB is not set # # LED Support # # CONFIG_LED is not set # CONFIG_SPL_LED is not set # CONFIG_LED_STATUS is not set # # Mailbox Controller Support # # CONFIG_DM_MAILBOX is not set # # Memory Controller drivers # # # Multifunction device drivers # CONFIG_MISC=y # CONFIG_ALTERA_SYSID is not set # CONFIG_ATSHA204A is not set # CONFIG_ROCKCHIP_EFUSE is not set # CONFIG_CROS_EC is not set # CONFIG_DS4510 is not set # CONFIG_FSL_SEC_MON is not set # CONFIG_MXC_OCOTP is not set # CONFIG_NUVOTON_NCT6102D is not set # CONFIG_PWRSEQ is not set # CONFIG_PCA9551_LED is not set # CONFIG_WINBOND_W83627 is not set # CONFIG_I2C_EEPROM is not set # CONFIG_SPL_I2C_EEPROM is not set # # MMC Host controller Support # CONFIG_MMC=y CONFIG_MMC_WRITE=y # CONFIG_MMC_BROKEN_CD is not set CONFIG_DM_MMC=y CONFIG_SPL_DM_MMC=y # CONFIG_ARM_PL180_MMCI is not set CONFIG_MMC_QUIRKS=y CONFIG_MMC_HW_PARTITIONING=y CONFIG_MMC_IO_VOLTAGE=y # CONFIG_SPL_MMC_IO_VOLTAGE is not set CONFIG_MMC_UHS_SUPPORT=y # CONFIG_MMC_HS400_SUPPORT is not set # CONFIG_SPL_MMC_HS400_SUPPORT is not set # CONFIG_MMC_HS200_SUPPORT is not set # CONFIG_SPL_MMC_HS200_SUPPORT is not set CONFIG_MMC_VERBOSE=y # CONFIG_SPL_MMC_TINY is not set # CONFIG_MMC_DW is not set # CONFIG_MMC_MXC is not set # CONFIG_MMC_MXS is not set # CONFIG_MMC_PCI is not set CONFIG_MMC_OMAP_HS=y # CONFIG_MMC_SDHCI is not set # CONFIG_FTSDC010 is not set # # MTD Support # # CONFIG_MTD is not set # CONFIG_MTD_NOR_FLASH is not set # CONFIG_NAND is not set # # SPI Flash Support # # CONFIG_SPI_FLASH is not set # # UBI support # # CONFIG_MTD_UBI is not set # CONFIG_BITBANGMII is not set # CONFIG_MV88E6352_SWITCH is not set CONFIG_PHYLIB=y # CONFIG_MV88E61XX_SWITCH is not set # CONFIG_PHYLIB_10G is not set # CONFIG_PHY_AQUANTIA is not set # CONFIG_PHY_ATHEROS is not set # CONFIG_PHY_BROADCOM is not set # CONFIG_PHY_CORTINA is not set # CONFIG_PHY_DAVICOM is not set # CONFIG_PHY_ET1011C is not set # CONFIG_PHY_LXT is not set # CONFIG_PHY_MARVELL is not set # CONFIG_PHY_MESON_GXL is not set CONFIG_PHY_MICREL=y CONFIG_PHY_MICREL_KSZ90X1=y # CONFIG_PHY_MICREL_KSZ8XXX is not set # CONFIG_PHY_MSCC is not set # CONFIG_PHY_NATSEMI is not set # CONFIG_PHY_REALTEK is not set # CONFIG_PHY_SMSC is not set # CONFIG_PHY_TERANETICS is not set # CONFIG_PHY_TI is not set # CONFIG_PHY_VITESSE is not set # CONFIG_PHY_XILINX is not set # CONFIG_PHY_FIXED is not set CONFIG_DM_ETH=y CONFIG_NETDEVICES=y CONFIG_PHY_GIGE=y # CONFIG_ALTERA_TSE is not set # CONFIG_BCM_SF2_ETH is not set # CONFIG_DWC_ETH_QOS is not set # CONFIG_E1000 is not set # CONFIG_ETH_DESIGNWARE is not set # CONFIG_ETHOC is not set # CONFIG_FTMAC100 is not set # CONFIG_MACB is not set # CONFIG_RGMII is not set # CONFIG_RTL8139 is not set # CONFIG_RTL8169 is not set # CONFIG_SMC911X is not set # CONFIG_SUN7I_GMAC is not set # CONFIG_SUN4I_EMAC is not set # CONFIG_SUN8I_EMAC is not set # CONFIG_PCI is not set # # PHY Subsystem # CONFIG_PHY=y # CONFIG_SPL_PHY is not set # CONFIG_NOP_PHY is not set CONFIG_PIPE3_PHY=y CONFIG_OMAP_USB2_PHY=y # CONFIG_AM654_MMC_PHY is not set # CONFIG_MVEBU_COMPHY_SUPPORT is not set # # Pin controllers # # CONFIG_PINCTRL is not set # CONFIG_SPL_PINCTRL is not set # # Power # # # Power Domain Support # # CONFIG_POWER_DOMAIN is not set CONFIG_DM_PMIC=y CONFIG_PMIC_CHILDREN=y CONFIG_SPL_PMIC_CHILDREN=y # CONFIG_PMIC_ACT8846 is not set # CONFIG_PMIC_AS3722 is not set # CONFIG_DM_PMIC_PFUZE100 is not set # CONFIG_DM_PMIC_MAX77686 is not set # CONFIG_DM_PMIC_MAX8998 is not set # CONFIG_PMIC_MAX8997 is not set # CONFIG_PMIC_PM8916 is not set # CONFIG_PMIC_RK8XX is not set # CONFIG_PMIC_S2MPS11 is not set # CONFIG_DM_PMIC_SANDBOX is not set # CONFIG_PMIC_S5M8767 is not set # CONFIG_PMIC_RN5T567 is not set # CONFIG_PMIC_TPS65090 is not set CONFIG_PMIC_PALMAS=y # CONFIG_PMIC_LP873X is not set # CONFIG_PMIC_LP87565 is not set # CONFIG_POWER_MC34VR500 is not set # CONFIG_DM_PMIC_TPS65910 is not set CONFIG_DM_REGULATOR=y # CONFIG_SPL_DM_REGULATOR is not set # CONFIG_REGULATOR_PWM is not set # CONFIG_DM_REGULATOR_FIXED is not set # CONFIG_DM_REGULATOR_GPIO is not set CONFIG_DM_REGULATOR_PALMAS=y CONFIG_DM_REGULATOR_PBIAS=y # CONFIG_DM_PWM is not set # CONFIG_PWM_SANDBOX is not set # CONFIG_RAM is not set # # Remote Processor drivers # # # Reset Controller Support # # CONFIG_DM_RESET is not set # # Real Time Clock # # CONFIG_DM_RTC is not set # CONFIG_RTC_S35392A is not set # CONFIG_SCSI is not set # # Serial drivers # CONFIG_BAUDRATE=115200 CONFIG_REQUIRE_SERIAL_CONSOLE=y CONFIG_SERIAL_PRESENT=y CONFIG_SPL_SERIAL_PRESENT=y CONFIG_DM_SERIAL=y # CONFIG_SERIAL_RX_BUFFER is not set CONFIG_SPL_DM_SERIAL=y # CONFIG_TPL_DM_SERIAL is not set # CONFIG_DEBUG_UART_SKIP_INIT is not set # CONFIG_ALTERA_JTAG_UART is not set # CONFIG_ALTERA_UART is not set # CONFIG_ATMEL_USART is not set # CONFIG_FSL_LPUART is not set # CONFIG_MVEBU_A3700_UART is not set # CONFIG_NULLDEV_SERIAL is not set CONFIG_SYS_NS16550=y # CONFIG_MSM_SERIAL is not set # CONFIG_PXA_SERIAL is not set # # Sound support # # CONFIG_SOUND is not set # # SOC (System On Chip) specific Drivers # # CONFIG_SOC_TI is not set # # SPI Support # # CONFIG_DM_SPI is not set # CONFIG_SOFT_SPI is not set # CONFIG_FSL_ESPI is not set # CONFIG_FSL_QSPI is not set # CONFIG_ATCSPI200_SPI is not set # CONFIG_TI_QSPI is not set # CONFIG_OMAP3_SPI is not set # # SPMI support # # CONFIG_SPMI is not set # # System reset device drivers # # CONFIG_SYSRESET is not set # CONFIG_SYSRESET_SYSCON is not set # CONFIG_SYSRESET_WATCHDOG is not set CONFIG_DM_THERMAL=y CONFIG_TI_DRA7_THERMAL=y # # Timer Support # # CONFIG_TIMER is not set # # TPM support # # CONFIG_USB is not set # # Graphics support # # CONFIG_DM_VIDEO is not set # CONFIG_SYS_WHITE_ON_BLACK is not set # CONFIG_NO_FB_CLEAR is not set # # TrueType Fonts # # CONFIG_VIDEO_VESA is not set # CONFIG_VIDEO_LCD_ANX9804 is not set # CONFIG_VIDEO_LCD_SSD2828 is not set # CONFIG_VIDEO_MVEBU is not set # CONFIG_I2C_EDID is not set # CONFIG_DISPLAY is not set # CONFIG_VIDEO_TEGRA20 is not set # CONFIG_VIDEO_BRIDGE is not set # CONFIG_VIDEO is not set # CONFIG_LCD is not set # CONFIG_VIDEO_SIMPLE is not set # CONFIG_VIDEO_DT_SIMPLEFB is not set # # Watchdog Timer Support # # CONFIG_BCM2835_WDT is not set # CONFIG_OMAP_WATCHDOG is not set # CONFIG_ULP_WATCHDOG is not set # CONFIG_WDT is not set # CONFIG_PHYS_TO_BUS is not set # # File systems # # CONFIG_FS_BTRFS is not set # CONFIG_FS_CBFS is not set CONFIG_FS_FAT=y CONFIG_FAT_WRITE=y CONFIG_FS_FAT_MAX_CLUSTSIZE=65536 # CONFIG_FS_JFFS2 is not set # CONFIG_FS_CRAMFS is not set # CONFIG_YAFFS2 is not set # # Library routines # # CONFIG_BCH is not set # CONFIG_CC_OPTIMIZE_LIBS_FOR_SPEED is not set # CONFIG_DYNAMIC_CRC_TABLE is not set CONFIG_HAVE_PRIVATE_LIBGCC=y CONFIG_USE_PRIVATE_LIBGCC=y CONFIG_SYS_HZ=1000 # CONFIG_USE_TINY_PRINTF is not set # CONFIG_PANIC_HANG is not set CONFIG_REGEX=y # CONFIG_LIB_RAND is not set # CONFIG_SPL_TINY_MEMSET is not set # CONFIG_TPL_TINY_MEMSET is not set # CONFIG_BITREVERSE is not set # CONFIG_CMD_DHRYSTONE is not set # # Security support # # CONFIG_AES is not set # CONFIG_RSA is not set # CONFIG_TPM is not set # # Hashing Support # CONFIG_SHA1=y CONFIG_SHA256=y # CONFIG_SHA_HW_ACCEL is not set CONFIG_MD5=y # # Compression Support # # CONFIG_LZ4 is not set # CONFIG_LZMA is not set # CONFIG_LZO is not set # CONFIG_SPL_LZO is not set # CONFIG_SPL_GZIP is not set # CONFIG_ERRNO_STR is not set CONFIG_OF_LIBFDT=y CONFIG_OF_LIBFDT_OVERLAY=y CONFIG_SPL_OF_LIBFDT=y # CONFIG_FDT_FIXUP_PARTITIONS is not set # # System tables # CONFIG_GENERATE_SMBIOS_TABLE=y CONFIG_SMBIOS_MANUFACTURER="ti" CONFIG_EFI_LOADER=y # CONFIG_UNIT_TEST is not set