readelf -l adas_parking_fun_app_mcu1_0_release_strip.xer5f Elf file type is EXEC (Executable file) Entry point 0x41010000 There are 16 program headers, starting at offset 767252 Program Headers: Type Offset VirtAddr PhysAddr FileSiz MemSiz Flg Align LOAD 0x000038 0x41010000 0x41010000 0x00040 0x00040 R 0x8 LOAD 0x000080 0x41010100 0x41010100 0x00548 0x00548 R E 0x10 LOAD 0x000600 0xa0400000 0xa0400000 0x00000 0x32042e RW 0x80 LOAD 0x000600 0xa0720430 0xa0720430 0x49b28 0x49b28 R 0x8 LOAD 0x04a128 0xa0769f58 0xa0769f58 0x00000 0x00004 RW 0x4 LOAD 0x04a130 0xa0769f60 0xa0769f60 0x40d20 0x40d20 R E 0x10 LOAD 0x08ae50 0xa07aac80 0xa07aac80 0x05fc0 0x05fc0 RW 0x4 LOAD 0x090e10 0xa07b0c40 0xa07b0c40 0x06b40 0x06b40 R E 0x4 LOAD 0x097950 0xa07b7780 0xa07b7780 0x00000 0x03eb0 RW 0x8 LOAD 0x097950 0xa07bb630 0xa07bb630 0x0000a 0x0000a R 0x4 LOAD 0x097980 0xa07bb680 0xa07bb680 0x01900 0x01900 R 0x80 LOAD 0x099280 0xa07bcf80 0xa07bcf80 0x00000 0x02cec RW 0x4 LOAD 0x099280 0xa07bfc6c 0xa07bfc6c 0x00770 0x00770 R 0x4 LOAD 0x099a00 0xa07c0400 0xa07c0400 0x00600 0x00600 R 0x80 LOAD 0x09a000 0xa07c0a00 0xa07c0a00 0x00000 0x001e8 RW 0x4 LOAD 0x09a000 0xa07c0be8 0xa07c0be8 0x20fe8 0x20fe8 R 0x8 Section to Segment mapping: Segment Sections... 00 .vecs .vecs 01 .init_text .text:xdc_runtime_Startup_reset__I .utilsCopyVecsToAtcm 02 .bss .data __llvm_prf_cnts 03 .const 04 .bss.devgroup.DMSC_INTERNAL 05 .text 06 McalNoInitSection 07 .const.devgroup.MAIN McalTextSection 08 .stack McalConstSection 09 .const.devgroup.DMSC_INTERNAL 10 SciClientBoardCfgSection 11 .bss.devgroup.MAIN McalInitSection UtilityNoInitSection 12 .const.devgroup.MCU_WAKEUP 13 McalUdmaSection McalTxDataSection McalRxDataSection 14 .bss.devgroup.MCU_WAKEUP