Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Initializing cgroup subsys cpuset [ 0.000000] Initializing cgroup subsys cpu [ 0.000000] Initializing cgroup subsys cpuacct [ 0.000000] Linux version 4.1.6-g52c4aa7 (dworx@dworx-System-Product-Name) (gcc version 4.9.3 20150413 (prerelease) (Linaro GCC 4.9-2015.05) ) #9 PREEMPT Tue Apr 17 11:27:46 PDT 2018 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine model: TI AM335x BeagleBone Black [ 0.000000] cma: Reserved 24 MiB at 0x9e800000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (sgx neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129920 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=PARTUUID=00000000-02 rw rootfstype=ext4 rootwait [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 485216K/524288K available (6339K kernel code, 258K rwdata, 2124K rodata, 260K init, 230K bss, 14496K reserved, 24576K cma-reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff000000 ( 488 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc084c0ac (8465 kB) [ 0.000000] .init : 0xc084d000 - 0xc088e000 ( 260 kB) [ 0.000000] .data : 0xc088e000 - 0xc08ceb68 ( 259 kB) [ 0.000000] .bss : 0xc08d1000 - 0xc090a8f8 ( 231 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Additional per-CPU info printed with stalls. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000014] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000030] clocksource timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.000040] OMAP clocksource: timer1 at 24000000 Hz [ 0.000200] Console: colour dummy device 80x30 [ 0.000222] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0' [ 0.000228] This ensures that you still see kernel messages. Please [ 0.000232] update your kernel commandline. [ 0.000248] Calibrating delay loop... 996.14 BogoMIPS (lpj=4980736) [ 0.089335] pid_max: default: 32768 minimum: 301 [ 0.089428] Security Framework initialized [ 0.089474] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.089484] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.090086] Initializing cgroup subsys blkio [ 0.090109] Initializing cgroup subsys memory [ 0.090145] Initializing cgroup subsys devices [ 0.090158] Initializing cgroup subsys freezer [ 0.090171] Initializing cgroup subsys perf_event [ 0.090194] CPU: Testing write buffer coherency: ok [ 0.090548] Setting up static identity map for 0x80008200 - 0x80008270 [ 0.091889] devtmpfs: initialized [ 0.099782] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.106945] omap_hwmod: tptc0 using broken dt data from edma [ 0.107038] omap_hwmod: tptc1 using broken dt data from edma [ 0.107115] omap_hwmod: tptc2 using broken dt data from edma [ 0.111361] omap_hwmod: debugss: _wait_target_disable failed [ 0.165702] clocksource jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.167662] pinctrl core: initialized pinctrl subsystem [ 0.168786] NET: Registered protocol family 16 [ 0.170823] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.199323] cpuidle: using governor ladder [ 0.229314] cpuidle: using governor menu [ 0.232351] OMAP GPIO hardware version 0.1 [ 0.233338] omap_gpio 481ac000.gpio: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/gpio2_pins_default, deferring probe [ 0.233573] omap_gpio 481ae000.gpio: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/gpio3_pins_default, deferring probe [ 0.238548] No ATAGs? [ 0.238577] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.276202] edma-dma-engine edma-dma-engine.0: TI EDMA DMA engine driver [ 0.278751] vgaarb: loaded [ 0.279210] SCSI subsystem initialized [ 0.279753] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0_pins, deferring probe [ 0.279802] omap_i2c 4802a000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/led_batt_i2c1_pins_default, deferring probe [ 0.279911] pps_core: LinuxPPS API ver. 1 registered [ 0.279918] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.279946] PTP clock support registered [ 0.280692] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.280870] Advanced Linux Sound Architecture Driver Initialized. [ 0.281641] Switched to clocksource timer1 [ 0.290404] NET: Registered protocol family 2 [ 0.291148] TCP established hash table entries: 4096 (order: 2, 16384 bytes) [ 0.291193] TCP bind hash table entries: 4096 (order: 2, 16384 bytes) [ 0.291232] TCP: Hash tables configured (established 4096 bind 4096) [ 0.291308] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.291325] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.291469] NET: Registered protocol family 1 [ 0.291885] RPC: Registered named UNIX socket transport module. [ 0.291898] RPC: Registered udp transport module. [ 0.291904] RPC: Registered tcp transport module. [ 0.291909] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.292685] CPU PMU: Failed to parse /pmu/interrupt-affinity[0] [ 0.292727] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.294344] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.294430] audit: initializing netlink subsys (disabled) [ 0.294492] audit: type=2000 audit(0.280:1): initialized [ 0.300724] VFS: Disk quotas dquot_6.6.0 [ 0.300908] VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.302903] NFS: Registering the id_resolver key type [ 0.302972] Key type id_resolver registered [ 0.302980] Key type id_legacy registered [ 0.303046] jffs2: version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc. [ 0.305233] NET: Registered protocol family 38 [ 0.305300] io scheduler noop registered [ 0.305313] io scheduler deadline registered [ 0.305367] io scheduler cfq registered (default) [ 0.306269] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.307861] wkup_m3_ipc 44e11324.wkup_m3_ipc: could not get rproc handle [ 0.308762] Serial: 8250/16550 driver, 10 ports, IRQ sharing enabled [ 0.312001] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 91, base_baud = 3000000) is a 8250 [ 0.989671] console [ttyS0] enabled [ 0.994026] 481a6000.serial: ttyS3 at MMIO 0x481a6000 (irq = 92, base_baud = 3000000) is a 8250 [ 1.003607] [drm] Initialized drm 1.1.0 20060810 [ 1.017177] brd: module loaded [ 1.024615] loop: module loaded [ 1.028549] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.036631] spidev spi1.0: buggy DT: spidev listed directly in DT [ 1.042890] ------------[ cut here ]------------ [ 1.047541] WARNING: CPU: 0 PID: 1 at drivers/spi/spidev.c:730 spidev_probe+0x178/0x1bc() [ 1.055770] Modules linked in: [ 1.058851] CPU: 0 PID: 1 Comm: swapper Not tainted 4.1.6-g52c4aa7 #9 [ 1.065328] Hardware name: Generic AM33XX (Flattened Device Tree) [ 1.071444] Backtrace: [ 1.073935] [] (dump_backtrace) from [] (show_stack+0x18/0x1c) [ 1.081534] r7:c07f1c14 r6:000002da r5:00000009 r4:00000000 [ 1.087258] [] (show_stack) from [] (dump_stack+0x20/0x28) [ 1.094528] [] (dump_stack) from [] (warn_slowpath_common+0x7c/0xb4) [ 1.102666] [] (warn_slowpath_common) from [] (warn_slowpath_null+0x24/0x2c) [ 1.111484] r8:00000000 r7:c08bf780 r6:00000000 r5:dda9ac00 r4:c08bf770 [ 1.118256] [] (warn_slowpath_null) from [] (spidev_probe+0x178/0x1bc) [ 1.126579] [] (spidev_probe) from [] (spi_drv_probe+0x58/0x7c) [ 1.134275] r8:00000000 r7:c08bf780 r6:00000000 r5:dda9ac00 r4:c08bf770 [ 1.141039] [] (spi_drv_probe) from [] (driver_probe_device+0x17c/0x2c0) [ 1.149521] r5:dda9ac00 r4:c0901d80 [ 1.153134] [] (driver_probe_device) from [] (__device_attach+0x48/0x4c) [ 1.161604] r9:00000000 r8:c0901d5c r7:00000000 r6:c0401964 r5:dda9ac00 r4:c08bf780 [ 1.169424] [] (__device_attach) from [] (bus_for_each_drv+0x6c/0xa0) [ 1.177643] r5:dda9ac00 r4:00000000 [ 1.181244] [] (bus_for_each_drv) from [] (device_attach+0x78/0x90) [ 1.189289] r6:dda9ac34 r5:dda9ac00 r4:dda9ac00 [ 1.193955] [] (device_attach) from [] (bus_probe_device+0x8c/0xb4) [ 1.201998] r7:00000000 r6:c08bf678 r5:dda9ac00 r4:dda9ac08 [ 1.207704] [] (bus_probe_device) from [] (device_add+0x3c4/0x570) [ 1.215662] r7:00000000 r6:dda9ac00 r5:dda6c800 r4:dda9ac08 [ 1.221367] [] (device_add) from [] (spi_add_device+0x94/0x138) [ 1.229063] r10:dd9de8bc r9:dd8e1010 r8:00000000 r7:dd8e1010 r6:dda6c800 r5:00000000 [ 1.236964] r4:dda9ac00 [ 1.239512] [] (spi_add_device) from [] (spi_register_master+0x438/0x6f4) [ 1.248080] r7:dda9ac00 r6:00000000 r5:de365dac r4:dda6c800 [ 1.253801] [] (spi_register_master) from [] (devm_spi_register_master+0x34/0x70) [ 1.263066] r10:dd9de8bc r9:dda6c968 r8:dda6ca20 r7:dd8e1010 r6:dda6c800 r5:dda94010 [ 1.270954] r4:00000000 [ 1.273516] [] (devm_spi_register_master) from [] (omap2_mcspi_probe+0x304/0x3b8) [ 1.282781] r7:dd8e1000 r6:00000088 r5:dda6c800 r4:00000000 [ 1.288493] [] (omap2_mcspi_probe) from [] (platform_drv_probe+0x4c/0xac) [ 1.297061] r10:00000000 r9:c0882158 r8:00000000 r7:fffffdfb r6:c08bf7d0 r5:dd8e1010 [ 1.304961] r4:c0901d80 [ 1.307510] [] (platform_drv_probe) from [] (driver_probe_device+0x17c/0x2c0) [ 1.316427] r7:c08bf7d0 r6:00000000 r5:dd8e1010 r4:c0901d80 [ 1.322145] [] (driver_probe_device) from [] (__driver_attach+0x94/0x98) [ 1.330614] r9:c0882158 r8:c08d1000 r7:00000000 r6:dd8e1044 r5:c08bf7d0 r4:dd8e1010 [ 1.338434] [] (__driver_attach) from [] (bus_for_each_dev+0x74/0xa8) [ 1.346653] r7:00000000 r6:c04019b0 r5:c08bf7d0 r4:00000000 [ 1.352371] [] (bus_for_each_dev) from [] (driver_attach+0x20/0x28) [ 1.360406] r6:c08b5510 r5:dda99880 r4:c08bf7d0 [ 1.365076] [] (driver_attach) from [] (bus_add_driver+0x148/0x1f4) [ 1.373127] [] (bus_add_driver) from [] (driver_register+0x80/0x100) [ 1.381248] r7:dda96bc0 r6:c08926a0 r5:c0873c30 r4:c08bf7d0 [ 1.386967] [] (driver_register) from [] (__platform_driver_register+0x50/0x64) [ 1.396058] r5:c0873c30 r4:c08926a0 [ 1.399666] [] (__platform_driver_register) from [] (omap2_mcspi_driver_init+0x18/0x20) [ 1.409463] [] (omap2_mcspi_driver_init) from [] (do_one_initcall+0x88/0x1e0) [ 1.418389] [] (do_one_initcall) from [] (kernel_init_freeable+0x178/0x240) [ 1.427131] r10:c084d5e8 r9:c0882158 r8:c08d1000 r7:c088dcb4 r6:c08d1000 r5:c0882150 [ 1.435031] r4:00000006 [ 1.437580] [] (kernel_init_freeable) from [] (kernel_init+0x10/0xf4) [ 1.445800] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c062d2f4 [ 1.453702] r4:00000000 [ 1.456251] [] (kernel_init) from [] (ret_from_fork+0x14/0x2c) [ 1.463860] r5:c062d2f4 r4:00000000 [ 1.467487] ---[ end trace a7bd6ba4e9271b32 ]--- [ 1.472617] spidev spi1.1: buggy DT: spidev listed directly in DT [ 1.478742] ------------[ cut here ]------------ [ 1.483420] WARNING: CPU: 0 PID: 1 at drivers/spi/spidev.c:730 spidev_probe+0x178/0x1bc() [ 1.491644] Modules linked in: [ 1.494718] CPU: 0 PID: 1 Comm: swapper Tainted: G W 4.1.6-g52c4aa7 #9 [ 1.502414] Hardware name: Generic AM33XX (Flattened Device Tree) [ 1.508529] Backtrace: [ 1.510997] [] (dump_backtrace) from [] (show_stack+0x18/0x1c) [ 1.518606] r7:c07f1c14 r6:000002da r5:00000009 r4:00000000 [ 1.524329] [] (show_stack) from [] (dump_stack+0x20/0x28) [ 1.531584] [] (dump_stack) from [] (warn_slowpath_common+0x7c/0xb4) [ 1.539723] [] (warn_slowpath_common) from [] (warn_slowpath_null+0x24/0x2c) [ 1.548553] r8:00000000 r7:c08bf780 r6:00000000 r5:dda52000 r4:c08bf770 [ 1.555325] [] (warn_slowpath_null) from [] (spidev_probe+0x178/0x1bc) [ 1.563640] [] (spidev_probe) from [] (spi_drv_probe+0x58/0x7c) [ 1.571325] r8:00000000 r7:c08bf780 r6:00000000 r5:dda52000 r4:c08bf770 [ 1.578096] [] (spi_drv_probe) from [] (driver_probe_device+0x17c/0x2c0) [ 1.586578] r5:dda52000 r4:c0901d80 [ 1.590181] [] (driver_probe_device) from [] (__device_attach+0x48/0x4c) [ 1.598661] r9:00000000 r8:c0901d5c r7:00000000 r6:c0401964 r5:dda52000 r4:c08bf780 [ 1.606480] [] (__device_attach) from [] (bus_for_each_drv+0x6c/0xa0) [ 1.614699] r5:dda52000 r4:00000000 [ 1.618300] [] (bus_for_each_drv) from [] (device_attach+0x78/0x90) [ 1.626344] r6:dda52034 r5:dda52000 r4:dda52000 [ 1.630999] [] (device_attach) from [] (bus_probe_device+0x8c/0xb4) [ 1.639044] r7:00000000 r6:c08bf678 r5:dda52000 r4:dda52008 [ 1.644761] [] (bus_probe_device) from [] (device_add+0x3c4/0x570) [ 1.652718] r7:00000000 r6:dda52000 r5:dda6c800 r4:dda52008 [ 1.658425] [] (device_add) from [] (spi_add_device+0x94/0x138) [ 1.666122] r10:dd9de8bc r9:dd8e1010 r8:00000000 r7:dd8e1010 r6:dda6c800 r5:00000000 [ 1.674021] r4:dda52000 [ 1.676569] [] (spi_add_device) from [] (spi_register_master+0x438/0x6f4) [ 1.685138] r7:dda52000 r6:00000000 r5:de365f94 r4:dda6c800 [ 1.690846] [] (spi_register_master) from [] (devm_spi_register_master+0x34/0x70) [ 1.700111] r10:dd9de8bc r9:dda6c968 r8:dda6ca20 r7:dd8e1010 r6:dda6c800 r5:dda94010 [ 1.708010] r4:00000000 [ 1.710560] [] (devm_spi_register_master) from [] (omap2_mcspi_probe+0x304/0x3b8) [ 1.719825] r7:dd8e1000 r6:00000088 r5:dda6c800 r4:00000000 [ 1.725546] [] (omap2_mcspi_probe) from [] (platform_drv_probe+0x4c/0xac) [ 1.734114] r10:00000000 r9:c0882158 r8:00000000 r7:fffffdfb r6:c08bf7d0 r5:dd8e1010 [ 1.742013] r4:c0901d80 [ 1.744563] [] (platform_drv_probe) from [] (driver_probe_device+0x17c/0x2c0) [ 1.753480] r7:c08bf7d0 r6:00000000 r5:dd8e1010 r4:c0901d80 [ 1.759186] [] (driver_probe_device) from [] (__driver_attach+0x94/0x98) [ 1.767667] r9:c0882158 r8:c08d1000 r7:00000000 r6:dd8e1044 r5:c08bf7d0 r4:dd8e1010 [ 1.775484] [] (__driver_attach) from [] (bus_for_each_dev+0x74/0xa8) [ 1.783703] r7:00000000 r6:c04019b0 r5:c08bf7d0 r4:00000000 [ 1.789410] [] (bus_for_each_dev) from [] (driver_attach+0x20/0x28) [ 1.797454] r6:c08b5510 r5:dda99880 r4:c08bf7d0 [ 1.802120] [] (driver_attach) from [] (bus_add_driver+0x148/0x1f4) [ 1.810158] [] (bus_add_driver) from [] (driver_register+0x80/0x100) [ 1.818291] r7:dda96bc0 r6:c08926a0 r5:c0873c30 r4:c08bf7d0 [ 1.824009] [] (driver_register) from [] (__platform_driver_register+0x50/0x64) [ 1.833100] r5:c0873c30 r4:c08926a0 [ 1.836706] [] (__platform_driver_register) from [] (omap2_mcspi_driver_init+0x18/0x20) [ 1.846502] [] (omap2_mcspi_driver_init) from [] (do_one_initcall+0x88/0x1e0) [ 1.855426] [] (do_one_initcall) from [] (kernel_init_freeable+0x178/0x240) [ 1.864168] r10:c084d5e8 r9:c0882158 r8:c08d1000 r7:c088dcb4 r6:c08d1000 r5:c0882150 [ 1.872066] r4:00000006 [ 1.874616] [] (kernel_init_freeable) from [] (kernel_init+0x10/0xf4) [ 1.882835] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c062d2f4 [ 1.890720] r4:00000000 [ 1.893279] [] (kernel_init) from [] (ret_from_fork+0x14/0x2c) [ 1.900876] r5:c062d2f4 r4:00000000 [ 1.904485] ---[ end trace a7bd6ba4e9271b33 ]--- [ 1.909945] spidev spi2.0: buggy DT: spidev listed directly in DT [ 1.916134] ------------[ cut here ]------------ [ 1.920777] WARNING: CPU: 0 PID: 1 at drivers/spi/spidev.c:730 spidev_probe+0x178/0x1bc() [ 1.928999] Modules linked in: [ 1.932085] CPU: 0 PID: 1 Comm: swapper Tainted: G W 4.1.6-g52c4aa7 #9 [ 1.939770] Hardware name: Generic AM33XX (Flattened Device Tree) [ 1.945896] Backtrace: [ 1.948367] [] (dump_backtrace) from [] (show_stack+0x18/0x1c) [ 1.955977] r7:c07f1c14 r6:000002da r5:00000009 r4:00000000 [ 1.961697] [] (show_stack) from [] (dump_stack+0x20/0x28) [ 1.968952] [] (dump_stack) from [] (warn_slowpath_common+0x7c/0xb4) [ 1.977090] [] (warn_slowpath_common) from [] (warn_slowpath_null+0x24/0x2c) [ 1.985921] r8:00000000 r7:c08bf780 r6:00000000 r5:dda52400 r4:c08bf770 [ 1.992692] [] (warn_slowpath_null) from [] (spidev_probe+0x178/0x1bc) [ 2.000999] [] (spidev_probe) from [] (spi_drv_probe+0x58/0x7c) [ 2.008703] r8:00000000 r7:c08bf780 r6:00000000 r5:dda52400 r4:c08bf770 [ 2.015477] [] (spi_drv_probe) from [] (driver_probe_device+0x17c/0x2c0) [ 2.023959] r5:dda52400 r4:c0901d80 [ 2.027562] [] (driver_probe_device) from [] (__device_attach+0x48/0x4c) [ 2.036042] r9:00000000 r8:c0901d5c r7:00000000 r6:c0401964 r5:dda52400 r4:c08bf780 [ 2.043861] [] (__device_attach) from [] (bus_for_each_drv+0x6c/0xa0) [ 2.052081] r5:dda52400 r4:00000000 [ 2.055682] [] (bus_for_each_drv) from [] (device_attach+0x78/0x90) [ 2.063728] r6:dda52434 r5:dda52400 r4:dda52400 [ 2.068383] [] (device_attach) from [] (bus_probe_device+0x8c/0xb4) [ 2.076429] r7:00000000 r6:c08bf678 r5:dda52400 r4:dda52408 [ 2.082146] [] (bus_probe_device) from [] (device_add+0x3c4/0x570) [ 2.090093] r7:00000000 r6:dda52400 r5:dda6cc00 r4:dda52408 [ 2.095811] [] (device_add) from [] (spi_add_device+0x94/0x138) [ 2.103507] r10:dd9de97c r9:dd8e1210 r8:00000000 r7:dd8e1210 r6:dda6cc00 r5:00000000 [ 2.111397] r4:dda52400 [ 2.113956] [] (spi_add_device) from [] (spi_register_master+0x438/0x6f4) [ 2.122524] r7:dda52400 r6:00000000 r5:de36645c r4:dda6cc00 [ 2.128231] [] (spi_register_master) from [] (devm_spi_register_master+0x34/0x70) [ 2.137496] r10:dd9de97c r9:dda6cd68 r8:dda6ce20 r7:dd8e1210 r6:dda6cc00 r5:dda94c90 [ 2.145396] r4:00000000 [ 2.147945] [] (devm_spi_register_master) from [] (omap2_mcspi_probe+0x304/0x3b8) [ 2.157211] r7:dd8e1200 r6:00000088 r5:dda6cc00 r4:00000000 [ 2.162930] [] (omap2_mcspi_probe) from [] (platform_drv_probe+0x4c/0xac) [ 2.171488] r10:00000000 r9:c0882158 r8:00000000 r7:fffffdfb r6:c08bf7d0 r5:dd8e1210 [ 2.179387] r4:c0901d80 [ 2.181948] [] (platform_drv_probe) from [] (driver_probe_device+0x17c/0x2c0) [ 2.190853] r7:c08bf7d0 r6:00000000 r5:dd8e1210 r4:c0901d80 [ 2.196571] [] (driver_probe_device) from [] (__driver_attach+0x94/0x98) [ 2.205052] r9:c0882158 r8:c08d1000 r7:00000000 r6:dd8e1244 r5:c08bf7d0 r4:dd8e1210 [ 2.212869] [] (__driver_attach) from [] (bus_for_each_dev+0x74/0xa8) [ 2.221077] r7:00000000 r6:c04019b0 r5:c08bf7d0 r4:00000000 [ 2.226795] [] (bus_for_each_dev) from [] (driver_attach+0x20/0x28) [ 2.234840] r6:c08b5510 r5:dda99880 r4:c08bf7d0 [ 2.239495] [] (driver_attach) from [] (bus_add_driver+0x148/0x1f4) [ 2.247546] [] (bus_add_driver) from [] (driver_register+0x80/0x100) [ 2.255678] r7:dda96bc0 r6:c08926a0 r5:c0873c30 r4:c08bf7d0 [ 2.261386] [] (driver_register) from [] (__platform_driver_register+0x50/0x64) [ 2.270477] r5:c0873c30 r4:c08926a0 [ 2.274096] [] (__platform_driver_register) from [] (omap2_mcspi_driver_init+0x18/0x20) [ 2.283893] [] (omap2_mcspi_driver_init) from [] (do_one_initcall+0x88/0x1e0) [ 2.292818] [] (do_one_initcall) from [] (kernel_init_freeable+0x178/0x240) [ 2.301549] r10:c084d5e8 r9:c0882158 r8:c08d1000 r7:c088dcb4 r6:c08d1000 r5:c0882150 [ 2.309451] r4:00000006 [ 2.312011] [] (kernel_init_freeable) from [] (kernel_init+0x10/0xf4) [ 2.320219] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c062d2f4 [ 2.328118] r4:00000000 [ 2.330667] [] (kernel_init) from [] (ret_from_fork+0x14/0x2c) [ 2.338275] r5:c062d2f4 r4:00000000 [ 2.341883] ---[ end trace a7bd6ba4e9271b34 ]--- [ 2.346914] spidev spi2.1: buggy DT: spidev listed directly in DT [ 2.353071] ------------[ cut here ]------------ [ 2.357712] WARNING: CPU: 0 PID: 1 at drivers/spi/spidev.c:730 spidev_probe+0x178/0x1bc() [ 2.365932] Modules linked in: [ 2.369006] CPU: 0 PID: 1 Comm: swapper Tainted: G W 4.1.6-g52c4aa7 #9 [ 2.376702] Hardware name: Generic AM33XX (Flattened Device Tree) [ 2.382828] Backtrace: [ 2.385297] [] (dump_backtrace) from [] (show_stack+0x18/0x1c) [ 2.392905] r7:c07f1c14 r6:000002da r5:00000009 r4:00000000 [ 2.398615] [] (show_stack) from [] (dump_stack+0x20/0x28) [ 2.405882] [] (dump_stack) from [] (warn_slowpath_common+0x7c/0xb4) [ 2.414020] [] (warn_slowpath_common) from [] (warn_slowpath_null+0x24/0x2c) [ 2.422849] r8:00000000 r7:c08bf780 r6:00000000 r5:dda52800 r4:c08bf770 [ 2.429609] [] (warn_slowpath_null) from [] (spidev_probe+0x178/0x1bc) [ 2.437926] [] (spidev_probe) from [] (spi_drv_probe+0x58/0x7c) [ 2.445622] r8:00000000 r7:c08bf780 r6:00000000 r5:dda52800 r4:c08bf770 [ 2.452395] [] (spi_drv_probe) from [] (driver_probe_device+0x17c/0x2c0) [ 2.460865] r5:dda52800 r4:c0901d80 [ 2.464479] [] (driver_probe_device) from [] (__device_attach+0x48/0x4c) [ 2.472960] r9:00000000 r8:c0901d5c r7:00000000 r6:c0401964 r5:dda52800 r4:c08bf780 [ 2.480769] [] (__device_attach) from [] (bus_for_each_drv+0x6c/0xa0) [ 2.488988] r5:dda52800 r4:00000000 [ 2.492600] [] (bus_for_each_drv) from [] (device_attach+0x78/0x90) [ 2.500634] r6:dda52834 r5:dda52800 r4:dda52800 [ 2.505299] [] (device_attach) from [] (bus_probe_device+0x8c/0xb4) [ 2.513343] r7:00000000 r6:c08bf678 r5:dda52800 r4:dda52808 [ 2.519050] [] (bus_probe_device) from [] (device_add+0x3c4/0x570) [ 2.527007] r7:00000000 r6:dda52800 r5:dda6cc00 r4:dda52808 [ 2.532724] [] (device_add) from [] (spi_add_device+0x94/0x138) [ 2.540409] r10:dd9de97c r9:dd8e1210 r8:00000000 r7:dd8e1210 r6:dda6cc00 r5:00000000 [ 2.548309] r4:dda52800 [ 2.550856] [] (spi_add_device) from [] (spi_register_master+0x438/0x6f4) [ 2.559424] r7:dda52800 r6:00000000 r5:de366644 r4:dda6cc00 [ 2.565143] [] (spi_register_master) from [] (devm_spi_register_master+0x34/0x70) [ 2.574409] r10:dd9de97c r9:dda6cd68 r8:dda6ce20 r7:dd8e1210 r6:dda6cc00 r5:dda94c90 [ 2.582308] r4:00000000 [ 2.584857] [] (devm_spi_register_master) from [] (omap2_mcspi_probe+0x304/0x3b8) [ 2.594124] r7:dd8e1200 r6:00000088 r5:dda6cc00 r4:00000000 [ 2.599834] [] (omap2_mcspi_probe) from [] (platform_drv_probe+0x4c/0xac) [ 2.608402] r10:00000000 r9:c0882158 r8:00000000 r7:fffffdfb r6:c08bf7d0 r5:dd8e1210 [ 2.616300] r4:c0901d80 [ 2.618849] [] (platform_drv_probe) from [] (driver_probe_device+0x17c/0x2c0) [ 2.627767] r7:c08bf7d0 r6:00000000 r5:dd8e1210 r4:c0901d80 [ 2.633486] [] (driver_probe_device) from [] (__driver_attach+0x94/0x98) [ 2.641968] r9:c0882158 r8:c08d1000 r7:00000000 r6:dd8e1244 r5:c08bf7d0 r4:dd8e1210 [ 2.649775] [] (__driver_attach) from [] (bus_for_each_dev+0x74/0xa8) [ 2.657994] r7:00000000 r6:c04019b0 r5:c08bf7d0 r4:00000000 [ 2.663714] [] (bus_for_each_dev) from [] (driver_attach+0x20/0x28) [ 2.671759] r6:c08b5510 r5:dda99880 r4:c08bf7d0 [ 2.676413] [] (driver_attach) from [] (bus_add_driver+0x148/0x1f4) [ 2.684465] [] (bus_add_driver) from [] (driver_register+0x80/0x100) [ 2.692598] r7:dda96bc0 r6:c08926a0 r5:c0873c30 r4:c08bf7d0 [ 2.698305] [] (driver_register) from [] (__platform_driver_register+0x50/0x64) [ 2.707396] r5:c0873c30 r4:c08926a0 [ 2.711002] [] (__platform_driver_register) from [] (omap2_mcspi_driver_init+0x18/0x20) [ 2.720799] [] (omap2_mcspi_driver_init) from [] (do_one_initcall+0x88/0x1e0) [ 2.729722] [] (do_one_initcall) from [] (kernel_init_freeable+0x178/0x240) [ 2.738464] r10:c084d5e8 r9:c0882158 r8:c08d1000 r7:c088dcb4 r6:c08d1000 r5:c0882150 [ 2.746365] r4:00000006 [ 2.748913] [] (kernel_init_freeable) from [] (kernel_init+0x10/0xf4) [ 2.757132] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c062d2f4 [ 2.765032] r4:00000000 [ 2.767580] [] (kernel_init) from [] (ret_from_fork+0x14/0x2c) [ 2.775189] r5:c062d2f4 r4:00000000 [ 2.778786] ---[ end trace a7bd6ba4e9271b35 ]--- [ 2.785840] 47401300.usb-phy supply vcc not found, using dummy regulator [ 2.824628] 47401b00.usb-phy supply vcc not found, using dummy regulator [ 2.859204] using random self ethernet address [ 2.863765] using random host ethernet address [ 2.868796] usb0: HOST MAC fa:62:7f:8e:d5:09 [ 2.873223] usb0: MAC c2:ac:4c:41:21:56 [ 2.877111] using random self ethernet address [ 2.881573] using random host ethernet address [ 2.886244] g_ether gadget: Ethernet Gadget, version: Memorial Day 2008 [ 2.892940] g_ether gadget: g_ether ready [ 2.897636] mousedev: PS/2 mouse device common for all mice [ 2.903316] i2c /dev entries driver [ 2.942092] ledtrig-cpu: registered to indicate activity on CPUs [ 2.948926] remoteproc0: wkup_m3 is available [ 2.953569] remoteproc0: Note: remoteproc is still under development and considered experimental. [ 2.962645] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 2.974215] remoteproc0: Direct firmware load for am335x-pm-firmware.elf failed with error -2 [ 2.987672] oprofile: using arm/armv7 [ 2.991430] remoteproc0: Falling back to user helper [ 2.997009] Initializing XFRM netlink socket [ 3.001386] NET: Registered protocol family 17 [ 3.006135] NET: Registered protocol family 15 [ 3.013796] Key type dns_resolver registered [ 3.018280] omap_voltage_late_init: Voltage driver support not added [ 3.025100] ThumbEE CPU extension supported. [ 3.029409] Registering SWP/SWPB emulation handler [ 3.049083] mmc0: MAN_BKOPS_EN bit is not set [ 3.058671] mmc0: new high speed MMC card at address 0001 [ 3.064952] mmcblk0: mmc0:0001 M32508 7.12 GiB [ 3.069850] mmcblk0boot0: mmc0:0001 M32508 partition 1 4.00 MiB [ 3.076047] mmcblk0boot1: mmc0:0001 M32508 partition 2 4.00 MiB [ 3.082923] tps65217 0-0024: TPS65217 ID 0xe version 1.2 [ 3.088296] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 3.094938] mmcblk0: p1 p2 [ 3.099794] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 400 kHz [ 3.107193] hctosys: unable to open rtc device (rtc0) [ 3.115477] ALSA device list: [ 3.118478] No soundcards found. [ 3.132430] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 3.140671] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 3.149784] devtmpfs: mounted [ 3.153366] Freeing unused kernel memory: 260K (c084d000 - c088e000) INIT: version 2.88 booting [ 3.289326] g_ether gadget: high-speed config #2: RNDIS Error opening /dev/fb0: No such file or directory Starting udev udev: Not using udev cache because of changes detected in the following files: udev: /proc/version /proc/cmdline /proc/devices udev: lib/udev/rules.d/* etc/udev/rules.d/* udev: The udev cache will be regenerated. To identify the detected changes, udev: compare the cached sysconf at /etc/udev/cache.data udev: against the current sysconf at /dev/shm/udev.cache [ 3.710051] udevd[87]: starting version 182 [ 3.935839] cpu cpu0: of_pm_voltdm_notifier_register: Fail calculating voltage latency[950000<->1325000]:-22 [ 4.036870] cpu cpu0: of_pm_voltdm_notifier_register: Fail calculating voltage latency[950000<->1325000]:-22 [ 4.066357] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 4.149047] Error: Driver 'am335x-usb-childs' is already registered, aborting... [ 4.172790] omap_rtc 44e3e000.rtc: already running [ 4.201946] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0 [ 4.461264] usbcore: registered new interface driver usbfs [ 4.536224] usbcore: registered new interface driver hub [ 4.576622] usbcore: registered new device driver usb [ 4.619350] udc_core: exports duplicate symbol usb_add_gadget_udc (owned by kernel) [ 4.683293] udc_core: exports duplicate symbol usb_add_gadget_udc (owned by kernel) [ 4.764904] udc_core: exports duplicate symbol usb_add_gadget_udc (owned by kernel) [ 4.883264] udc_core: exports duplicate symbol usb_add_gadget_udc (owned by kernel) [ 4.952435] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 5.119342] PM: bootloader does not support rtc-only! [ 5.199680] Error: Driver 'asoc-simple-card' is already registered, aborting... [ 5.252150] remoteproc0: powering up wkup_m3 [ 5.257707] remoteproc0: Booting fw image am335x-pm-firmware.elf, size 219803 [ 5.368515] remoteproc0: remote processor wkup_m3 is now up [ 5.368541] wkup_m3_ipc 44e11324.wkup_m3_ipc: CM3 Firmware Version = 0x191 [ 5.420715] Error: Driver 'asoc-simple-card' is already registered, aborting... [ 6.305830] random: nonblocking pool is initialized [ 7.516441] cryptodev: driver 1.6 loaded. [ 7.557286] EXT4-fs (mmcblk0p2): re-mounted. Opts: data=ordered bootlogd: cannot allocate pseudo tty: No such file or directory Starting random number generator daemon. Populating dev cache INIT: Entering runlevel: 5 [ 8.661013] HAVER_BOARD_GPIO: Initializing the HAVER_BOARD_GPIO LKM [ 8.667528] HAVER_BOARD_GPIO: Initializing GPIO_0_16 for BT830 RST line [ 9.691820] HAVER_BOARD_GPIO: Initializing GPIO_3_17 for LED Driver [ 9.703105] HAVER_BOARD_GPIO: Initializing GPIO_2_22 for Power Off Button . Configuring network interfaces... done. Starting system message bus: dbus. UIM SYSFS Node Not Found Starting Dropbear SSH server: [ 12.519869] NET: Registered protocol family 10 dropbear. Starting rpcbind daemon...done. starting statd: done Starting syslogd/klogd: done Starting Haver board startup scriptSetting governor to userspace and frequency to 300000 Starting Haver app . *************************************************************** *************************************************************** NOTICE: This file system contains the following GPLv3 packages: autoconf binutils cpp-symlinks cpp g++-symlinks g++ gcc-symlinks gcc gdbserver gstreamer1.0-libav libgmp10 libmpc3 libmpfr4 make If you do not wish to distribute GPLv3 components please remove the above packages prior to distribution. This can be done using the opkg remove command. i.e.: opkg remove Where is the name printed in the list above NOTE: If the package is a dependency of another package you will be notified of the dependent packages. You should use the --force-removal-of-dependent-packages option to also remove the dependent packages as well *************************************************************** *************************************************************** _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org am335x-evm /dev/ttyO0 Arago 2015.09 am335x-evm /dev/ttyO0 am335x-evm login: