[ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.14.79-gbde58ab01e (root@dev-vbox) (gcc version 7.2.1 20171011 (Linaro GCC 7.2-2017.11)) #10 PREEMPT Wed May 15 15:43:34 EDT 2019 [ 0.000000] CPU: ARMv7 Processor [412fc09a] revision 10 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt: Machine model: TI AM437x Industrial Development Kit [ 0.000000] Memory policy: Data cache writeback [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 48 MiB at 0xbd000000 [ 0.000000] On node 0 totalpages: 262144 [ 0.000000] free_area_init_node: node 0, pgdat c0d4fb10, node_mem_map ef6f9000 [ 0.000000] Normal zone: 1728 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 196608 pages, LIFO batch:31 [ 0.000000] HighMem zone: 65536 pages, LIFO batch:15 [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM437x ES1.2 (sgx neon) [ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 260416 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=PARTUUID=ad09261c-02 rw rootfstype=ext4 rootwait [ 0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes) [ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) [ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Memory: 976260K/1048576K available (8192K kernel code, 328K rwdata, 2496K rodata, 1024K init, 268K bss, 23164K reserved, 49152K cma-reserved, 212992K highmem) [ 0.000000] Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xf0800000 - 0xff800000 ( 240 MB) lowmem : 0xc0000000 - 0xf0000000 ( 768 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .text : 0xc0008000 - 0xc0900000 (9184 kB) .init : 0xc0c00000 - 0xc0d00000 (1024 kB) .data : 0xc0d00000 - 0xc0d52348 ( 329 kB) .bss : 0xc0d52348 - 0xc0d9559c ( 269 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Tasks RCU enabled. [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] L2C: platform modifies aux control register: 0x0e030000 -> 0x3e430000 [ 0.000000] L2C: DT/platform modifies aux control register: 0x0e030000 -> 0x3e430000 [ 0.000000] L2C-310 enabling early BRESP for Cortex-A9 [ 0.000000] OMAP L2C310: ROM does not support power control setting [ 0.000000] L2C-310 dynamic clock gating disabled, standby mode disabled [ 0.000000] L2C-310 cache controller enabled, 16 ways, 256 kB [ 0.000000] L2C-310: CACHE_ID 0x410000c9, AUX_CTRL 0x4e430000 [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000011] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000030] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.000039] OMAP clocksource: timer1 at 24000000 Hz [ 0.000417] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns [ 0.000426] OMAP clocksource: 32k_counter at 32768 Hz [ 0.000785] Console: colour dummy device 80x30 [ 0.000812] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0' [ 0.000817] This ensures that you still see kernel messages. Please [ 0.000821] update your kernel commandline. [ 0.000844] Calibrating delay loop... 1987.37 BogoMIPS (lpj=9936896) [ 0.060184] pid_max: default: 32768 minimum: 301 [ 0.060340] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.060363] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.061045] CPU: Testing write buffer coherency: ok [ 0.061102] CPU0: Spectre v2: using BPIALL workaround [ 0.061783] Setting up static identity map for 0x80100000 - 0x80100060 [ 0.061925] Hierarchical SRCU implementation. [ 0.062246] EFI services will not be available. [ 0.063167] devtmpfs: initialized [ 0.070864] random: get_random_u32 called from bucket_table_alloc+0x8c/0x1ac with crng_init=0 [ 0.071237] VFP support v0.3: implementor 41 architecture 3 part 30 variant 9 rev 4 [ 0.071513] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.071534] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.074790] pinctrl core: initialized pinctrl subsystem [ 0.075450] DMI not present or invalid. [ 0.075818] NET: Registered protocol family 16 [ 0.077388] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.093447] omap_hwmod: vpfe0: no dt node [ 0.093465] ------------[ cut here ]------------ [ 0.093489] WARNING: CPU: 0 PID: 1 at arch/arm/mach-omap2/omap_hwmod.c:2494 _init.constprop.20+0x1e0/0x4a4 [ 0.093497] omap_hwmod: vpfe0: doesn't have mpu register target base [ 0.093503] Modules linked in: [ 0.093518] CPU: 0 PID: 1 Comm: swapper Not tainted 4.14.79-gbde58ab01e #10 [ 0.093525] Hardware name: Generic AM43 (Flattened Device Tree) [ 0.093530] Backtrace: [ 0.093561] [] (dump_backtrace) from [] (show_stack+0x18/0x1c) [ 0.093570] r7:00000009 r6:00000000 r5:c0a9f5a0 r4:ef057e20 [ 0.093594] [] (show_stack) from [] (dump_stack+0x24/0x28) [ 0.093608] [] (dump_stack) from [] (__warn+0xe8/0x100) [ 0.093617] [] (__warn) from [] (warn_slowpath_fmt+0x40/0x48) [ 0.093626] r9:000000d2 r8:c0c3c820 r7:00000000 r6:c0d09d44 r5:00000000 r4:c0a9f854 [ 0.093635] [] (warn_slowpath_fmt) from [] (_init.constprop.20+0x1e0/0x4a4) [ 0.093641] r3:c0aa0eb4 r2:c0a9f854 [ 0.093646] r4:c0d09d00 [ 0.093655] [] (_init.constprop.20) from [] (__omap_hwmod_setup_all+0x48/0x108) [ 0.093664] r10:c0d52380 r9:000000d2 r8:c0c3c820 r7:c0d52380 r6:c0c0b6bc r5:c0d085dc [ 0.093669] r4:c0d09d00 [ 0.093679] [] (__omap_hwmod_setup_all) from [] (do_one_initcall+0x4c/0x170) [ 0.093685] r5:00000000 r4:ffffe000 [ 0.093698] [] (do_one_initcall) from [] (kernel_init_freeable+0x148/0x1e4) [ 0.093705] r8:c0c3c820 r7:c0d52380 r6:00000003 r5:c0c4de2c r4:c0b6e9b8 [ 0.093718] [] (kernel_init_freeable) from [] (kernel_init+0x10/0x114) [ 0.093727] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c084b908 [ 0.093731] r4:00000000 [ 0.093741] [] (kernel_init) from [] (ret_from_fork+0x14/0x2c) [ 0.093747] r5:c084b908 r4:00000000 [ 0.093759] ---[ end trace 640f17f077a60c50 ]--- [ 0.094074] omap_hwmod: vpfe1: no dt node [ 0.094080] ------------[ cut here ]------------ [ 0.094091] WARNING: CPU: 0 PID: 1 at arch/arm/mach-omap2/omap_hwmod.c:2494 _init.constprop.20+0x1e0/0x4a4 [ 0.094096] omap_hwmod: vpfe1: doesn't have mpu register target base [ 0.094100] Modules linked in: [ 0.094111] CPU: 0 PID: 1 Comm: swapper Tainted: G W 4.14.79-gbde58ab01e #10 [ 0.094116] Hardware name: Generic AM43 (Flattened Device Tree) [ 0.094120] Backtrace: [ 0.094134] [] (dump_backtrace) from [] (show_stack+0x18/0x1c) [ 0.094142] r7:00000009 r6:00000000 r5:c0a9f5a0 r4:ef057e20 [ 0.094153] [] (show_stack) from [] (dump_stack+0x24/0x28) [ 0.094163] [] (dump_stack) from [] (__warn+0xe8/0x100) [ 0.094171] [] (__warn) from [] (warn_slowpath_fmt+0x40/0x48) [ 0.094179] r9:000000d2 r8:c0c3c820 r7:00000000 r6:c0d09cc8 r5:00000000 r4:c0a9f854 [ 0.094188] [] (warn_slowpath_fmt) from [] (_init.constprop.20+0x1e0/0x4a4) [ 0.094194] r3:c0aa0eac r2:c0a9f854 [ 0.094198] r4:c0d09c84 [ 0.094206] [] (_init.constprop.20) from [] (__omap_hwmod_setup_all+0x48/0x108) [ 0.094215] r10:c0d52380 r9:000000d2 r8:c0c3c820 r7:c0d52380 r6:c0c0b6bc r5:c0d085dc [ 0.094220] r4:c0d09c84 [ 0.094229] [] (__omap_hwmod_setup_all) from [] (do_one_initcall+0x4c/0x170) [ 0.094234] r5:00000000 r4:ffffe000 [ 0.094244] [] (do_one_initcall) from [] (kernel_init_freeable+0x148/0x1e4) [ 0.094251] r8:c0c3c820 r7:c0d52380 r6:00000003 r5:c0c4de2c r4:c0b6e9b8 [ 0.094260] [] (kernel_init_freeable) from [] (kernel_init+0x10/0x114) [ 0.094268] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c084b908 [ 0.094273] r4:00000000 [ 0.094282] [] (kernel_init) from [] (ret_from_fork+0x14/0x2c) [ 0.094287] r5:c084b908 r4:00000000 [ 0.094292] ---[ end trace 640f17f077a60c51 ]--- [ 0.147742] cpuidle: using governor ladder [ 0.147774] cpuidle: using governor menu [ 0.149399] omap_l3_noc 44000000.ocp: L3 debug error: target 8 mod:0 (unclearable) [ 0.149470] omap_l3_noc 44000000.ocp: L3 application error: target 8 mod:0 (unclearable) [ 0.153286] gpio gpiochip0: (gpio): added GPIO chardev (254:0) [ 0.153297] gpiochip_setup_dev: registered GPIOs 0 to 31 on device: gpiochip0 (gpio) [ 0.153345] OMAP GPIO hardware version 0.1 [ 0.154039] gpio gpiochip1: (gpio): added GPIO chardev (254:1) [ 0.154048] gpiochip_setup_dev: registered GPIOs 32 to 63 on device: gpiochip1 (gpio) [ 0.154733] gpio gpiochip2: (gpio): added GPIO chardev (254:2) [ 0.154740] gpiochip_setup_dev: registered GPIOs 64 to 95 on device: gpiochip2 (gpio) [ 0.155369] gpio gpiochip3: (gpio): added GPIO chardev (254:3) [ 0.155377] gpiochip_setup_dev: registered GPIOs 96 to 127 on device: gpiochip3 (gpio) [ 0.155994] gpio gpiochip4: (gpio): added GPIO chardev (254:4) [ 0.156003] gpiochip_setup_dev: registered GPIOs 128 to 159 on device: gpiochip4 (gpio) [ 0.161953] No ATAGs? [ 0.161977] hw-breakpoint: found 5 (+1 reserved) breakpoint and 1 watchpoint registers. [ 0.161992] hw-breakpoint: maximum watchpoint size is 4 bytes. [ 0.173624] edma 49000000.edma: TI EDMA DMA engine driver [ 0.174195] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixed-regulator-v24_0d[0]' [ 0.174446] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixed-regulator-v3_3d[0]' [ 0.174555] V3_3D: supplied by V24_0D [ 0.174823] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixed-regulator-vdd_corereg[0]' [ 0.174886] VDD_COREREG: supplied by V24_0D [ 0.175111] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixed-regulator-vdd_core[0]' [ 0.175160] VDD_CORE: supplied by VDD_COREREG [ 0.175365] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixed-regulator-v1_8dreg[0]' [ 0.175408] V1_8DREG: supplied by V24_0D [ 0.175622] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixed-regulator-v1_8d[0]' [ 0.175680] V1_8D: supplied by V1_8DREG [ 0.175900] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixed-regulator-v1_5dreg[0]' [ 0.175945] V1_5DREG: supplied by V24_0D [ 0.176159] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixed-regulator-v1_5d[0]' [ 0.176203] V1_5D: supplied by V1_5DREG [ 0.178652] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp@44000000/l4_wkup@44c00000/scm@210000/pinmux@800/i2c0_pins_default, deferring probe [ 0.178710] omap_i2c 4819c000.i2c: could not find pctldev for node /ocp@44000000/l4_wkup@44c00000/scm@210000/pinmux@800/i2c2_pins_default, deferring probe [ 0.178816] media: Linux media interface: v0.10 [ 0.178849] Linux video capture interface: v2.00 [ 0.178963] pps_core: LinuxPPS API ver. 1 registered [ 0.178971] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.178989] PTP clock support registered [ 0.179018] EDAC MC: Ver: 3.0.0 [ 0.179464] dmi: Firmware registration failed. [ 0.179805] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.180304] Advanced Linux Sound Architecture Driver Initialized. [ 0.181321] clocksource: Switched to clocksource timer1 [ 0.188206] NET: Registered protocol family 2 [ 0.188814] TCP established hash table entries: 8192 (order: 3, 32768 bytes) [ 0.188880] TCP bind hash table entries: 8192 (order: 3, 32768 bytes) [ 0.188954] TCP: Hash tables configured (established 8192 bind 8192) [ 0.189119] UDP hash table entries: 512 (order: 1, 8192 bytes) [ 0.189141] UDP-Lite hash table entries: 512 (order: 1, 8192 bytes) [ 0.189295] NET: Registered protocol family 1 [ 0.189690] RPC: Registered named UNIX socket transport module. [ 0.189700] RPC: Registered udp transport module. [ 0.189706] RPC: Registered tcp transport module. [ 0.189711] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.189723] PCI: CLS 0 bytes, default 64 [ 0.191884] workingset: timestamp_bits=14 max_order=18 bucket_order=4 [ 0.195218] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.195949] NFS: Registering the id_resolver key type [ 0.195985] Key type id_resolver registered [ 0.195992] Key type id_legacy registered [ 0.196029] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.197941] bounce: pool size: 64 pages [ 0.198021] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 245) [ 0.198033] io scheduler noop registered [ 0.198038] io scheduler deadline registered [ 0.198230] io scheduler cfq registered (default) [ 0.198239] io scheduler mq-deadline registered [ 0.198245] io scheduler kyber registered [ 0.199755] pinctrl-single 44e10800.pinmux: 199 pins at pa f9e10800 size 796 [ 0.242766] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 0.244886] omap8250 44e09000.serial: No clock speed specified: using default: 48000000 [ 0.245518] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 30, base_baud = 3000000) is a 8250 [ 1.340138] console [ttyS0] enabled [ 1.345361] omap_rng 48310000.rng: Random Number Generator ver. 20 [ 1.364503] brd: module loaded [ 1.375720] loop: module loaded [ 1.380363] pinctrl-single 44e10800.pinmux: mux offset out of range: 0xfffff9dc (0x31c) [ 1.388550] pinctrl-single 44e10800.pinmux: could not add functions for spi2_pins_default 4294965724x [ 1.398490] pinctrl-single 44e10800.pinmux: mux offset out of range: 0xfffffa50 (0x31c) [ 1.406609] pinctrl-single 44e10800.pinmux: could not add functions for spi4_pins_default 4294965840x [ 1.416619] pinctrl-single 44e10800.pinmux: mux offset out of range: 0xfffffa10 (0x31c) [ 1.424730] pinctrl-single 44e10800.pinmux: could not add functions for qspi_pins_default 4294965776x [ 1.435375] mdio_bus fixed-0: GPIO lookup for consumer reset [ 1.435385] mdio_bus fixed-0: using lookup tables for GPIO lookup [ 1.435391] mdio_bus fixed-0: lookup for GPIO reset failed [ 1.435409] libphy: Fixed MDIO Bus: probed [ 1.454524] mdio_bus 4a101000.mdio: GPIO lookup for consumer reset [ 1.454534] mdio_bus 4a101000.mdio: using lookup tables for GPIO lookup [ 1.454540] mdio_bus 4a101000.mdio: lookup for GPIO reset failed [ 1.511383] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6, bus freq 1000000 [ 1.519084] davinci_mdio 4a101000.mdio: detected phy mask fffffffe [ 1.526407] libphy: 4a101000.mdio: probed [ 1.530449] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver Micrel KSZ9031 Gigabit PHY [ 1.541059] cpsw 4a100000.ethernet: Detected MACID = a8:1b:6a:5c:b5:b2 [ 1.547809] cpsw 4a100000.ethernet: initialized cpsw ale version 1.4 [ 1.554274] cpsw 4a100000.ethernet: ALE Table size 1024 [ 1.559565] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies) [ 1.567977] i2c /dev entries driver [ 1.572013] IR NEC protocol handler initialized [ 1.576566] IR RC5(x/sz) protocol handler initialized [ 1.581669] IR RC6 protocol handler initialized [ 1.586216] IR JVC protocol handler initialized [ 1.590763] IR Sony protocol handler initialized [ 1.595408] IR SANYO protocol handler initialized [ 1.600128] IR Sharp protocol handler initialized [ 1.604859] IR MCE Keyboard/mouse protocol handler initialized [ 1.610714] IR XMP protocol handler initialized [ 1.616765] cpuidle: enable-method property 'ti,am4372' found operations [ 1.623916] sdhci: Secure Digital Host Controller Interface driver [ 1.630123] sdhci: Copyright(c) Pierre Ossman [ 1.635174] omap_hsmmc 48060000.mmc: GPIO lookup for consumer cd [ 1.635182] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup [ 1.635229] of_get_named_gpiod_flags: parsed 'cd-gpios' property of node '/ocp@44000000/mmc@48060000[0]' - status (0) [ 1.635284] omap_hsmmc 48060000.mmc: Got CD GPIO [ 1.639929] omap_hsmmc 48060000.mmc: GPIO lookup for consumer wp [ 1.639934] omap_hsmmc 48060000.mmc: using device tree for GPIO lookup [ 1.639943] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp@44000000/mmc@48060000[0]' [ 1.639950] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp@44000000/mmc@48060000[0]' [ 1.639956] omap_hsmmc 48060000.mmc: using lookup tables for GPIO lookup [ 1.639963] omap_hsmmc 48060000.mmc: lookup for GPIO wp failed [ 1.691899] sdhci-pltfm: SDHCI platform and OF driver helper [ 1.701527] ledtrig-cpu: registered to indicate activity on CPUs [ 1.710302] NET: Registered protocol family 10 [ 1.718946] Segment Routing with IPv6 [ 1.722985] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 1.729598] NET: Registered protocol family 17 [ 1.734421] Key type dns_resolver registered [ 1.738910] omap_voltage_late_init: Voltage driver support not added [ 1.752874] of_get_named_gpiod_flags: can't parse 'vsel0-gpio' property of node '/ocp@44000000/i2c@44e0b000/tps62362@60[0]' [ 1.752887] of_get_named_gpiod_flags: can't parse 'vsel1-gpio' property of node '/ocp@44000000/i2c@44e0b000/tps62362@60[0]' [ 1.782126] omap_i2c 44e0b000.i2c: bus 0 rev0.12 at 400 kHz [ 1.789091] omap_i2c 4819c000.i2c: bus 2 rev0.12 at 100 kHz [ 1.795848] cpu cpu0: _opp_add_static_v2: opp-hz not found [ 1.801462] cpu cpu0: _of_add_opp_table_v2: Failed to add OPP, -22 [ 1.808883] of_get_named_gpiod_flags: parsed 'gpios' property of node '/gpio_keys/switch0[0]' - status (0) [ 1.809227] input: gpio_keys as /devices/platform/gpio_keys/input/input0 [ 1.816520] hctosys: unable to open rtc device (rtc0) [ 1.822372] ALSA device list: [ 1.825393] No soundcards found. [ 1.829646] Waiting for root device PARTUUID=ad09261c-02... [ 1.840499] mmc0: host does not support reading read-only switch, assuming write-enable [ 1.851556] mmc0: new high speed SDHC card at address aaaa [ 1.857543] mmcblk0: mmc0:aaaa SC16G 14.8 GiB [ 1.869195] mmcblk0: p1 p2 p3 p4 < p5 p6 p7 > [ 2.040647] random: fast init done [ 2.159913] EXT4-fs (mmcblk0p2): recovery complete [ 2.168096] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 2.176311] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 2.187480] devtmpfs: mounted [ 2.192290] Freeing unused kernel memory: 1024K [ 2.509066] systemd[1]: System time before build time, advancing clock. [ 2.556082] systemd[1]: systemd 234 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN2 -IDN default-hierarchy=hybrid) [ 2.577634] systemd[1]: Detected architecture arm. [ 2.625217] systemd[1]: Set hostname to . [ 3.134619] random: systemd: uninitialized urandom read (16 bytes read) [ 3.141651] systemd[1]: Listening on udev Kernel Socket. [ 3.171612] random: systemd: uninitialized urandom read (16 bytes read) [ 3.178595] systemd[1]: Listening on Syslog Socket. [ 3.211564] random: systemd: uninitialized urandom read (16 bytes read) [ 3.218478] systemd[1]: Listening on Journal Socket (/dev/log). [ 3.251831] systemd[1]: Listening on /dev/initctl Compatibility Named Pipe. [ 3.292013] systemd[1]: Listening on Network Service Netlink Socket. [ 3.342043] systemd[1]: Listening on Process Core Dump Socket. [ 3.371989] systemd[1]: Started Forward Password Requests to Wall Directory Watch. [ 3.908857] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 4.005044] cryptodev: loading out-of-tree module taints kernel. [ 4.031871] cryptodev: driver 1.9 loaded. [ 4.061138] ACE::eeprom_i2c interface device id: 260 created [ 4.080221] ACE::eeprom_i2c DAU-Version DAU_v2.0.0 [ 4.098023] spi spi2.0: not using DMA for McSPI (-19) [ 4.103727] spi spi2.0: not using DMA for McSPI (-19) [ 4.108812] ACE eth_spi eth_spi interface device id: 261 created [ 4.118336] ACE eth_spi ACE-Version eth_spi ACE_v1.0.1 [ 4.132302] ACE::fpga_spi FPGA interrupt request result is: -22 not mapped to IRQ: -22 [ 4.140517] ACE::fpga_spi fpga_spi interface device id: 262 created SPI0::CS0 [ 4.148354] ACE::fpga_spi ACE-Version fpga_spi ACE_v1.0.1 [ 4.165030] spi spi2.1: not using DMA for McSPI (-19) [ 4.170296] spi spi2.1: not using DMA for McSPI (-19) [ 4.177529] ACE::gpio_ext gpio_ext : 263 Port Configuration [ 4.187279] ACE::gpio_ext | Port | pMaster | Val | Dir | Pull | Off | CfgMask | ValMask | CfgNum | DataNum [ 4.200933] ACE::gpio_ext | 00 | 0xeea7d000 | 0 | 2 | 3 | 0 | 0x03 | 0x01 | 0x0900 | 0x4400 [ 4.217732] ACE::gpio_ext | 01 | 0xeea7d000 | 0 | 2 | 3 | 2 | 0x0C | 0x02 | 0x0900 | 0x4400 [ 4.230732] ACE::gpio_ext | 02 | 0xeea7d000 | 0 | 2 | 3 | 4 | 0x30 | 0x04 | 0x0900 | 0x4400 [ 4.245143] ACE::gpio_ext | 03 | 0xeea7d000 | 0 | 2 | 3 | 6 | 0xC0 | 0x08 | 0x0900 | 0x4400 [ 4.245151] ACE::gpio_ext | 04 | 0xeea7d000 | 0 | 2 | 3 | 0 | 0x03 | 0x10 | 0x0A00 | 0x4400 [ 4.245156] ACE::gpio_ext | 05 | 0xeea7d000 | 0 | 2 | 3 | 2 | 0x0C | 0x20 | 0x0A00 | 0x4400 [ 4.245161] ACE::gpio_ext | 06 | 0xeea7d000 | 0 | 2 | 3 | 4 | 0x30 | 0x40 | 0x0A00 | 0x4400 [ 4.245166] ACE::gpio_ext | 07 | 0xeea7d000 | 0 | 2 | 3 | 6 | 0xC0 | 0x80 | 0x0A00 | 0x4400 [ 4.245171] ACE::gpio_ext | 08 | 0xeea7d000 | 0 | 2 | 3 | 0 | 0x03 | 0x01 | 0x0B00 | 0x4C00 [ 4.245177] ACE::gpio_ext | 09 | 0xeea7d000 | 0 | 2 | 3 | 2 | 0x0C | 0x02 | 0x0B00 | 0x4C00 [ 4.245182] ACE::gpio_ext | 10 | 0xeea7d000 | 0 | 2 | 3 | 4 | 0x30 | 0x04 | 0x0B00 | 0x4C00 [ 4.245187] ACE::gpio_ext | 11 | 0xeea7d000 | 0 | 2 | 3 | 6 | 0xC0 | 0x08 | 0x0B00 | 0x4C00 [ 4.245192] ACE::gpio_ext | 12 | 0xeea7d000 | 0 | 2 | 3 | 0 | 0x03 | 0x10 | 0x0C00 | 0x4C00 [ 4.245197] ACE::gpio_ext | 13 | 0xeea7d000 | 0 | 2 | 3 | 2 | 0x0C | 0x20 | 0x0C00 | 0x4C00 [ 4.245202] ACE::gpio_ext | 14 | 0xeea7d000 | 0 | 2 | 3 | 4 | 0x30 | 0x40 | 0x0C00 | 0x4C00 [ 4.245207] ACE::gpio_ext | 15 | 0xeea7d000 | 0 | 2 | 3 | 6 | 0xC0 | 0x80 | 0x0C00 | 0x4C00 [ 4.245212] ACE::gpio_ext | 16 | 0xeea7d000 | 0 | 2 | 3 | 0 | 0x03 | 0x01 | 0x0D00 | 0x5400 [ 4.245217] ACE::gpio_ext | 17 | 0xeea7d000 | 0 | 2 | 3 | 2 | 0x0C | 0x02 | 0x0D00 | 0x5400 [ 4.245222] ACE::gpio_ext | 18 | 0xeea7d000 | 0 | 2 | 3 | 4 | 0x30 | 0x04 | 0x0D00 | 0x5400 [ 4.245227] ACE::gpio_ext | 19 | 0xeea7d000 | 0 | 2 | 3 | 6 | 0xC0 | 0x08 | 0x0D00 | 0x5400 [ 4.245232] ACE::gpio_ext | 20 | 0xeea7d000 | 0 | 2 | 3 | 0 | 0x03 | 0x10 | 0x0E00 | 0x5400 [ 4.245237] ACE::gpio_ext | 21 | 0xeea7d000 | 0 | 2 | 3 | 2 | 0x0C | 0x20 | 0x0E00 | 0x5400 [ 4.245242] ACE::gpio_ext | 22 | 0xeea7d000 | 0 | 2 | 3 | 4 | 0x30 | 0x40 | 0x0E00 | 0x5400 [ 4.245247] ACE::gpio_ext | 23 | 0xeea7d000 | 0 | 2 | 3 | 6 | 0xC0 | 0x80 | 0x0E00 | 0x5400 [ 4.245251] ACE::gpio_ext | 24 | 0xeea7d000 | 0 | 2 | 3 | 0 | 0x03 | 0x01 | 0x0F00 | 0x5C00 [ 4.245256] ACE::gpio_ext | 25 | 0xeea7d000 | 0 | 2 | 3 | 2 | 0x0C | 0x02 | 0x0F00 | 0x5C00 [ 4.245261] ACE::gpio_ext | 26 | 0xeea7d000 | 0 | 2 | 3 | 4 | 0x30 | 0x04 | 0x0F00 | 0x5C00 [ 4.245266] ACE::gpio_ext | 27 | 0xeea7d000 | 0 | 2 | 3 | 6 | 0xC0 | 0x08 | 0x0F00 | 0x5C00 [ 4.245271] ACE::gpio_ext SetDirection() 0 CfgPortNum: value 2 [ 4.259400] ACE::gpio_ext SetDirection() port 0 Dir: 2 CfgRegAddr: 0x900 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.259405] ACE::GPIO EXT SetDirection() port 0 Dir: 2 Send Command Word-> 0x902 to MAX7301 [ 4.259475] ACE::gpio_ext SetDirection() port 0 Dir: 2 CfgRegAddr: 2304 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.259480] ACE::gpio_ext SetDirection() port 0 OK [ 4.259483] ACE::gpio_ext SetDirection() 1 CfgPortNum: value 2 [ 4.259505] ACE::gpio_ext SetDirection() port 1 Dir: 2 CfgRegAddr: 0x900 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.259509] ACE::GPIO EXT SetDirection() port 1 Dir: 2 Send Command Word-> 0x902 to MAX7301 [ 4.259542] ACE::gpio_ext SetDirection() port 1 Dir: 2 CfgRegAddr: 2304 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.259545] ACE::gpio_ext SetDirection() port 1 OK [ 4.259548] ACE::gpio_ext SetDirection() 2 CfgPortNum: value 2 [ 4.259568] ACE::gpio_ext SetDirection() port 2 Dir: 2 CfgRegAddr: 0x900 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.259571] ACE::GPIO EXT SetDirection() port 2 Dir: 2 Send Command Word-> 0x902 to MAX7301 [ 4.259604] ACE::gpio_ext SetDirection() port 2 Dir: 2 CfgRegAddr: 2304 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.259607] ACE::gpio_ext SetDirection() port 2 OK [ 4.259610] ACE::gpio_ext SetDirection() 3 CfgPortNum: value 2 [ 4.259629] ACE::gpio_ext SetDirection() port 3 Dir: 2 CfgRegAddr: 0x900 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.259632] ACE::GPIO EXT SetDirection() port 3 Dir: 2 Send Command Word-> 0x902 to MAX7301 [ 4.259664] ACE::gpio_ext SetDirection() port 3 Dir: 2 CfgRegAddr: 2304 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.259666] ACE::gpio_ext SetDirection() port 3 OK [ 4.259669] ACE::gpio_ext SetDirection() 4 CfgPortNum: value 2 [ 4.259688] ACE::gpio_ext SetDirection() port 4 Dir: 2 CfgRegAddr: 0xA00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.259691] ACE::GPIO EXT SetDirection() port 4 Dir: 2 Send Command Word-> 0xA02 to MAX7301 [ 4.259724] ACE::gpio_ext SetDirection() port 4 Dir: 2 CfgRegAddr: 2560 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.259726] ACE::gpio_ext SetDirection() port 4 OK [ 4.259729] ACE::gpio_ext SetDirection() 5 CfgPortNum: value 2 [ 4.259748] ACE::gpio_ext SetDirection() port 5 Dir: 2 CfgRegAddr: 0xA00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.259751] ACE::GPIO EXT SetDirection() port 5 Dir: 2 Send Command Word-> 0xA02 to MAX7301 [ 4.259784] ACE::gpio_ext SetDirection() port 5 Dir: 2 CfgRegAddr: 2560 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.259786] ACE::gpio_ext SetDirection() port 5 OK [ 4.259789] ACE::gpio_ext SetDirection() 6 CfgPortNum: value 2 [ 4.259808] ACE::gpio_ext SetDirection() port 6 Dir: 2 CfgRegAddr: 0xA00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.259811] ACE::GPIO EXT SetDirection() port 6 Dir: 2 Send Command Word-> 0xA02 to MAX7301 [ 4.259843] ACE::gpio_ext SetDirection() port 6 Dir: 2 CfgRegAddr: 2560 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.259846] ACE::gpio_ext SetDirection() port 6 OK [ 4.259849] ACE::gpio_ext SetDirection() 7 CfgPortNum: value 2 [ 4.259867] ACE::gpio_ext SetDirection() port 7 Dir: 2 CfgRegAddr: 0xA00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.259871] ACE::GPIO EXT SetDirection() port 7 Dir: 2 Send Command Word-> 0xA02 to MAX7301 [ 4.259903] ACE::gpio_ext SetDirection() port 7 Dir: 2 CfgRegAddr: 2560 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.259905] ACE::gpio_ext SetDirection() port 7 OK [ 4.259908] ACE::gpio_ext SetDirection() 8 CfgPortNum: value 2 [ 4.259927] ACE::gpio_ext SetDirection() port 8 Dir: 2 CfgRegAddr: 0xB00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.259930] ACE::GPIO EXT SetDirection() port 8 Dir: 2 Send Command Word-> 0xB02 to MAX7301 [ 4.259962] ACE::gpio_ext SetDirection() port 8 Dir: 2 CfgRegAddr: 2816 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.259965] ACE::gpio_ext SetDirection() port 8 OK [ 4.259967] ACE::gpio_ext SetDirection() 9 CfgPortNum: value 2 [ 4.259986] ACE::gpio_ext SetDirection() port 9 Dir: 2 CfgRegAddr: 0xB00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.259989] ACE::GPIO EXT SetDirection() port 9 Dir: 2 Send Command Word-> 0xB02 to MAX7301 [ 4.260022] ACE::gpio_ext SetDirection() port 9 Dir: 2 CfgRegAddr: 2816 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.260024] ACE::gpio_ext SetDirection() port 9 OK [ 4.260027] ACE::gpio_ext SetDirection() 10 CfgPortNum: value 2 [ 4.260046] ACE::gpio_ext SetDirection() port 10 Dir: 2 CfgRegAddr: 0xB00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.260050] ACE::GPIO EXT SetDirection() port 10 Dir: 2 Send Command Word-> 0xB02 to MAX7301 [ 4.260082] ACE::gpio_ext SetDirection() port 10 Dir: 2 CfgRegAddr: 2816 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.260085] ACE::gpio_ext SetDirection() port 10 OK [ 4.260088] ACE::gpio_ext SetDirection() 11 CfgPortNum: value 2 [ 4.260107] ACE::gpio_ext SetDirection() port 11 Dir: 2 CfgRegAddr: 0xB00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.260110] ACE::GPIO EXT SetDirection() port 11 Dir: 2 Send Command Word-> 0xB02 to MAX7301 [ 4.260142] ACE::gpio_ext SetDirection() port 11 Dir: 2 CfgRegAddr: 2816 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.260145] ACE::gpio_ext SetDirection() port 11 OK [ 4.260147] ACE::gpio_ext SetDirection() 12 CfgPortNum: value 2 [ 4.260166] ACE::gpio_ext SetDirection() port 12 Dir: 2 CfgRegAddr: 0xC00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.260169] ACE::GPIO EXT SetDirection() port 12 Dir: 2 Send Command Word-> 0xC02 to MAX7301 [ 4.260201] ACE::gpio_ext SetDirection() port 12 Dir: 2 CfgRegAddr: 3072 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.260204] ACE::gpio_ext SetDirection() port 12 OK [ 4.260207] ACE::gpio_ext SetDirection() 13 CfgPortNum: value 2 [ 4.260225] ACE::gpio_ext SetDirection() port 13 Dir: 2 CfgRegAddr: 0xC00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.260228] ACE::GPIO EXT SetDirection() port 13 Dir: 2 Send Command Word-> 0xC02 to MAX7301 [ 4.260260] ACE::gpio_ext SetDirection() port 13 Dir: 2 CfgRegAddr: 3072 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.260263] ACE::gpio_ext SetDirection() port 13 OK [ 4.260266] ACE::gpio_ext SetDirection() 14 CfgPortNum: value 2 [ 4.260285] ACE::gpio_ext SetDirection() port 14 Dir: 2 CfgRegAddr: 0xC00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.260288] ACE::GPIO EXT SetDirection() port 14 Dir: 2 Send Command Word-> 0xC02 to MAX7301 [ 4.260321] ACE::gpio_ext SetDirection() port 14 Dir: 2 CfgRegAddr: 3072 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.260323] ACE::gpio_ext SetDirection() port 14 OK [ 4.260326] ACE::gpio_ext SetDirection() 15 CfgPortNum: value 2 [ 4.260344] ACE::gpio_ext SetDirection() port 15 Dir: 2 CfgRegAddr: 0xC00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.260348] ACE::GPIO EXT SetDirection() port 15 Dir: 2 Send Command Word-> 0xC02 to MAX7301 [ 4.260380] ACE::gpio_ext SetDirection() port 15 Dir: 2 CfgRegAddr: 3072 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.260382] ACE::gpio_ext SetDirection() port 15 OK [ 4.260385] ACE::gpio_ext SetDirection() 16 CfgPortNum: value 2 [ 4.260403] ACE::gpio_ext SetDirection() port 16 Dir: 2 CfgRegAddr: 0xD00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.260407] ACE::GPIO EXT SetDirection() port 16 Dir: 2 Send Command Word-> 0xD02 to MAX7301 [ 4.260438] ACE::gpio_ext SetDirection() port 16 Dir: 2 CfgRegAddr: 3328 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.260441] ACE::gpio_ext SetDirection() port 16 OK [ 4.260444] ACE::gpio_ext SetDirection() 17 CfgPortNum: value 2 [ 4.260463] ACE::gpio_ext SetDirection() port 17 Dir: 2 CfgRegAddr: 0xD00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.260466] ACE::GPIO EXT SetDirection() port 17 Dir: 2 Send Command Word-> 0xD02 to MAX7301 [ 4.260498] ACE::gpio_ext SetDirection() port 17 Dir: 2 CfgRegAddr: 3328 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.260501] ACE::gpio_ext SetDirection() port 17 OK [ 4.260503] ACE::gpio_ext SetDirection() 18 CfgPortNum: value 2 [ 4.260522] ACE::gpio_ext SetDirection() port 18 Dir: 2 CfgRegAddr: 0xD00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.260525] ACE::GPIO EXT SetDirection() port 18 Dir: 2 Send Command Word-> 0xD02 to MAX7301 [ 4.260557] ACE::gpio_ext SetDirection() port 18 Dir: 2 CfgRegAddr: 3328 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.260560] ACE::gpio_ext SetDirection() port 18 OK [ 4.260563] ACE::gpio_ext SetDirection() 19 CfgPortNum: value 2 [ 4.260581] ACE::gpio_ext SetDirection() port 19 Dir: 2 CfgRegAddr: 0xD00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.260585] ACE::GPIO EXT SetDirection() port 19 Dir: 2 Send Command Word-> 0xD02 to MAX7301 [ 4.260617] ACE::gpio_ext SetDirection() port 19 Dir: 2 CfgRegAddr: 3328 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.260620] ACE::gpio_ext SetDirection() port 19 OK [ 4.260622] ACE::gpio_ext SetDirection() 20 CfgPortNum: value 2 [ 4.260641] ACE::gpio_ext SetDirection() port 20 Dir: 2 CfgRegAddr: 0xE00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.260644] ACE::GPIO EXT SetDirection() port 20 Dir: 2 Send Command Word-> 0xE02 to MAX7301 [ 4.260677] ACE::gpio_ext SetDirection() port 20 Dir: 2 CfgRegAddr: 3584 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.260679] ACE::gpio_ext SetDirection() port 20 OK [ 4.260682] ACE::gpio_ext SetDirection() 21 CfgPortNum: value 2 [ 4.260701] ACE::gpio_ext SetDirection() port 21 Dir: 2 CfgRegAddr: 0xE00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.260705] ACE::GPIO EXT SetDirection() port 21 Dir: 2 Send Command Word-> 0xE02 to MAX7301 [ 4.260738] ACE::gpio_ext SetDirection() port 21 Dir: 2 CfgRegAddr: 3584 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.260740] ACE::gpio_ext SetDirection() port 21 OK [ 4.260743] ACE::gpio_ext SetDirection() 22 CfgPortNum: value 2 [ 4.260762] ACE::gpio_ext SetDirection() port 22 Dir: 2 CfgRegAddr: 0xE00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.260765] ACE::GPIO EXT SetDirection() port 22 Dir: 2 Send Command Word-> 0xE02 to MAX7301 [ 4.260798] ACE::gpio_ext SetDirection() port 22 Dir: 2 CfgRegAddr: 3584 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.260800] ACE::gpio_ext SetDirection() port 22 OK [ 4.260803] ACE::gpio_ext SetDirection() 23 CfgPortNum: value 2 [ 4.260822] ACE::gpio_ext SetDirection() port 23 Dir: 2 CfgRegAddr: 0xE00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.260825] ACE::GPIO EXT SetDirection() port 23 Dir: 2 Send Command Word-> 0xE02 to MAX7301 [ 4.260857] ACE::gpio_ext SetDirection() port 23 Dir: 2 CfgRegAddr: 3584 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.260860] ACE::gpio_ext SetDirection() port 23 OK [ 4.260862] ACE::gpio_ext SetDirection() 24 CfgPortNum: value 2 [ 4.260881] ACE::gpio_ext SetDirection() port 24 Dir: 2 CfgRegAddr: 0xF00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.260884] ACE::GPIO EXT SetDirection() port 24 Dir: 2 Send Command Word-> 0xF02 to MAX7301 [ 4.260917] ACE::gpio_ext SetDirection() port 24 Dir: 2 CfgRegAddr: 3840 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.260920] ACE::gpio_ext SetDirection() port 24 OK [ 4.260922] ACE::gpio_ext SetDirection() 25 CfgPortNum: value 2 [ 4.260942] ACE::gpio_ext SetDirection() port 25 Dir: 2 CfgRegAddr: 0xF00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.260945] ACE::GPIO EXT SetDirection() port 25 Dir: 2 Send Command Word-> 0xF02 to MAX7301 [ 4.260978] ACE::gpio_ext SetDirection() port 25 Dir: 2 CfgRegAddr: 3840 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.260981] ACE::gpio_ext SetDirection() port 25 OK [ 4.260983] ACE::gpio_ext SetDirection() 26 CfgPortNum: value 2 [ 4.261002] ACE::gpio_ext SetDirection() port 26 Dir: 2 CfgRegAddr: 0xF00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.261005] ACE::GPIO EXT SetDirection() port 26 Dir: 2 Send Command Word-> 0xF02 to MAX7301 [ 4.261038] ACE::gpio_ext SetDirection() port 26 Dir: 2 CfgRegAddr: 3840 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.261040] ACE::gpio_ext SetDirection() port 26 OK [ 4.261043] ACE::gpio_ext SetDirection() 27 CfgPortNum: value 2 [ 4.261061] ACE::gpio_ext SetDirection() port 27 Dir: 2 CfgRegAddr: 0xF00 CurrCfg 0x00 NewCfg 0x00 Read Current State [ 4.261065] ACE::GPIO EXT SetDirection() port 27 Dir: 2 Send Command Word-> 0xF02 to MAX7301 [ 4.261097] ACE::gpio_ext SetDirection() port 27 Dir: 2 CfgRegAddr: 3840 CurrCfg 0x00 NewCfg 0x00 FAILED [ 4.261099] ACE::gpio_ext SetDirection() port 27 OK [ 4.261105] ACE::gpio_ext interface device id: 263 created SPI2::CS1 [ 4.261107] ACE::ACE-Version gpio_ext ACE_v1.0.1 [ 4.298046] ACE::gpio_int : 264 CPU A detected [ 4.298051] ACE::gpio_int : 264 CPU 1 Port Configuration [ 4.298054] ACE::gpio_int | Port | Val | Dir | GpioNum [ 4.298061] ACE::gpio_int | 0 | 0 | 1 | 1 [ 4.298064] ACE::gpio_int | 1 | 0 | 1 | 2 [ 4.298067] ACE::gpio_int | 2 | 0 | 1 | 3 [ 4.298069] ACE::gpio_int | 3 | 0 | 1 | 4 [ 4.298072] ACE::gpio_int | 4 | 0 | 1 | 5 [ 4.298074] ACE::gpio_int | 5 | 0 | 1 | 8 [ 4.298077] ACE::gpio_int | 6 | 0 | 1 | 12 [ 4.298080] ACE::gpio_int | 7 | 0 | 1 | 13 [ 4.298082] ACE::gpio_int | 8 | 0 | 1 | 14 [ 4.298085] ACE::gpio_int | 9 | 0 | 1 | 15 [ 4.298087] ACE::gpio_int | 10 | 0 | 1 | 16 [ 4.298090] ACE::gpio_int | 11 | 0 | 1 | 17 [ 4.298093] ACE::gpio_int | 12 | 0 | 1 | 18 [ 4.298095] ACE::gpio_int | 13 | 0 | 1 | 19 [ 4.298098] ACE::gpio_int | 14 | 0 | 1 | 21 [ 4.298101] ACE::gpio_int | 15 | 0 | 1 | 24 [ 4.298104] ACE::gpio_int | 16 | 0 | 1 | 26 [ 4.298106] ACE::gpio_int | 17 | 0 | 1 | 27 [ 4.298109] ACE::gpio_int | 18 | 0 | 1 | 28 [ 4.298112] ACE::gpio_int | 19 | 0 | 1 | 30 [ 4.298114] ACE::gpio_int | 20 | 0 | 1 | 31 [ 4.298117] ACE::gpio_int | 21 | 0 | 1 | 32 [ 4.298119] ACE::gpio_int | 22 | 0 | 1 | 33 [ 4.298122] ACE::gpio_int | 23 | 0 | 1 | 34 [ 4.298125] ACE::gpio_int | 24 | 0 | 1 | 35 [ 4.298127] ACE::gpio_int | 25 | 0 | 1 | 36 [ 4.298130] ACE::gpio_int | 26 | 0 | 1 | 37 [ 4.298133] ACE::gpio_int | 27 | 0 | 1 | 38 [ 4.298135] ACE::gpio_int | 28 | 0 | 1 | 39 [ 4.298138] ACE::gpio_int | 29 | 0 | 1 | 44 [ 4.298140] ACE::gpio_int | 30 | 0 | 1 | 45 [ 4.298143] ACE::gpio_int | 31 | 0 | 1 | 46 [ 4.298146] ACE::gpio_int | 32 | 0 | 1 | 47 [ 4.298148] ACE::gpio_int | 33 | 0 | 1 | 48 [ 4.298151] ACE::gpio_int | 34 | 0 | 1 | 49 [ 4.298153] ACE::gpio_int | 35 | 0 | 1 | 50 [ 4.298156] ACE::gpio_int | 36 | 0 | 1 | 51 [ 4.298159] ACE::gpio_int | 37 | 0 | 1 | 52 [ 4.298161] ACE::gpio_int | 38 | 0 | 1 | 53 [ 4.298164] ACE::gpio_int | 39 | 0 | 1 | 54 [ 4.298167] ACE::gpio_int | 40 | 0 | 1 | 55 [ 4.298169] ACE::gpio_int | 41 | 0 | 1 | 56 [ 4.298172] ACE::gpio_int | 42 | 0 | 1 | 57 [ 4.298175] ACE::gpio_int | 43 | 0 | 1 | 58 [ 4.298177] ACE::gpio_int | 44 | 0 | 1 | 59 [ 4.298180] ACE::gpio_int | 45 | 0 | 1 | 60 [ 4.298182] ACE::gpio_int | 46 | 0 | 1 | 61 [ 4.298185] ACE::gpio_int | 47 | 0 | 1 | 62 [ 4.298187] ACE::gpio_int | 48 | 0 | 1 | 63 [ 4.298190] ACE::gpio_int | 49 | 0 | 1 | 64 [ 4.298192] ACE::gpio_int | 50 | 0 | 1 | 65 [ 4.298195] ACE::gpio_int | 51 | 0 | 1 | 66 [ 4.298198] ACE::gpio_int | 52 | 0 | 1 | 67 [ 4.298200] ACE::gpio_int | 53 | 0 | 1 | 68 [ 4.298203] ACE::gpio_int | 54 | 0 | 1 | 69 [ 4.298206] ACE::gpio_int | 55 | 0 | 1 | 76 [ 4.298208] ACE::gpio_int | 56 | 0 | 1 | 77 [ 4.298211] ACE::gpio_int | 57 | 0 | 1 | 96 [ 4.298214] ACE::gpio_int | 58 | 0 | 1 | 111 [ 4.298217] ACE::gpio_int | 59 | 0 | 1 | 112 [ 4.298220] ACE::gpio_int | 60 | 0 | 1 | 113 [ 4.298222] ACE::gpio_int | 61 | 0 | 1 | 128 [ 4.298225] ACE::gpio_int | 62 | 0 | 1 | 129 [ 4.298228] ACE::gpio_int | 63 | 0 | 1 | 132 [ 4.298230] ACE::gpio_int | 64 | 0 | 1 | 133 [ 4.298233] ACE::gpio_int | 65 | 0 | 1 | 134 [ 4.298235] ACE::gpio_int | 66 | 0 | 1 | 135 [ 4.298238] ACE::gpio_int | 67 | 0 | 1 | 161 [ 4.298241] ACE::gpio_int | 68 | 0 | 1 | 171 [ 4.298243] ACE::gpio_int | 69 | 0 | 1 | 173 [ 4.298246] ACE::gpio_int | 70 | 0 | 1 | 180 [ 4.298249] ACE::gpio_int | 71 | 0 | 1 | 186 [ 4.298256] ACE::gpio_int GetValue() port 0 = 0 Gpio num = 1 [ 4.298262] ACE::gpio_int GetValue() port 1 = 1 Gpio num = 2 [ 4.298268] ACE::gpio_int GetValue() port 2 = 0 Gpio num = 3 [ 4.298273] ACE::gpio_int GetValue() port 3 = 1 Gpio num = 4 [ 4.298278] gpio-5 (sysfs): gpiod_request: status -16 [ 4.298281] ACE::gpio_int RequestGPIO() GPIO 5 Failed [ 4.298287] ACE::gpio_int GetValue() port 5 = 0 Gpio num = 8 [ 4.298292] ACE::gpio_int GetValue() port 6 = 1 Gpio num = 12 [ 4.298298] ACE::gpio_int GetValue() port 7 = 1 Gpio num = 13 [ 4.298304] ACE::gpio_int GetValue() port 8 = 1 Gpio num = 14 [ 4.298309] ACE::gpio_int GetValue() port 9 = 1 Gpio num = 15 [ 4.298315] ACE::gpio_int GetValue() port 10 = 0 Gpio num = 16 [ 4.298321] ACE::gpio_int GetValue() port 11 = 0 Gpio num = 17 [ 4.298327] ACE::gpio_int GetValue() port 12 = 0 Gpio num = 18 [ 4.298332] ACE::gpio_int GetValue() port 13 = 1 Gpio num = 19 [ 4.298338] ACE::gpio_int GetValue() port 14 = 0 Gpio num = 21 [ 4.298344] ACE::gpio_int GetValue() port 15 = 0 Gpio num = 24 [ 4.298350] ACE::gpio_int GetValue() port 16 = 1 Gpio num = 26 [ 4.298355] ACE::gpio_int GetValue() port 17 = 0 Gpio num = 27 [ 4.298361] ACE::gpio_int GetValue() port 18 = 0 Gpio num = 28 [ 4.298367] ACE::gpio_int GetValue() port 19 = 1 Gpio num = 30 [ 4.298373] ACE::gpio_int GetValue() port 20 = 0 Gpio num = 31 [ 4.298427] ACE::gpio_int GetValue() port 21 = 0 Gpio num = 32 [ 4.298434] ACE::gpio_int GetValue() port 22 = 0 Gpio num = 33 [ 4.298438] ACE::gpio_int GetValue() port 23 = 0 Gpio num = 34 [ 4.298443] ACE::gpio_int GetValue() port 24 = 0 Gpio num = 35 [ 4.298447] ACE::gpio_int GetValue() port 25 = 0 Gpio num = 36 [ 4.298452] ACE::gpio_int GetValue() port 26 = 0 Gpio num = 37 [ 4.298456] ACE::gpio_int GetValue() port 27 = 0 Gpio num = 38 [ 4.298461] ACE::gpio_int GetValue() port 28 = 0 Gpio num = 39 [ 4.298465] ACE::gpio_int GetValue() port 29 = 0 Gpio num = 44 [ 4.298469] ACE::gpio_int GetValue() port 30 = 0 Gpio num = 45 [ 4.298474] ACE::gpio_int GetValue() port 31 = 0 Gpio num = 46 [ 4.298478] ACE::gpio_int GetValue() port 32 = 0 Gpio num = 47 [ 4.298482] ACE::gpio_int GetValue() port 33 = 0 Gpio num = 48 [ 4.298487] ACE::gpio_int GetValue() port 34 = 0 Gpio num = 49 [ 4.298491] ACE::gpio_int GetValue() port 35 = 0 Gpio num = 50 [ 4.298495] ACE::gpio_int GetValue() port 36 = 0 Gpio num = 51 [ 4.298500] ACE::gpio_int GetValue() port 37 = 0 Gpio num = 52 [ 4.298504] ACE::gpio_int GetValue() port 38 = 0 Gpio num = 53 [ 4.298508] ACE::gpio_int GetValue() port 39 = 0 Gpio num = 54 [ 4.298513] ACE::gpio_int GetValue() port 40 = 1 Gpio num = 55 [ 4.298517] ACE::gpio_int GetValue() port 41 = 0 Gpio num = 56 [ 4.298522] ACE::gpio_int GetValue() port 42 = 0 Gpio num = 57 [ 4.298526] ACE::gpio_int GetValue() port 43 = 0 Gpio num = 58 [ 4.298530] ACE::gpio_int GetValue() port 44 = 0 Gpio num = 59 [ 4.298535] ACE::gpio_int GetValue() port 45 = 1 Gpio num = 60 [ 4.298539] ACE::gpio_int GetValue() port 46 = 1 Gpio num = 61 [ 4.298543] ACE::gpio_int GetValue() port 47 = 1 Gpio num = 62 [ 4.298547] ACE::gpio_int GetValue() port 48 = 1 Gpio num = 63 [ 4.298571] ACE::gpio_int GetValue() port 49 = 0 Gpio num = 64 [ 4.298576] ACE::gpio_int GetValue() port 50 = 0 Gpio num = 65 [ 4.298581] ACE::gpio_int GetValue() port 51 = 0 Gpio num = 66 [ 4.298586] ACE::gpio_int GetValue() port 52 = 0 Gpio num = 67 [ 4.298590] ACE::gpio_int GetValue() port 53 = 0 Gpio num = 68 [ 4.298595] ACE::gpio_int GetValue() port 54 = 1 Gpio num = 69 [ 4.298599] ACE::gpio_int GetValue() port 55 = 0 Gpio num = 76 [ 4.298603] ACE::gpio_int GetValue() port 56 = 0 Gpio num = 77 [ 4.298610] ACE::gpio_int GetValue() port 57 = 0 Gpio num = 96 [ 4.298614] ACE::gpio_int GetValue() port 58 = 0 Gpio num = 111 [ 4.298619] ACE::gpio_int GetValue() port 59 = 0 Gpio num = 112 [ 4.298623] ACE::gpio_int GetValue() port 60 = 0 Gpio num = 113 [ 4.298648] ACE::gpio_int GetValue() port 61 = 1 Gpio num = 128 [ 4.298654] ACE::gpio_int GetValue() port 62 = 1 Gpio num = 129 [ 4.298659] ACE::gpio_int GetValue() port 63 = 0 Gpio num = 132 [ 4.298663] ACE::gpio_int GetValue() port 64 = 0 Gpio num = 133 [ 4.298668] ACE::gpio_int GetValue() port 65 = 1 Gpio num = 134 [ 4.298672] ACE::gpio_int GetValue() port 66 = 1 Gpio num = 135 [ 4.298674] ACE::gpio_int RequestGPIO() GPIO 161 Failed [ 4.298677] ACE::gpio_int RequestGPIO() GPIO 171 Failed [ 4.298679] ACE::gpio_int RequestGPIO() GPIO 173 Failed [ 4.298681] ACE::gpio_int RequestGPIO() GPIO 180 Failed [ 4.298683] ACE::gpio_int RequestGPIO() GPIO 186 Failed [ 4.298686] ACE::gpio_int : 264 Port Init failed [ 4.298689] ACE::gpio_int failed to create I2C clients cannot init port data [ 4.298692] ACE::gpio_int interface device id: 264 created [ 4.298694] ACE::gpio_int ACE-Version ACE_v1.0.1 [ 4.324151] spi spi4.0: not using DMA for McSPI (-19) [ 4.324377] spi spi4.0: not using DMA for McSPI (-19) [ 4.324388] ACE::spi40 interface device id: 265 created SPI0::CS0 [ 4.324391] ACE::spi40 ACE-Version spi40 ACE_v1.0.1 [ 4.349972] spi spi4.1: not using DMA for McSPI (-19) [ 4.350161] spi spi4.1: not using DMA for McSPI (-19) [ 4.350170] ACE::spi41 interface device id: 266 created SPI0::CS0 [ 4.350173] ACE::ACE-Version spi41 ACE_v1.0.1 [ 4.375896] ACE::temp_i2c interface device id: 268 created [ 4.375901] ACE::temp_i2c interface device id: 268 created [ 4.375903] ACE::temp_i2c DAU-Version DAU_v2.0.0 [ 6.887895] systemd-journald[64]: Received request to flush runtime journal from PID 1 [ 11.429059] remoteproc remoteproc0: wkup_m3 is available [ 11.440852] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 11.449518] omap_rtc 44e3e000.rtc: already running [ 11.479816] omap_rtc 44e3e000.rtc: char device (253:0) [ 11.479963] omap_rtc 44e3e000.rtc: registered as rtc0 [ 11.579444] at24 0-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 11.712718] wkup_m3_ipc 44e11324.wkup_m3_ipc: could not get rproc handle [ 11.866119] remoteproc remoteproc0: powering up wkup_m3 [ 11.973971] remoteproc remoteproc0: Direct firmware load for am335x-pm-firmware.elf failed with error -2 [ 12.024404] gpiochip_find_base: found new base at 504 [ 12.024663] gpio gpiochip5: (tpic2810): added GPIO chardev (254:5) [ 12.024670] gpiochip_setup_dev: registered GPIOs 504 to 511 on device: gpiochip5 (tpic2810) [ 12.144865] remoteproc remoteproc0: request_firmware failed: -2 [ 12.223976] omap-sham 53100000.sham: hw accel on OMAP rev 0.0 [ 12.301782] wkup_m3_ipc 44e11324.wkup_m3_ipc: rproc_boot failed [ 12.593099] omap-aes 53501000.aes: OMAP AES hw accel rev: 0.1 [ 12.644812] omap-aes 53501000.aes: will run requests pump with realtime priority [ 12.778586] omap-des 53701000.des: OMAP DES hw accel rev: 0.33 [ 12.817993] omap-des 53701000.des: will run requests pump with realtime priority [ 13.620924] PM: Cannot get wkup_m3_ipc handle [ 13.713922] pruss 54400000.pruss: creating PRU cores and other child platform devices [ 13.873749] PM: Cannot get wkup_m3_ipc handle [ 13.903987] mdio_bus 54432400.mdio: GPIO lookup for consumer reset [ 13.904000] mdio_bus 54432400.mdio: using device tree for GPIO lookup [ 13.904058] of_get_named_gpiod_flags: parsed 'reset-gpios' property of node '/ocp@44000000/pruss_soc_bus@54426000/pruss@0/mdio@32400[0]' - status (0) [ 13.904081] mdio_bus 54432400.mdio: GPIO lookup for consumer reset [ 13.904086] mdio_bus 54432400.mdio: using device tree for GPIO lookup [ 13.904107] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp@44000000/pruss_soc_bus@54426000/pruss@0/mdio@32400[1]' [ 13.904116] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp@44000000/pruss_soc_bus@54426000/pruss@0/mdio@32400[1]' [ 13.904121] mdio_bus 54432400.mdio: using lookup tables for GPIO lookup [ 13.904128] mdio_bus 54432400.mdio: lookup for GPIO reset failed [ 13.964896] davinci_mdio 54432400.mdio: davinci mdio revision 1.6, bus freq 1000000 [ 14.099670] libphy: 54432400.mdio: probed [ 14.276604] PM: Cannot get wkup_m3_ipc handle [ 14.317396] davinci_mdio 54432400.mdio: phy[0]: device 54432400.mdio:00, driver TI TLK10X 10/100 Mbps PHY [ 14.381771] PM: Cannot get wkup_m3_ipc handle [ 14.427142] net eth0: initializing cpsw version 1.15 (0) [ 14.546437] Micrel KSZ9031 Gigabit PHY 4a101000.mdio:00: attached PHY driver [Micrel KSZ9031 Gigabit PHY] (mii_bus:phy_addr=4a101000.mdio:00, irq=POLL) [ 14.577581] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 14.850697] FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck. [ 14.926518] EXT4-fs (mmcblk0p3): mounting ext3 file system using the ext4 subsystem [ 14.983660] EXT4-fs (mmcblk0p7): mounting ext3 file system using the ext4 subsystem [ 15.001905] EXT4-fs (mmcblk0p3): recovery complete [ 15.001924] EXT4-fs (mmcblk0p3): mounted filesystem with ordered data mode. Opts: (null) [ 15.107456] EXT4-fs (mmcblk0p7): recovery complete [ 15.107474] EXT4-fs (mmcblk0p7): mounted filesystem with ordered data mode. Opts: (null) [ 15.115128] EXT4-fs (mmcblk0p6): mounting ext3 file system using the ext4 subsystem [ 15.173773] EXT4-fs (mmcblk0p5): mounting ext3 file system using the ext4 subsystem [ 15.180436] EXT4-fs (mmcblk0p6): recovery complete [ 15.180455] EXT4-fs (mmcblk0p6): mounted filesystem with ordered data mode. Opts: (null) [ 15.228293] EXT4-fs (mmcblk0p5): recovery complete [ 15.228310] EXT4-fs (mmcblk0p5): mounted filesystem with ordered data mode. Opts: (null) [ 16.342377] davinci_mdio 54432400.mdio: phy[1]: device 54432400.mdio:01, driver TI TLK10X 10/100 Mbps PHY [ 16.577225] PM: Cannot get wkup_m3_ipc handle [ 16.606563] pruss 54440000.pruss: creating PRU cores and other child platform devices [ 16.693221] remoteproc remoteproc1: 54434000.pru is available [ 16.693318] pru-rproc 54434000.pru: PRU rproc node /ocp@44000000/pruss_soc_bus@54426000/pruss@0/pru@34000 probed successfully [ 16.693683] remoteproc remoteproc2: 54438000.pru is available [ 16.693723] pru-rproc 54438000.pru: PRU rproc node /ocp@44000000/pruss_soc_bus@54426000/pruss@0/pru@38000 probed successfully [ 16.694021] remoteproc remoteproc3: 54474000.pru is available [ 16.694076] pru-rproc 54474000.pru: PRU rproc node /ocp@44000000/pruss_soc_bus@54426000/pruss@40000/pru@74000 probed successfully [ 16.694344] remoteproc remoteproc4: 54478000.pru is available [ 16.694381] pru-rproc 54478000.pru: PRU rproc node /ocp@44000000/pruss_soc_bus@54426000/pruss@40000/pru@78000 probed successfully [ 16.793511] prueth pruss1_eth: port 1: using random MAC addr: ce:30:fe:4f:ee:06 [ 16.942527] prueth pruss1_eth: port 2: using random MAC addr: 42:96:c9:a2:d7:ce [ 17.042454] prueth pruss1_eth: pruss_fw_drop_untagged_vlan 0 [ 17.042462] prueth pruss1_eth: pruss MC Mask (Port 0) ff:ff:ff:ff:ff:ff [ 17.042468] prueth pruss1_eth: pruss MC Mask (Port 1) ff:ff:ff:ff:ff:ff [ 17.045304] prueth pruss1_eth: TI PRU ethernet (type 0) driver initialized [ 18.181979] PM: Cannot get wkup_m3_ipc handle [ 18.231459] cpsw 4a100000.ethernet eth0: Link is Up - 100Mbps/Full - flow control rx/tx [ 18.248754] random: crng init done [ 18.292321] random: 7 urandom warning(s) missed due to ratelimiting [ 18.321966] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready [ 21.242230] iep ptp bc clkid -1 [ 21.245457] remoteproc remoteproc1: powering up 54434000.pru [ 21.289345] remoteproc remoteproc1: Booting fw image ti-pruss/am437x-pru0-prueth-fw.elf, size 6780 [ 21.316735] pruss 54400000.pruss: configured system_events[63-0] = 0x00000600.04500000 [ 21.345400] pruss 54400000.pruss: configured intr_channels = 0x000000d5 host_intr = 0x00000155 [ 21.374211] remoteproc remoteproc1: remote processor 54434000.pru is now up [ 21.381288] net eth1: started [ 21.404526] IPv6: ADDRCONF(NETDEV_UP): eth1: link is not ready [ 21.460286] remoteproc remoteproc2: powering up 54438000.pru [ 21.482016] remoteproc remoteproc2: Booting fw image ti-pruss/am437x-pru1-prueth-fw.elf, size 6696 [ 21.491156] pruss 54400000.pruss: configured system_events[63-0] = 0x00600000.08a00000 [ 21.535733] pruss 54400000.pruss: configured intr_channels = 0x0000032a host_intr = 0x000002aa [ 21.565352] remoteproc remoteproc2: remote processor 54438000.pru is now up [ 21.585790] net eth2: started [ 21.589217] IPv6: ADDRCONF(NETDEV_UP): eth2: link is not ready