U-Boot SPL 2013.10-00050-ged374e1-dirty (Aug 25 2015 - 17:25:28) MitySOM335x profile 1 - Model No: 3354-HX-X38-RC Serial No: 137410 Configuring for 512 MB DDR3 @ 400MHz Critical Link AM335X Dev Kit -- NAND Page size = 4096k booting from dev 5 Using 4k bch16 layout ECC Mode = 2 lo = 208/0 nand_spl_load_image: loading 4096 bytes from 100000 to 80800000 nand_spl_load_image: loading 458116 bytes from 100000 to 807fffc0 U-Boot 2013.10-00050-ged374e1-dirty (Aug 25 2015 - 17:25:28) AM335X-GP rev 2 I2C: ready DRAM: 512 MiB WARNING: Caches not enabled NAND: Using 4k bch16 layout ECC Mode = 2 lo = 208/0 512 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 Net: cpsw:1 is connected to cpsw. Reconnecting to cpsw cpsw Hit any key to stop autoboot: 0 SD/MMC found on device 0 reading uenv.txt 933 bytes read in 3 ms (303.7 KiB/s) Loaded environment from uenv.txt Importing environment from mmc ... Running uenvcmd ... 827 bytes read in 37 ms (21.5 KiB/s) 4514288 bytes read in 696 ms (6.2 MiB/s) 2043377 bytes read in 345 ms (5.6 MiB/s) 35202 bytes read in 59 ms (582 KiB/s) Kernel image @ 0x82000000 [ 0x000000 - 0x44e1f0 ] ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Using Device Tree in place at 88000000, end 8800b981 Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 3.14.43-bone4-00049-g47319de (jcormier@jcormier-desktop) (gcc version 4.7.3 (Timesys 20140331) ) #5 Tue Aug 25 14:53:06 EDT 2015 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine model: Critical Link MitySOM-335x [ 0.000000] cma: CMA: reserved 24 MiB at 9e000000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (sgx neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129536 [ 0.000000] Kernel command line: console=tty0 console=ttyO0,115200n8 root=/dev/mmcblk0p2 rootfstype= init=/lib/systemd/systemd no_console_suspend [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 476600K/522240K available (6127K kernel code, 379K rwdata, 2168K rodata, 273K init, 5377K bss, 45640K reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff000000 ( 488 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc0822014 (8297 kB) [ 0.000000] .init : 0xc0823000 - 0xc08675b4 ( 274 kB) [ 0.000000] .data : 0xc0868000 - 0xc08c6e00 ( 380 kB) [ 0.000000] .bss : 0xc08c6e00 - 0xc0e073e0 (5378 kB) [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000014] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956969942ns [ 0.000049] OMAP clocksource: timer1 at 24000000 Hz [ 0.000675] Console: colour dummy device 80x30 [ 0.002618] console [tty0] enabled [ 0.002648] Lock dependency validator: Copyright (c) 2006 Red Hat, Inc., Ingo Molnar [ 0.002681] ... MAX_LOCKDEP_SUBCLASSES: 8 [ 0.002702] ... MAX_LOCK_DEPTH: 48 [ 0.002723] ... MAX_LOCKDEP_KEYS: 8191 [ 0.002744] ... CLASSHASH_SIZE: 4096 [ 0.002766] ... MAX_LOCKDEP_ENTRIES: 16384 [ 0.002787] ... MAX_LOCKDEP_CHAINS: 32768 [ 0.002808] ... CHAINHASH_SIZE: 16384 [ 0.002830] memory used by lock dependency info: 3695 kB [ 0.002855] per task-struct memory footprint: 1152 bytes [ 0.002908] Calibrating delay loop... 795.44 BogoMIPS (lpj=3977216) [ 0.088911] pid_max: default: 32768 minimum: 301 [ 0.089198] Security Framework initialized [ 0.089307] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.089341] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.111864] CPU: Testing write buffer coherency: ok [ 0.112812] Setting up static identity map for 0x806015f8 - 0x80601650 [ 0.116039] devtmpfs: initialized [ 0.120642] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.159439] omap_hwmod: tptc0 using broken dt data from edma [ 0.159858] omap_hwmod: tptc1 using broken dt data from edma [ 0.160252] omap_hwmod: tptc2 using broken dt data from edma [ 0.168588] omap_hwmod: debugss: _wait_target_disable failed [ 0.199812] pinctrl core: initialized pinctrl subsystem [ 0.203584] regulator-dummy: no parameters [ 0.207451] NET: Registered protocol family 16 [ 0.213332] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.221054] cpuidle: using governor ladder [ 0.221112] cpuidle: using governor menu [ 0.231376] syscon 44e10000.control_module: regmap [mem 0x44e10000-0x44e107fb] registered [ 0.235594] platform 49000000.edma: alias fck already exists [ 0.235664] platform 49000000.edma: alias fck already exists [ 0.235704] platform 49000000.edma: alias fck already exists [ 0.239544] OMAP GPIO hardware version 0.1 [ 0.272534] omap-gpmc 50000000.gpmc: could not find pctldev for node /pinmux@44e10800/nandflash_pins_default, deferring probe [ 0.272645] platform 50000000.gpmc: Driver omap-gpmc requests probe deferral [ 0.278756] No ATAGs? [ 0.278795] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.357118] bio: create slab at 0 [ 0.401779] edma-dma-engine edma-dma-engine.0: TI EDMA DMA engine driver [ 0.404435] vbat: 5000 mV [ 0.405702] vmmc_fixed: 3300 mV [ 0.413244] vgaarb: loaded [ 0.414794] i2c-core: driver [palmas] using legacy suspend method [ 0.414838] i2c-core: driver [palmas] using legacy resume method [ 0.416631] SCSI subsystem initialized [ 0.421103] usbcore: registered new interface driver usbfs [ 0.421646] usbcore: registered new interface driver hub [ 0.422340] usbcore: registered new device driver usb [ 0.424949] omap_i2c 44e0b000.i2c: could not find pctldev for node /pinmux@44e10800/pinmux_i2c0_pins, deferring probe [ 0.425041] platform 44e0b000.i2c: Driver omap_i2c requests probe deferral [ 0.425126] omap_i2c 4802a000.i2c: could not find pctldev for node /pinmux@44e10800/pinmux_i2c1_pins, deferring probe [ 0.425188] platform 4802a000.i2c: Driver omap_i2c requests probe deferral [ 0.425266] omap_i2c 4819c000.i2c: could not find pctldev for node /pinmux@44e10800/pinmux_i2c2_pins, deferring probe [ 0.425327] platform 4819c000.i2c: Driver omap_i2c requests probe deferral [ 0.426367] pps_core: LinuxPPS API ver. 1 registered [ 0.426404] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.426835] PTP clock support registered [ 0.432731] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.435034] Advanced Linux Sound Architecture Driver Initialized. [ 0.439994] Switched to clocksource timer1 [ 0.497344] NET: Registered protocol family 2 [ 0.499477] TCP established hash table entries: 4096 (order: 2, 16384 bytes) [ 0.499739] TCP bind hash table entries: 4096 (order: 5, 147456 bytes) [ 0.501713] TCP: Hash tables configured (established 4096 bind 4096) [ 0.501902] TCP: reno registered [ 0.501949] UDP hash table entries: 256 (order: 2, 20480 bytes) [ 0.502222] UDP-Lite hash table entries: 256 (order: 2, 20480 bytes) [ 0.503370] NET: Registered protocol family 1 [ 0.504639] RPC: Registered named UNIX socket transport module. [ 0.504688] RPC: Registered udp transport module. [ 0.504714] RPC: Registered tcp transport module. [ 0.504738] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.506854] Trying to unpack rootfs image as initramfs... [ 0.667467] Freeing initrd memory: 1992K (c8080000 - c8272000) [ 0.667948] hw perfevents: enabled with ARMv7 Cortex-A8 PMU driver, 5 counters available [ 0.676231] futex hash table entries: 256 (order: 1, 11264 bytes) [ 0.851998] VFS: Disk quotas dquot_6.5.2 [ 0.852131] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.853904] NFS: Registering the id_resolver key type [ 0.854230] Key type id_resolver registered [ 0.854269] Key type id_legacy registered [ 0.854390] jffs2: version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc. [ 0.854823] msgmni has been set to 982 [ 0.859869] NET: Registered protocol family 38 [ 0.860231] io scheduler noop registered [ 0.860269] io scheduler deadline registered [ 0.860334] io scheduler cfq registered (default) [ 0.864251] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.878096] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 0.887227] omap_uart 44e09000.serial: no wakeirq for uart0 [ 0.888011] 44e09000.serial: ttyO0 at MMIO 0x44e09000 (irq = 88, base_baud = 3000000) is a OMAP UART0 [ 1.656349] console [ttyO0] enabled [ 1.662187] omap_uart 481a6000.serial: no wakeirq for uart0 [ 1.668656] 481a6000.serial: ttyO3 at MMIO 0x481a6000 (irq = 60, base_baud = 3000000) is a OMAP UART3 [ 1.680220] omap_uart 481a8000.serial: no wakeirq for uart0 [ 1.686620] 481a8000.serial: ttyO4 at MMIO 0x481a8000 (irq = 61, base_baud = 3000000) is a OMAP UART4 [ 1.700680] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 1.708803] [drm] Initialized drm 1.1.0 20060810 [ 1.744862] brd: module loaded [ 1.765980] loop: module loaded [ 1.770205] (hci_tty): inside hci_tty_init [ 1.775918] (hci_tty): allocated 249, 0 [ 1.787737] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.830547] usbcore: registered new interface driver asix [ 1.836889] usbcore: registered new interface driver ax88179_178a [ 1.843795] usbcore: registered new interface driver cdc_ether [ 1.850557] usbcore: registered new interface driver smsc95xx [ 1.857157] usbcore: registered new interface driver net1080 [ 1.863568] usbcore: registered new interface driver cdc_subset [ 1.870389] usbcore: registered new interface driver zaurus [ 1.876757] usbcore: registered new interface driver cdc_ncm [ 1.884445] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 1.891428] ehci-pci: EHCI PCI platform driver [ 1.896752] ehci-omap: OMAP-EHCI Host Controller driver [ 1.903596] usbcore: registered new interface driver cdc_wdm [ 1.910304] usbcore: registered new interface driver usb-storage [ 1.920177] mousedev: PS/2 mouse device common for all mice [ 1.932059] i2c-core: driver [rtc-ds1307] using legacy suspend method [ 1.938882] i2c-core: driver [rtc-ds1307] using legacy resume method [ 1.947799] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0 [ 1.957571] i2c /dev entries driver [ 1.961818] Driver for 1-wire Dallas network protocol. [ 1.973687] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 2.025888] ledtrig-cpu: registered to indicate activity on CPUs [ 2.033197] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2 [ 2.047333] omap-sham 53100000.sham: hw accel on OMAP rev 4.3 [ 2.058059] usbcore: registered new interface driver usbhid [ 2.064059] usbhid: USB HID core driver [ 2.068809] platform 44d00000.wkup_m3: Driver wkup_m3 requests probe deferral [ 2.086156] oprofile: using arm/armv7 [ 2.091107] TCP: cubic registered [ 2.094627] Initializing XFRM netlink socket [ 2.099229] NET: Registered protocol family 17 [ 2.104070] NET: Registered protocol family 15 [ 2.109098] Key type dns_resolver registered [ 2.115482] cpu cpu0: of_pm_voltdm_notifier_register: Failed to get cpu0 regulator/voltdm: -517 [ 2.124948] cpu cpu0: cpu0 clock notifier not ready, retry [ 2.131090] platform cpufreq-cpu0.0: Driver cpufreq-cpu0 requests probe deferral [ 2.140827] PM: bootloader does not support rtc-only! [ 2.146473] ThumbEE CPU extension supported. [ 2.151176] Registering SWP/SWPB emulation handler [ 2.160723] vbat: disabling [ 2.163747] regulator-dummy: disabling [ 2.168006] mmc0: new high speed SDHC card at address aaaa [ 2.177728] mmcblk0: mmc0:aaaa SS04G 3.69 GiB [ 2.183080] Error: Driver 'tfp410' is already registered, aborting... [ 2.194871] mmcblk0: p1 p2 [ 2.198804] panel panel: pins are not configured [ 2.216107] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 2.223208] [drm] No driver support for vblank timestamp query. [ 2.286309] Console: switching to colour frame buffer device 100x30 [ 2.302809] tilcdc 4830e000.lcdc: fb0: frame buffer device [ 2.312252] tilcdc 4830e000.lcdc: registered panic notifier [ 2.321543] [drm] Initialized tilcdc 1.0.0 20121205 on minor 0 [ 2.332910] omap-gpmc 50000000.gpmc: GPMC revision 6.0 [ 2.341919] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 2.354062] nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xdc [ 2.364180] nand: Micron MT29F4G08ABAEAWP [ 2.371662] nand: 512MiB, SLC, page size: 4096, OOB size: 224 [ 2.381030] nand: using OMAP_ECC_BCH8_CODE_HW ECC scheme [ 2.390470] 8 ofpart partitions found on MTD device omap2-nand.0 [ 2.400284] Creating 8 MTD partitions on "omap2-nand.0": [ 2.409328] 0x000000000000-0x000000020000 : "NAND.SPL" [ 2.418138] mtd: partition "NAND.SPL" doesn't end on an erase block -- force read-only [ 2.437315] 0x000000020000-0x000000040000 : "NAND.SPL.backup1" [ 2.447534] mtd: partition "NAND.SPL.backup1" doesn't start on an erase block boundary -- force read-only [ 2.470169] 0x000000040000-0x000000060000 : "NAND.SPL.backup2" [ 2.479915] mtd: partition "NAND.SPL.backup2" doesn't end on an erase block -- force read-only [ 2.497906] 0x000000060000-0x000000080000 : "NAND.SPL.backup3" [ 2.507916] mtd: partition "NAND.SPL.backup3" doesn't start on an erase block boundary -- force read-only [ 2.530701] 0x000000080000-0x000000260000 : "NAND.u-boot" [ 2.540437] mtd: partition "NAND.u-boot" doesn't end on an erase block -- force read-only [ 2.558400] 0x000000260000-0x000000280000 : "NAND.u-boot-env" [ 2.568611] mtd: partition "NAND.u-boot-env" doesn't start on an erase block boundary -- force read-only [ 2.591868] 0x000000280000-0x000000780000 : "NAND.kernel" [ 2.607835] 0x000000780000-0x000010000000 : "NAND.file-system" [ 2.683437] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 2.697110] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 400 kHz [ 2.722071] tps65910 2-002d: No interrupt support, no core IRQ [ 2.741564] vrtc: 1800 mV [ 2.749045] vrtc: supplied by vbat [ 2.760253] vio: at 1500 mV [ 2.767442] vio: supplied by vbat [ 2.778263] vdd_mpu: 600 <--> 1500 mV at 1262 mV [ 2.787358] vdd_mpu: supplied by vbat [ 2.798502] vdd_core: 600 <--> 1500 mV at 1137 mV [ 2.807621] vdd_core: supplied by vbat [ 2.818250] vdd3: 5000 mV [ 2.827572] vdig1: at 1800 mV [ 2.834659] vdig1: supplied by vbat [ 2.844876] vdig2: at 1800 mV [ 2.851765] vdig2: supplied by vbat [ 2.861620] vpll: at 1800 mV [ 2.868080] vpll: supplied by vbat [ 2.877618] vdac: at 1800 mV [ 2.883936] vdac: supplied by vbat [ 2.893221] vaux1: at 1800 mV [ 2.899340] vaux1: supplied by vbat [ 2.908504] vaux2: at 3300 mV [ 2.914456] vaux2: supplied by vbat [ 2.923451] vaux33: at 3300 mV [ 2.929249] vaux33: supplied by vbat [ 2.938073] vmmc_33: 3300 mV [ 2.943456] vmmc_33: supplied by vbat [ 2.951700] omap_i2c 4819c000.i2c: bus 2 rev0.11 at 400 kHz [ 2.961403] remoteproc0: wkup_m3 is available [ 2.968101] remoteproc0: Note: remoteproc is still under development and considered experimental. [ 2.981786] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 3.001950] cpu cpu0: of_pm_voltdm_notifier_register: Fail calculating voltage latency[950000<->1260000]:-22 [ 3.017864] remoteproc0: powering up wkup_m3 [ 3.026317] remoteproc0: Booting fw image am335x-pm-firmware.elf, size 154420 [ 3.041883] PM: CM3 Firmware Version = 0x190 [ 3.050335] wkup_m3 44d00000.wkup_m3: Direct firmware load failed with error -2 [ 3.061032] wkup_m3 44d00000.wkup_m3: Falling back to user helper [ 3.087807] remoteproc0: remote processor wkup_m3 is now up [ 3.140078] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 3.149651] davinci_mdio 4a101000.mdio: detected phy mask fffffffd [ 3.171384] libphy: 4a101000.mdio: probed [ 3.178818] davinci_mdio 4a101000.mdio: phy[1]: device 4a101000.mdio:01, driver unknown [ 3.192712] cpsw 4a100000.ethernet: Detected MACID = 90:59:af:6d:df:2e [ 3.208494] omap_rtc 44e3e000.rtc: setting system clock to 2000-01-01 00:00:02 UTC (946684802) [ 3.240687] ALSA device list: [ 3.247416] No soundcards found. [ 3.256970] Freeing unused kernel memory: 272K (c0823000 - c0867000) Loading, please wait... [ 3.422439] udevd[873]: starting version 175 [ 3.713736] PM: Voltage scale fw name given but file missing. Begin: Loading essential drivers ... done. Begin: Running /scripts/init-premount ... done. Begin: Mounting root file system ... Begin: Running /scripts/local-top ... done. Begin: Running /scripts/local-premount ... done. [ 5.775376] EXT4-fs (mmcblk0p2): INFO: recovery required on readonly filesystem [ 5.787254] EXT4-fs (mmcblk0p2): write access will be enabled during recovery [ 8.058535] EXT4-fs (mmcblk0p2): recovery complete [ 8.091759] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) Begin: Running /scripts/local-bottom ... done. done. Begin: Running /scripts/init-bottom ... done. Welcome to Debian GNU/Linux 7 (wheezy)! [ 8.882404] random: systemd urandom read with 102 bits of entropy available Starting udev Kernel Device Manager... Starting Load Kernel Modules... Starting POSIX Message Queue File System... Starting Debug File System... Starting Apply Kernel Variables... Started Security File System [ OK ] Started Huge Pages File System [ OK ] Started Set Up Additional Binary Formats [ OK ] Starting udev Coldplug all Devices... Starting Remount API VFS... Starting User Runtime Directory... [ 9.732709] random: nonblocking pool is initialized Starting Lock Directory... Starting File System Check on Root Device... Starting Journal Service... Started Journal Service [ OK ] Started Load Kernel Modules [ OK ] Started POSIX Message Queue File System [ OK ] Started Debug File System [ OK ] Started Apply Kernel Variables [ OK ] Started Remount API VFS [ OK ] Started User Runtime Direct[ 10.089313] udevd[1018]: starting version 175 ory [ OK ] Started udev Kernel Device Manager [ OK ] Started Lock Directory [ OK ] Starting LSB: Set preliminary keymap... Starting LSB: Tune IDE hard disks... Started Configuration File System [ OK ] Started FUSE Control File System [ OK ] systemd-fsck[1013]: rootfs: clean, 90920/230608 files, 542112/922368 blocks Started File System Check on Root Device [ OK ] hdparm[1023]: Setting parameters of disc: (none). Started LSB: Tune IDE hard disks [ OK ] Started udev Coldplug all Devices [ OK ] [ 12.341603] 47401300.usb-phy supply vcc not found, using dummy regulator [ 12.509171] 47401b00.usb-phy supply vcc not found, using dummy regulator keyboard-setup[1022]: Setting preliminary keymap...done. Started LSB: Set preliminary keymap [ OK ] Starting Remount Root FS... [ 12.894597] m25p80 spi1.0: m25p64-nonjedec (8192 Kbytes) [ 13.037888] 1 ofpart partitions found on MTD device spi1.0 [ 13.047696] Creating 1 MTD partitions on "spi1.0": [ 13.133856] EXT4-fs (mmcblk0p2): re-mounted. Opts: errors=remount-ro [ 13.159191] 0x000000000000-0x000000800000 : "NOR User Defined" Started Remount Root FS [ OK ] Started Various fixups to make systemd work better on Debian [ OK ] Started Lock Directory [ OK ] Started Runtime Directory [ OK ] Starting LSB: Restore resolv.conf if the system crashed.... Starting Load Random Seed... Starting Recreate Volatile Files and Directories... Starting LSB: Restore and store ALSA driver settings... Starting LSB: screen sessions cleaning... Starting LSB: Prepare console... Started LSB: Restore resolv.conf if the system crashed. [ OK ] Started Load Random Seed [ OK ] Starting LSB: Raise network interfaces.... Started Recreate Volatile Files and Directories [ OK ] kbd[1146]: Setting console screen modes. kbd[1146]: Skipping font and keymap setup (handled by console-setup). Started LSB: screen sessions cleaning [ OK ] Started LSB: Prepare console [ OK ] Starting LSB: Set console font and keymap... alsa-utils[1140]: Setting up ALSA...warning: 'alsactl restore' failed with error message 'alsactl: load_state:1686: No soundcards found...'...done. Started LSB: Restore and store ALSA driver settings [ OK ] [ 16.438615] musb-hdrc musb-hdrc.0.auto: MUSB HDRC host driver [ 16.643305] musb-hdrc musb-hdrc.0.auto: new USB bus registered, assigned bus number 1 [ 16.771982] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 16.783073] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 16.794403] usb usb1: Product: MUSB HDRC host driver [ 16.803261] usb usb1: Manufacturer: Linux 3.14.43-bone4-00049-g47319de musb-hcd [ 16.814732] usb usb1: SerialNumber: musb-hdrc.0.auto [ 17.212488] hub 1-0:1.0: USB hub found [ 17.231396] hub 1-0:1.0: 1 port detected [ 17.326833] musb-hdrc musb-hdrc.1.auto: MUSB HDRC host driver [ 17.384395] musb-hdrc musb-hdrc.1.auto: new USB bus registered, assigned bus number 2 [ 17.446595] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 [ 17.457520] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 17.468714] usb usb2: Product: MUSB HDRC host driver [ 17.477426] usb usb2: Manufacturer: Linux 3.14.43-bone4-00049-g47319de musb-hcd [ 17.488677] usb usb2: SerialNumber: musb-hdrc.1.auto [ 17.579236] hub 2-0:1.0: USB hub found [ 17.624553] hub 2-0:1.0: 1 port detected Started LSB: Raise network interfaces. [ OK ] networking[1160]: Configuring network interfaces...done. console-setup[1230]: Setting up console font and keymap...done. Started LSB: Set console font and keymap [ OK ] Starting Console System Startup Logging... Started Automatically Enable Systemd Units [ OK ] Starting ifup for eth0... Started ifup for eth0 [ OK ] Starting LSB: Start xrdp and sesman daemons... Starting LSB: Start busybox udhcpd at boot time... Starting LSB: Start/stop apache2 web server... Starting LSB: Log file handling to be done during bootup.... Starting LSB: Advanced IEEE 802.11 management daemon... Starting Avahi mDNS/DNS-SD Stack... Starting LSB: Start daemon at boot time... udhcpd[1407]: Starting very small Busybox based DHCP server: udhcpd. Starting LSB: Start daemon at boot time... Starting LSB: Create dynamic part of /etc/motd... Started fast remote file copy program daemon [ OK ] Starting LSB: Regular background program processing daemon... Starting LSB: OpenBSD Secure Shell server... Starting Provide limited super user privileges to specific users... Starting D-Bus System Message Bus... Started D-Bus System Message Bus [ OK ] Starting LSB: SANE network scanner server... Starting LSB: Starts and stops Wicd... Starting ACPI event daemon... saned[1479]: saned disabled; edit /etc/default/saned Started ACPI event daemon [ OK ] Starting LSB: Light Display Manager... Starting LSB: Run /etc/rc.local if it exist... Starting LSB: Load kernel modules needed to enable cpufreq scaling... Starting WPA supplicant... Starting jekyll autorun... generic-boot-script.sh[1429]: Sun Mar 1 20:46:00 UTC 2015 Started jekyll autorunxrdp[1405]: Starting Remote Desktop Protocol server : xrdp sesman. [ OK ] Starting Bonescript autorun... Started Bonescript autorun [ OK ] Starting Login Service... Starting Permit User Sessions... cron[1445]: Starting periodic command scheduler: cron. Starting Console Manager... lightdmStarting Daemon for power management... Starting System Logging Service...[1512]: Starting Light Display Manager: lightdm. Started System Logging Service [ OK ] Started Console System Startup Logging [ OK ] Started LSB: Start xrdp and sesman daemons [ OK ] Started LSB: Start busybox udhcpd at boot time [ OK ] Started LSB: Log file handling to be done during bootup. [ OK ] Started LSB: Advanced IEEE 802.11 management daemon [ OK ] Started LSB: Start daemon at boot time [ OK ] Started LSB: Create dynamic part of /etc/motdssh[1450]: Starting OpenBSD Secure Shell server: sshd. [ OK ] Started LSB: Regular background program processing daemon [ OK ] Started LSB: OpenBSD Secure Shell server [ OK ] Started Provide limited super user privileges to specific users [ OK ] Started LSB: SANE network scanner server [ OK ] Started LSB: Light Display Manager [ OK ] Started LSB: Run /etc/rc.local if it exist [ OK ] Started LSB: Start daemon at boot time [ OK ] Started Permit User Sessions [ OK ] Starting Getty on tty1... Started Getty on tty1 [ OK ] Starting Serial Getty on ttyO0... Started Serial Getty on ttyO0 [ OK ] apache2[1409]: Starting web server: apache2. Started LSB: Start/stop apache2 web server [ OK ] Starting Authenticate and Authorize Users to Run Privileged Tasks... Started Login Service [ OK ] Started Avahi mDNS/DNS-SD Stack [ OK ] Started Daemon for power management [ OK ] Started WPA supplicant [ OK ] Started Configuration File System [ OK ] loadcpufreq[1527]: Loading cpufreq kernel modules...done (none). Started LSB: Load kernel modules needed to enable cpufreq scaling [ OK ] Starting LSB: set CPUFreq kernel parameters... Debian GNU/Linux 7 beaglebone ttyO0 BeagleBoard.org Debian Image 2015-03-01 Support/FAQ: http://elinux.org/Beagleboard:BeagleBoneBlack_Debian default username:password is [debian:temppwd] The IP Address for usb0 is: 192.168.7.2 beaglebone login: [ 24.738387] using random self ethernet address [ 24.743525] using random host ethernet address [ 24.748401] using self ethernet address: 90:59:AF:6D:DF:21 [ 24.756501] using random self ethernet address [ 24.761709] using random host ethernet address [ 24.799890] using self ethernet address: 90:59:AF:6D:DF:21 [ 24.882634] usb0: HOST MAC 86:5e:95:08:ad:14 [ 24.929541] usb0: MAC 90:59:af:6d:df:21 Started Authenticate and Authorize Users to Run Privileged Tasks [ OK ] Started Console Manager [ OK ] Starting Serial Getty on ttyGS0... [ 25.262501] Number of LUNs=8 [ 25.336101] Mass Storage Function, version: 2009/09/11 Started Serial Getty on ttyGS0 [ OK ] Started LSB: set CPUFreq kernel parameters [ OK ] cpufrequtils[1806]: CPUFreq Uti[ 25.405051] LUN: removable file: (no medium) lities: Setting ondemand CPUFreq governor...CPU0...done. [ 25.504121] Number of LUNs=1 [ 25.508228] LUN: removable file: /dev/mmcblk0p1 [ 25.513121] Number of LUNs=1 [ 25.619392] g_multi gadget: Multifunction Composite Gadget [ 25.625262] g_multi gadget: g_multi ready Starting ifup for usb0... Started ifup for usb0 [ OK ] Started LSB: Starts and stops Wicd [ OK ] Starting Notify Audit System and Update UTMP about System Runlevel Changes... wicd[1485]: Starting Network connection manager: wicd. Debian GNU/Linux 7 beaglebone ttyO0 BeagleBoard.org Debian Image 2015-03-01 Support/FAQ: http://elinux.org/Beagleboard:BeagleBoneBlack_Debian default username:password is [debian:temppwd] The IP Address for usb0 is: 192.168.7.2 beaglebone login: [ 44.350162] net eth0: initializing cpsw version 1.12 (0) [ 44.480783] net eth0: phy found : id is : 0x70421 [ 44.496494] libphy: PHY 4a101000.mdio:02 not found [ 44.501714] net eth0: phy 4a101000.mdio:02 not found on slave 1 [ 45.229761] FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck.