U-Boot SPL 2019.01-gb5811a0-dirty (Apr 25 2024 - 16:11:35 +0530) Trying to boot from SPI U-Boot 2019.01-gb5811a0-dirty (Apr 25 2024 - 16:11:35 +0530) CPU : AM335X-GP rev 2.1 Model: AM335X-IEC61850-MODULE DRAM: 256 MiB NAND: 0 MiB MMC: OMAP SD/MMC: 0 Loading Environment from SPI Flash... SF: Detected at25sf641 with page size 256 Bytes, erase size 4 KiB, total 8 MiB OK Net: No ethernet found. Hit any key to stop autoboot: 0 => sf probe 0 SF: Detected at25sf641 with page size 256 Bytes, erase size 4 KiB, total 8 MiB => sf erase 0x0 0x1000 SF: 4096 bytes @ 0x0 Erased: OK => reset resetting ... U-Boot SPL 2013.10-g756a473-dirty (Apr 25 2024 - 15:58:15) calixto > DDR initialized calixto > after sd ram init funUsing default environment usb_ether using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC e0:92:8f:2f:5d:99 HOST MAC de:ad:be:af:00:00 RNDIS ready musb-hdrc: peripheral reset irq lost! high speed config #2: 2 mA, Ethernet Gadget, using RNDIS ERROR: The remote end did not respond in time. at ether.c:2388/usb_eth_init() Problem booting with BOOTP ### ERROR ### Please RESET the board ### U-Boot SPL 2013.10-g756a473-dirty (Apr 25 2024 - 15:58:15) calixto > DDR initialized calixto > after sd ram init funUsing default environment usb_ether using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC e0:92:8f:2f:5d:99 HOST MAC de:ad:be:af:00:00 RNDIS ready musb-hdrc: peripheral reset irq lost! ERROR: The remote end did not respond in time. at ether.c:2388/usb_eth_init() Problem booting with BOOTP ### ERROR ### Please RESET the board ### CCCCCCCC U-Boot SPL 2013.10-g756a473-dirty (Apr 25 2024 - 15:58:15) calixto > DDR initialized calixto > after sd ram init funUsing default environment usb_ether using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC e0:92:8f:2f:5d:99 HOST MAC de:ad:be:af:00:00 RNDIS ready musb-hdrc: peripheral reset irq lost! high speed config #2: 2 mA, Ethernet Gadget, using RNDIS USB RNDIS network up! BOOTP broadcast 1 BOOTP broadcast 2 BOOTP broadcast 3 Using usb_ether device TFTP from server 192.168.2.1; our IP address is 192.168.2.183 Filename 'u-boot-restore.img'. Load address: 0x807fffc0 Loading: ########################## 730.5 KiB/s done Bytes transferred = 367292 (59abc hex) U-Boot 2013.10-g756a473-dirty (Apr 25 2024 - 15:58:15) I2C: ready DRAM: 256 MiB NAND: 0 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1, OMAP SD/MMC: 2 SF: Detected at25sf641 with page size 256 Bytes, erase size 4 KiB, total 8 MiB *** Warning - bad CRC, using default environment Net: not set. Validating first E-fuse MAC Could not get PHY for cpsw: addr 0 cpsw, usb_ether Hit any key to stop autoboot: 0 Booting for flashing ... using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC e0:92:8f:2f:5d:9b HOST MAC de:ad:be:af:00:00 RNDIS ready musb-hdrc: peripheral reset irq lost! high speed config #2: 2 mA, Ethernet Gadget, using RNDIS USB RNDIS network up! BOOTP broadcast 1 BOOTP broadcast 2 BOOTP broadcast 3 DHCP client bound to address 192.168.2.184 SF: Detected at25sf641 with page size 256 Bytes, erase size 4 KiB, total 8 MiB SF: 786432 bytes @ 0x0 Erased: OK using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC e0:92:8f:2f:5d:9b HOST MAC de:ad:be:af:00:00 RNDIS ready high speed config #2: 2 mA, Ethernet Gadget, using RNDIS USB RNDIS network up! Using usb_ether device TFTP from server 192.168.2.1; our IP address is 192.168.2.184 Filename 'MLO.byteswap'. Load address: 0x80200000 Loading: T ######## 20.5 KiB/s done Bytes transferred = 106252 (19f0c hex) SF: 106252 bytes @ 0x0 Written: OK using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC e0:92:8f:2f:5d:9b HOST MAC de:ad:be:af:00:00 RNDIS ready high speed config #2: 2 mA, Ethernet Gadget, using RNDIS USB RNDIS network up! Using usb_ether device TFTP from server 192.168.2.1; our IP address is 192.168.2.184 Filename 'u-boot.img'. Load address: 0x80200000 Loading: T ##################################### 99.6 KiB/s done Bytes transferred = 528748 (8116c hex) SF: 528748 bytes @ 0x20000 Written: OK using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC e0:92:8f:2f:5d:9b HOST MAC de:ad:be:af:00:00 RNDIS ready high speed config #2: 2 mA, Ethernet Gadget, using RNDIS USB RNDIS network up! Using usb_ether device TFTP from server 192.168.2.1; our IP address is 192.168.2.184 Filename 'zImage'. Load address: 0x80200000 Loading: T ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################## 1.3 MiB/s done Bytes transferred = 10994176 (a7c200 hex) using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC e0:92:8f:2f:5d:9b HOST MAC de:ad:be:af:00:00 RNDIS ready high speed config #2: 2 mA, Ethernet Gadget, using RNDIS USB RNDIS network up! Using usb_ether device TFTP from server 192.168.2.1; our IP address is 192.168.2.184 Filename 'am335x-iec61850-module_flashing.dtb'. Load address: 0x80f80000 Loading: T ### 5.9 KiB/s done Bytes transferred = 34227 (85b3 hex) Kernel image @ 0x80200000 [ 0x000000 - 0xa7c200 ] ## Flattened Device Tree blob at 80f80000 Booting using the fdt blob at 0x80f80000 Loading Device Tree to 8fb36000, end 8fb415b2 ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.19.94-gdfb7d7b06-dirty (vipin@vipin-HP-15-Notebook-PC) (gcc version 9.3.0 (GCC)) #23 PREEMPT Fri Dec 30 12:49:36 IST 2022 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt: Machine model: AM335X-IEC61850-MODULE [ 0.000000] Memory policy: Data cache writeback [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 48 MiB at 0x8c800000 [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (neon) [ 0.000000] random: get_random_bytes called from start_kernel+0xa8/0x440 with crng_init=0 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 64960 [ 0.000000] Kernel command line: console=ttyO0,115200n8 ip=dhcp rw [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 190168K/262144K available (9216K kernel code, 311K rwdata, 2784K rodata, 7168K init, 252K bss, 22824K reserved, 49152K cma-reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xd0800000 - 0xff800000 ( 752 MB) [ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0x(ptrval) - 0x(ptrval) (10208 kB) [ 0.000000] .init : 0x(ptrval) - 0x(ptrval) (7168 kB) [ 0.000000] .data : 0x(ptrval) - 0x(ptrval) ( 312 kB) [ 0.000000] .bss : 0x(ptrval) - 0x(ptrval) ( 253 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] Tasks RCU enabled. [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] IRQ: Found an INTC at 0x(ptrval) (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000018] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000043] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.000056] OMAP clocksource: timer1 at 24000000 Hz [ 0.000247] timer_probe: no matching timers found [ 0.000475] Console: colour dummy device 80x30 [ 0.000508] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0' [ 0.000516] This ensures that you still see kernel messages. Please [ 0.000523] update your kernel commandline. [ 0.000592] Calibrating delay loop... 718.02 BogoMIPS (lpj=3590144) [ 0.119015] pid_max: default: 32768 minimum: 301 [ 0.119259] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.119278] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.120303] CPU: Testing write buffer coherency: ok [ 0.120384] CPU0: Spectre v2: using BPIALL workaround [ 0.121444] Setting up static identity map for 0x80100000 - 0x80100060 [ 0.121622] rcu: Hierarchical SRCU implementation. [ 0.122032] EFI services will not be available. [ 0.123624] devtmpfs: initialized [ 0.132798] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.133276] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.133305] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.137661] pinctrl core: initialized pinctrl subsystem [ 0.138613] DMI not present or invalid. [ 0.139349] NET: Registered protocol family 16 [ 0.142152] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.168439] l4_wkup_cm:clk:0010:0: failed to disable [ 0.222654] cpuidle: using governor ladder [ 0.222700] cpuidle: using governor menu [ 0.228822] OMAP GPIO hardware version 0.1 [ 0.235963] platform 44e3e000.rtc: Cannot lookup hwmod 'rtc' [ 0.239721] No ATAGs? [ 0.239736] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.257420] edma 49000000.edma: TI EDMA DMA engine driver [ 0.258537] reg-fixed-voltage fixedregulator@2: Fixed regulator specified with variable voltages [ 0.258582] reg-fixed-voltage: probe of fixedregulator@2 failed with error -22 [ 0.261850] SCSI subsystem initialized [ 0.262465] media: Linux media interface: v0.10 [ 0.262519] videodev: Linux video capture interface: v2.00 [ 0.262638] pps_core: LinuxPPS API ver. 1 registered [ 0.262649] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.262679] PTP clock support registered [ 0.262723] EDAC MC: Ver: 3.0.0 [ 0.264006] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.264731] Advanced Linux Sound Architecture Driver Initialized. [ 0.266187] clocksource: Switched to clocksource timer1 [ 0.276631] NET: Registered protocol family 2 [ 0.277640] tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 4096 bytes) [ 0.277688] TCP established hash table entries: 2048 (order: 1, 8192 bytes) [ 0.277722] TCP bind hash table entries: 2048 (order: 1, 8192 bytes) [ 0.277753] TCP: Hash tables configured (established 2048 bind 2048) [ 0.277884] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.277911] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.278103] NET: Registered protocol family 1 [ 0.278794] RPC: Registered named UNIX socket transport module. [ 0.278812] RPC: Registered udp transport module. [ 0.278820] RPC: Registered tcp transport module. [ 0.278828] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.877846] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.879556] Initialise system trusted keyrings [ 0.879948] workingset: timestamp_bits=14 max_order=16 bucket_order=2 [ 0.885773] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.887234] NFS: Registering the id_resolver key type [ 0.887294] Key type id_resolver registered [ 0.887303] Key type id_legacy registered [ 0.887359] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.890158] Key type asymmetric registered [ 0.890184] Asymmetric key parser 'x509' registered [ 0.890274] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 246) [ 0.890293] io scheduler noop registered [ 0.890303] io scheduler deadline registered [ 0.890626] io scheduler cfq registered (default) [ 0.890641] io scheduler mq-deadline registered [ 0.890651] io scheduler kyber registered [ 0.892834] pinctrl-single 44e10800.pinmux: 142 pins, size 568 [ 0.954719] Serial: 8250/16550 driver, 10 ports, IRQ sharing enabled [ 0.959725] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 30, base_baud = 3000000) is a 8250 [ 1.591374] console [ttyS0] enabled [ 1.596432] 48022000.serial: ttyS1 at MMIO 0x48022000 (irq = 31, base_baud = 3000000) is a 8250 [ 1.607670] omap_rng 48310000.rng: Random Number Generator ver. 20 [ 1.616395] random: fast init done [ 1.620111] random: crng init done [ 1.637547] brd: module loaded [ 1.649215] loop: module loaded [ 1.656523] m25p80 spi0.0: unrecognized JEDEC id bytes: 1f, 32, 17 [ 1.663821] libphy: Fixed MDIO Bus: probed [ 1.673400] am335x-phy-driver 47401300.usb-phy: 47401300.usb-phy supply vcc not found, using dummy regulator [ 1.683559] am335x-phy-driver 47401300.usb-phy: Linked as a consumer to regulator.0 [ 1.696317] am335x-phy-driver 47401b00.usb-phy: 47401b00.usb-phy supply vcc not found, using dummy regulator [ 1.706376] am335x-phy-driver 47401b00.usb-phy: Linked as a consumer to regulator.0 [ 1.723454] using random self ethernet address [ 1.728052] using random host ethernet address [ 1.733180] usb0: HOST MAC 36:b8:c9:46:ed:2e [ 1.737664] usb0: MAC a2:70:2f:bb:95:2d [ 1.741566] using random self ethernet address [ 1.746031] using random host ethernet address [ 1.750629] g_ether gadget: Ethernet Gadget, version: Memorial Day 2008 [ 1.757360] g_ether gadget: g_ether ready [ 1.761850] i2c /dev entries driver [ 1.768114] cpuidle: enable-method property 'ti,am3352' found operations [ 1.775373] sdhci: Secure Digital Host Controller Interface driver [ 1.781739] sdhci: Copyright(c) Pierre Ossman [ 1.787723] omap_hsmmc 48060000.mmc: Linked as a consumer to regulator.1 [ 1.819457] sdhci-pltfm: SDHCI platform and OF driver helper [ 1.827851] ledtrig-cpu: registered to indicate activity on CPUs [ 1.840097] NET: Registered protocol family 10 [ 1.846341] Segment Routing with IPv6 [ 1.850145] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 1.857118] NET: Registered protocol family 17 [ 1.861965] Key type dns_resolver registered [ 1.866649] omap_voltage_late_init: Voltage driver support not added [ 1.874156] Loading compiled-in X.509 certificates [ 1.892228] input: gpio_buttons@0 as /devices/platform/gpio_buttons@0/input/input0 [ 1.901929] IPv6: ADDRCONF(NETDEV_UP): usb0: link is not ready [ 2.148651] g_ether gadget: high-speed config #2: RNDIS [ 2.176235] IPv6: ADDRCONF(NETDEV_CHANGE): usb0: link becomes ready [ 2.206390] Sending DHCP requests ..., OK [ 10.210323] IP-Config: Got DHCP answer from 192.168.2.1, my address is 192.168.2.188 [ 10.218158] IP-Config: Complete: [ 10.221407] device=usb0, hwaddr=a2:70:2f:bb:95:2d, ipaddr=192.168.2.188, mask=255.255.255.0, gw=192.168.2.1 [ 10.231647] host=192.168.2.188, domain=, nis-domain=(none) [ 10.237610] bootserver=192.168.2.1, rootserver=192.168.2.1, rootpath= [ 10.237615] nameserver0=192.168.2.1 [ 10.249056] ALSA device list: [ 10.252045] No soundcards found. [ 10.255562] Warning: unable to open an initial console. [ 10.273899] Freeing unused kernel memory: 7168K [ 10.279174] Run /init as init process ************************************************************ Sitara Flash Fetcher Script v3.1 - 05/04/2020 This version is aligned with PROCESSOR-SDK-LINUX-AM335X v6.3 ************************************************************ Getting flasher.sh from server: 192.168.2.1 ******************************************** Sitara Flash Fetcher is complete. Executing flasher.sh. ******************************************** Calling Script=flasher.sh with SERVER_IP=192.168.2.1 [Unmounting all existing partitions on /dev/mmcblk0... ] [Creating Partitions on /dev/mmcblk0...] fdisk: cannot open /dev/mmcblk0: No such file or directory DISK SIZE - bytes ./flasher.sh: line 1: bc: not found CYLINDERS - [Done Partitioning.] fdisk: cannot open /dev/mmcblk0: No such file or directory [Making filesystems...] mkfs.fat 4.1 (2017-01-24) mkfs.fat: warning - lowercase labels might not work properly with DOS or Windows mkfs.vfat: unable to open /dev/mmcblk0p1: No such file or directory mke2fs 1.44.3 (10-July-2018) The file /dev/mmcblk0p2 does not exist and no size was specified. [Mounting Root Partition..] mount: /mnt: special device /dev/mmcblk0p2 does not exist. [Fetching Filesystem..] tftp: write error [Extracting Filesystem..] tar: can't open 'rootfs.tar': No such file or directory rm: can't remove 'rootfs.tar': No such file or directory / [Syncing..] [Unmounting Root Partition] umount: /dev/mmcblk0p2: no mount point specified. eMMC Setup completed. ................... FLASHING COMPLETED ................... _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org am335x-evm /dev/ttyS0 Arago 2019.11 am335x-evm /dev/ttyS0 am335x-evm login: