OF: fdt:Machine model: DA850/AM1808/OMAP-L138 EVM Reserved memory: created CMA memory pool at 0xc3000000, size 16 MiB OF: reserved mem: initialized node dsp_cma@c3000000, compatible id shared-dma-pool cma: Reserved 16 MiB at 0xc6c00000 Memory policy: Data cache writethrough DaVinci da850/omap-l138/am18x variant 0x1 On node 0 totalpages: 32768 free_area_init_node: node 0, pgdat c06dbc50, node_mem_map c7ec9000 DMA zone: 288 pages used for memmap DMA zone: 0 pages reserved DMA zone: 32768 pages, LIFO batch:7 pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 pcpu-alloc: [0] 0 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 32480 Kernel command line: console=ttyS1,115200n8 root=/dev/mmcblk0p1 rw rootfstype=ext4 rootwait PID hash table entries: 512 (order: -1, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 89688K/131072K available (4915K kernel code, 317K rwdata, 1524K rodata, 232K init, 165K bss, 8616K reserved, 32768K cma-reserved) Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xc8800000 - 0xff800000 ( 880 MB) lowmem : 0xc0000000 - 0xc8000000 ( 128 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .text : 0xc0008000 - 0xc04d5060 (4917 kB) .init : 0xc0654000 - 0xc068e000 ( 232 kB) .data : 0xc068e000 - 0xc06dd570 ( 318 kB) .bss : 0xc06dd570 - 0xc0706d68 ( 166 kB) SLUB: HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Preemptible hierarchical RCU implementation. Build-time adjustment of leaf fanout to 32. NR_IRQS:245 clocksource: timer0_1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns Console: colour dummy device 80x30 Calibrating delay loop... 148.88 BogoMIPS (lpj=744448) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) CPU: Testing write buffer coherency: ok Setting up static identity map for 0xc0008400 - 0xc0008458 devtmpfs: initialized VFP support v0.3: not present clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns futex hash table entries: 256 (order: -1, 3072 bytes) pinctrl core: initialized pinctrl subsystem NET: Registered protocol family 16 DMA: preallocated 256 KiB pool for atomic coherent allocations cpuidle: using governor ladder cpuidle: using governor menu gpio gpiochip0: (Davinci): added GPIO chardev (254:0) gpiochip_setup_dev: registered GPIOs 0 to 143 on device: gpiochip0 (Davinci) mux: initialized RTC_ALARM mux: Setting register RTC_ALARM mux: PINMUX0 (0x00000000) = 0x00480008 -> 0x20480008 No ATAGs? edma 1c00000.edma: memcpy is disabled edma 1c00000.edma: TI EDMA DMA engine driver edma 1e30000.edma: memcpy is disabled edma 1e30000.edma: TI EDMA DMA engine driver of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator0[0]' i2c_davinci i2c_davinci.1: could not find pctldev for node /soc@1c00000/pinmux@14120/pinmux_i2c0_pins, deferring probe clocksource: Switched to clocksource timer0_1 NET: Registered protocol family 2 TCP established hash table entries: 1024 (order: 0, 4096 bytes) TCP bind hash table entries: 1024 (order: 0, 4096 bytes) TCP: Hash tables configured (established 1024 bind 1024) UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. workingset: timestamp_bits=14 max_order=15 bucket_order=1 Block layer SCSI generic (bsg) driver version 0.4 loaded (major 250) io scheduler noop registered (default) pinctrl-single 1c14120.pinmux: 160 pins at pa fec14120 size 80 Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO 0x1c42000 (irq = 25, base_baud = 9375000) is a TI DA8xx/66AK2x serial8250.1: ttyS1 at MMIO 0x1d0c000 (irq = 53, base_baud = 8250000) is a TI DA8xx/66AK2x console [ttyS1] enabled serial8250.2: ttyS2 at MMIO 0x1d0d000 (irq = 61, base_baud = 8250000) is a TI DA8xx/66AK2x brd: module loaded libphy: Fixed MDIO Bus: probed davinci_mdio davinci_mdio.0: davinci mdio revision 1.5 davinci_mdio davinci_mdio.0: detected phy mask fffffffe libphy: davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[0]: device davinci_mdio.0:00, driver SMSC LAN8710/LAN8720 i2c /dev entries driver davinci_mmc da830-mmc.0: GPIO lookup for consumer cd davinci_mmc da830-mmc.0: using device tree for GPIO lookup of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/soc@1c00000/mmc@40000[0]' of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/soc@1c00000/mmc@40000[0]' davinci_mmc da830-mmc.0: using lookup tables for GPIO lookup davinci_mmc da830-mmc.0: lookup for GPIO cd failed davinci_mmc da830-mmc.0: GPIO lookup for consumer wp davinci_mmc da830-mmc.0: using device tree for GPIO lookup of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/soc@1c00000/mmc@40000[0]' of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/soc@1c00000/mmc@40000[0]' davinci_mmc da830-mmc.0: using lookup tables for GPIO lookup davinci_mmc da830-mmc.0: lookup for GPIO wp failed davinci_mmc da830-mmc.0: Using DMA, 4-bit mode NET: Registered protocol family 10 sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver NET: Registered protocol family 17 0-0020 supply vcc not found, using dummy regulator pca953x 0-0020: failed reading register pca953x: probe of 0-0020 failed with error -121 console [netcon0] enabled netconsole: network logging started davinci_emac davinci_emac.1: incompatible machine/device type for reading mac address davinci_emac davinci_emac.1: using random MAC addr: aa:b3:41:7b:e1:22 hctosys: unable to open rtc device (rtc0) vbat: disabling Waiting for root device /dev/mmcblk0p1... mmc0: new high speed MMC card at address 0001 mmcblk0: mmc0:0001 MMC16G 14.6 GiB mmcblk0boot0: mmc0:0001 MMC16G partition 1 16.0 MiB mmcblk0boot1: mmc0:0001 MMC16G partition 2 16.0 MiB mmcblk0: p1 random: fast init done EXT4-fs (mmcblk0p1): recovery complete EXT4-fs (mmcblk0p1): mounted filesystem with ordered data mode. Opts: (null) VFS: Mounted root (ext4 filesystem) on device 179:1. devtmpfs: mounted Freeing unused kernel memory: 232K (c0654000 - c068e000) This architecture does not have kernel memory protection. systemd[1]: System time before build time, advancing clock. systemd[1]: systemd 230 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN) systemd[1]: Detected architecture arm. systemd[1]: Set hostname to . systemd[1]: Listening on Journal Socket (/dev/log). systemd[1]: Listening on udev Kernel Socket. systemd[1]: Listening on /dev/initctl Compatibility Named Pipe. systemd[1]: Listening on Network Service Netlink Socket. systemd[1]: Created slice System Slice. systemd[1]: Listening on udev Control Socket. systemd[1]: Reached target Swap. EXT4-fs (mmcblk0p1): re-mounted. Opts: (null) cryptodev: loading out-of-tree module taints kernel. cryptodev: driver 1.8 loaded. systemd-journald[74]: Received request to flush runtime journal from PID 1 davinci-rproc davinci-rproc.0: assigned reserved memory node dsp_cma@c3000000 remoteproc remoteproc0: dsp is available remoteproc remoteproc0: powering up dsp remoteproc remoteproc0: Booting fw image rproc-dsp-fw, size 4536272 rtc rtc0: 1c23000.rtc: dev (253:0) omap_rtc 1c23000.rtc: rtc core: registered 1c23000.rtc as rtc0 remoteproc remoteproc0: registered virtio0 (type 7) remoteproc remoteproc0: remote processor dsp is now up SCSI subsystem initialized davinci-wdt davinci-wdt: heartbeat 60 sec libata version 3.00 loaded. ahci_da850 ahci_da850: forcing PORTS_IMPL to 0x1 ahci_da850 ahci_da850: AHCI 0001.0100 32 slots 1 ports 3 Gbps 0x1 impl platform mode ahci_da850 ahci_da850: flags: ncq sntf pm led clo only pmp pio slum part ccc usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver scsi host0: ahci_da850 ata1: SATA max UDMA/133 mmio [mem 0x01e18000-0x01e19fff] port 0x100 irq 67 ohci-da8xx: DA8XX ohci-da8xx ohci-da8xx: USB Host Controller ohci-da8xx ohci-da8xx: new USB bus registered, assigned bus number 1 ohci-da8xx ohci-da8xx: irq 59, io mem 0x01e25000 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected usb_phy_generic.0.auto supply vcc not found, using dummy regulator nand: device found, Manufacturer ID: 0xec, Chip ID: 0xdc nand: Samsung NAND 512MiB 3,3V 8-bit nand: 512 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64 Bad block table found at page 262080, version 0x01 Bad block table found at page 262016, version 0x01 nand_read_bbt: bad block at 0x00000f4e0000 nand_read_bbt: bad block at 0x000013960000 2 ofpart partitions found on MTD device 64000000.nand Creating 2 MTD partitions on "64000000.nand": 0x000000000000-0x0000000a0000 : "u-boot" 0x0000000a0000-0x000020000000 : "fs" ata1: SATA link down (SStatus 0 SControl 300) davinci_nand 64000000.nand: controller rev. 2.5 davinci_mdio davinci_mdio.0: resetting idled controller SMSC LAN8710/LAN8720 davinci_mdio.0:00: attached PHY driver [SMSC LAN8710/LAN8720] (mii_bus:phy_addr=davinci_mdio.0:00, irq=-1) IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready davinci_emac davinci_emac.1 eth0: Link is Up - 100Mbps/Full - flow control rx/tx IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready random: crng init done virtio_rpmsg_bus virtio0: rpmsg host is online virtio_rpmsg_bus virtio0: creating channel rpmsg-proto addr 0x3d musb-hdrc musb-hdrc.1.auto: MUSB HDRC host driver musb-hdrc musb-hdrc.1.auto: new USB bus registered, assigned bus number 2 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected mtd: exports duplicate symbol mtd_concat_create (owned by kernel) mtd: exports duplicate symbol mtd_concat_create (owned by kernel) NET: Registered protocol family 43