CCCCCC U-Boot SPL 2013.01.01 (Jul 01 2013 - 11:41:46) No AC power, disabling frequency switch musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) musb-hdrc: MHDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory USB Peripheral mode controller at 47401000 using PIO, IRQ 0 musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) musb-hdrc: MHDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory USB Host mode controller at 47401800 using PIO, IRQ 0 SF: Detected M25P32 with page size 64 KiB, total 4 MiB U-Boot 2013.01.01 (Jul 01 2013 - 11:41:46) I2C: ready DRAM: 256 MiB WARNING: Caches not enabled NAND: 512 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) musb-hdrc: MHDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory USB Peripheral mode controller at 47401000 using PIO, IRQ 0 musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) musb-hdrc: MHDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory USB Host mode controller at 47401800 using PIO, IRQ 0 Net: cpsw, usb_ether Hit any key to stop autoboot: 0 U-Boot# U-Boot# setenv bootargs 'console=ttyO0,115200n8 noinitrd ip=off mem=256M rootwait=1 rw ubi.mtd=7,2048 rootfstype=ubifs root=ubi0:rootfs init=/init' U-Boot# sync Unknown command 'sync' - try 'help' U-Boot# saveenv Saving Environment to NAND... Erasing Nand... Erasing at 0x260000 -- 100% complete. Writing to Nand... done U-Boot# boot Card did not respond to voltage select! mmc0(part 0) is current device Card did not respond to voltage select! Booting from nand ... NAND read: device 0 offset 0x280000, size 0x500000 5242880 bytes read: OK ## Booting kernel from Legacy Image at 80200000 ... Image Name: Linux-3.2.0 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 3225464 Bytes = 3.1 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. [ 0.000000] Linux version 3.2.0 (root@debian) (gcc version 4.4.5 (Debian 4.4.5-8) ) #2 Sat Apr 27 12:45:35 CEST 2013 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: am335xevm [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] AM335X ES1.0 (sgx neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 65024 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=ubi0:rootfs rw ubi.mtd=7,2048 rootfstype=ubifs rootwait=1 [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 256MB = 256MB total [ 0.000000] Memory: 253180k/253180k available, 8964k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xd0800000 - 0xff000000 ( 744 MB) [ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .text : 0xc0008000 - 0xc05af000 (5788 kB) [ 0.000000] .init : 0xc05af000 - 0xc05eb000 ( 240 kB) [ 0.000000] .data : 0xc05ec000 - 0xc0655d60 ( 424 kB) [ 0.000000] .bss : 0xc0655d84 - 0xc06849e4 ( 188 kB) [ 0.000000] NR_IRQS:396 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz [ 0.000000] OMAP clocksource: GPTIMER1 at 32768 Hz [ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms [ 0.000000] Console: colour dummy device 80x30 [ 0.000183] Calibrating delay loop... 548.86 BogoMIPS (lpj=2744320) [ 0.048339] pid_max: default: 32768 minimum: 301 [ 0.048492] Security Framework initialized [ 0.048614] Mount-cache hash table entries: 512 [ 0.049072] CPU: Testing write buffer coherency: ok [ 0.049926] devtmpfs: initialized [ 0.070983] omap_hwmod: pruss: failed to hardreset [ 0.072357] print_constraints: dummy: [ 0.072814] NET: Registered protocol family 16 [ 0.075469] OMAP GPIO hardware version 0.1 [ 0.078918] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.081298] omap_i2c.1: alias fck already exists [ 0.082397] omap2_mcspi.1: alias fck already exists [ 0.082672] omap2_mcspi.2: alias fck already exists [ 0.083862] edma.0: alias fck already exists [ 0.083892] edma.0: alias fck already exists [ 0.083892] edma.0: alias fck already exists [ 0.118774] bio: create slab at 0 [ 0.121582] SCSI subsystem initialized [ 0.123657] usbcore: registered new interface driver usbfs [ 0.124023] usbcore: registered new interface driver hub [ 0.124298] usbcore: registered new device driver usb [ 0.124481] musb-ti81xx musb-ti81xx: musb0, board_mode=0x13, plat_mode=0x3 [ 0.124847] musb-ti81xx musb-ti81xx: musb1, board_mode=0x13, plat_mode=0x1 [ 0.138366] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz [ 0.140167] tps65910 1-002d: could not be detected [ 0.141845] Advanced Linux Sound Architecture Driver Version 1.0.24. [ 0.143341] Switching to clocksource gp timer [ 0.166839] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) [ 0.167022] musb-hdrc musb-hdrc.0: dma type: pio [ 0.167449] MUSB0 controller's USBSS revision = 4ea20800 [ 0.168304] musb-hdrc musb-hdrc.0: USB OTG mode controller at d083c000 using PIO, IRQ 18 [ 0.168487] musb-hdrc musb-hdrc.1: dma type: pio [ 0.168853] MUSB1 controller's USBSS revision = 4ea20800 [ 0.169067] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 0.169158] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1 [ 0.169311] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 0.169342] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 0.169342] usb usb1: Product: MUSB HDRC host driver [ 0.169372] usb usb1: Manufacturer: Linux 3.2.0 musb-hcd [ 0.169372] usb usb1: SerialNumber: musb-hdrc.1 [ 0.170593] hub 1-0:1.0: USB hub found [ 0.170623] hub 1-0:1.0: 1 port detected [ 0.171417] musb-hdrc musb-hdrc.1: USB Host mode controller at d083e800 using PIO, IRQ 19 [ 0.171936] NET: Registered protocol family 2 [ 0.172149] IP route cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.172485] TCP established hash table entries: 8192 (order: 4, 65536 bytes) [ 0.172698] TCP bind hash table entries: 8192 (order: 3, 32768 bytes) [ 0.172821] TCP: Hash tables configured (established 8192 bind 8192) [ 0.172851] TCP reno registered [ 0.172851] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.172882] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.173095] NET: Registered protocol family 1 [ 0.173492] RPC: Registered named UNIX socket transport module. [ 0.173522] RPC: Registered udp transport module. [ 0.173522] RPC: Registered tcp transport module. [ 0.173553] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.173797] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.186828] VFS: Disk quotas dquot_6.5.2 [ 0.186920] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.187561] msgmni has been set to 494 [ 0.191497] alg: No test for stdrng (krng) [ 0.192352] io scheduler noop registered [ 0.192352] io scheduler deadline registered [ 0.192474] io scheduler cfq registered (default) [ 0.193939] Could not set LED4 to fully on [ 0.348510] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0 [ 0.904937] console [ttyO0] enabled [ 0.909362] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 [ 0.917449] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 [ 0.925506] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 [ 0.933532] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 [ 0.941589] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 [ 0.950347] omap4_rng omap4_rng: OMAP4 Random Number Generator ver. 2.00 [ 0.970367] brd: module loaded [ 0.980468] loop: module loaded [ 0.984069] i2c-core: driver [tsl2550] using legacy suspend method [ 0.990570] i2c-core: driver [tsl2550] using legacy resume method [ 0.997100] at24 1-0051: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 1.063903] No daughter card found [ 1.067535] at24 1-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 1.082855] Board name: A335BONE [ 1.086273] Board version: 00A6 [ 1.089569] The board is a AM335x Beaglebone. [ 1.096649] tps65217 1-0024: TPS65217 ID 0xf version 1.2 [ 1.104553] print_constraints: DCDC1: 900 <--> 1800 mV at 1800 mV [ 1.113372] print_constraints: DCDC2: 900 <--> 3300 mV at 1275 mV [ 1.122222] print_constraints: DCDC3: 900 <--> 1500 mV at 1100 mV [ 1.131011] print_constraints: LDO1: 1000 <--> 3300 mV at 1800 mV [ 1.139831] print_constraints: LDO2: 900 <--> 3300 mV at 3300 mV [ 1.148529] print_constraints: LDO3: 1800 <--> 3300 mV at 3300 mV [ 1.157348] print_constraints: LDO4: 1800 <--> 3300 mV at 3300 mV [ 1.164398] Maximum current provided by the USB port is 500mA which is not sufficient [ 1.164428] when operating @OPP120 and OPPTURBO. The current requirement for some [ 1.164428] use-cases using OPP100 might also exceed the maximum current that the [ 1.164428] USB port can provide. Unless you are fully confident that the current [ 1.164459] requirements for OPP100 use-case don't exceed the USB limits, switching [ 1.164459] to AC power is recommended. [ 1.208770] omap_hsmmc.0: alias fck already exists [ 1.214447] omap_i2c.3: alias fck already exists [ 1.234008] omap_i2c omap_i2c.3: bus 3 rev2.4.0 at 100 kHz [ 1.241333] registered am33xx_sr device [ 1.247772] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.255126] omap2-nand driver initializing [ 1.259643] OneNAND driver initializing [ 1.265045] UBI error: ubi_init: UBI error: cannot initialize UBI, error -19 [ 1.273345] CAN device driver interface [ 1.277404] CAN bus driver for Bosch D_CAN controller 1.0 [ 1.333953] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 [ 1.340484] davinci_mdio davinci_mdio.0: detected phy mask fffffffe [ 1.347869] davinci_mdio.0: probed [ 1.351470] davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver SMSC LAN8710/LAN8720 [ 1.360534] usbcore: registered new interface driver zd1201 [ 1.366668] usbcore: registered new interface driver cdc_ether [ 1.373016] usbcore: registered new interface driver cdc_eem [ 1.379211] usbcore: registered new interface driver dm9601 [ 1.385131] cdc_ncm: 04-Aug-2011 [ 1.388763] usbcore: registered new interface driver cdc_ncm [ 1.394744] Initializing USB Mass Storage driver... [ 1.400146] usbcore: registered new interface driver usb-storage [ 1.406494] USB Mass Storage support registered. [ 1.412139] mousedev: PS/2 mouse device common for all mice [ 1.419464] omap_rtc am33xx-rtc: rtc core: registered am33xx-rtc as rtc0 [ 1.426605] am33xx-rtc: already running [ 1.430847] i2c /dev entries driver [ 1.435424] Linux video capture interface: v2.00 [ 1.440673] usbcore: registered new interface driver uvcvideo [ 1.446777] USB Video Class driver (1.1.1) [ 1.454528] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 1.537536] cpuidle: using governor ladder [ 1.542541] cpuidle: using governor menu [ 1.549316] omap4_aes_mod_init: loading AM33X AES driver [ 1.555084] omap4-aes omap4-aes: AM33X AES hw accel rev: 3.02 [ 1.561798] omap4_aes_probe: probe() done [ 1.566375] omap4_sham_mod_init: loading AM33X SHA/MD5 driver [ 1.572570] omap4-sham omap4-sham: AM33X SHA/MD5 hw accel rev: 4.03 [ 1.586151] omap4_sham_probe: probe() done [ 1.593811] usbcore: registered new interface driver usbhid [ 1.599731] usbhid: USB HID core driver [ 1.605010] usbcore: registered new interface driver snd-usb-audio [ 1.613677] ALSA device list: [ 1.616851] No soundcards found. [ 1.620452] oprofile: hardware counters not available [ 1.625762] oprofile: using timer interrupt. [ 1.630279] nf_conntrack version 0.5.0 (3955 buckets, 15820 max) [ 1.637207] ip_tables: (C) 2000-2006 Netfilter Core Team [ 1.642944] TCP cubic registered [ 1.646392] NET: Registered protocol family 17 [ 1.651092] can: controller area network core (rev 20090105 abi 8) [ 1.657745] NET: Registered protocol family 29 [ 1.662414] can: raw protocol (rev 20090105) [ 1.666931] can: broadcast manager protocol (rev 20090105 t) [ 1.672912] Registering the dns_resolver key type [ 1.677947] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 1.686065] ThumbEE CPU extension supported. [ 1.690612] mux: Failed to setup hwmod io irq -22 [ 1.696472] Power Management for AM33XX family [ 1.701416] Trying to load am335x-pm-firmware.bin (60 secs timeout) [ 1.708160] Copied the M3 firmware to UMEM [ 1.712554] Cortex M3 Firmware Version = 0x18 [ 1.717315] Compensating OPP0 for 0mV Orig nvalue:0x9a8bf8 New nvalue:0x9a8bf8 [ 1.725036] Compensating OPP1 for 0mV Orig nvalue:0x9a8bf7 New nvalue:0x9a8bf7 [ 1.733398] Compensating OPP0 for 0mV Orig nvalue:0x99988b New nvalue:0x99988b [ 1.741119] Compensating OPP1 for 0mV Orig nvalue:0x999080 New nvalue:0x999080 [ 1.748840] Compensating OPP2 for 0mV Orig nvalue:0xaaf9dc New nvalue:0xaaf9dc [ 1.756530] Compensating OPP3 for 0mV Orig nvalue:0xaad4bc New nvalue:0xaad4bc [ 1.764312] create_regulator: DCDC2: Failed to create debugfs directory [ 1.772033] smartreflex smartreflex: am33xx_sr_probe: Driver initialized [ 1.785156] clock: disabling unused clocks to save power [ 1.808715] Detected MACID=bc:6a:29:de:aa:4e [ 1.814544] cpsw: Detected MACID = bc:6a:29:de:aa:4f [ 1.821197] omap_rtc am33xx-rtc: setting system clock to 2000-01-01 01:19:44 UTC (946689584) [ 1.830902] VFS: Cannot open root device "ubi0:rootfs" or unknown-block(0,0) [ 1.838348] Please append a correct "root=" boot option; here are the available partitions: [ 1.847198] Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(0,0) [ 1.855895] Backtrace: [ 1.858520] [] (dump_backtrace+0x0/0x10c) from [] (dump_stack+0x18/0x1c) [ 1.867401] r7:c05ddfe0 r6:00008000 r5:c0658a88 r4:c0658a88 [ 1.873382] [] (dump_stack+0x0/0x1c) from [] (panic+0x64/0x198) [ 1.881469] [] (panic+0x0/0x198) from [] (mount_block_root+0x174/0x228) [ 1.890258] r3:00000000 r2:00000000 r1:cf01df78 r0:c050e950 [ 1.896270] [] (mount_block_root+0x0/0x228) from [] (prepare_namespace+0x94/0x1cc) [ 1.906066] [] (prepare_namespace+0x0/0x1cc) from [] (kernel_init+0xf0/0x124) [ 1.915435] r5:c05ea24c r4:c0655dc0 [ 1.919219] [] (kernel_init+0x0/0x124) from [] (do_exit+0x0/0x69c) [ 1.927551] r5:c05af208 r4:00000000