U-Boot 2020.01-dirty (Aug 26 2021 - 14:13:16 +0800) CPU : AM335X-GP rev 2.1 Model: TI AM3359 ICE-V2 DRAM: 256 MiB ETH0, CPSW ETH1, CPSW WDT: Started with servicing (60s timeout) NAND: 0 MiB MMC: OMAP SD/MMC: 0 Loading Environment from SPI Flash... SF: Detected w25q64cv with page size 256 Bytes, erase size 4 KiB, total 8 MiB OK Net: eth0: ethernet@4a100000 Hit any key to stop autoboot: 0 SF: Detected w25q64cv with page size 256 Bytes, erase size 4 KiB, total 8 MiB device 0 offset 0x120000, size 0x3c0000 SF: 3932160 bytes @ 0x120000 Read: OK device 0 offset 0x4e0000, size 0x10000 SF: 65536 bytes @ 0x4e0000 Read: OK ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8df23000, end 8df35095 ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 5.4.106-g023faefa70 (inovance@10007999HLV-01.inovance.local) (gcc version 9.2.1 20191025 (GNU Toolchain for the A-profile Architecture 9.2-2019.12 (arm-9.10))) #1 PREEMPT Wed Sep 1 19:39:03 CST 2021 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt: Machine model: TI AM3359 ICE-V2 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (sgx neon) [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 64770 [ 0.000000] Kernel command line: console=ttyO3,115200n8 rootwait=1 rw ubi.mtd=5 rootfstye=ubifs rw root=ubi0:rootfs [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes, linear) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes, linear) [ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off [ 0.000000] Memory: 246560K/261120K available (7168K kernel code, 262K rwdata, 1964K rodata, 1024K init, 494K bss, 14560K reserved, 0K cma-reserved, 0K highmem) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 10 jiffies. [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] IRQ: Found an INTC at 0x(ptrval) (revision 5.0) with 128 interrupts [ 0.000000] random: get_random_bytes called from start_kernel+0x2b4/0x454 with crng_init=0 [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000022] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000051] I-pipe, 24.000 MHz clocksource, wrap in 178956 ms [ 0.000075] clocksource: ipipe_tsc: mask: 0xffffffffffffffff max_cycles: 0x588fe9dc0, max_idle_ns: 440795202592 ns [ 0.000102] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.000112] OMAP clocksource: timer1 at 24000000 Hz [ 0.000474] timer_probe: no matching timers found [ 0.000870] Interrupt pipeline (release #1) [ 0.001044] printk: console [rawcon-1] enabled [ 0.001202] Console: colour dummy device 80x30 [ 0.001243] WARNING: Your 'console=ttyO3' has been replaced by 'ttyS3' [ 0.001251] This ensures that you still see kernel messages. Please [ 0.001258] update your kernel commandline. [ 0.001320] Calibrating delay loop... 597.60 BogoMIPS (lpj=2988032) [ 0.118804] pid_max: default: 32768 minimum: 301 [ 0.119023] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes, linear) [ 0.119041] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes, linear) [ 0.119841] CPU: Testing write buffer coherency: ok [ 0.119919] CPU0: Spectre v2: using BPIALL workaround [ 0.120874] Setting up static identity map for 0x80100000 - 0x80100060 [ 0.121057] rcu: Hierarchical SRCU implementation. [ 0.121527] devtmpfs: initialized [ 0.137015] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.137508] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.137544] futex hash table entries: 256 (order: -1, 3072 bytes, linear) [ 0.137703] pinctrl core: initialized pinctrl subsystem [ 0.139039] NET: Registered protocol family 16 [ 0.139740] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.167252] l3-aon-clkctrl:0000:0: failed to disable [ 0.188690] No ATAGs? [ 0.188704] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.198380] cryptd: max_cpu_qlen set to 1000 [ 0.208512] debugfs: Directory '49000000.edma' with parent 'dmaengine' already present! [ 0.208558] edma 49000000.edma: TI EDMA DMA engine driver [ 0.210933] iommu: Default domain type: Translated [ 0.213022] pps_core: LinuxPPS API ver. 1 registered [ 0.213041] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.213074] PTP clock support registered [ 0.213102] EDAC MC: Ver: 3.0.0 [ 0.215223] clocksource: Switched to clocksource ipipe_tsc [ 0.225479] thermal_sys: Registered thermal governor 'fair_share' [ 0.225491] thermal_sys: Registered thermal governor 'step_wise' [ 0.225515] thermal_sys: Registered thermal governor 'user_space' [ 0.226230] NET: Registered protocol family 2 [ 0.227135] tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 4096 bytes, linear) [ 0.227170] TCP established hash table entries: 2048 (order: 1, 8192 bytes, linear) [ 0.227210] TCP bind hash table entries: 2048 (order: 1, 8192 bytes, linear) [ 0.227246] TCP: Hash tables configured (established 2048 bind 2048) [ 0.227369] UDP hash table entries: 256 (order: 0, 4096 bytes, linear) [ 0.227398] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes, linear) [ 0.227575] NET: Registered protocol family 1 [ 0.228396] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.232631] [Xenomai] scheduling class idle registered. [ 0.232653] [Xenomai] scheduling class rt registered. [ 0.232795] I-pipe: head domain Xenomai registered. [ 0.240795] [Xenomai] Cobalt v3.1.1 [ 0.240826] Initialise system trusted keyrings [ 0.240974] workingset: timestamp_bits=30 max_order=16 bucket_order=0 [ 0.300843] NET: Registered protocol family 38 [ 0.300876] Key type asymmetric registered [ 0.300887] Asymmetric key parser 'x509' registered [ 0.300966] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 245) [ 0.300980] io scheduler mq-deadline registered [ 0.300989] io scheduler kyber registered [ 0.306943] OMAP GPIO hardware version 0.1 [ 0.335992] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.354731] GPIO line 100 (PR1_MII_CTRL) hogged as output/high [ 0.354771] GPIO line 106 (MUX_MII_CTL1) hogged as output/high [ 0.363515] pinctrl-single 44e10800.pinmux: 142 pins, size 568 [ 0.368220] Serial: 8250/16550 driver, 10 ports, IRQ sharing enabled [ 0.372705] 481a6000.serial: ttyS3 at MMIO 0x481a6000 (irq = 44, base_baud = 3000000) is a 8250 [ 0.940720] printk: console [ttyS3] enabled [ 0.948661] omap_rng 48310000.rng: Random Number Generator ver. 20 [ 0.955474] random: fast init done [ 0.959150] random: crng init done [ 0.974407] brd: module loaded [ 0.986783] loop: module loaded [ 0.996156] spi-nor spi0.0: found s25fl064k, expected w25q64 [ 1.001911] spi-nor spi0.0: s25fl064k (8192 Kbytes) [ 1.007001] 6 fixed-partitions partitions found on MTD device spi0.0 [ 1.013387] Creating 6 MTD partitions on "spi0.0": [ 1.018245] 0x000000000000-0x000000020000 : "u-boot-spl" [ 1.036158] 0x000000020000-0x000000100000 : "u-boot" [ 1.046179] 0x000000100000-0x000000120000 : "u-boot-env" [ 1.056180] 0x000000120000-0x0000004e0000 : "kernel" [ 1.066183] 0x0000004e0000-0x0000004f0000 : "dtb" [ 1.076177] 0x000000500000-0x000000800000 : "rootfs" [ 1.087832] libphy: Fixed MDIO Bus: probed [ 1.155286] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6, bus freq 1000000 [ 1.163000] libphy: 4a101000.mdio: probed [ 1.170094] davinci_mdio 4a101000.mdio: phy[1]: device 4a101000.mdio:01, driver TI TLK10X 10/100 Mbps PHY [ 1.179822] davinci_mdio 4a101000.mdio: phy[3]: device 4a101000.mdio:03, driver TI TLK10X 10/100 Mbps PHY [ 1.189732] cpsw 4a100000.ethernet: initialized cpsw ale version 1.4 [ 1.196226] cpsw 4a100000.ethernet: ALE Table size 1024 [ 1.201598] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies) [ 1.208923] cpsw 4a100000.ethernet: Detected MACID = 84:eb:18:ad:94:88 [ 1.218464] omap_rtc 44e3e000.rtc: already running [ 1.224221] omap_rtc 44e3e000.rtc: registered as rtc0 [ 1.229789] i2c /dev entries driver [ 1.234578] sdhci: Secure Digital Host Controller Interface driver [ 1.240862] sdhci: Copyright(c) Pierre Ossman [ 1.248242] omap_hsmmc 47810000.mmc: RX DMA channel request failed [ 1.254643] sdhci-pltfm: SDHCI platform and OF driver helper [ 1.262016] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2 [ 1.268189] omap-aes 53500000.aes: will run requests pump with realtime priority [ 1.277850] omap-sham 53100000.sham: hw accel on OMAP rev 4.3 [ 1.312164] Initializing XFRM netlink socket [ 1.316714] NET: Registered protocol family 17 [ 1.321225] NET: Registered protocol family 15 [ 1.325835] 8021q: 802.1Q VLAN Support v1.8 [ 1.330205] ThumbEE CPU extension supported. [ 1.336232] omap_voltage_late_init: Voltage driver support not added [ 1.343352] Loading compiled-in X.509 certificates [ 1.395504] tps65910 0-002d: No interrupt support, no core IRQ [ 1.406143] vrtc: supplied by vbat [ 1.411202] vio: supplied by vbat [ 1.416508] vdd_mpu: supplied by vbat [ 1.422104] vdd_core: supplied by vbat [ 1.428724] vdig1: supplied by vbat [ 1.433724] vdig2: supplied by vbat [ 1.438755] vpll: supplied by vbat [ 1.443636] vdac: supplied by vbat [ 1.448594] vaux1: supplied by vbat [ 1.453573] vaux2: supplied by vbat [ 1.458591] vaux33: supplied by vbat [ 1.463661] vmmc: supplied by vbat [ 1.468525] vbb: supplied by vbat [ 1.472921] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 1.508399] ubi0: attaching mtd5 [ 1.520324] ubi0: scanning is finished [ 1.548357] mmc0: host does not support reading read-only switch, assuming write-enable [ 1.565326] mmc0: new high speed SDHC card at address 1234 [ 1.577900] mmcblk0: mmc0:1234 SA08G 7.21 GiB [ 1.594429] mmcblk0: p1 p2 [ 2.025392] ubi0: volume 5 ("rootfs") re-sized from 44 to 44 LEBs [ 2.032283] ubi0: attached mtd5 (name "rootfs", size 3 MiB) [ 2.037947] ubi0: PEB size: 65536 bytes (64 KiB), LEB size: 65408 bytes [ 2.044593] ubi0: min./max. I/O unit sizes: 1/256, sub-page size 1 [ 2.050822] ubi0: VID header offset: 64 (aligned 64), data offset: 128 [ 2.057399] ubi0: good PEBs: 48, bad PEBs: 0, corrupted PEBs: 0 [ 2.063347] ubi0: user volume: 1, internal volumes: 1, max. volumes count: 128 [ 2.070622] ubi0: max/mean erase counter: 1/0, WL threshold: 4096, image sequence number: 910164381 [ 2.079728] ubi0: available PEBs: 0, total reserved PEBs: 48, PEBs reserved for bad PEB handling: 0 [ 2.088850] ubi0: background thread "ubi_bgt0d" started, PID 108 [ 2.095270] printk: console [netcon0] enabled [ 2.099653] netconsole: network logging started [ 2.104274] omap_rtc 44e3e000.rtc: setting system clock to 2000-01-01T00:01:57 UTC (946684917) [ 2.136118] VFS: Cannot open root device "ubi0:rootfs" or unknown-block(0,0): error -2 [ 2.144087] Please append a correct "root=" boot option; here are the available partitions: [ 2.175104] 0100 65536 ram0 [ 2.175109] (driver?) [ 2.189672] 0101 65536 ram1 [ 2.189676] (driver?) [ 2.204199] 0102 65536 ram2 [ 2.204202] (driver?) [ 2.218745] 0103 65536 ram3 [ 2.218748] (driver?) [ 2.224881] 0104 65536 ram4 [ 2.224884] (driver?) [ 2.247631] 0105 65536 ram5 [ 2.247635] (driver?) [ 2.253771] 0106 65536 ram6 [ 2.253774] (driver?) [ 2.276582] 0107 65536 ram7 [ 2.276586] (driver?) [ 2.282720] 0108 65536 ram8 [ 2.282723] (driver?) [ 2.305500] 0109 65536 ram9 [ 2.305503] (driver?) [ 2.311636] 010a 65536 ram10 [ 2.311639] (driver?) [ 2.334633] 010b 65536 ram11 [ 2.334636] (driver?) [ 2.349281] 010c 65536 ram12 [ 2.349284] (driver?) [ 2.363996] 010d 65536 ram13 [ 2.363999] (driver?) [ 2.378718] 010e 65536 ram14 [ 2.378722] (driver?) [ 2.384943] 010f 65536 ram15 [ 2.384946] (driver?) [ 2.408078] 1f00 128 mtdblock0 [ 2.408082] (driver?) [ 2.414652] 1f01 896 mtdblock1 [ 2.414656] (driver?) [ 2.439077] 1f02 128 mtdblock2 [ 2.439080] (driver?) [ 2.454541] 1f03 3840 mtdblock3 [ 2.454545] (driver?) [ 2.470088] 1f04 64 mtdblock4 [ 2.470092] (driver?) [ 2.485601] 1f05 3072 mtdblock5 [ 2.485605] (driver?) [ 2.492176] b300 7565312 mmcblk0 [ 2.492180] driver: mmcblk [ 2.517293] b301 511999 mmcblk0p1 e4bc8b5e-01 [ 2.517297] [ 2.524130] b302 7053312 mmcblk0p2 e4bc8b5e-02 [ 2.524133] [ 2.547543] Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(0,0) [ 2.555861] ---[ end Kernel panic - not syncing: VFS: Unable to mount root fs on unknown-block(0,0) ]---