U-Boot 2013.10-00189-g78d8ebd-dirty (Oct 30 2014 - 15:34:44) I2C: ready DRAM: 256 MiB NAND: 0 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 *** Error - No Valid Environment Area found *** Warning - bad CRC, using default environment Net: not set. Validating first E-fuse MAC usb_ether Hit any key to stop autoboot: 0 mmc0 is current device Scanning mmc 0... 4117616 bytes read in 571 ms (6.9 MiB/s) WARNING: Could not determine device tree to use ** File not found /boot/undefined ** mmc0 is current device SD/MMC found on device 0 reading uEnv.txt 199 bytes read in 16 ms (11.7 KiB/s) Loaded environment from uEnv.txt Importing environment from mmc ... Running uenvcmd ... reading uImage-dtb.am335x-calixtonxt 4616234 bytes read in 615 ms (7.2 MiB/s) ## Booting kernel from Legacy Image at 82000000 ... Image Name: Linux-3.12.10-ti2013.12.01 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 4616170 Bytes = 4.4 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 3.12.10-ti2013.12.01 (root@shyam-laptop) (gcc version 4.7.3 20130226 (prerelease) (crosstool-NG linaro-1.13.1-4.7-2013.04 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: Generic AM33XX (Flattened Device Tree), model: CALIXTO AM335x-EVM NXT [ 0.000000] cma: CMA: reserved 24 MiB at 8e000000 [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES1.0 (neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 64256 [ 0.000000] Kernel command line: console=ttyO0,115200n8 mem=256M root=/dev/mmcblk0p2 rw rootfstype=ext3 rootwait ip=off [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 222508K/259072K available (6235K kernel code, 578K rwdata, 2120K rodata, 345K init, 226K bss, 36564K reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xd0800000 - 0xff000000 ( 744 MB) [ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc083104c (8357 kB) [ 0.000000] .init : 0xc0832000 - 0xc0888738 ( 346 kB) [ 0.000000] .data : 0xc088a000 - 0xc091a8f8 ( 579 kB) [ 0.000000] .bss : 0xc091a8f8 - 0xc0953198 ( 227 kB) [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000000] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956ms [ 0.000000] OMAP clocksource: timer1 at 24000000 Hz [ 0.000000] Console: colour dummy device 80x30 [ 0.000634] Calibrating delay loop... 199.06 BogoMIPS (lpj=995328) [ 0.069442] pid_max: default: 32768 minimum: 301 [ 0.069645] Security Framework initialized [ 0.069745] Mount-cache hash table entries: 512 [ 0.085962] CPU: Testing write buffer coherency: ok [ 0.086667] Setting up static identity map for 0xc061c7e8 - 0xc061c858 [ 0.088433] devtmpfs: initialized [ 0.092861] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.173735] omap_hwmod: debugss: _wait_target_disable failed [ 0.175020] pinctrl core: initialized pinctrl subsystem [ 0.176784] regulator-dummy: no parameters [ 0.181564] NET: Registered protocol family 16 [ 0.186622] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.192618] cpuidle: using governor ladder [ 0.192652] cpuidle: using governor menu [ 0.213446] platform mpu.1: FIXME: clock-name 'fck' DOES NOT exist in dt! [ 0.215814] platform 49000000.edma: FIXME: clock-name 'fck' DOES NOT exist in dt! [ 0.218394] OMAP GPIO hardware version 0.1 [ 0.235822] platform 56000000.sgx: FIXME: clock-name 'fck' DOES NOT exist in dt! [ 0.241102] DSS not supported on this SoC [ 0.241135] No ATAGs? [ 0.241159] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.244936] Calixto BroadCom WLAN Platform Registration [ 0.304618] bio: create slab at 0 [ 0.338558] edma-dma-engine edma-dma-engine.0: TI EDMA DMA engine driver [ 0.340475] WL_REG_ON: 3300 mV [ 0.341365] vmmcsd_fixed: 3300 mV [ 0.342177] vdd_mpu_supply: 1262 mV [ 0.348347] vgaarb: loaded [ 0.351273] SCSI subsystem initialized [ 0.354266] usbcore: registered new interface driver usbfs [ 0.354677] usbcore: registered new interface driver hub [ 0.355128] usbcore: registered new device driver usb [ 0.357529] media: Linux media interface: v0.10 [ 0.357926] Linux video capture interface: v2.00 [ 0.358543] pps_core: LinuxPPS API ver. 1 registered [ 0.358566] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.358871] PTP clock support registered [ 0.364635] cfg80211: Calling CRDA to update world regulatory domain [ 0.367730] Switched to clocksource timer1 [ 0.412589] NET: Registered protocol family 2 [ 0.414016] TCP established hash table entries: 2048 (order: 2, 16384 bytes) [ 0.414142] TCP bind hash table entries: 2048 (order: 1, 8192 bytes) [ 0.414214] TCP: Hash tables configured (established 2048 bind 2048) [ 0.414360] TCP: reno registered [ 0.414393] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.414440] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.414886] NET: Registered protocol family 1 [ 0.415674] RPC: Registered named UNIX socket transport module. [ 0.415701] RPC: Registered udp transport module. [ 0.415718] RPC: Registered tcp transport module. [ 0.415735] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.417597] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.418987] PM: Loading am335x-pm-firmware.bin [ 0.811268] VFS: Disk quotas dquot_6.5.2 [ 0.811414] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.812700] NFS: Registering the id_resolver key type [ 0.812847] Key type id_resolver registered [ 0.812869] Key type id_legacy registered [ 0.812958] jffs2: version 2.2. (NAND) (SUMMARY) �© 2001-2006 Red Hat, Inc. [ 0.813363] msgmni has been set to 482 [ 0.816984] NET: Registered protocol family 38 [ 0.817066] io scheduler noop registered [ 0.817087] io scheduler deadline registered [ 0.817134] io scheduler cfq registered (default) [ 0.821414] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.900135] Console: switching to colour frame buffer device 100x30 [ 0.917027] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 0.922589] 44e09000.serial: ttyO0 at MMIO 0x44e09000 (irq = 88, base_baud = 3000000) is a OMAP UART0 [ 1.531679] console [ttyO0] enabled [ 1.538226] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 1.568226] brd: module loaded [ 1.583226] loop: module loaded [ 1.593774] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.609280] Broadcom 43xx driver loaded [ Features: PNS ] [ 1.615491] Broadcom 43xx-legacy driver loaded [ Features: PID ] [ 1.622339] Unable to handle kernel NULL pointer dereference at virtual address 00000018 [ 1.630994] pgd = c0004000 [ 1.633877] [00000018] *pgd=00000000 [ 1.637700] Internal error: Oops: 5 [#1] ARM [ 1.642235] Modules linked in: [ 1.645503] CPU: 0 PID: 1 Comm: swapper Not tainted 3.12.10-ti2013.12.01 #6 [ 1.652900] task: cd86fa40 ti: cd870000 task.ti: cd870000 [ 1.658678] PC is at brcmf_sdio_pd_probe+0x14/0x34 [ 1.663792] LR is at platform_drv_probe+0x20/0x24 [ 1.668797] pc : [] lr : [] psr: a0000113 [ 1.668797] sp : cd871d98 ip : cd871da8 fp : cd871da4 [ 1.680984] r10: c086e460 r9 : cd870000 r8 : c085d364 [ 1.686534] r7 : c08ff5c8 r6 : 00000000 r5 : cd8c9c10 r4 : c09493d4 [ 1.693465] r3 : 00000000 r2 : 00000001 r1 : c094b6b4 r0 : cd8c9c00 [ 1.700401] Flags: NzCv IRQs on FIQs on Mode SVC_32 ISA ARM Segment kernel [ 1.708163] Control: 10c5387d Table: 80004019 DAC: 00000017 [ 1.714266] Process swapper (pid: 1, stack limit = 0xcd870240) [ 1.720462] Stack: (0xcd871d98 to 0xcd872000) [ 1.725097] 1d80: cd871db4 cd871da8 [ 1.733790] 1da0: c032dc80 c041c430 cd871dd4 cd871db8 c032cb80 c032dc6c cd8c9c10 c08ff5c8 [ 1.742485] 1dc0: cd8c9c44 00000000 cd871df4 cd871dd8 c032cd50 c032ca88 cd8be0fc 00000000 [ 1.751179] 1de0: c08ff5c8 c032ccbc cd871e1c cd871df8 c032b110 c032ccc8 cd864d8c cd8be0f0 [ 1.759871] 1e00: cda79df4 c08ff5c8 cda79dc0 c08f1f08 cd871e2c cd871e20 c032c670 c032b0c0 [ 1.768564] 1e20: cd871e5c cd871e30 c032c1c0 c032c65c c0776798 c091a900 cd871e5c c08ff5c8 [ 1.777257] 1e40: 00000006 c091a900 c0832410 c085d364 cd871e74 cd871e60 c032d198 c032c0f0 [ 1.785950] 1e60: c08ff5b4 00000006 cd871e84 cd871e78 c032dde4 c032d124 cd871e9c cd871e88 [ 1.794643] 1e80: c032de1c c032dda0 c088835c 00000006 cd871eac cd871ea0 c085d3b8 c032de04 [ 1.803336] 1ea0: cd871ebc cd871eb0 c085d374 c085d3ac cd871f4c cd871ec0 c00089ec c085d370 [ 1.812029] 1ec0: 0000008f 00000000 00000000 00000000 cd871efc cd871ee0 cd871f04 cd871ee8 [ 1.820722] 1ee0: c0832400 c0267470 c0832410 c0b62150 c0640734 000000d6 cd871f4c cd871f08 [ 1.829415] 1f00: c005c90c c083241c 00000000 00000006 c0b62156 00000006 c082ef18 c07dc044 [ 1.838110] 1f20: cd871f4c c088835c 00000006 c091a900 c0832410 000000d6 c086e454 c086e460 [ 1.846803] 1f40: cd871f94 cd871f50 c0832b94 c0008904 00000006 00000006 c0832410 fbff79ff [ 1.855494] 1f60: edf5ff5b fefe7ff1 dfffdab2 00000000 c060ed3c 00000000 00000000 00000000 [ 1.864187] 1f80: 00000000 00000000 cd871fac cd871f98 c060ed4c c0832ab0 00000000 00000000 [ 1.872880] 1fa0: 00000000 cd871fb0 c00146f8 c060ed48 00000000 00000000 00000000 00000000 [ 1.881571] 1fc0: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000 [ 1.890263] 1fe0: 00000000 00000000 00000000 00000000 00000013 00000000 dff5e8fe af7dbeff [ 1.898936] Backtrace: [ 1.901577] [] (brcmf_sdio_pd_probe+0x0/0x34) from [] (platform_drv_probe+0x20/0x24) [ 1.911666] [] (platform_drv_probe+0x0/0x24) from [] (driver_probe_device+0x104/0x240) [ 1.921933] [] (driver_probe_device+0x0/0x240) from [] (__driver_attach+0x94/0x98) [ 1.931810] r7:00000000 r6:cd8c9c44 r5:c08ff5c8 r4:cd8c9c10 [ 1.937875] [] (__driver_attach+0x0/0x98) from [] (bus_for_each_dev+0x5c/0x90) [ 1.947384] r6:c032ccbc r5:c08ff5c8 r4:00000000 r3:cd8be0fc [ 1.953444] [] (bus_for_each_dev+0x0/0x90) from [] (driver_attach+0x20/0x28) [ 1.962765] r6:c08f1f08 r5:cda79dc0 r4:c08ff5c8 [ 1.967712] [] (driver_attach+0x0/0x28) from [] (bus_add_driver+0xdc/0x264) [ 1.976965] [] (bus_add_driver+0x0/0x264) from [] (driver_register+0x80/0xfc) [ 1.986379] r8:c085d364 r7:c0832410 r6:c091a900 r5:00000006 r4:c08ff5c8 [ 1.993558] [] (driver_register+0x0/0xfc) from [] (__platform_driver_register+0x50/0x64) [ 2.003986] r5:00000006 r4:c08ff5b4 [ 2.007823] [] (__platform_driver_register+0x0/0x64) from [] (platform_driver_probe+0x24/0x74) [ 2.018844] [] (platform_driver_probe+0x0/0x74) from [] (brcmf_sdio_init+0x18/0x24) [ 2.028813] r5:00000006 r4:c088835c [ 2.032649] [] (brcmf_sdio_init+0x0/0x24) from [] (brcmfmac_module_init+0x10/0x3c) [ 2.042554] [] (brcmfmac_module_init+0x0/0x3c) from [] (do_one_initcall+0xf4/0x154) [ 2.052556] [] (do_one_initcall+0x0/0x154) from [] (kernel_init_freeable+0xf0/0x1bc) [ 2.062640] [] (kernel_init_freeable+0x0/0x1bc) from [] (kernel_init+0x10/0xec) [ 2.072276] [] (kernel_init+0x0/0xec) from [] (ret_from_fork+0x14/0x3c) [ 2.081138] r4:00000000 r3:00000000 [ 2.084965] Code: e92dd800 e24cb004 e5903058 e59f1018 (e5932018) [ 2.091645] ---[ end trace 2d63136bbc107034 ]--- [ 2.096961] Kernel panic - not syncing: Attempted to kill init! exitcode=0x0000000b [ 2.096961]