[ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Initializing cgroup subsys cpuset [ 0.000000] Initializing cgroup subsys cpu [ 0.000000] Initializing cgroup subsys cpuacct [ 0.000000] Linux version 4.1.13-cl-som-am57x-ti-3.1-g8dc6617-dirty (aidin@UbuntuVM) (gcc version 4.9.3 20150413 (prerelease) (Linaro GCC 4.9-2015.05) ) #1 SMP PREEMPT Sat Sep 24 12:08:24 IRST 2016 [ 0.000000] CPU: ARMv7 Processor [412fc0f2] revision 2 (ARMv7), cr=30c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache [ 0.000000] Machine model: CompuLab CL-SOM-AM57x on SB-SOM-AM57x [ 0.000000] Reserved memory: created CMA memory pool at 0x000000009d000000, size 32 MiB [ 0.000000] Reserved memory: initialized node ipu1_cma@9d000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x0000000095800000, size 56 MiB [ 0.000000] Reserved memory: initialized node ipu2_cma@95800000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x0000000099000000, size 64 MiB [ 0.000000] Reserved memory: initialized node dsp1_cma@99000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x000000009f000000, size 8 MiB [ 0.000000] Reserved memory: initialized node dsp2_cma@9f000000, compatible id shared-dma-pool [ 0.000000] cma: Reserved 24 MiB at 0x00000000fe400000 [ 0.000000] Forcing write-allocate cache policy for SMP [ 0.000000] Memory policy: Data cache writealloc [ 0.000000] On node 0 totalpages: 474368 [ 0.000000] free_area_init_node: node 0, pgdat c091b700, node_mem_map ee5a3000 [ 0.000000] DMA zone: 1710 pages used for memmap [ 0.000000] DMA zone: 0 pages reserved [ 0.000000] DMA zone: 145408 pages, LIFO batch:31 [ 0.000000] HighMem zone: 328960 pages, LIFO batch:31 [ 0.000000] DRA752 ES1.1 [ 0.000000] PERCPU: Embedded 12 pages/cpu @ee532000 s17088 r8192 d23872 u49152 [ 0.000000] pcpu-alloc: s17088 r8192 d23872 u49152 alloc=12*4096 [ 0.000000] pcpu-alloc: [0] 0 [0] 1 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 472658 [ 0.000000] Kernel command line: root=/dev/nfs rw nfsroot=192.168.0.20:/home/aidin/rootfs-cl-som,nolock console=ttyO2,115200n8 ip=192.168.0.10::192.168.0.1:255.255.255.0::eth1:off ti_vip.debug=3 [ 0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes) [ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) [ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Memory: 1681064K/1897472K available (6411K kernel code, 295K rwdata, 2252K rodata, 340K init, 257K bss, 27992K reserved, 188416K cma-reserved, 1291264K highmem) [ 0.000000] Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xf0000000 - 0xff000000 ( 240 MB) lowmem : 0xc0000000 - 0xef800000 ( 760 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .text : 0xc0008000 - 0xc087e074 (8665 kB) .init : 0xc087f000 - 0xc08d4000 ( 340 kB) .data : 0xc08d4000 - 0xc091dd08 ( 296 kB) .bss : 0xc0920000 - 0xc096058c ( 258 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1 [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] Additional per-CPU info printed with stalls. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] OMAP clockevent source: timer1 at 32768 Hz [ 0.000000] clocksource 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns [ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 65535999984741ns [ 0.000000] OMAP clocksource: 32k_counter at 32768 Hz [ 0.000427] Architected cp15 timer(s) running at 6.14MHz (virt). [ 0.000457] clocksource arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x16af5adb9, max_idle_ns: 440795202250 ns [ 0.000462] sched_clock: 56 bits at 6MHz, resolution 162ns, wraps every 4398046511023ns [ 0.000473] Switching to timer-based delay loop, resolution 162ns [ 0.001006] Console: colour dummy device 80x30 [ 0.001023] WARNING: Your 'console=ttyO2' has been replaced by 'ttyS2' [ 0.001029] This ensures that you still see kernel messages. Please [ 0.001034] update your kernel commandline. [ 0.001046] Calibrating delay loop (skipped), value calculated using timer frequency.. 12.29 BogoMIPS (lpj=61475) [ 0.001059] pid_max: default: 32768 minimum: 301 [ 0.001144] Security Framework initialized [ 0.001181] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.001191] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.001722] Initializing cgroup subsys blkio [ 0.001736] Initializing cgroup subsys memory [ 0.001762] Initializing cgroup subsys devices [ 0.001774] Initializing cgroup subsys freezer [ 0.001786] Initializing cgroup subsys perf_event [ 0.001807] CPU: Testing write buffer coherency: ok [ 0.002053] /cpus/cpu@0 missing clock-frequency property [ 0.002102] /cpus/cpu@1 missing clock-frequency property [ 0.002113] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 [ 0.002150] Setting up static identity map for 0x800082c0 - 0x80008318 [ 0.060680] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001 [ 0.060748] Brought up 2 CPUs [ 0.060760] SMP: Total of 2 processors activated (24.59 BogoMIPS). [ 0.060767] CPU: All CPU(s) started in SVC mode. [ 0.061148] devtmpfs: initialized [ 0.086099] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0 [ 0.086890] omap_hwmod: l3_main_2 using broken dt data from ocp [ 0.100534] omap_hwmod: tptc0 using broken dt data from edma-controller [ 0.101005] omap_hwmod: tptc1 using broken dt data from edma-controller [ 0.262927] clocksource jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.266829] pinctrl core: initialized pinctrl subsystem [ 0.267631] NET: Registered protocol family 16 [ 0.268557] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.290563] cpuidle: using governor ladder [ 0.320585] cpuidle: using governor menu [ 0.327273] gpiochip_add: registered GPIOs 0 to 31 on device: gpio [ 0.327850] OMAP GPIO hardware version 0.1 [ 0.328491] gpiochip_add: registered GPIOs 32 to 63 on device: gpio [ 0.329367] gpiochip_add: registered GPIOs 64 to 95 on device: gpio [ 0.330223] gpiochip_add: registered GPIOs 96 to 127 on device: gpio [ 0.331085] gpiochip_add: registered GPIOs 128 to 159 on device: gpio [ 0.331923] gpiochip_add: registered GPIOs 160 to 191 on device: gpio [ 0.332765] gpiochip_add: registered GPIOs 192 to 223 on device: gpio [ 0.333600] gpiochip_add: registered GPIOs 224 to 255 on device: gpio [ 0.334190] irq: no irq domain found for /ocp/l4@4a000000/scm@2000/pinmux@1400 ! [ 0.347047] omap-gpmc 50000000.gpmc: could not find pctldev for node /ocp/l4@4a000000/scm@2000/pinmux@1400/nand_flash_pins, deferring probe [ 0.355936] No ATAGs? [ 0.355967] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers. [ 0.355976] hw-breakpoint: maximum watchpoint size is 8 bytes. [ 0.358479] omap4_sram_init:Unable to allocate sram needed to handle errata I688 [ 0.358489] omap4_sram_init:Unable to get sram pool needed to handle errata I688 [ 0.359055] OMAP DMA hardware revision 0.0 [ 0.398200] edma-dma-engine edma-dma-engine.0: TI EDMA DMA engine driver [ 0.400914] omap-dma-engine 4a056000.dma-controller: OMAP DMA engine driver [ 0.401371] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator-vdd_3v3[0]' [ 0.401593] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator-ads7846-reg[0]' [ 0.401829] of_get_named_gpiod_flags: parsed 'gpio' property of node '/regulatorfixed-wlan_power[0]' - status (-517) [ 0.401907] of_get_named_gpiod_flags: parsed 'gpio' property of node '/regulatorfixed-wlan_twl_oe[0]' - status (0) [ 0.402159] of_get_named_gpiod_flags: parsed 'gpio' property of node '/fixedregulator-wlan_en[0]' - status (0) [ 0.402383] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator-v3_3[0]' [ 0.406330] omap-iommu 40d01000.mmu: 40d01000.mmu registered [ 0.406505] omap-iommu 40d02000.mmu: 40d02000.mmu registered [ 0.406661] omap-iommu 58882000.mmu: 58882000.mmu registered [ 0.406812] omap-iommu 55082000.mmu: 55082000.mmu registered [ 0.407078] omap-iommu 41501000.mmu: 41501000.mmu registered [ 0.407261] omap-iommu 41502000.mmu: 41502000.mmu registered [ 0.407678] SCSI subsystem initialized [ 0.407848] libata version 3.00 loaded. [ 0.408381] omap_i2c 48070000.i2c: could not find pctldev for node /ocp/l4@4a000000/scm@2000/pinmux@1400/i2c1_pins_default, deferring probe [ 0.408412] omap_i2c 48060000.i2c: could not find pctldev for node /ocp/l4@4a000000/scm@2000/pinmux@1400/i2c3_pins_default, deferring probe [ 0.408441] omap_i2c 4807a000.i2c: could not find pctldev for node /ocp/l4@4a000000/scm@2000/pinmux@1400/i2c4_pins_default, deferring probe [ 0.408469] omap_i2c 4807c000.i2c: could not find pctldev for node /ocp/l4@4a000000/scm@2000/pinmux@1400/i2c5_pins_default, deferring probe [ 0.408631] media: Linux media interface: v0.10 [ 0.408687] Linux video capture interface: v2.00 [ 0.408730] pps_core: LinuxPPS API ver. 1 registered [ 0.408738] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.408764] PTP clock support registered [ 0.409366] omap-mailbox 48840000.mailbox: omap mailbox rev 0x400 [ 0.409645] omap-mailbox 48842000.mailbox: omap mailbox rev 0x400 [ 0.409898] Advanced Linux Sound Architecture Driver Initialized. [ 0.410548] Switched to clocksource arch_sys_counter [ 0.420129] NET: Registered protocol family 2 [ 0.420772] TCP established hash table entries: 8192 (order: 3, 32768 bytes) [ 0.420837] TCP bind hash table entries: 8192 (order: 4, 65536 bytes) [ 0.420961] TCP: Hash tables configured (established 8192 bind 8192) [ 0.421010] UDP hash table entries: 512 (order: 2, 16384 bytes) [ 0.421041] UDP-Lite hash table entries: 512 (order: 2, 16384 bytes) [ 0.421189] NET: Registered protocol family 1 [ 0.421413] RPC: Registered named UNIX socket transport module. [ 0.421422] RPC: Registered udp transport module. [ 0.421429] RPC: Registered tcp transport module. [ 0.421435] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.421450] PCI: CLS 0 bytes, default 64 [ 0.422438] CPU PMU: Failed to parse /pmu/interrupt-affinity[0] [ 0.422473] hw perfevents: enabled with armv7_cortex_a15 PMU driver, 7 counters available [ 0.424241] futex hash table entries: 512 (order: 3, 32768 bytes) [ 0.424329] audit: initializing netlink subsys (disabled) [ 0.424361] audit: type=2000 audit(0.400:1): initialized [ 0.431367] VFS: Disk quotas dquot_6.6.0 [ 0.431533] VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.433510] NFS: Registering the id_resolver key type [ 0.433542] Key type id_resolver registered [ 0.433550] Key type id_legacy registered [ 0.433609] jffs2: version 2.2. (NAND) (SUMMARY) \xffffffc2\xffffffa9 2001-2006 Red Hat, Inc. [ 0.435570] NET: Registered protocol family 38 [ 0.435654] bounce: pool size: 64 pages [ 0.435670] io scheduler noop registered [ 0.435684] io scheduler deadline registered [ 0.435723] io scheduler cfq registered (default) [ 0.439166] pinctrl-single 4a003400.pinmux: 281 pins at pa fc003400 size 1124 [ 0.441745] dra7-pcie 51000000.pcie: GPIO lookup for consumer pcie-reset [ 0.441758] dra7-pcie 51000000.pcie: using device tree for GPIO lookup [ 0.441770] of_get_named_gpiod_flags: can't parse 'pcie-reset-gpios' property of node '/ocp/axi@0/pcie@51000000[0]' [ 0.441780] of_get_named_gpiod_flags: can't parse 'pcie-reset-gpio' property of node '/ocp/axi@0/pcie@51000000[0]' [ 0.441789] dra7-pcie 51000000.pcie: using lookup tables for GPIO lookup [ 0.441799] dra7-pcie 51000000.pcie: lookup for GPIO pcie-reset failed [ 0.475538] dra7-pcie 51000000.pcie: PCI host bridge to bus 0000:00 [ 0.475551] pci_bus 0000:00: root bus resource [io 0x1000-0xffff] [ 0.475562] pci_bus 0000:00: root bus resource [mem 0x20013000-0x2fffffff] [ 0.475572] pci_bus 0000:00: root bus resource [bus 00-ff] [ 0.475605] pci 0000:00:00.0: [104c:8888] type 01 class 0x060400 [ 0.475638] pci 0000:00:00.0: reg 0x10: [mem 0x00000000-0x000fffff] [ 0.475658] pci 0000:00:00.0: reg 0x14: [mem 0x00000000-0x0000ffff] [ 0.475693] pci 0000:00:00.0: IOMMU is currently not supported for PCI [ 0.475726] pci 0000:00:00.0: supports D1 [ 0.475736] pci 0000:00:00.0: PME# supported from D0 D1 D3hot [ 0.475964] PCI: bus0: Fast back to back transfers disabled [ 0.476097] PCI: bus1: Fast back to back transfers enabled [ 0.476110] pci_bus 0000:01: busn_res: [bus 01-ff] end is updated to 01 [ 0.476189] pci 0000:00:00.0: BAR 0: assigned [mem 0x20100000-0x201fffff] [ 0.476203] pci 0000:00:00.0: BAR 1: assigned [mem 0x20020000-0x2002ffff] [ 0.476216] pci 0000:00:00.0: PCI bridge to [bus 01] [ 0.476698] of_get_named_gpiod_flags: parsed 'gpios' property of node '/backlight[0]' - status (0) [ 0.478362] omapdss_dss 58000000.dss: master bind failed: -517 [ 0.478983] of_get_named_gpiod_flags: parsed 'hpd-gpios' property of node '/connector@0[0]' - status (0) [ 0.479022] connector-hdmi connector@0: failed to find video source [ 0.479252] panel-dpi display: GPIO lookup for consumer enable [ 0.479261] panel-dpi display: using device tree for GPIO lookup [ 0.479291] of_get_named_gpiod_flags: parsed 'enable-gpios' property of node '/display[0]' - status (-517) [ 0.479300] panel-dpi display: lookup for GPIO enable failed [ 0.481914] Serial: 8250/16550 driver, 10 ports, IRQ sharing enabled [ 0.484654] omap8250 48020000.serial: GPIO lookup for consumer enable [ 0.484666] omap8250 48020000.serial: using device tree for GPIO lookup [ 0.484676] of_get_named_gpiod_flags: can't parse 'enable-gpios' property of node '/ocp/serial@48020000[0]' [ 0.484687] of_get_named_gpiod_flags: can't parse 'enable-gpio' property of node '/ocp/serial@48020000[0]' [ 0.484695] omap8250 48020000.serial: using lookup tables for GPIO lookup [ 0.484705] omap8250 48020000.serial: lookup for GPIO enable failed [ 0.485004] 48020000.serial: ttyS2 at MMIO 0x48020000 (irq = 299, base_baud = 3000000) is a 8250 [ 1.477046] console [ttyS2] enabled [ 1.481663] [drm] Initialized drm 1.1.0 20060810 [ 1.486311] Error: Driver 'tfp410' is already registered, aborting... [ 1.501057] brd: module loaded [ 1.508219] loop: module loaded [ 1.512641] ahci 4a140000.sata: SSS flag set, parallel bus scan disabled [ 1.519390] ahci 4a140000.sata: AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl platform mode [ 1.528021] ahci 4a140000.sata: flags: 64bit ncq sntf stag pm led clo only pmp pio slum part ccc apst [ 1.538279] scsi host0: ahci [ 1.541469] ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a1410ff] port 0x100 irq 333 [ 1.549871] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.600569] davinci_mdio 48485000.mdio: davinci mdio revision 1.6 [ 1.606692] davinci_mdio 48485000.mdio: detected phy mask fffffffc [ 1.615322] Atheros 8031 ethernet 48485000.mdio:00: GPIO lookup for consumer reset [ 1.615334] Atheros 8031 ethernet 48485000.mdio:00: using lookup tables for GPIO lookup [ 1.615343] Atheros 8031 ethernet 48485000.mdio:00: lookup for GPIO reset failed [ 1.617260] Atheros 8031 ethernet 48485000.mdio:01: GPIO lookup for consumer reset [ 1.617271] Atheros 8031 ethernet 48485000.mdio:01: using lookup tables for GPIO lookup [ 1.617280] Atheros 8031 ethernet 48485000.mdio:01: lookup for GPIO reset failed [ 1.617292] libphy: 48485000.mdio: probed [ 1.621338] davinci_mdio 48485000.mdio: phy[0]: device 48485000.mdio:00, driver Atheros 8031 ethernet [ 1.630612] davinci_mdio 48485000.mdio: phy[1]: device 48485000.mdio:01, driver Atheros 8031 ethernet [ 1.640404] cpsw 48484000.ethernet: Detected MACID = 00:01:c0:1b:2d:7a [ 1.647658] cpsw 48484000.ethernet: cpsw: Detected MACID = 00:01:c0:1b:2d:7c [ 1.655961] mousedev: PS/2 mouse device common for all mice [ 1.661596] i2c /dev entries driver [ 1.667922] omap_hsmmc 4809c000.mmc: GPIO lookup for consumer cd [ 1.667933] omap_hsmmc 4809c000.mmc: using device tree for GPIO lookup [ 1.667962] of_get_named_gpiod_flags: parsed 'cd-gpios' property of node '/ocp/mmc@4809c000[0]' - status (0) [ 1.667998] omap_hsmmc 4809c000.mmc: Got CD GPIO [ 1.672661] omap_hsmmc 4809c000.mmc: GPIO lookup for consumer wp [ 1.672670] omap_hsmmc 4809c000.mmc: using device tree for GPIO lookup [ 1.672695] of_get_named_gpiod_flags: parsed 'wp-gpios' property of node '/ocp/mmc@4809c000[0]' - status (0) [ 1.672708] omap_hsmmc 4809c000.mmc: Got WP GPIO [ 1.677511] omap_hsmmc 4809c000.mmc: no pinctrl state for sdr104 mode [ 1.683997] omap_hsmmc 4809c000.mmc: no pinctrl state for ddr50 mode [ 1.690377] omap_hsmmc 4809c000.mmc: no pinctrl state for sdr50 mode [ 1.696770] omap_hsmmc 4809c000.mmc: no pinctrl state for sdr25 mode [ 1.703168] omap_hsmmc 4809c000.mmc: no pinctrl state for sdr12 mode [ 1.709548] omap_hsmmc 4809c000.mmc: no pinctrl state for hs mode [ 1.750807] omap_hsmmc 480b4000.mmc: GPIO lookup for consumer cd [ 1.750817] omap_hsmmc 480b4000.mmc: using device tree for GPIO lookup [ 1.750827] of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/ocp/mmc@480b4000[0]' [ 1.750836] of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/ocp/mmc@480b4000[0]' [ 1.750845] omap_hsmmc 480b4000.mmc: using lookup tables for GPIO lookup [ 1.750854] omap_hsmmc 480b4000.mmc: lookup for GPIO cd failed [ 1.750864] omap_hsmmc 480b4000.mmc: GPIO lookup for consumer wp [ 1.750872] omap_hsmmc 480b4000.mmc: using device tree for GPIO lookup [ 1.750881] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@480b4000[0]' [ 1.750889] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@480b4000[0]' [ 1.750897] omap_hsmmc 480b4000.mmc: using lookup tables for GPIO lookup [ 1.750905] omap_hsmmc 480b4000.mmc: lookup for GPIO wp failed [ 1.790787] omap_hsmmc 480d1000.mmc: GPIO lookup for consumer cd [ 1.790798] omap_hsmmc 480d1000.mmc: using device tree for GPIO lookup [ 1.790808] of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/ocp/mmc@480d1000[0]' [ 1.790817] of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/ocp/mmc@480d1000[0]' [ 1.790825] omap_hsmmc 480d1000.mmc: using lookup tables for GPIO lookup [ 1.790834] omap_hsmmc 480d1000.mmc: lookup for GPIO cd failed [ 1.790844] omap_hsmmc 480d1000.mmc: GPIO lookup for consumer wp [ 1.790851] omap_hsmmc 480d1000.mmc: using device tree for GPIO lookup [ 1.790860] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@480d1000[0]' [ 1.790868] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@480d1000[0]' [ 1.790877] omap_hsmmc 480d1000.mmc: using lookup tables for GPIO lookup [ 1.790885] omap_hsmmc 480d1000.mmc: lookup for GPIO wp failed [ 1.791046] omap_hsmmc 480d1000.mmc: no pinctrl state for sdr25 mode [ 1.797427] omap_hsmmc 480d1000.mmc: no pinctrl state for sdr12 mode [ 1.803824] omap_hsmmc 480d1000.mmc: no pinctrl state for hs mode [ 1.810177] reg-fixed-voltage regulatorfixed-wlan_twl_oe: Failed to resolve vin-supply for wlan_twl_oe_fixed [ 1.840884] ledtrig-cpu: registered to indicate activity on CPUs [ 1.847200] omap-aes 4b500000.aes: OMAP AES hw accel rev: 3.3 [ 1.853679] omap-aes 4b700000.aes: OMAP AES hw accel rev: 3.3 [ 1.859866] omap-des 480a5000.des: OMAP DES hw accel rev: 2.2 [ 1.866623] omap-sham 4b101000.sham: hw accel on OMAP rev 4.3 [ 1.877988] oprofile: using timer interrupt. [ 1.882597] Initializing XFRM netlink socket [ 1.886903] NET: Registered protocol family 17 [ 1.891420] ata1: SATA link down (SStatus 0 SControl 300) [ 1.896907] NET: Registered protocol family 15 [ 1.901478] Key type dns_resolver registered [ 1.905882] omap_voltage_late_init: Voltage driver support not added [ 1.912601] cpu cpu0: of_pm_voltdm_notifier_register: Failed to get cpu0 regulator/voltdm: -517 [ 1.921396] cpu cpu0: cpu0 clock notifier not ready, retry [ 1.927027] Power Management for TI OMAP4+ devices. [ 1.932188] ThumbEE CPU extension supported. [ 1.936488] Registering SWP/SWPB emulation handler [ 1.942658] dmm 4e000000.dmm: workaround for errata i878 in use [ 1.950144] dmm 4e000000.dmm: initialized all PAT entries [ 1.956199] omap-gpmc 50000000.gpmc: GPMC revision 6.0 [ 1.961401] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 1.967551] gpiochip_find_base: found new base at 510 [ 1.967668] gpiochip_add: registered GPIOs 510 to 511 on device: omap-gpmc [ 1.968231] omap2-nand 8000000.nand: GPIO lookup for consumer ready [ 1.968242] omap2-nand 8000000.nand: using device tree for GPIO lookup [ 1.968252] of_get_named_gpiod_flags: can't parse 'ready-gpios' property of node '/ocp/gpmc@50000000/nand@0,0[0]' [ 1.968262] of_get_named_gpiod_flags: can't parse 'ready-gpio' property of node '/ocp/gpmc@50000000/nand@0,0[0]' [ 1.968271] omap2-nand 8000000.nand: using lookup tables for GPIO lookup [ 1.968280] omap2-nand 8000000.nand: lookup for GPIO ready failed [ 1.968559] nand: No NAND device found [ 1.972365] omap2-nand 8000000.nand: scan failed, may be bus-width mismatch [ 1.979582] of_get_named_gpiod_flags: parsed 'gpio' property of node '/regulatorfixed-wlan_power[0]' - status (-517) [ 1.980313] omap_i2c 48070000.i2c: bus 0 rev0.12 at 400 kHz [ 1.986542] omap_i2c 48060000.i2c: bus 2 rev0.12 at 400 kHz [ 1.992186] mmc0: MAN_BKOPS_EN bit is not set [ 1.997398] palmas 3-0058: Irq flag is 0x00000008 [ 2.002861] mmc0: new high speed MMC card at address 0001 [ 2.008584] mmcblk0: mmc0:0001 SEM04G 3.68 GiB [ 2.013266] mmcblk0boot0: mmc0:0001 SEM04G partition 1 2.00 MiB [ 2.019318] mmcblk0boot1: mmc0:0001 SEM04G partition 2 2.00 MiB [ 2.027778] palmas 3-0058: Muxing GPIO 2f, PWM 0, LED 0 [ 2.033526] mmcblk0: [ 2.060652] gpiochip_find_base: found new base at 502 [ 2.060759] gpiochip_add: registered GPIOs 502 to 509 on device: 4807a000.i2c:tps659038@58:tps659038_gpio [ 2.061175] wm8731 3-001a: Assuming static MCLK [ 2.065830] omap_i2c 4807a000.i2c: bus 3 rev0.12 at 400 kHz [ 2.101120] gpiochip_find_base: found new base at 486 [ 2.101223] gpiochip_add: registered GPIOs 486 to 501 on device: pca9555 [ 2.101233] pca953x 4-0020: interrupt support not compiled in [ 2.107141] omap_i2c 4807c000.i2c: bus 4 rev0.12 at 400 kHz [ 2.113393] OMAP DSS rev 6.1 [ 2.116573] omapdss_dss 58000000.dss: bound 58001000.dispc (ops dispc_component_ops) [ 2.124986] omapdss_dss 58000000.dss: bound 58040000.encoder (ops hdmi5_component_ops) [ 2.133153] of_get_named_gpiod_flags: parsed 'hpd-gpios' property of node '/connector@0[0]' - status (0) [ 2.133371] panel-dpi display: GPIO lookup for consumer enable [ 2.133381] panel-dpi display: using device tree for GPIO lookup [ 2.133411] of_get_named_gpiod_flags: parsed 'enable-gpios' property of node '/display[0]' - status (0) [ 2.134029] omap_hsmmc 4809c000.mmc: GPIO lookup for consumer cd [ 2.134039] omap_hsmmc 4809c000.mmc: using device tree for GPIO lookup [ 2.134065] of_get_named_gpiod_flags: parsed 'cd-gpios' property of node '/ocp/mmc@4809c000[0]' - status (0) [ 2.134099] omap_hsmmc 4809c000.mmc: Got CD GPIO [ 2.138739] omap_hsmmc 4809c000.mmc: GPIO lookup for consumer wp [ 2.138748] omap_hsmmc 4809c000.mmc: using device tree for GPIO lookup [ 2.138772] of_get_named_gpiod_flags: parsed 'wp-gpios' property of node '/ocp/mmc@4809c000[0]' - status (0) [ 2.138784] omap_hsmmc 4809c000.mmc: Got WP GPIO [ 2.143586] omap_hsmmc 4809c000.mmc: no pinctrl state for sdr104 mode [ 2.150056] omap_hsmmc 4809c000.mmc: no pinctrl state for ddr50 mode [ 2.156454] omap_hsmmc 4809c000.mmc: no pinctrl state for sdr50 mode [ 2.162917] omap_hsmmc 4809c000.mmc: no pinctrl state for sdr25 mode [ 2.169298] omap_hsmmc 4809c000.mmc: no pinctrl state for sdr12 mode [ 2.175694] omap_hsmmc 4809c000.mmc: no pinctrl state for hs mode [ 2.221094] omap_hsmmc 480d1000.mmc: GPIO lookup for consumer cd [ 2.221105] omap_hsmmc 480d1000.mmc: using device tree for GPIO lookup [ 2.221115] of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/ocp/mmc@480d1000[0]' [ 2.221124] of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/ocp/mmc@480d1000[0]' [ 2.221132] omap_hsmmc 480d1000.mmc: using lookup tables for GPIO lookup [ 2.221140] omap_hsmmc 480d1000.mmc: lookup for GPIO cd failed [ 2.221151] omap_hsmmc 480d1000.mmc: GPIO lookup for consumer wp [ 2.221158] omap_hsmmc 480d1000.mmc: using device tree for GPIO lookup [ 2.221167] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@480d1000[0]' [ 2.221175] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@480d1000[0]' [ 2.221183] omap_hsmmc 480d1000.mmc: using lookup tables for GPIO lookup [ 2.221191] omap_hsmmc 480d1000.mmc: lookup for GPIO wp failed [ 2.221344] omap_hsmmc 480d1000.mmc: no pinctrl state for sdr25 mode [ 2.227727] omap_hsmmc 480d1000.mmc: no pinctrl state for sdr12 mode [ 2.234143] omap_hsmmc 480d1000.mmc: no pinctrl state for hs mode [ 2.240488] reg-fixed-voltage regulatorfixed-wlan_twl_oe: Failed to resolve vin-supply for wlan_twl_oe_fixed [ 2.271058] of_get_named_gpiod_flags: can't parse 'simple-audio-card,hp-det-gpio' property of node '/sound@0[0]' [ 2.271069] of_get_named_gpiod_flags: can't parse 'simple-audio-card,mic-det-gpio' property of node '/sound@0[0]' [ 2.271225] 3-001a supply AVDD not found, using dummy regulator [ 2.277209] 3-001a supply HPVDD not found, using dummy regulator [ 2.283299] 3-001a supply DCVDD not found, using dummy regulator [ 2.289365] 3-001a supply DBVDD not found, using dummy regulator [ 2.296637] asoc-simple-card sound@0: wm8731-hifi <-> 48468000.mcasp mapping ok [ 2.304017] asoc-simple-card sound@0: ASoC: no source widget found for Line Jack [ 2.311462] asoc-simple-card sound@0: ASoC: Failed to add route Line Jack -> direct -> LLINEIN [ 2.320113] asoc-simple-card sound@0: ASoC: no source widget found for Line Jack [ 2.327586] asoc-simple-card sound@0: ASoC: Failed to add route Line Jack -> direct -> RLINEIN [ 2.352444] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 2.359084] [drm] No driver support for vblank timestamp query. [ 2.631291] [drm] Enabling DMM ywrap scrolling [ 2.671489] Console: switching to colour frame buffer device 100x30 [ 2.680340] omapdrm omapdrm.0: fb0: omapdrm frame buffer device [ 2.686306] omapdrm omapdrm.0: registered panic notifier [ 2.720744] omapwb-m2m: Device registered as video10 [ 2.725732] [drm] Initialized omapdrm 1.0.0 20110917 on minor 0 [ 2.731846] of_get_named_gpiod_flags: parsed 'gpio' property of node '/regulatorfixed-wlan_power[0]' - status (0) [ 2.732845] omap_hsmmc 480d1000.mmc: GPIO lookup for consumer cd [ 2.732856] omap_hsmmc 480d1000.mmc: using device tree for GPIO lookup [ 2.732867] of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/ocp/mmc@480d1000[0]' [ 2.732877] of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/ocp/mmc@480d1000[0]' [ 2.732886] omap_hsmmc 480d1000.mmc: using lookup tables for GPIO lookup [ 2.732895] omap_hsmmc 480d1000.mmc: lookup for GPIO cd failed [ 2.732906] omap_hsmmc 480d1000.mmc: GPIO lookup for consumer wp [ 2.732914] omap_hsmmc 480d1000.mmc: using device tree for GPIO lookup [ 2.732923] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@480d1000[0]' [ 2.732931] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@480d1000[0]' [ 2.732939] omap_hsmmc 480d1000.mmc: using lookup tables for GPIO lookup [ 2.732947] omap_hsmmc 480d1000.mmc: lookup for GPIO wp failed [ 2.733129] omap_hsmmc 480d1000.mmc: no pinctrl state for sdr25 mode [ 2.739512] omap_hsmmc 480d1000.mmc: no pinctrl state for sdr12 mode [ 2.745920] omap_hsmmc 480d1000.mmc: no pinctrl state for hs mode [ 2.752293] wlan_twl_oe_fixed: supplied by wlan_power_fixed [ 2.757926] wlan_en_fixed: supplied by wlan_twl_oe_fixed [ 2.800828] hctosys: unable to open rtc device (rtc0) [ 2.824239] net eth1: initializing cpsw version 1.15 (0) [ 2.916471] net eth1: phy found : id is : 0x4dd074 [ 4.494375] omapdss HDMIWP error: Failed to set PHY power mode to 2 [ 4.875850] omapdss HDMIWP error: Failed to set PHY power mode to 2 [ 6.026207] omapdss HDMIWP error: Failed to set PHY power mode to 2 [ 6.917358] cpsw 48484000.ethernet eth1: Link is Up - 1Gbps/Full - flow control rx/tx [ 6.940658] IP-Config: Complete: [ 6.943904] device=eth1, hwaddr=00:01:c0:1b:2d:7c, ipaddr=192.168.0.10, mask=255.255.255.0, gw=192.168.0.1 [ 6.954095] host=192.168.0.10, domain=, nis-domain=(none) [ 6.959954] bootserver=255.255.255.255, rootserver=192.168.0.20, rootpath= [ 6.967357] wlan_power_fixed: disabling [ 6.971259] wlan_en_fixed: disabling [ 6.974848] wlan_twl_oe_fixed: disabling [ 6.978785] ads7846-reg: disabling [ 6.982416] ALSA device list: [ 6.985395] #0: cl-som-amx57xx [ 7.017286] VFS: Mounted root (nfs filesystem) on device 0:15. [ 7.036296] devtmpfs: mounted [ 7.039484] Freeing unused kernel memory: 340K (c087f000 - c08d4000) [ 8.269907] random: nonblocking pool is initialized [ 8.444055] udevd[123]: starting version 182 [ 9.075652] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@0[0]' - status (0) [ 9.165230] omap-rproc 58820000.ipu: assigned reserved memory node ipu1_cma@9d000000 [ 9.247316] remoteproc0: 58820000.ipu is available [ 9.299157] remoteproc0: Note: remoteproc is still under development and considered experimental. [ 9.422325] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 9.518657] omap_rng 48090000.rng: OMAP Random Number Generator ver. 20 [ 9.542448] vpe 489d0000.vpe: loading firmware vpdma-1b8.bin [ 9.576607] omap-rproc 55020000.ipu: assigned reserved memory node ipu2_cma@95800000 [ 9.604341] remoteproc1: 55020000.ipu is available [ 9.624672] vpe 489d0000.vpe: Device registered as /dev/video0 [ 9.686874] CAN device driver interface [ 9.742728] remoteproc1: Note: remoteproc is still under development and considered experimental. [ 9.768363] rtc-em3027 3-0056: rtc core: registered rtc-em3027 as rtc0 [ 9.922734] remoteproc1: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 9.940267] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 9.969575] tvp514x 4-005d: tvp514x 4-005d decoder driver registered !! [ 9.991496] palmas_pwrbutton 4807a000.i2c:tps659038@58:tps659038_pwr_button: h/w controlled shutdown duration=12 seconds [ 9.991765] c_can_platform 4ae3c000.can: c_can_platform device registered (regs=fce3c000, irq=344) [ 9.996115] vip 48970000.vip: loading firmware vpdma-1b8.bin [ 9.998395] omap-rproc 40800000.dsp: assigned reserved memory node dsp1_cma@99000000 [ 9.998438] remoteproc2: 40800000.dsp is available [ 9.998440] remoteproc2: Note: remoteproc is still under development and considered experimental. [ 9.998442] remoteproc2: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 9.998755] omap-rproc 41000000.dsp: assigned reserved memory node dsp2_cma@9f000000 [ 9.998789] remoteproc3: 41000000.dsp is available [ 9.998792] remoteproc3: Note: remoteproc is still under development and considered experimental. [ 9.998794] remoteproc3: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 10.088094] input: palmas_pwron as /devices/platform/44000000.ocp/4807a000.i2c/i2c-3/3-0058/4807a000.i2c:tps659038@58:tps659038_pwr_button/input/input0 [ 10.130572] vip 48970000.vip: VPDMA firmware loaded [ 10.136374] vip1-s0: can't get next endpoint: loop: 1 [ 10.136381] vip1-s0: register async notifier for 1 subdevs [ 10.136388] vip1-s0: vip_async_bound [ 10.136393] vip1-s0: Port A: Using subdev tvp514x 4-005d for capture [ 10.154903] vip1-s0: subdev tvp514x 4-005d: code: 2006 idx: 0 [ 10.154913] vip1-s0: matched fourcc: NV24: code: 2006 idx: 0 [ 10.154919] vip1-s0: matched fourcc: NV16: code: 2006 idx: 1 [ 10.154924] vip1-s0: matched fourcc: NV12: code: 2006 idx: 2 [ 10.154928] vip1-s0: matched fourcc: UYVY: code: 2006 idx: 3 [ 10.154932] vip1-s0: matched fourcc: YUYV: code: 2006 idx: 4 [ 10.154936] vip1-s0: matched fourcc: VYUY: code: 2006 idx: 5 [ 10.154940] vip1-s0: matched fourcc: YVYU: code: 2006 idx: 6 [ 10.156127] vip1-s0: device registered as video1 [ 10.164474] vip1-s0: vip_async_complete [ 10.250430] vip1-s0: vip_open [ 10.250447] vip1-s0: subdev default mbus_fmt 0000 is not matched. [ 10.250452] vip1-s0: init_port set_fmt failed in subdev [ 10.250459] vip1-s0: vip_init_port: g_mbus_fmt subdev mbus_code: 2006 fourcc:NV24 size: 0x0 [ 10.250467] vip1-s0: calc_format_size: fourcc:NV24 size: 128x128 bpl:128 img_size:32768 [ 10.250472] vip1-s0: init_stream fourcc:NV24 size: 128x128 bpl:128 img_size:32768 [ 10.250479] vip1-s0: init_stream vpdma data type: 0x00 [ 10.250485] vip1-s0: Created stream instance dfe94000 [ 10.250729] vip1-s0: vip_release [ 10.250745] vip1-s0: Releasing stream instance dfe94000 [ 10.411704] of_get_named_gpiod_flags: parsed 'pendown-gpio' property of node '/ocp/qspi@4b300000/ads7846@1[0]' - status (0) [ 10.428268] ads7846 spi32766.1: touchscreen, irq 67 [ 10.437132] input: ADS7846 Touchscreen as /devices/platform/44000000.ocp/4b300000.qspi/spi_master/spi32766/spi32766.1/input/input1 [ 10.464725] omap-hdmi-audio omap-hdmi-audio.0.auto: snd-soc-dummy-dai <-> 58040000.encoder mapping ok [ 10.529002] m25p80 spi32766.0: found m25px16, expected m25p80 [ 10.534848] m25p80 spi32766.0: m25px16 (2048 Kbytes) [ 10.539850] 3 ofpart partitions found on MTD device spi32766.0 [ 10.547121] Creating 3 MTD partitions on "spi32766.0": [ 10.552453] 0x000000000000-0x0000000c0000 : "uboot" [ 10.566052] 0x0000000c0000-0x000000100000 : "uboot environment" [ 10.593054] 0x000000100000-0x000000200000 : "reserved" [ 10.701157] omapdrm_pvr: disagrees about version of symbol module_layout [ 10.904277] omapdrm_pvr: disagrees about version of symbol module_layout [ 10.915015] remoteproc1: registered virtio0 (type 7) [ 10.983028] remoteproc0: registered virtio1 (type 7) [ 11.076319] remoteproc1: powering up 55020000.ipu [ 11.097453] remoteproc1: Booting fw image dra7-ipu2-fw.xem4, size 3485072 [ 11.105651] omap-iommu 55082000.mmu: 55082000.mmu: version 2.1 [ 11.207039] remoteproc1: remote processor 55020000.ipu is now up [ 11.213877] virtio_rpmsg_bus virtio0: rpmsg host is online [ 11.219410] virtio_rpmsg_bus virtio0: creating channel rpmsg-rpc addr 0x3b [ 11.228118] remoteproc0: powering up 58820000.ipu [ 11.258465] remoteproc0: Booting fw image dra7-ipu1-fw.xem4, size 6142375 [ 11.266635] omap-iommu 58882000.mmu: 58882000.mmu: version 2.1 [ 11.286494] remoteproc0: remote processor 58820000.ipu is now up [ 11.302333] virtio_rpmsg_bus virtio1: rpmsg host is online [ 11.500529] rpmsg_rpc rpmsg0: probing service rpmsg-dce with src 1024 dst 59 [ 11.509779] rpmsg_rpc rpmsg0: published functions = 8 [ 11.761569] usbcore: registered new interface driver usbfs [ 11.767720] usbcore: registered new interface driver hub [ 11.774971] usbcore: registered new device driver usb [ 11.830108] virtio_rpmsg_bus virtio1: creating channel rpmsg-client-sample addr 0x32 [ 11.840145] virtio_rpmsg_bus virtio1: creating channel rpmsg-client-sample addr 0x33 [ 11.848341] virtio_rpmsg_bus virtio1: creating channel rpmsg-omx addr 0x3c [ 11.855408] virtio_rpmsg_bus virtio1: creating channel rpmsg-rpc addr 0x3b [ 11.862532] rpmsg_rpc rpmsg4: probing service rpc_example_2 with src 1024 dst 59 [ 11.874202] rpmsg_rpc rpmsg4: published functions = 8 [ 11.874233] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller [ 11.874254] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 1 [ 11.894390] xhci-hcd xhci-hcd.1.auto: hcc params 0x0220f04c hci version 0x100 quirks 0x00210010 [ 11.904456] xhci-hcd xhci-hcd.1.auto: irq 428, io mem 0x48890000 [ 11.912142] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 11.920111] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 11.928482] usb usb1: Product: xHCI Host Controller [ 11.934086] usb usb1: Manufacturer: Linux 4.1.13-cl-som-am57x-ti-3.1-g8dc6617-dirty xhci-hcd [ 11.946178] usb usb1: SerialNumber: xhci-hcd.1.auto [ 11.954075] hub 1-0:1.0: USB hub found [ 11.958938] hub 1-0:1.0: 1 port detected [ 11.964634] xhci-hcd xhci-hcd.1.auto: xHCI Host Controller [ 11.972483] xhci-hcd xhci-hcd.1.auto: new USB bus registered, assigned bus number 2 [ 11.981681] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 11.991634] usb usb2: New USB device found, idVendor=1d6b, idProduct=0003 [ 12.000768] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 12.009642] usb usb2: Product: xHCI Host Controller [ 12.015293] usb usb2: Manufacturer: Linux 4.1.13-cl-som-am57x-ti-3.1-g8dc6617-dirty xhci-hcd [ 12.024835] usb usb2: SerialNumber: xhci-hcd.1.auto [ 12.032061] hub 2-0:1.0: USB hub found [ 12.036899] hub 2-0:1.0: 1 port detected [ 12.042783] xhci-hcd xhci-hcd.2.auto: xHCI Host Controller [ 12.049012] xhci-hcd xhci-hcd.2.auto: new USB bus registered, assigned bus number 3 [ 12.061837] xhci-hcd xhci-hcd.2.auto: hcc params 0x0220f04c hci version 0x100 quirks 0x00210010 [ 12.072079] xhci-hcd xhci-hcd.2.auto: irq 429, io mem 0x488d0000 [ 12.080713] usb usb3: New USB device found, idVendor=1d6b, idProduct=0002 [ 12.089003] usb usb3: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 12.097703] usb usb3: Product: xHCI Host Controller [ 12.104100] usb usb3: Manufacturer: Linux 4.1.13-cl-som-am57x-ti-3.1-g8dc6617-dirty xhci-hcd [ 12.114044] usb usb3: SerialNumber: xhci-hcd.2.auto [ 12.121183] hub 3-0:1.0: USB hub found [ 12.126495] hub 3-0:1.0: 1 port detected [ 12.132246] xhci-hcd xhci-hcd.2.auto: xHCI Host Controller [ 12.139823] xhci-hcd xhci-hcd.2.auto: new USB bus registered, assigned bus number 4 [ 12.149076] usb usb4: We don't know the algorithms for LPM for this host, disabling LPM. [ 12.158854] usb usb4: New USB device found, idVendor=1d6b, idProduct=0003 [ 12.166309] usb usb4: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 12.174706] usb usb4: Product: xHCI Host Controller [ 12.181041] usb usb4: Manufacturer: Linux 4.1.13-cl-som-am57x-ti-3.1-g8dc6617-dirty xhci-hcd [ 12.190179] usb usb4: SerialNumber: xhci-hcd.2.auto [ 12.195969] hub 4-0:1.0: USB hub found [ 12.200512] hub 4-0:1.0: 1 port detected [ 12.310975] remoteproc2: powering up 40800000.dsp [ 12.315793] remoteproc2: Booting fw image dra7-dsp1-fw.xe66, size 21591344 [ 12.329990] omap_hwmod: mmu0_dsp1: _wait_target_disable failed [ 12.335919] omap-iommu 40d01000.mmu: 40d01000.mmu: version 3.0 [ 12.341823] omap-iommu 40d02000.mmu: 40d02000.mmu: version 3.0 [ 12.359198] remoteproc3: powering up 41000000.dsp [ 12.365375] remoteproc3: Booting fw image dra7-dsp2-fw.xe66, size 21591344 [ 12.377093] remoteproc2: RSC_INTMEM is deprecated. Please do not use this resource type to support loading into internal memories. [ 12.395570] omap_hwmod: mmu0_dsp2: _wait_target_disable failed [ 12.401475] omap-iommu 41501000.mmu: 41501000.mmu: version 3.0 [ 12.407358] omap-iommu 41502000.mmu: 41502000.mmu: version 3.0 [ 12.417204] remoteproc2: remote processor 40800000.dsp is now up [ 12.424016] virtio_rpmsg_bus virtio2: rpmsg host is online [ 12.429545] remoteproc2: registered virtio2 (type 7) [ 12.440247] remoteproc3: RSC_INTMEM is deprecated. Please do not use this resource type to support loading into internal memories. [ 12.459870] remoteproc3: remote processor 41000000.dsp is now up [ 12.464348] virtio_rpmsg_bus virtio2: creating channel rpmsg-proto addr 0x3d [ 12.474266] virtio_rpmsg_bus virtio3: rpmsg host is online [ 12.474365] virtio_rpmsg_bus virtio3: creating channel rpmsg-proto addr 0x3d [ 12.486921] remoteproc3: registered virtio3 (type 7) [ 12.491843] cmemk: disagrees about version of symbol module_layout [ 12.570575] usb 3-1: new high-speed USB device number 2 using xhci-hcd [ 12.711810] usb 3-1: New USB device found, idVendor=04b4, idProduct=6570 [ 12.719631] usb 3-1: New USB device strings: Mfr=0, Product=1, SerialNumber=0 [ 12.727200] usb 3-1: Product: USB2.0 Hub [ 12.757127] hub 3-1:1.0: USB hub found [ 12.761222] hub 3-1:1.0: 4 ports detected [ 13.040592] usb 3-1.1: new high-speed USB device number 3 using xhci-hcd [ 13.141790] usb 3-1.1: New USB device found, idVendor=04b4, idProduct=6570 [ 13.148699] usb 3-1.1: New USB device strings: Mfr=0, Product=1, SerialNumber=0 [ 13.156070] usb 3-1.1: Product: USB2.0 Hub [ 13.173133] hub 3-1.1:1.0: USB hub found [ 13.177386] hub 3-1.1:1.0: 4 ports detected [ 13.460583] usb 3-1.1.1: new low-speed USB device number 4 using xhci-hcd [ 13.566854] usb 3-1.1.1: New USB device found, idVendor=1a81, idProduct=1006 [ 13.574039] usb 3-1.1.1: New USB device strings: Mfr=1, Product=2, SerialNumber=0 [ 13.581649] usb 3-1.1.1: Product: Wireless keyboard and mouse [ 13.587929] usb 3-1.1.1: Manufacturer: KYE [ 13.593401] usb 3-1.1.1: ep 0x81 - rounding interval to 64 microframes, ep desc says 80 microframes [ 13.602662] usb 3-1.1.1: ep 0x82 - rounding interval to 64 microframes, ep desc says 80 microframes [ 13.700692] usbcore: registered new interface driver usbhid [ 13.706340] usbhid: USB HID core driver [ 13.717982] usbcore: registered new interface driver usbmouse [ 13.726742] usbcore: registered new interface driver usbkbd [ 13.754724] input: KYE Wireless keyboard and mouse as /devices/platform/44000000.ocp/488c0000.omap_dwc3_2/488d0000.usb/xhci-hcd.2.auto/usb3/3-1/3-1.1/3-1.1.1/3-1.1.1:1.0/0003:1A81:1006.0001/input/input2 [ 13.830784] hid-generic 0003:1A81:1006.0001: input: USB HID v1.11 Keyboard [KYE Wireless keyboard and mouse] on usb-xhci-hcd.2.auto-1.1.1/input0 [ 13.845108] input: KYE Wireless keyboard and mouse as /devices/platform/44000000.ocp/488c0000.omap_dwc3_2/488d0000.usb/xhci-hcd.2.auto/usb3/3-1/3-1.1/3-1.1.1/3-1.1.1:1.1/0003:1A81:1006.0002/input/input3 [ 13.921167] hid-generic 0003:1A81:1006.0002: input,hiddev0: USB HID v1.11 Mouse [KYE Wireless keyboard and mouse] on usb-xhci-hcd.2.auto-1.1.1/input1 [ 15.414186] NET: Registered protocol family 10 [ 16.798293] Bluetooth: Core ver 2.20 [ 16.802010] NET: Registered protocol family 31 [ 16.806474] Bluetooth: HCI device and connection manager initialized [ 16.813187] Bluetooth: HCI socket layer initialized [ 16.818714] Bluetooth: L2CAP socket layer initialized [ 16.823928] Bluetooth: SCO socket layer initialized [ 119.990887] vip1-s0: vip_open [ 119.990907] vip1-s0: subdev default mbus_fmt 0000 is not matched. [ 119.990914] vip1-s0: init_port set_fmt failed in subdev [ 119.990923] vip1-s0: vip_init_port: g_mbus_fmt subdev mbus_code: 2006 fourcc:NV24 size: 0x0 [ 119.990934] vip1-s0: calc_format_size: fourcc:NV24 size: 128x128 bpl:128 img_size:32768 [ 119.990943] vip1-s0: init_stream fourcc:NV24 size: 128x128 bpl:128 img_size:32768 [ 119.990950] vip1-s0: init_stream vpdma data type: 0x00 [ 119.990958] vip1-s0: Created stream instance dfe94000 [ 119.991332] vip1-s0: s_fmt input fourcc:YUYV size: 720x576 [ 119.991344] vip1-s0: try_fmt fourcc:YUYV size: 720x576 [ 119.991353] vip1-s0: calc_format_size: fourcc:YUYV size: 720x576 bpl:1440 img_size:829440 [ 119.991361] vip1-s0: s_fmt try_fmt fourcc:YUYV size: 720x576 [ 119.991369] vip1-s0: s_fmt fourcc:YUYV size: 720x576 bpl:1440 img_size:829440 [ 119.991376] vip1-s0: s_fmt pix_to_mbus mbus_code: 2006 size: 720x576 [ 119.991383] vip1-s0: set_fmt failed in subdev [ 119.991529] vip1-s0: vip_release [ 119.991546] vip1-s0: Releasing stream instance dfe94000