NAND: 512 MiB MMC: davinci: 0 Bad block table found at page 262080, version 0x01 Bad block table found at page 262016, version 0x01 In: serial Out: serial Err: serial Net: DaVinci-EMAC Hit any key to stop autoboot: 0 Using DaVinci-EMAC device TFTP from server 192.168.0.115; our IP address is 192.168.0.21 Filename 'rootfs.ext2.gz'. Load address: 0xc4000000 Loading: ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ########################### done Bytes transferred = 6119761 (5d6151 hex) Using DaVinci-EMAC device TFTP from server 192.168.0.115; our IP address is 192.168.0.21 Filename 'uImage'. Load address: 0xc0700000 Loading: ################################################################# ############################### done Bytes transferred = 1395888 (154cb0 hex) ## Booting kernel from Legacy Image at c0700000 ... Image Name: Linux-3.3.0 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 1395824 Bytes = 1.3 MiB Load Address: c0008000 Entry Point: c0008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Booting Linux on physical CPU 0 Linux version 3.3.0 (ubu@ub) (gcc version 4.4.7 (Buildroot 2014.05) ) #16 PREEMPT Wed May 20 14:53:14 MSK 2015 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: AM18x/OMAP-L138 lcdk board Memory policy: ECC disabled, Data cache writeback BUG: mapping for 0x80000000 at 0xfffe0000 out of vmalloc space DaVinci da850/omap-l138/am18x variant 0x1 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 24320 Kernel command line: console=ttyS2,115200n8 root=/dev/ram0 rw mem=32M@0xc0000000 mem=64M@0xc4000000 initrd=0xc4000000,32M PID hash table entries: 512 (order: -1, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 32MB 64MB = 96MB total Memory: 60916k/60916k available, 37388k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) vmalloc : 0xc8800000 - 0xff000000 ( 872 MB) lowmem : 0xc0000000 - 0xc8000000 ( 128 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .text : 0xc0008000 - 0xc0346200 (3321 kB) .init : 0xc0347000 - 0xc0368000 ( 132 kB) .data : 0xc0368000 - 0xc03887a0 ( 130 kB) .bss : 0xc03887c4 - 0xc039e4a4 ( 88 kB) SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:245 Console: colour dummy device 80x30 Calibrating delay loop... 227.32 BogoMIPS (lpj=1136640) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok Setting up static identity map for 0xc027e360 - 0xc027e39c devtmpfs: initialized gpiochip_add: registered GPIOs 0 to 31 on device: DaVinci gpiochip_add: registered GPIOs 32 to 63 on device: DaVinci gpiochip_add: registered GPIOs 64 to 95 on device: DaVinci gpiochip_add: registered GPIOs 96 to 127 on device: DaVinci gpiochip_add: registered GPIOs 128 to 143 on device: DaVinci DaVinci: 144 gpio irqs NET: Registered protocol family 16 EMAC: MII PHY configured bio: create slab at 0 Switching to clocksource timer0_1 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 4096 (order: 3, 32768 bytes) TCP bind hash table entries: 4096 (order: 2, 16384 bytes) TCP: Hash tables configured (established 4096 bind 4096) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 Trying to unpack rootfs image as initramfs... rootfs image is not initramfs (no cpio magic); looks like an initrd Freeing initrd memory: 32768K JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 182 io scheduler noop registered io scheduler deadline registered (default) Serial: 8250/16550 driver, 3 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO 0x1c42000 (irq = 25) is a AR7 serial8250.0: ttyS1 at MMIO 0x1d0c000 (irq = 53) is a AR7 serial8250.0: ttyS2 at MMIO 0x1d0d000 (irq = 61) is a AR7 console [ttyS2] enabled brd: module loaded NAND device: Manufacturer ID: 0x2c, Chip ID: 0xcc (Micron NAND 512MiB 3,3V 16-bit) Bad block table found at page 262080, version 0x01 Bad block table not found for chip 0 Bad block table written to 0x00001ffc0000, version 0x01 Creating 4 MTD partitions on "davinci_nand.1": 0x000000000000-0x000000020000 : "u-boot env" 0x000000020000-0x0000000a0000 : "u-boot" 0x0000000a0000-0x0000002a0000 : "kernel" 0x0000002a0000-0x000020000000 : "filesystem" davinci_nand davinci_nand.1: controller rev. 2.5 davinci_mdio davinci_mdio.0: davinci mdio revision 1.5 davinci_mdio davinci_mdio.0: detected phy mask ffffff7f davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[7]: device davinci_mdio-0:07, driver unknown i2c /dev entries driver TCP cubic registered NET: Registered protocol family 17 console [netcon0] enabled netconsole: network logging started davinci_emac davinci_emac.1: using random MAC addr: 7a:a6:22:8b:da:17 RAMDISK: gzip image found at block 0 VFS: Mounted root (ext2 filesystem) on device 1:0. devtmpfs: mounted Freeing init memory: 132K Starting logging: OK Initializing random number generator... done. Starting network... davinci_mdio davinci_mdio.0: resetting idled controller net eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=davinci_mdio-0:07, id=7c0f1) Starting dropbear sshd: NET: Registered protocol family 10 ADDRCONF(NETDEV_UP): eth0: link is not ready OK insmod syslinkSysLink version : 2.21.01.05 SysLink module created on Date:May 18 2015 Time:10:29:28 lcdk rootlogin: PHY: davinci_mdio-0:07 - Link is Up - 100/Full ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready lcdk rootlogin: