/* * Copyright (c) 2016 BayLibre, Inc. * * Licensed under GPLv2. */ /dts-v1/; #include "da850.dtsi" #include #include / { model = "DA850/AM1808/OMAP-L138 LCDK"; compatible = "ti,da850-lcdk", "ti,da850"; aliases { /*serial2 = &serial2;*/ ethernet0 = ð0; }; /*chosen { stdout-path = "serial2:115200n8"; };*/ memory { device_type = "memory"; reg = <0xc0000000 0x08000000>; }; reserved-memory { #address-cells = <1>; #size-cells = <1>; ranges; dsp_cma_pool: dsp_cma@c3000000 { compatible = "shared-dma-pool"; reg = <0xc3000000 0x2000000>; reusable; status = "okay"; }; }; /*sound { compatible = "simple-audio-card"; simple-audio-card,name = "DA850/OMAP-L138 LCDK"; simple-audio-card,widgets = "Line", "Line In", "Line", "Line Out"; simple-audio-card,routing = "LINE1L", "Line In", "LINE1R", "Line In", "Line Out", "LLOUT", "Line Out", "RLOUT"; simple-audio-card,format = "dsp_b"; simple-audio-card,bitclock-master = <&link0_codec>; simple-audio-card,frame-master = <&link0_codec>; simple-audio-card,bitclock-inversion; simple-audio-card,cpu { sound-dai = <&mcasp0>; system-clock-frequency = <24576000>; }; link0_codec: simple-audio-card,codec { sound-dai = <&tlv320aic3106>; system-clock-frequency = <24576000>; }; };*/ /*gpio-keys { compatible = "gpio-keys"; autorepeat; user1 { label = "GPIO Key USER1"; linux,code = ; gpios = <&gpio 36 GPIO_ACTIVE_LOW>; }; user2 { label = "GPIO Key USER2"; linux,code = ; gpios = <&gpio 37 GPIO_ACTIVE_LOW>; }; };*/ /* vga-bridge { compatible = "ti,ths8135"; #address-cells = <1>; #size-cells = <0>; ports { #address-cells = <1>; #size-cells = <0>; port@0 { reg = <0>; vga_bridge_in: endpoint { remote-endpoint = <&lcdc_out_vga>; }; }; port@1 { reg = <1>; vga_bridge_out: endpoint { remote-endpoint = <&vga_con_in>; }; }; }; }; vga { compatible = "vga-connector"; ddc-i2c-bus = <&i2c0>; port { vga_con_in: endpoint { remote-endpoint = <&vga_bridge_out>; }; }; };*/ }; &pmx_core { status = "okay"; /* mcasp0_pins: pinmux_mcasp0_pins { pinctrl-single,bits = <*/ /* AHCLKX AFSX ACLKX */ /*0x00 0x00101010 0x00f0f0f0*/ /* ARX13 ARX14 */ /*0x04 0x00000110 0x00000ff0 >; };*/ nand_pins: nand_pins { pinctrl-single,bits = < /* EMA_WAIT[1] */ 0x18 0x01000000 0x0f000000 /* EMA_WAIT[0], EMA_OE, EMA_WE, EMA_CS[3], EMA_CS[2] */ 0x1c 0x10110011 0xf0ff00ff /* * EMA_D[0], EMA_D[1], EMA_D[2], * EMA_D[3], EMA_D[4], EMA_D[5], * EMA_D[6], EMA_D[7] */ 0x24 0x11111111 0xffffffff /* * EMA_D[8], EMA_D[9], EMA_D[10], * EMA_D[11], EMA_D[12], EMA_D[13], * EMA_D[14], EMA_D[15] */ 0x20 0x11111111 0xffffffff /* EMA_A[1], EMA_A[2] */ 0x30 0x01100000 0x0ff00000 >; }; }; /*&serial2 { pinctrl-names = "default"; pinctrl-0 = <&serial2_rxtx_pins>; status = "okay"; };*/ &wdt { status = "okay"; }; /*&rtc0 { status = "okay"; };*/ &gpio { status = "okay"; }; /*&sata { status = "disabled"; };*/ &mdio { pinctrl-names = "default"; pinctrl-0 = <&mdio_pins>; bus_freq = <2200000>; status = "okay"; }; ð0 { pinctrl-names = "default"; pinctrl-0 = <&rmii_pins>; phy-mode = "rmii"; phy-connection-type = "rmii"; status = "okay"; }; &mmc0 { max-frequency = <50000000>; bus-width = <4>; pinctrl-names = "default"; pinctrl-0 = <&mmc0_pins>; cd-gpios = <&gpio 65 GPIO_ACTIVE_LOW>; status = "okay"; }; /*&i2c0 { pinctrl-names = "default"; pinctrl-0 = <&i2c0_pins>; clock-frequency = <100000>; status = "okay"; tlv320aic3106: tlv320aic3106@18 { #sound-dai-cells = <0>; compatible = "ti,tlv320aic3106"; reg = <0x18>; status = "okay"; }; };*/ /*&mcasp0 { #sound-dai-cells = <0>; pinctrl-names = "default"; pinctrl-0 = <&mcasp0_pins>; status = "disabled";*/ /*op-mode = <0>; */ /* DAVINCI_MCASP_IIS_MODE */ /*tdm-slots = <2>;*/ /*serial-dir = <*/ /* 0: INACTIVE, 1: TX, 2: RX */ /*0 0 0 0 0 0 0 0 0 0 0 0 0 1 2 0 >; tx-num-evt = <32>; rx-num-evt = <32>; };*/ /*&usb_phy { status = "okay"; };*/ /*&usb0 { status = "okay"; };*/ /*&usb1 { status = "okay"; };*/ &aemif { pinctrl-names = "default"; pinctrl-0 = <&nand_pins>; status = "okay"; cs2 { #address-cells = <2>; #size-cells = <1>; clock-ranges; ranges; ti,cs-chipselect = <2>; nand@0,0 { compatible = "ti,davinci-nand"; #address-cells = <1>; #size-cells = <1>; reg = <0 0x00000000 0x02000000 1 0x00000000 0x00008000>; ti,davinci-chipselect = <1>; ti,davinci-mask-ale = <0>; ti,davinci-mask-cle = <0>; ti,davinci-mask-chipsel = <0>; ti,davinci-nand-buswidth = <16>; ti,davinci-ecc-mode = "hw"; ti,davinci-ecc-bits = <4>; ti,davinci-nand-use-bbt; /* * DSP Board has 2 NAND Flash. The CS2 NAND FLash * is used for booting FPGA. */ partitions { compatible = "fixed-partitions"; #address-cells = <1>; #size-cells = <1>; partition@0 { label = "FPGA FW"; reg = <0 0x200000>; }; partition@0x400000 { /* Extra partition */ label = "Spare"; reg = <0x0400000 0x0200000>; }; }; }; }; cs3 { #address-cells = <2>; #size-cells = <1>; clock-ranges; ranges; ti,cs-chipselect = <3>; nand@2000000,0 { compatible = "ti,davinci-nand"; #address-cells = <1>; #size-cells = <1>; reg = <0 0x02000000 0x02000000 1 0x00000000 0x00008000>; ti,davinci-chipselect = <1>; ti,davinci-mask-ale = <0>; ti,davinci-mask-cle = <0>; ti,davinci-mask-chipsel = <0>; ti,davinci-nand-buswidth = <16>; ti,davinci-ecc-mode = "hw"; ti,davinci-ecc-bits = <4>; ti,davinci-nand-use-bbt; /* * The OMAP-L132/L138 Bootloader doc SPRAB41E reads: * "To boot from NAND Flash, the AIS should be written * to NAND block 1 (NAND block 0 is not used by default)". * The same doc mentions that for ROM "Silicon Revision 2.1", * "Updated NAND boot mode to offer boot from block 0 or block 1". * However the limitaion is left here by default for compatibility * with older silicon and because it needs new boot pin settings * not possible in stock LCDK. */ partitions { compatible = "fixed-partitions"; #address-cells = <1>; #size-cells = <1>; partition@0 { label = "u-boot env"; reg = <0 0x020000>; }; partition@0x020000 { /* The LCDK defaults to booting from this partition */ label = "u-boot"; reg = <0x020000 0x080000>; }; partition@0x0a0000 { label = "free space"; reg = <0x0a0000 0>; }; }; }; }; }; &prictrl { status = "okay"; }; &memctrl { status = "okay"; }; /*&lcdc { status = "disabled"; pinctrl-names = "default"; pinctrl-0 = <&lcd_pins>; port { lcdc_out_vga: endpoint { remote-endpoint = <&vga_bridge_in>; }; }; };*/ /*&vpif { pinctrl-names = "default"; pinctrl-0 = <&vpif_capture_pins>; status = "disabled";*/ /* VPIF capture port */ /* port { vpif_ch0: endpoint { bus-width = <8>; }; }; };*/ &dsp { status = "okay"; memory-region = <&dsp_cma_pool>; };