U-Boot SPL 2016.05-g35dae4d-dirty (May 15 2018 - 13:49:48) DRA722-GP ES2.0 ti_i2c_eeprom_init failed 1 925 -> optimize_vcore_voltage:efuse 0x4a003b20 bits=16 Vnom=925, using efuse value 925 925 1034 -> optimize_vcore_voltage:efuse 0x4a0025f4 bits=16 Vnom=1034, using efuse value 1034 1034 0 -> 0 935 -> optimize_vcore_voltage:efuse 0x4a003b08 bits=16 Vnom=935, using efuse value 935 935 0 -> 0 0 -> 0 cor: 1034 do_scale_vcore: volt - 1034 offset_code - 0x3c IODELAY: IO delay recalibration successfully completed mpu: 925 do_scale_vcore: volt - 925 offset_code - 0x31 mm: 0 gpu: 935 do_scale_vcore: volt - 935 offset_code - 0x32 eve: 0 iva: 0 setup_dplls core Dpll already locked with idealnominal opp valuesCore DPLL configured per Dpll already locked with idealnominal opp valuÊsPER DPLL locked mpu Dpll already locked with idealnominal opp valuesMPU DPLL locked usb Dpll already locked with idealnominal opp valuesBypassing DPLL failed 4a008180 ddr Dpll already locked with idealnominal opp values gmac Dpll already locked with idealnominal opp values>>sdram_init() in_sdram = 0 >>do_sdram_init() 4c000000 MII 0 power strap setting(Pull low COL,CRSHW leveling success <>spl:board_init_r() TLB table from c0ffb000 to c1000000 dram_bank_mmu_setup: bank: 0 dram_bank_mmu_setup: bank: 1 using memory 0x80a80000-0x81a80000 for malloc() spl_init() U-Boot SPL 2016.05-g35dae4d-dirty (May 15 2018 - 13:49:48)