U-Boot SPL 2021.01-g44a87e3ab8 (Jun 26 2022 - 17:10:21 +0000) DRA762-GP ES1.0 ABZ package Trying to boot from MMC1 Loading Environment from FAT... OK U-Boot 2021.01-00003-g16d964ac27 (Sep 15 2022 - 18:40:01 +0900) CPU : DRA762-GP ES1.0 ABZ package Model: TI AM5728 BeagleBoard-X15 Board: UNKNOWN(BeagleBoard X15?) REV UNKNOWN DRAM: 2 GiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 Loading Environment from FAT... OK Net: eth2: ethernet@48484000 0 any key to stop autoboot: 2 => => => => => ?? ? - alias for 'help' ab_select - Select the slot used to boot from and register the boot attempt. abootimg - manipulate Android Boot Image adtimg - manipulate dtb/dtbo Android image askenv - get environment variables from stdin avb - Provides commands for testing Android Verified Boot 2.0 functionality base - print or set address offset bcb - Load/set/clear/test/dump/store Android BCB fields bdinfo - print Board Info structure blkcache - block cache diagnostics and control boot - boot default, i.e., run 'bootcmd' bootd - boot default, i.e., run 'bootcmd' bootefi - Boots an EFI payload from memory bootelf - Boot from an ELF image in memory bootm - boot application image from memory bootp - boot image via network using BOOTP/TFTP protocol bootvx - Boot vxWorks from an ELF image bootz - boot Linux zImage image from memory cmp - memory compare coninfo - print console devices and information cp - memory copy crc32 - checksum calculation ddr - DDR3 test dfu - Device Firmware Upgrade dhcp - boot image via network using DHCP/TFTP protocol echo - echo args to console editenv - edit environment variable eeprom - EEPROM sub-system env - environment handling commands exit - exit script ext2load - load binary file from a Ext2 filesystem ext2ls - list files in a directory (default /) ext4load - load binary file from a Ext4 filesystem ext4ls - list files in a directory (default /) ext4size - determine a file's size ext4write - create a file in the root directory false - do nothing, unsuccessfully fastboot - run as a fastboot usb or udp device fatinfo - print information about filesystem fatload - load binary file from a dos filesystem fatls - list files in a directory (default /) fatmkdir - create a directory fatrm - delete a file fatsize - determine a file's size fatwrite - write file into a dos filesystem fdt - flattened device tree utility commands fstype - Look up a filesystem type fstypes - List supported filesystem types go - start application at address 'addr' gpio - query and control gpio pins gpt - GUID Partition Table help - print command description/usage i2c - I2C sub-system iminfo - print header information for application image imxtract - extract a part of a multi-image itest - return true/false on integer compare ln - Create a symbolic link load - load binary file from a filesystem loadb - load binary file over serial line (kermit mode) loads - load S-Record file over serial line loadx - load binary file over serial line (xmodem mode) loady - load binary file over serial line (ymodem mode) loop - infinite loop on address range ls - list files in a directory (default /) md - memory display mdio - MDIO utility commands mii - MII utility commands mm - memory modify (auto-incrementing address) mmc - MMC sub system mmcinfo - display MMC info mw - memory write (fill) nfs - boot image via network using NFS protocol nm - memory modify (constant address) panic - Panic with optional message part - disk partition related commands ping - send ICMP ECHO_REQUEST to network host printenv - print environment variables pxe - commands to get and boot from pxe files random - fill memory with random pattern regulator - uclass operations reset - Perform RESET of the CPU run - run commands in an environment variable save - save file to a filesystem saveenv - save environment variables to persistent storage scsi - SCSI sub-system scsiboot - boot from SCSI device setenv - set environment variables sf - SPI flash sub-system showvar - print local hushshell variables size - determine a file's size sleep - delay execution for some time source - run script from memory spl - SPL configuration sspi - SPI utility command sysboot - command to get and boot from syslinux files test - minimal test like /bin/sh tftpboot - boot image via network using TFTP protocol time - run commands and summarize execution time true - do nothing, successfully usb - USB sub-system usbboot - boot from USB device version - print monitor, compiler and linker version bdinfo Unknown command 'Bbdinfo' - try 'help' => bdinfo boot_params = 0x80000100 DRAM bank = 0x00000000 -> start = 0x80000000 -> size = 0x80000000 flashstart = 0x00000000 flashsize = 0x00000000 flashoffset = 0x00000000 baudrate = 115200 bps relocaddr = 0xfff62000 reloc off = 0x7f762000 Build = 32-bit current eth = ethernet@48484000 ethaddr = (not set) IP addr = fdt_blob = 0xfdf1e870 new_fdt = 0xfdf1e870 fdt_size = 0x00023660 lmb_dump_all: memory.cnt = 0x1 memory.size = 0x0 memory.reg[0x0].base = 0x80000000 .size = 0x80000000 reserved.cnt = 0x4 reserved.size = 0x0 reserved.reg[0x0].base = 0x95700000 .size = 0x80000 reserved.reg[0x1].base = 0x95800000 .size = 0x3800000 reserved.reg[0x2].base = 0x9d000000 .size = 0x2000000 reserved.reg[0x3].base = 0xfdf1d660 .size = 0x20e29a0 arch_number = 0x00000000 TLB addr = 0xffff0000 irq_sp = 0xfdf1e860 sp start = 0xfdf1e850 Early malloc usage: ea0 / 2000 => env env - environment handling commands Usage: env ask name [message] [size] - ask for environment variable env default [-f] -a - [forcibly] reset default environment env default [-f] var [...] - [forcibly] reset variable(s) to their default values env delete [-f] var [...] - [forcibly] delete variable(s) env edit name - edit environment variable env exists name - tests for existence of variable env export [-t | -b | -c] [-s size] addr [var ...] - export environment env import [-d] [-t [-r] | -b | -c] addr [size] [var ...] - import environment env print [-a | name ...] - print environment env run var [...] - run commands in an environment variable env save - save environment env set [-f] name [arg ...] => boo Unknown command 'boo' - try 'help' => boot switch to partitions #0, OK mmc0 is current device SD/MMC found on device 0 Failed to load 'boot.scr' 1490 bytes read in 9 ms (161.1 KiB/s) Loaded env from uEnv.txt Importing environment from mmc0 ... Running uenvcmd ... 1 bytes read in 8 ms (0 Bytes/s) Already setup. switch to partitions #0, OK mmc0 is current device SD/MMC found on device 0 5169664 bytes read in 235 ms (21 MiB/s) 204592 bytes read in 18 ms (10.8 MiB/s) ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8ffcb000, end 8fffff2f ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 5.10.100-g7a7a3af903 (oe-user@oe-host) (arm-none-linux-gnueabihf-gcc (GNU Toolchain for the A-profile Architecture 9.2-2019.12 (arm-9.10)) 9.2.1 20191025, GNU ld (GNU Toolchain for the A-profile Architecture 9.2-2019.12 (arm-9.10)) 2.33.1.20191209) #1 SMP PREEMPT Sun Jun 26 17:12:53 UTC 2022 [ 0.000000] CPU: ARMv7 Processor [412fc0f2] revision 2 (ARMv7), cr=30c5387d [ 0.000000] CPU: div instructions available: patching division code [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache [ 0.000000] OF: fdt: Machine model: TI AM5728 BeagleBoard-X15 [ 0.000000] Memory policy: Data cache writealloc [ 0.000000] efi: UEFI not found. [ 0.000000] Reserved memory: created CMA memory pool at 0x0000000095800000, size 56 MiB [ 0.000000] OF: reserved mem: initialized node ipu2-memory@95800000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x0000000099000000, size 64 MiB [ 0.000000] OF: reserved mem: initialized node dsp1-memory@99000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x000000009d000000, size 32 MiB [ 0.000000] OF: reserved mem: initialized node ipu1-memory@9d000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x000000009f000000, size 8 MiB [ 0.000000] OF: reserved mem: initialized node dsp2-memory@9f000000, compatible id shared-dma-pool [ 0.000000] cma: Reserved 24 MiB at 0x00000000fe400000 [ 0.000000] OMAP4: Map 0x00000000afd00000 to (ptrval) for dram barrier [ 0.000000] Hit pending asynchronous external abort (FSR=0x00001211) during first unmask, this is most likely caused by a firmware/bootloader bug. [ 0.000000] Zone ranges: [ 0.000000] DMA [mem 0x0000000080000000-0x00000000afcfffff] [ 0.000000] Normal empty [ 0.000000] HighMem [mem 0x00000000afd00000-0x00000000ffffffff] [ 0.000000] Movable zone start for each node [ 0.000000] Early memory node ranges [ 0.000000] node 0: [mem 0x0000000080000000-0x00000000afcfffff] [ 0.000000] node 0: [mem 0x00000000b0000000-0x00000000ffffffff] [ 0.000000] Initmem setup node 0 [mem 0x0000000080000000-0x00000000ffffffff] [ 0.000000] DRA762 ES1.0 [ 0.000000] percpu: Embedded 16 pages/cpu s33228 r8192 d24116 u65536 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 521798 [ 0.000000] Kernel command line: console=ttyS2,115200n8 root=PARTUUID=7603e734-02 rw rootfstype=ext4 rootwait [ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes, linear) [ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes, linear) [ 0.000000] mem auto-init: stack:off, heap alloc:off, heap free:off [ 0.000000] software IO TLB: mapped [mem 0x00000000aa93f000-0x00000000ae93f000] (64MB) [ 0.000000] Memory: 1801996K/2094080K available (10240K kernel code, 710K rwdata, 3464K rodata, 2048K init, 297K bss, 103668K reserved, 188416K cma-reserved, 1286144K highmem) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=2, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU event tracing is enabled. [ 0.000000] Trampoline variant of Tasks RCU enabled. [ 0.000000] rcu: RCU calculated value of scheduler-enlistment delay is 10 jiffies. [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] GIC: Using split EOI/Deactivate mode [ 0.000000] random: get_random_bytes called from start_kernel+0x32c/0x4e0 with crng_init=0 [ 0.000000] OMAP clocksource: 32k_counter at 32768 Hz [ 0.000000] clocksource: 32k_counter: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 58327039986419 ns [ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 65535999984741ns [ 0.001281] TI gptimer clockevent: always-on 32786 Hz at /ocp/interconnect@4ae00000/segment@10000/target-module@8000 [ 0.001831] TI gptimer percpu-dmtimer: 20000000 Hz at /ocp/interconnect@48000000/segment@0/target-module@32000 [ 0.002929] TI gptimer percpu-dmtimer: 20000000 Hz at /ocp/interconnect@48800000/segment@0/target-module@2a000 [ 0.003784] Console: colour dummy device 80x30 [ 0.003845] Calibrating delay loop... 1993.93 BogoMIPS (lpj=9969664) [ 0.061920] pid_max: default: 32768 minimum: 301 [ 0.062042] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes, linear) [ 0.062042] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes, linear) [ 0.062622] CPU: Testing write buffer coherency: ok [ 0.062652] CPU0: Spectre v2: using ICIALLU workaround [ 0.062805] /cpus/cpu@0 missing clock-frequency property [ 0.062835] /cpus/cpu@1 missing clock-frequency property [ 0.062835] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 [ 0.063323] Setting up static identity map for 0x80200000 - 0x80200060 [ 0.063415] rcu: Hierarchical SRCU implementation. [ 0.063568] EFI services will not be available. [ 0.064117] smp: Bringing up secondary CPUs ... [ 0.124328] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001 [ 0.124359] CPU1: Spectre v2: using ICIALLU workaround [ 0.124481] smp: Brought up 1 node, 2 CPUs [ 0.124481] SMP: Total of 2 processors activated (3994.41 BogoMIPS). [ 0.124481] CPU: All CPU(s) started in HYP mode. [ 0.124511] CPU: Virtualization extensions available. [ 0.124877] devtmpfs: initialized [ 0.146575] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0 [ 0.146728] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.146759] futex hash table entries: 512 (order: 3, 32768 bytes, linear) [ 0.149566] pinctrl core: initialized pinctrl subsystem [ 0.150085] DMI not present or invalid. [ 0.150329] NET: Registered protocol family 16 [ 0.151367] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.153900] omap_hwmod: l3_main_2 using broken dt data from ocp [ 0.171600] thermal_sys: Registered thermal governor 'fair_share' [ 0.171600] thermal_sys: Registered thermal governor 'bang_bang' [ 0.171600] thermal_sys: Registered thermal governor 'step_wise' [ 0.171600] thermal_sys: Registered thermal governor 'user_space' [ 0.172576] cpuidle: using governor ladder [ 0.172607] cpuidle: using governor menu [ 2.574157] random: fast init done [ 2.744171] No ATAGs? [ 2.744232] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers. [ 2.744262] hw-breakpoint: maximum watchpoint size is 8 bytes. [ 2.777496] evm_5v0: supplied by main_12v0 [ 2.779876] iommu: Default domain type: Translated [ 2.783142] SCSI subsystem initialized [ 2.783630] mc: Linux media interface: v0.10 [ 2.783660] videodev: Linux video capture interface: v2.00 [ 2.783721] pps_core: LinuxPPS API ver. 1 registered [ 2.783721] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 2.783752] PTP clock support registered [ 2.783782] EDAC MC: Ver: 3.0.0 [ 2.784881] Advanced Linux Sound Architecture Driver Initialized. [ 2.785644] clocksource: Switched to clocksource 32k_counter [ 2.791717] NET: Registered protocol family 2 [ 2.791839] IP idents hash table entries: 16384 (order: 5, 131072 bytes, linear) [ 2.792572] tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 6144 bytes, linear) [ 2.792602] TCP established hash table entries: 8192 (order: 3, 32768 bytes, linear) [ 2.792663] TCP bind hash table entries: 8192 (order: 4, 65536 bytes, linear) [ 2.792816] TCP: Hash tables configured (established 8192 bind 8192) [ 2.792877] UDP hash table entries: 512 (order: 2, 16384 bytes, linear) [ 2.792907] UDP-Lite hash table entries: 512 (order: 2, 16384 bytes, linear) [ 2.792999] NET: Registered protocol family 1 [ 2.793365] RPC: Registered named UNIX socket transport module. [ 2.793365] RPC: Registered udp transport module. [ 2.793365] RPC: Registered tcp transport module. [ 2.793395] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 2.793395] PCI: CLS 0 bytes, default 64 [ 2.794738] hw perfevents: no interrupt-affinity property for /pmu, guessing. [ 2.794891] hw perfevents: enabled with armv7_cortex_a15 PMU driver, 7 counters available [ 2.795562] Initialise system trusted keyrings [ 2.795745] workingset: timestamp_bits=14 max_order=19 bucket_order=5 [ 2.799560] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 2.800018] NFS: Registering the id_resolver key type [ 2.800048] Key type id_resolver registered [ 2.800048] Key type id_legacy registered [ 2.800109] nfs4filelayout_init: NFSv4 File Layout Driver Registering... [ 2.800140] nfs4flexfilelayout_init: NFSv4 Flexfile Layout Driver Registering... [ 2.800170] ntfs: driver 2.1.32 [Flags: R/O]. [ 2.800506] Key type asymmetric registered [ 2.800506] Asymmetric key parser 'x509' registered [ 2.800567] bounce: pool size: 64 pages [ 2.800598] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 244) [ 2.800598] io scheduler mq-deadline registered [ 2.800598] io scheduler kyber registered [ 3.384948] omap-dma-engine 4a056000.dma-controller: OMAP DMA engine driver (LinkedList1/2/3 supported) [ 3.777740] OMAP GPIO hardware version 0.1 [ 3.981292] omap_i2c 48060000.i2c: bus 2 rev0.12 at 400 kHz [ 4.009429] palmas 0-0058: Irq flag is 0x00000008 [ 4.038940] palmas 0-0058: Muxing GPIO 2b, PWM 0, LED 0 [ 4.063598] smps12: supplied by regulator-dummy [ 4.071594] smps3: supplied by regulator-dummy [ 4.079650] smps45: supplied by regulator-dummy [ 4.089233] smps6: supplied by regulator-dummy [ 4.095611] SMPS7: supplied by regulator-dummy [ 4.100769] smps8: Bringing 1060000uV into 1800000-1800000uV [ 4.102569] smps8: failed to apply 1800000-1800000uV constraint: -EINVAL [ 4.102569] palmas-pmic 48070000.i2c:tps659038@58:tps659038_pmic: failed to register 48070000.i2c:tps659038@58:tps659038_pmic regulator [ 4.103912] palmas-pmic: probe of 48070000.i2c:tps659038@58:tps659038_pmic failed with error -22 [ 4.123840] omap_i2c 48070000.i2c: bus 0 rev0.12 at 400 kHz [ 4.155517] omap-mailbox 48840000.mailbox: omap mailbox rev 0x400 [ 4.157379] omap-mailbox 48842000.mailbox: omap mailbox rev 0x400 [ 4.169982] edma 43300000.dma: memcpy is disabled [ 4.174102] edma 43300000.dma: TI EDMA DMA engine driver [ 4.195312] pinctrl-single 4a003400.pinmux: 282 pins, size 1128 [ 4.202667] dra7-pcie 51000000.pcie: host bridge /ocp/axi@0/pcie@51000000 ranges: [ 4.202758] dra7-pcie 51000000.pcie: IO 0x0020003000..0x0020012fff -> 0x0000000000 [ 4.202819] dra7-pcie 51000000.pcie: MEM 0x0020013000..0x002fffffff -> 0x0020013000 [ 4.642242] random: crng init done [ 5.195648] dra7-pcie 51000000.pcie: Phy link never came up [ 5.195800] dra7-pcie 51000000.pcie: PCI host bridge to bus 0000:00 [ 5.195831] pci_bus 0000:00: root bus resource [bus 00-ff] [ 5.195831] pci_bus 0000:00: root bus resource [io 0x0000-0xffff] [ 5.195861] pci_bus 0000:00: root bus resource [mem 0x20013000-0x2fffffff] [ 5.195922] pci 0000:00:00.0: [104c:8888] type 01 class 0x060400 [ 5.195922] pci 0000:00:00.0: reg 0x10: [mem 0x00000000-0x000fffff] [ 5.195953] pci 0000:00:00.0: reg 0x14: [mem 0x00000000-0x0000ffff] [ 5.196044] pci 0000:00:00.0: supports D1 [ 5.196075] pci 0000:00:00.0: PME# supported from D0 D1 D3hot [ 5.204315] PCI: bus0: Fast back to back transfers disabled [ 5.212280] PCI: bus1: Fast back to back transfers enabled [ 5.212310] pci 0000:00:00.0: BAR 0: assigned [mem 0x20100000-0x201fffff] [ 5.212341] pci 0000:00:00.0: BAR 1: assigned [mem 0x20020000-0x2002ffff] [ 5.212371] pci 0000:00:00.0: PCI bridge to [bus 01-ff] [ 5.212799] pcieport 0000:00:00.0: PME: Signaling with IRQ 175 [ 5.272613] Serial: 8250/16550 driver, 10 ports, IRQ sharing enabled [ 5.277832] printk: console [ttyS2] disabled [ 5.278045] 48020000.serial: ttyS2 at MMIO 0x48020000 (irq = 110, base_baud = 3000000) is a 8250 [ 6.369354] printk: console [ttyS2] enabled [ 6.377441] omap_rng 48090000.rng: Random Number Generator ver. 20 [ 6.411102] brd: module loaded [ 6.421905] loop: module loaded [ 6.495666] davinci_mdio 48485000.mdio: davinci mdio revision 1.6, bus freq 1000000 [ 6.505828] mdio_bus 48485000.mdio: MDIO device at address 2 is missing. [ 6.512603] davinci_mdio 48485000.mdio: phy[1]: device 48485000.mdio:01, driver Micrel KSZ9031 Gigabit PHY [ 6.523162] cpsw-switch 48484000.switch: initialized cpsw ale version 1.4 [ 6.530059] cpsw-switch 48484000.switch: ALE Table size 1024 [ 6.535888] cpsw-switch 48484000.switch: cpts: overflow check period 500 (jiffies) [ 6.543487] cpsw-switch 48484000.switch: CPTS: ref_clk_freq:266000000 calc_mult:4036623398 calc_shift:30 error:-1 nsec/sec [ 6.554779] cpsw-switch 48484000.switch: Detected MACID = 90:9a:77:56:1a:16 [ 6.561828] cpsw-switch 48484000.switch: Detected MACID = 90:9a:77:56:1a:17 [ 6.570892] cpsw-switch 48484000.switch: initialized (regs 0x0000000048484000, pool size 256) hw_ver:0019010F 1.15 (0) [ 6.582763] i2c /dev entries driver [ 6.593139] gpio-fan gpio_fan: GPIO fan initialized [ 6.600006] tmp102 0-0048: error reading config register [ 6.605468] tmp102: probe of 0-0048 failed with error -121 [ 6.617858] sdhci: Secure Digital Host Controller Interface driver [ 6.624084] sdhci: Copyright(c) Pierre Ossman [ 6.630950] sdhci-pltfm: SDHCI platform and OF driver helper [ 6.639587] omap_gpio 4805d000.gpio: Could not set line 27 debounce to 200000 microseconds (-22) [ 6.649597] sdhci-omap 480b4000.mmc: failed to set system capabilities [ 6.650268] sdhci-omap 4809c000.mmc: Got CD GPIO [ 6.660858] ledtrig-cpu: registered to indicate activity on CPUs [ 6.667572] sdhci-omap 4809c000.mmc: supply vqmmc not found, using dummy regulator [ 6.682983] davinci-mcasp 48468000.mcasp: IRQ common not found [ 6.690948] NET: Registered protocol family 10 [ 6.696380] Segment Routing with IPv6 [ 6.700134] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 6.706665] NET: Registered protocol family 17 [ 6.711517] Key type dns_resolver registered [ 6.715972] Registering SWP/SWPB emulation handler [ 6.721191] omap_voltage_late_init: Voltage driver support not added [ 6.727630] Power Management for TI OMAP4+ devices. [ 6.733093] Loading compiled-in X.509 certificates [ 6.780181] dmm 4e000000.dmm: workaround for errata i878 in use [ 6.788238] dmm 4e000000.dmm: initialized all PAT entries [ 6.794799] reg-fixed-voltage fixedregulator-vtt: Failed to register regulator: -517 [ 6.804870] omap-iommu 40d01000.mmu: 40d01000.mmu registered [ 6.813720] omap-iommu 40d02000.mmu: 40d02000.mmu registered [ 6.820495] platform 40800000.dsp: Adding to iommu group 0 [ 6.827941] omap-iommu 58882000.mmu: 58882000.mmu registered [ 6.834136] platform 58820000.ipu: Adding to iommu group 1 [ 6.841766] omap-iommu 55082000.mmu: 55082000.mmu registered [ 6.847961] platform 55020000.ipu: Adding to iommu group 2 [ 6.855407] omap-iommu 41501000.mmu: 41501000.mmu registered [ 6.863281] omap-iommu 41502000.mmu: 41502000.mmu registered [ 6.869720] platform 41000000.dsp: Adding to iommu group 3 [ 6.877593] reg-fixed-voltage fixedregulator-vtt: Failed to register regulator: -517 [ 6.885864] omap_gpio 4805d000.gpio: Could not set line 27 debounce to 200000 microseconds (-22) [ 6.894866] reg-fixed-voltage fixedregulator-vtt: Failed to register regulator: -517 [ 6.894989] sdhci-omap 480b4000.mmc: failed to set system capabilities [ 6.915954] l3init-clkctrl:0030:0: failed to disable [ 6.920989] sdhci-omap 4809c000.mmc: Got CD GPIO [ 6.926269] sdhci-omap 4809c000.mmc: supply vqmmc not found, using dummy regulator [ 6.934051] ALSA device list: [ 6.937072] No soundcards found. [ 6.940551] reg-fixed-voltage fixedregulator-vtt: Failed to register regulator: -517 [ 6.951171] sdhci-omap 480b4000.mmc: failed to set system capabilities [ 6.958129] reg-fixed-voltage fixedregulator-vtt: Failed to register regulator: -517 [ 6.966003] omap_gpio 4805d000.gpio: Could not set line 27 debounce to 200000 microseconds (-22) [ 6.975280] sdhci-omap 4809c000.mmc: Got CD GPIO [ 6.980407] sdhci-omap 4809c000.mmc: supply vqmmc not found, using dummy regulator [ 6.996246] Waiting for root device PARTUUID=7603e734-02... [ 36.985687] vdd_3v3: disabling [ 36.988800] aic_dvdd_fixed: disabling [ 36.992492] pbias_mmc_omap5: disabling [ 75.882659] irq 123: nobody cared (try booting with the "irqpoll" option) [ 75.889495] CPU: 0 PID: 0 Comm: swapper/0 Not tainted 5.10.100-g7a7a3af903 #1 [ 75.896667] Hardware name: Generic DRA74X (Flattened Device Tree) [ 75.902832] [] (unwind_backtrace) from [] (show_stack+0x10/0x14) [ 75.910614] [] (show_stack) from [] (dump_stack+0x98/0xac) [ 75.917877] [] (dump_stack) from [] (__report_bad_irq+0x3c/0xc0) [ 75.925659] [] (__report_bad_irq) from [] (note_interrupt+0x264/0x2b0) [ 75.933990] [] (note_interrupt) from [] (handle_irq_event_percpu+0x7c/0x84) [ 75.942718] [] (handle_irq_event_percpu) from [] (handle_irq_event+0x38/0x5c) [ 75.951660] [] (handle_irq_event) from [] (handle_level_irq+0xb8/0x13c) [ 75.960052] [] (handle_level_irq) from [] (generic_handle_irq+0x34/0x44) [ 75.968536] [] (generic_handle_irq) from [] (omap_gpio_irq_handler+0xf0/0x19c) [ 75.977539] [] (omap_gpio_irq_handler) from [] (__handle_irq_event_percpu+0x50/0x130) [ 75.987152] [] (__handle_irq_event_percpu) from [] (handle_irq_event_percpu+0x30/0x84) [ 75.996856] [] (handle_irq_event_percpu) from [] (handle_irq_event+0x38/0x5c) [ 76.005798] [] (handle_irq_event) from [] (handle_fasteoi_irq+0xb8/0x168) [ 76.014343] [] (handle_fasteoi_irq) from [] (generic_handle_irq+0x34/0x44) [ 76.023010] [] (generic_handle_irq) from [] (__handle_domain_irq+0x5c/0xb0) [ 76.031768] [] (__handle_domain_irq) from [] (gic_handle_irq+0x70/0x84) [ 76.040161] [] (gic_handle_irq) from [] (__irq_svc+0x58/0x8c) [ 76.047698] Exception stack(0xc1201f08 to 0xc1201f50) [ 76.052764] 1f00: 00000000 009ecf30 efc1fe84 c021ef9c c1200000 00000000 [ 76.060974] 1f20: c1204d1c c1204d64 c106b6b0 00000000 00000000 c1200000 fa03203c c1201f58 [ 76.069213] 1f40: c021ec78 c020763c a0000113 ffffffff [ 76.074279] [] (__irq_svc) from [] (arch_cpu_idle+0x20/0x3c) [ 76.081726] [] (arch_cpu_idle) from [] (default_idle_call+0x24/0x34) [ 76.089874] [] (default_idle_call) from [] (do_idle+0x214/0x28c) [ 76.097656] [] (do_idle) from [] (cpu_startup_entry+0x18/0x1c) [ 76.105255] [] (cpu_startup_entry) from [] (start_kernel+0x4b4/0x4e0) [ 76.113494] [] (start_kernel) from [<00000000>] (0x0) [ 76.119445] handlers: [ 76.121734] [<485cbb75>] irq_default_primary_handler threaded [] regmap_irq_thread [ 76.130218] Disabling IRQ #123