Switching core id 8, proc_id 0x1 to split mode... Calling Sciclient_procBootGetProcessorState, ProcId 0x1... Sciclient_procBootSetProcessorCfg, ProcId 0x1, enabling split mode... Sciclient_pmSetModuleState Off, DevId 0x15b... Calling Sciclient_procBootGetProcessorState, ProcId 0x2... Enabling MCU TCMs after reset for core 9 Sciclient_procBootSetProcessorCfg update TCM enable/disable settings... Setting HALT for ProcId 0x2... Sciclient_pmSetModuleState On, DevId 0x15b... Clearing core_id 9 (lock-step) ATCM @ 0x41400000 Clearing core_id 9 (lock-step) BTCM @ 0x41410000 Copying 0x370 bytes to 0x70012000 Copying 0x8 bytes to 0xa0200000 Setting entry point for core 9 @0x70012000 Sciclient_procBootReleaseProcessor, ProcId 0x20... Sciclient_procBootReleaseProcessor, ProcId 0x21... Sciclient_procBootReleaseProcessor, ProcId 0x22... Sciclient_procBootReleaseProcessor, ProcId 0x23... Sciclient_procBootReleaseProcessor, ProcId 0x24... Sciclient_procBootReleaseProcessor, ProcId 0x25... Sciclient_procBootReleaseProcessor, ProcId 0x26... Sciclient_procBootReleaseProcessor, ProcId 0x27... Sciclient_procBootReleaseProcessor, ProcId 0x1... Sciclient_procBootReleaseProcessor, ProcId 0x2... Sciclient_procBootReleaseProcessor, ProcId 0x6... Sciclient_procBootReleaseProcessor, ProcId 0x7... Sciclient_procBootReleaseProcessor, ProcId 0x8... Sciclient_procBootReleaseProcessor, ProcId 0x9... Sciclient_procBootReleaseProcessor, ProcId 0xa... Sciclient_procBootReleaseProcessor, ProcId 0xb... Sciclient_procBootReleaseProcessor, ProcId 0x30... Sciclient_procBootReleaseProcessor, ProcId 0x31... Sciclient_procBootReleaseProcessor, ProcId 0x32... Sciclient_procBootReleaseProcessor, ProcId 0x33... MCU @ 1000000000Hz. cycles per usec = 1000 address = 0x41caa630, value = 0x0 Calling Sciclient_procBootRequestProcessor, ProcId 0x1... Sciclient_procBootSetProcessorCfg, ProcId 0x1, EntryPoint 0x0... Sciclient_pmSetModuleClkFreq, DevId 0x15a @ 1000000000Hz... Calling Sciclient_procBootRequestProcessor, ProcId 0x2... Sciclient_procBootSetProcessorCfg, ProcId 0x2, EntryPoint 0x70012000... Sciclient_pmSetModuleClkFreq, DevId 0x15b @ 1000000000Hz... Copying first 128 bytes from app to MCU ATCM @ 0x41400000 for core 9 Calling Sciclient_procBootRequestProcessor, ProcId 0x1... Sciserver Testapp Built On: Aug 16 2022 21:42:14 Sciserver Version: v2022.01.1.0-REL.CORESDK.08.04.00.14-7-g769e2+ RM_PM_HAL Version: v08.04.05 Starting Sciserver..... PASSED