[C66xx_0] Version #: 0x02010001; string HYPLNK LLD Revision: 02.01.00.01:Oct 1 2014:23:55:00 About to do system setup (PLL, PSC, and DDR) Constructed SERDES configs: PLL=0x00000228; RX=0x0046c485; TX=0x000cc305 system setup worked About to set up HyperLink Peripheral ============================Hyperlink Testing Port 1 ========================================== begin registers before initialization =========== Revision register contents: Raw = 0x4e902101 Status register contents: Raw = 0x00003004 Link status register contents: Raw = 0x00000000 Control register contents: Raw = 0x00000000 Control register contents: Raw = 0x00000000 ============== end registers before initialization =========== Waiting for other side to come up ( 0) Waiting for other side to come up ( 1) Version #: 0x02010001; string HYPLNK LLD Revision: 02.01.00.01:Oct 1 2014:23:55:00 About to do system setup (PLL, PSC, and DDR) Constructed SERDES configs: PLL=0x00000228; RX=0x0046c485; TX=0x000cc305 system setup worked About to set up HyperLink Peripheral ============================Hyperlink Testing Port 1 ========================================== begin registers before initialization =========== Revision register contents: Raw = 0x4e902101 Status register contents: Raw = 0x00003004 Link status register contents: Raw = 0x00000000 Control register contents: Raw = 0x00000000 Control register contents: Raw = 0x00000000 ============== end registers before initialization =========== ============== begin registers after initialization =========== Status register contents: Raw = 0x04402005 Link status register contents: Raw = 0xccf00cff Control register contents: Raw = 0x00006204 ============== end registers after initialization =========== Waiting 5 seconds to check link stability Waiting for other side to come up ( 2) ============== begin registers after initialization =========== Status register contents: Raw = 0x04402005 Link status register contents: Raw = 0xfdf0bdf0 Control register contents: Raw = 0x00006204 ============== end registers after initialization =========== Waiting 5 seconds to check link stability Precursors 0 Postcursors: 19 Link seems stable About to try to read remote registers ============== begin REMOTE registers after initialization =========== Status register contents: Raw = 0x0440200b Link status register contents: Raw = 0xfdf0bdf0 Control register contents: Raw = 0x00006204 ============== end REMOTE registers after initialization =========== Peripheral setup worked About to read/write once Precursors 0 Postcursors: 19 Link seems stable About to try to read remote registers ============== begin REMOTE registers after initialization =========== Status register contents: Raw = 0x0440080f Link status register contents: Raw = 0xfdf0bdf0 Control register contents: Raw = 0x00006200 ============== end REMOTE registers after initialization =========== Peripheral setup worked About to read/write once Single write test passed About to pass 65536 tokens; iteration = 0 Single write test passed About to pass 65536 tokens; iteration = 0 === this is not an optimized example === Link Speed is 4 * 6.25 Gbps Passed 65536 tokens round trip (read+write through hyplnk) in 17023 Mcycles Approximately 259751 cycles per round-trip === this is not an optimized example === Checking statistics About to pass 65536 tokens; iteration = 1 === this is not an optimized example === Link Speed is 4 * 6.25 Gbps Passed 65536 tokens round trip (read+write through hyplnk) in 17023 Mcycles Approximately 259751 cycles per round-trip === this is not an optimized example === Checking statistics About to pass 65536 tokens; iteration = 1 === this is not an optimized example === Link Speed is 4 * 6.25 Gbps Passed 65536 tokens round trip (read+write through hyplnk) in 17023 Mcycles Approximately 259751 cycles per round-trip === this is not an optimized example === Checking statistics About to pass 65536 tokens; iteration = 2 === this is not an optimized example === Link Speed is 4 * 6.25 Gbps Passed 65536 tokens round trip (read+write through hyplnk) in 17023 Mcycles Approximately 259751 cycles per round-trip === this is not an optimized example === Checking statistics About to pass 65536 tokens; iteration = 2 === this is not an optimized example === Link Speed is 4 * 6.25 Gbps Passed 65536 tokens round trip (read+write through hyplnk) in 17022 Mcycles Approximately 259750 cycles per round-trip === this is not an optimized example === Checking statistics About to pass 65536 tokens; iteration = 3 === this is not an optimized example === Link Speed is 4 * 6.25 Gbps Passed 65536 tokens round trip (read+write through hyplnk) in 17022 Mcycles Approximately 259750 cycles per round-trip === this is not an optimized example === Checking statistics About to pass 65536 tokens; iteration = 3 === this is not an optimized example === Link Speed is 4 * 6.25 Gbps Passed 65536 tokens round trip (read+write through hyplnk) in 17020 Mcycles Approximately 259713 cycles per round-trip === this is not an optimized example === Checking statistics About to pass 65536 tokens; iteration = 4 === this is not an optimized example === Link Speed is 4 * 6.25 Gbps Passed 65536 tokens round trip (read+write through hyplnk) in 17020 Mcycles Approximately 259713 cycles per round-trip === this is not an optimized example === Checking statistics About to pass 65536 tokens; iteration = 4