Welcome to minicom 2.8 OPTIONS: I18n Port /dev/ttyUSB2, 15:34:17 Press CTRL-A Z for help on special keys NOTICE: BL31: v2.8(release):v2.8-226-g2fcd408bb NOTICE: BL31: Built : 05:20:31, Oct 27 2023 ERROR: GTC_CNTFID0 is 0! Assuming 200000000 Hz. Fix Bootloader MMU: 16-bit ASID 44-bit PA TCR_EL1=b5183519 ARM GIC-500 r1p1, arch v3.0 detected gic_v3_lpi_add_entry for vectors 8192 -> 8447, Ok gic_v3_lpi_add_entry for vectors 8448 -> 65535, Ok No SPI intrinfo. Add default entry for 32 -> 991 vectors, Ok LPI config table #1 @ 000000008000f000, callout vaddr: ffffff8040251000 aarch64_cpuspeed: core speed 2000 cpu0: MPIDR=80000000 cpu0: MIDR=411fd080 Cortex-A72 r1p0 cpu0: CWG=4 ERG=4 Dminline=4 Iminline=4 PIPT cpu0: CLIDR=a200023 LoUU=1 LoC=2 LoUIS=1 cpu0: L1 Icache 48K linesz=64 set/way=256/3 cpu0: L1 Dcache 32K linesz=64 set/way=256/2 cpu0: L2 Unified 1024K linesz=64 set/way=1024/16 Enabling ITS 0 ITS queue at 0000000080020000, num slots: 256 Issue MAPC/SYNC/INVALL commands for ICID 0 update CWRITER to 0x00000060 Waiting for all commands to be processed ... Done in 1 tries Enable LPIs in GICR_CTLR @ 0000000001900000 for CPU0 Display set to A72 Total Available L3 cache (MSMC SRAM): 4194304 bytes Loading IFS...decompressing...done ERROR: GTC_CNTFID0 is 0! Assuming 200000000 Hz. Fix Bootloader aarch64_cpuspeed: core speed 2000 cpu1: MPIDR=80000001 cpu1: MIDR=411fd080 Cortex-A72 r1p0 cpu1: CWG=4 ERG=4 Dminline=4 Iminline=4 PIPT cpu1: CLIDR=a200023 LoUU=1 LoC=2 LoUIS=1 cpu1: L1 Icache 48K linesz=64 set/way=256/3 cpu1: L1 Dcache 32K linesz=64 set/way=256/2 cpu1: L2 Unified 1024K linesz=64 set/way=1024/16 ITS 0 already Enabled ITS queue at 0000000080020000, num slots: 256 Issue MAPC/SYNC/INVALL commands for ICID 1 update CWRITER to 0x000000c0 Waiting for all commands to be processed ... Done in 1 tries Enable LPIs in GICR_CTLR @ 0000000001920000 for CPU1 System page at phys:0000000080023000 user:ffffff8040275000 kern:ffffff8040272000 Starting next program at vffffff8060087280 All ClockCycles offsets within tolerance Welcome to QNX Neutrino 7.1.0 on the TI J7 TDA4VMeco EVM Board!! Starting random service ... start serial driver Setting OS clock from RTC Starting MMC/SD memory card driver... eMMC Starting MMC/SD memory card driver... SD Starting XHCI driver Path=0 - am65x target=0 lun=0 Direct-Access(0) - SDMMC: G1M15L Rev: 1.0 Setting environment variables... done.. Mounting the sd .. Looking for user script to run: /ti_fs/scripts/user.sh Running user script... user.sh called... Setting additional environment variables... Starting tisci-mgr.. Initializing sciclient in interupt mode Starting shmemallocator.. Starting tiipc-mgr.. Starting tiudma-mgr.. Starting ti-vpu-codec-mgr Starting VPU Codec resource manager... Resource Manager loop starting Start screen.. screen started with dss_on_r5 configuration.. Starting sshd Starting Flash driver... done... J721S2-EVM@QNX:/# (devf t1::flashcfg_setup:364) unknown command mask (devf t1::flashcfg_setup:364) unknown command mask s28hx_ident: Calibration failed (devf t1::f3s_flash_probe:255) chip total = 1, bus_width = -1029679168, interleave = 1 J721S2-EVM@QNX:/# ls bin dev lib root ti_fs usr boot etc proc sbin tmp var J721S2-EVM@QNX:/# cd ti_fs/vision_apps/ J721S2-EVM@QNX:/ti_fs/vision_apps# ./vision_apps_init.sh J721S2-EVM@QNX:/ti_fs/vision_apps#