readelf -l UART_j721e_evm_mcu2_0TestApp_release_strip.xer5f Elf file type is EXEC (Executable file) Entry point 0x0 There are 5 program headers, starting at offset 98644 Program Headers: Type Offset VirtAddr PhysAddr FileSiz MemSiz Flg Align LOAD 0x000040 0x00000000 0x00000000 0x00518 0x00518 R E 0x10 LOAD 0x000558 0xa2400000 0xa2400000 0x00000 0x19dd1 RW 0x8 LOAD 0x000560 0xa2419de0 0xa2419de0 0x164e0 0x164e0 R E 0x10 LOAD 0x016a80 0xa2430300 0xa2430300 0x00000 0x05d00 RW 0x80 LOAD 0x016a80 0xa2436000 0xa2436000 0x012f8 0x012f8 R 0x8 Section to Segment mapping: Segment Sections... 00 .vecs .vecs .init_text .text:xdc_runtime_Startup_reset__I .utilsCopyVecsToAtcm .data_buffer 01 .bss __llvm_prf_cnts 02 .text .const 03 .data .stack