Elf file type is EXEC (Executable file) Entry point 0x41010000 There are 14 program headers, starting at offset 189440 Program Headers: Type Offset VirtAddr PhysAddr FileSiz MemSiz Flg Align LOAD 0x000038 0x41010000 0x41010000 0x00040 0x00040 R 0x8 LOAD 0x000080 0x41010100 0x41010100 0x00588 0x00588 R E 0x10 LOAD 0x000608 0xa0400000 0xa0400000 0x00000 0x1bef1 RW 0x8 LOAD 0x000608 0xa041bef4 0xa041bef4 0x0000a 0x0000a R 0x4 LOAD 0x000620 0xa041bf00 0xa041bf00 0x269c8 0x269c8 R E 0x10 LOAD 0x026fe8 0xa04428c8 0xa04428c8 0x00000 0x00004 RW 0x4 LOAD 0x027000 0xa0442900 0xa0442900 0x00000 0x05880 RW 0x80 LOAD 0x027000 0xa0448180 0xa0448180 0x03b1e 0x03b1e R 0x4 LOAD 0x02ab20 0xa044bca0 0xa044bca0 0x00000 0x02000 RW 0x8 LOAD 0x02ab80 0xa044dd00 0xa044dd00 0x01700 0x01700 R 0x80 LOAD 0x02c280 0xa044f400 0xa044f400 0x00000 0x00f14 RW 0x4 LOAD 0x02c280 0xa0450314 0xa0450314 0x00770 0x00770 R 0x4 LOAD 0x02c9f0 0xa0450a84 0xa0450a84 0x00000 0x001e8 RW 0x4 LOAD 0x02c9f0 0xa0450c70 0xa0450c70 0x015a0 0x015a0 R 0x8 Section to Segment mapping: Segment Sections... 00 .vecs .vecs 01 .init_text .text:xdc_runtime_Startup_reset__I .utilsCopyVecsToAtcm 02 .bss __llvm_prf_cnts 03 .const.devgroup.DMSC_INTERNAL 04 .text .const 05 .bss.devgroup.DMSC_INTERNAL 06 .data 07 .const.devgroup.MAIN 08 .stack 09 .boardcfg_data 10 .bss.devgroup.MAIN 11 .const.devgroup.MCU_WAKEUP 12 .bss.devgroup.MCU_WAKEUP 13 .cinit