=> mii device MII devices: 'mdio@f00' 'ethernet@8000000port@1' Current device: 'mdio@f00' => mii dump 0 0 Error reading from the PHY addr=00 reg=00 => mii device ethernet@8000000port@1 => mii dump 0 0 0. (1140) -- PHY control register -- (8000:0000) 0.15 = 0 reset (4000:0000) 0.14 = 0 loopback (2040:0040) 0. 6,13 = b10 speed selection = 1000 Mbps (1000:1000) 0.12 = 1 A/N enable (0800:0000) 0.11 = 0 power-down (0400:0000) 0.10 = 0 isolate (0200:0000) 0. 9 = 0 restart A/N (0100:0100) 0. 8 = 1 duplex = full (0080:0000) 0. 7 = 0 collision test enable (003f:0000) 0. 5- 0 = 0 (reserved) => mii dump 0 1 1. (796d) -- PHY status register -- (8000:0000) 1.15 = 0 100BASE-T4 able (4000:4000) 1.14 = 1 100BASE-X full duplex able (2000:2000) 1.13 = 1 100BASE-X half duplex able (1000:1000) 1.12 = 1 10 Mbps full duplex able (0800:0800) 1.11 = 1 10 Mbps half duplex able (0400:0000) 1.10 = 0 100BASE-T2 full duplex able (0200:0000) 1. 9 = 0 100BASE-T2 half duplex able (0100:0100) 1. 8 = 1 extended status (0080:0000) 1. 7 = 0 (reserved) (0040:0040) 1. 6 = 1 MF preamble suppression (0020:0020) 1. 5 = 1 A/N complete (0010:0000) 1. 4 = 0 remote fault (0008:0008) 1. 3 = 1 A/N able (0004:0004) 1. 2 = 1 link status (0002:0000) 1. 1 = 0 jabber detect (0001:0001) 1. 0 = 1 extended capabilities =>