/* * Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/ * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ / { cpus { cpu@0 { cpu0-supply = <&dcdc2_reg>; }; }; memory { device_type = "memory"; reg = <0x80000000 0x10000000>; /* 256 MB */ }; vmmcsd_fixed: fixedregulator@0 { compatible = "regulator-fixed"; regulator-name = "vmmcsd_fixed"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; }; pcm5102a: pcm5102a { #sound-dai-cells = <0>; compatible = "ti,pcm5102a"; status = "okay"; }; sound1: sound@1 { compatible = "simple-audio-card"; simple-audio-card,name = "PCM5102a"; simple-audio-card,format = "i2s"; simple-audio-card,bitclock-master = <&sound1_master>; simple-audio-card,frame-master = <&sound1_master>; simple-audio-card,bitclock-inversion; simple-audio-card,cpu { sound-dai = <&mcasp0>; }; sound1_master: simple-audio-card,codec { #sound-dai-cells = <0>; sound-dai = <&pcm5102a>; clocks = <&mcasp0_fck>; clock-names = "mclk"; }; }; }; &am33xx_pinmux { pinctrl-names = "default"; pinctrl-0 = <&clkout2_pin>; i2c0_pins: pinmux_i2c0_pins { pinctrl-single,pins = < 0x188 (PIN_INPUT_PULLUP | MUX_MODE0) /* i2c0_sda.i2c0_sda */ 0x18c (PIN_INPUT_PULLUP | MUX_MODE0) /* i2c0_scl.i2c0_scl */ >; }; uart0_pins: pinmux_uart0_pins { pinctrl-single,pins = < 0x170 (PIN_INPUT_PULLUP | MUX_MODE0) /* uart0_rxd.uart0_rxd */ 0x174 (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* uart0_txd.uart0_txd */ >; }; bluetooth_uart3_pins_default: bluetooth_uart3_pins_default { pinctrl-single,pins = < 0x134 ( PIN_INPUT | MUX_MODE1 ) /* (L17) gmii1_rxd3.uart3_rxd */ 0x138 ( PIN_OUTPUT | MUX_MODE1 ) /* (L16) gmii1_rxd2.uart3_txd */ 0xc8 ( PIN_INPUT | MUX_MODE6 ) /* (U3) lcd_data10.uart3_ctsn */ 0xcc ( PIN_OUTPUT | MUX_MODE6 ) /* (U4) lcd_data11.uart3_rtsn */ >; }; led_batt_i2c1_pins_default: led_batt_i2c1_pins_default { pinctrl-single,pins = < 0x16c ( PIN_INPUT | MUX_MODE3 ) /* (E17) uart0_rtsn.I2C1_SCL */ 0x168 ( PIN_INPUT | MUX_MODE3 ) /* (E18) uart0_ctsn.I2C1_SDA */ >; }; clkout2_pin: pinmux_clkout2_pin { pinctrl-single,pins = < 0x1b4 (PIN_OUTPUT_PULLDOWN | MUX_MODE3) /* xdma_event_intr1.clkout2 */ >; }; radio_spi0_pins_default: radio_spi0_pins_default { pinctrl-single,pins = < 0x150 ( PIN_INPUT | MUX_MODE0 ) /* (A17) spi0_sclk.spi0_sclk */ 0x154 ( PIN_INPUT | MUX_MODE0 ) /* (B17) spi0_d0.spi0_d0 */ 0x158 ( PIN_OUTPUT | MUX_MODE0 ) /* (B16) spi0_d1.spi0_d1 */ 0x15c ( PIN_OUTPUT | MUX_MODE0 ) /* (A16) spi0_cs0.spi0_cs0 */ 0x160 ( PIN_OUTPUT | MUX_MODE0 ) /* (C15) spi0_cs1.spi0_cs1 */ >; }; spi1_pins_s0: spi1_pins_s0 { pinctrl-single,pins = < 0x190 ( PIN_INPUT | MUX_MODE3 ) /* (A13) mcasp0_aclkx.spi1_sclk */ 0x194 ( PIN_INPUT | MUX_MODE3 ) /* (B13) mcasp0_fsx.spi1_d0 */ 0x198 ( PIN_OUTPUT | MUX_MODE3 ) /* (D12) mcasp0_axr0.spi1_d1 */ 0x164 ( PIN_OUTPUT | MUX_MODE2 ) /* (C18) eCAP0_in_PWM0_out.spi1_cs1 */ >; }; emmc_pins: pinmux_emmc_pins { pinctrl-single,pins = < 0x80 (PIN_INPUT_PULLUP | MUX_MODE2) /* gpmc_csn1.mmc1_clk */ 0x84 (PIN_INPUT_PULLUP | MUX_MODE2) /* gpmc_csn2.mmc1_cmd */ 0x00 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad0.mmc1_dat0 */ 0x04 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad1.mmc1_dat1 */ 0x08 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad2.mmc1_dat2 */ 0x0c (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad3.mmc1_dat3 */ 0x10 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad4.mmc1_dat4 */ 0x14 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad5.mmc1_dat5 */ 0x18 (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad6.mmc1_dat6 */ 0x1c (PIN_INPUT_PULLUP | MUX_MODE1) /* gpmc_ad7.mmc1_dat7 */ >; }; gpio2_pins_default: gpio2_pins_default { pinctrl-single,pins = < AM33XX_IOPAD(0x8E4, PIN_INPUT_PULLDOWN | MUX_MODE7) /* r5_lcd_hsync.gpio2_23 */ AM33XX_IOPAD(0x8EC, PIN_INPUT_PULLDOWN | MUX_MODE7) /* r6_lcd_ac_bias_en.gpio2_25 */ AM33XX_IOPAD(0x8E8, PIN_INPUT_PULLDOWN | MUX_MODE7) /* v5_lcd_pclk.gpio2_24 */ AM33XX_IOPAD(0x8AC, PIN_OUTPUT | MUX_MODE7) /* (R4) lcd_data3.gpio2[9] */ AM33XX_IOPAD(0x8B0, PIN_OUTPUT | MUX_MODE7) /* (T1) lcd_data4.gpio2[10] */ >; }; gpio3_pins_default: gpio3_pins_default { pinctrl-single,pins = < AM33XX_IOPAD(0x99C, PIN_OUTPUT | MUX_MODE7) /* c12_mcasp0_ahclkr.gpio3_17 */ >; }; mcasp0_pins: mcasp0_pins { pinctrl-single,pins = < 0x1a0 ( PIN_INPUT_PULLDOWN | MUX_MODE0 ) /* (B12) mcasp0_aclkr.mcasp0_aclkr */ 0x1a4 ( PIN_INPUT_PULLDOWN | MUX_MODE0 ) /* (C13) mcasp0_fsr.mcasp0_fsr */ 0x1a8 ( PIN_INPUT_PULLDOWN | MUX_MODE0 ) /* (D13) mcasp0_axr1.mcasp0_axr1 */ >; }; system_power_pin: pinmux_system_power { pinctrl-single,bits = < AM33XX_IOPAD(0x8E8, PIN_INPUT_PULLDOWN | MUX_MODE7) /* v5_lcd_pclk.gpio2_24 */ >; }; }; &uart0 { pinctrl-names = "default"; pinctrl-0 = <&uart0_pins>; status = "okay"; }; &uart3 { pinctrl-names = "default"; pinctrl-0 = <&bluetooth_uart3_pins_default>; status = "okay"; }; &usb { status = "okay"; }; &usb_ctrl_mod { status = "okay"; }; &usb0_phy { status = "okay"; }; &usb1_phy { status = "okay"; }; &usb0 { status = "okay"; dr_mode = "peripheral"; }; &usb1 { status = "okay"; dr_mode = "host"; }; &cppi41dma { status = "okay"; }; &i2c0 { pinctrl-names = "default"; pinctrl-0 = <&i2c0_pins>; status = "okay"; clock-frequency = <400000>; tps: tps@24 { reg = <0x24>; }; }; /include/ "tps65217.dtsi" &tps { /* * Configure pmic to enter OFF-state instead of SLEEP-state ("RTC-only * mode") at poweroff. Most BeagleBone versions do not support RTC-only * mode and risk hardware damage if this mode is entered. * * For details, see linux-omap mailing list May 2015 thread * [PATCH] ARM: dts: am335x-bone* enable pmic-shutdown-controller * In particular, messages: * http://www.spinics.net/lists/linux-omap/msg118585.html * http://www.spinics.net/lists/linux-omap/msg118615.html * * You can override this later with * &tps { /delete-property/ ti,pmic-shutdown-controller; } * if you want to use RTC-only mode and made sure you are not affected * by the hardware problems. (Tip: double-check by performing a current * measurement after shutdown: it should be less than 1 mA.) */ ti,pmic-shutdown-controller; regulators { dcdc1_reg: regulator@0 { regulator-name = "vdds_dpr"; regulator-always-on; }; dcdc2_reg: regulator@1 { /* VDD_MPU voltage limits 0.95V - 1.325V with +/-4% tolerance */ regulator-name = "vdd_mpu"; regulator-min-microvolt = <925000>; regulator-max-microvolt = <1378000>; regulator-boot-on; regulator-always-on; }; dcdc3_reg: regulator@2 { /* VDD_CORE voltage limits 0.95V - 1.1V with +/-4% tolerance */ regulator-name = "vdd_core"; regulator-min-microvolt = <925000>; regulator-max-microvolt = <1150000>; regulator-boot-on; regulator-always-on; }; ldo1_reg: regulator@3 { regulator-name = "vio,vrtc,vdds"; regulator-always-on; }; ldo2_reg: regulator@4 { regulator-name = "vdd_3v3aux"; regulator-always-on; }; ldo3_reg: regulator@5 { regulator-name = "vdd_1v8"; regulator-always-on; }; ldo4_reg: regulator@6 { regulator-name = "vdd_3v3a"; regulator-always-on; }; }; }; &aes { status = "disabled"; }; &sham { status = "disabled"; }; &wkup_m3_ipc { ti,scale-data-fw = "am335x-bone-scale-data.bin"; }; &rtc { /*ti,hwmods = "disabled"; status = "disabled";*/ system-power-controller; }; &spi0 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&radio_spi0_pins_default>; #address-cells = <1>; #size-cells = <0>; channel@0 { #address-cells = <1>; #size-cells = <0>; compatible = "spidev"; reg = <0>; spi-max-frequency = <16000000>; spi-cpha; }; channel@1 { #address-cells = <1>; #size-cells = <0>; compatible = "spidev"; reg = <1>; spi-max-frequency = <16000000>; }; }; &spi1 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&spi1_pins_s0>; #address-cells = <1>; #size-cells = <0>; channel@0 { #address-cells = <1>; #size-cells = <0>; compatible = "spidev"; reg = <0>; spi-max-frequency = <16000000>; spi-cpha; }; channel@1 { #address-cells = <1>; #size-cells = <0>; compatible = "spidev"; reg = <1>; spi-max-frequency = <16000000>; }; }; &i2c1 { pinctrl-names = "default"; pinctrl-0 = <&led_batt_i2c1_pins_default>; status = "okay"; clock-frequency = <400000>; }; &gpio2 { pinctrl-names = "default"; pinctrl-0 = <&gpio2_pins_default>; status = "okay"; }; &gpio3 { pinctrl-names = "default"; pinctrl-0 = <&gpio3_pins_default>; status = "okay"; }; &mcasp0 { #sound-dai-cells = <0>; pinctrl-names = "default"; pinctrl-0 = <&mcasp0_pins>; status = "okay"; op-mode = <0>; /* MCASP_IIS_MODE */ tdm-slots = <2>; num-serializer = <4>; serial-dir = < /* 1 TX 2 RX 0 unused */ 0 2 0 0 >; rx-num-evt = <1>; tx-num-evt = <1>; };