root@am335x-evm:~# uname -a Linux am335x-evm 4.19.94-gbe5389fd85 #1 PREEMPT Thu Oct 29 16:23:07 CDT 2020 armv7l GNU/Linux root@am335x-evm:~# cat /sys/devices/system/cpu/cpu0/cpufreq/scaling_available_frequencies 300000 600000 root@am335x-evm:~# cat /sys/devices/system/cpu/cpu0/cpufreq/stats/trans_table From : To : 300000 600000 300000: 0 78 600000: 79 0 root@am335x-evm:~# cat /sys/devices/system/cpu/cpu0/cpufreq/stats/time_in_state 300000 9389 600000 5117 root@am335x-evm:~# cat /sys/devices/system/cpu/cpu0/cpufreq/scaling_min_freq 300000 root@am335x-evm:~# cat /sys/devices/system/cpu/cpu0/cpufreq/scaling_max_freq 600000 root@am335x-evm:~# cat /sys/kernel/debug/regulator/regulator_summary regulator use open bypass voltage current min max ------------------------------------------------------------------------------- regulator-dummy 0 3 0 0mV 0mA 0mV 0mV 47401b00.usb-phy 0mV 0mV 47401300.usb-phy 0mV 0mV backlight 0mV 0mV vbat 14 15 0 5000mV 0mA 5000mV 5000mV v1_8d 0 1 0 1800mV 0mA 1800mV 1800mV 1-001b 0mV 0mV v3_3d 0 3 0 3300mV 0mA 3300mV 3300mV 1-001b 0mV 0mV 1-001b 0mV 0mV 1-001b 0mV 0mV vrtc 0 0 0 0mV 0mA 1800mV 1800mV vio 0 0 0 1500mV 0mA 0mV 0mV vdd_mpu 0 1 0 950mV 0mA 912mV 1112mV cpu0 950mV 969mV vdd_core 0 0 0 1100mV 0mA 912mV 1150mV vdig1 0 0 0 1800mV 0mA 0mV 0mV vdig2 0 0 0 1800mV 0mA 0mV 0mV vpll 0 0 0 1800mV 0mA 0mV 0mV vdac 0 0 0 1800mV 0mA 0mV 0mV vaux1 0 0 0 1800mV 0mA 0mV 0mV vaux2 0 0 0 3300mV 0mA 0mV 0mV vaux33 0 0 0 3300mV 0mA 0mV 0mV vmmc 0 1 0 3300mV 0mA 1800mV 3300mV 48060000.mmc 3300mV 3300mV vbb 0 0 0 3000mV 0mA 0mV 0mV lis3_reg 0 0 0 0mV 0mA 0mV 0mV wlan-en-regulator 0 1 0 1800mV 0mA 1800mV 1800mV 47810000.mmc 1650mV 1950mV vdd3 0 0 0 5000mV 0mA 5000mV 5000mV root@am335x-evm:~# cat /sys/devices/system/cpu/cpu0/cpufreq/cpuinfo_cur_freq 300000 root@am335x-evm:~#