CCCCCCCC U-Boot SPL 2014.04-rc1-00233-gd689780 (Aug 01 2014 - 09:48:44) Using default environment usb_ether using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC 20:cd:39:f5:a7:49 HOST MAC de:ad:be:af:00:00 RNDIS ready musb-hdrc: peripheral reset irq lost! high speed config #2: 2 mA, Ethernet Gadget, using RNDIS USB RNDIS network up! BOOTP broadcast 1 BOOTP broadcast 2 Using usb_ether device TFTP from server 192.168.2.151; our IP address is 192.168.2.6 Filename 'u-boot-restore.img'. Load address: 0x807fffc0 Loading: ########################### 621.1 KiB/s done Bytes transferred = 393796 (60244 hex) U-Boot 2014.04-rc1-00232-g50a91da-dirty (Apr 28 2015 - 11:15:12) I2C: ready DRAM: 512 MiB NAND: 0 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 *** Warning - readenv() failed, using default environment Incorrect magic number (0xffffffff) in EEPROM Could not get board ID. Net: not set. Validating first E-fuse MAC Incorrect magic number (0xffffffff) in EEPROM Could not get board ID. Could not get PHY for cpsw: addr 0 cpsw, usb_ether Hit any key to stop autoboot: 0 WARNING: Could not determine device tree to use Booting from usb0 ... using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC 20:cd:39:f5:a7:49 HOST MAC de:ad:be:af:00:00 RNDIS ready musb-hdrc: peripheral reset irq lost! high speed config #2: 2 mA, Ethernet Gadget, using RNDIS USB RNDIS network up! Using usb_ether device TFTP from server 192.168.2.151; our IP address is 192.168.2.3 Filename 'zImage'. Load address: 0x80300000 Loading: ################################################################# ################################################################# ################################################################# ################################################################# ######################## 1.2 MiB/s done Bytes transferred = 4161264 (3f7ef0 hex) using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC 20:cd:39:f5:a7:49 HOST MAC de:ad:be:af:00:00 RNDIS ready high speed config #2: 2 mA, Ethernet Gadget, using RNDIS USB RNDIS network up! Using usb_ether device TFTP from server 192.168.2.151; our IP address is 192.168.2.3 Filename 'am335x.dtb'. Load address: 0x815f0000 Loading: ### 1.1 MiB/s done Bytes transferred = 36882 (9012 hex) Kernel image @ 0x80300000 [ 0x000000 - 0x3f7ef0 ] ## Flattened Device Tree blob at 815f0000 Booting using the fdt blob at 0x815f0000 Using Device Tree in place at 815f0000, end 815fc011 Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 3.12.10 (nmakkiya@nmakkiya-OptiPlex-9010) (gcc version 4.7.3 20130226 (pr erelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-20130313 - Linaro GCC 2013.03) ) #5 Tue May 5 13:20: 29 PDT 2015 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: Generic AM33XX (Flattened Device Tree), model: TI AM335x Falcon [ 0.000000] cma: CMA: reserved 24 MiB at 9e000000 [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129280 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/nfs rw nfsroot=192.168.2.151:/exp ort/fs,nolock rw rootfstype=nfs ip=192.168.2.151 [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 483252K/521216K available (5623K kernel code, 562K rwdata, 1892K rodata, 346K i nit, 225K bss, 37964K reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff000000 ( 488 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc075f04c (7517 kB) [ 0.000000] .init : 0xc0760000 - 0xc07b6ae8 ( 347 kB) [ 0.000000] .data : 0xc07b8000 - 0xc0844998 ( 563 kB) [ 0.000000] .bss : 0xc0844998 - 0xc087d060 ( 226 kB) [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000000] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956ms [ 0.000000] OMAP clocksource: timer1 at 24000000 Hz [ 0.000000] Console: colour dummy device 80x30 [ 0.000250] Calibrating delay loop... 663.55 BogoMIPS (lpj=3317760) [ 0.049783] pid_max: default: 32768 minimum: 301 [ 0.049865] Security Framework initialized [ 0.049907] Mount-cache hash table entries: 512 [ 0.056109] CPU: Testing write buffer coherency: ok [ 0.056435] Setting up static identity map for 0xc0583ee8 - 0xc0583f58 [ 0.057135] devtmpfs: initialized [ 0.058514] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.118426] omap_hwmod: debugss: _wait_target_disable failed [ 0.119011] pinctrl core: initialized pinctrl subsystem [ 0.119704] regulator-dummy: no parameters [ 0.121731] NET: Registered protocol family 16 [ 0.123480] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.125604] cpuidle: using governor ladder [ 0.125618] cpuidle: using governor menu [ 0.132041] platform mpu.1: FIXME: clock-name 'fck' DOES NOT exist in dt! [ 0.132785] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.133410] platform 49000000.edma: FIXME: clock-name 'fck' DOES NOT exist in dt! [ 0.134371] OMAP GPIO hardware version 0.1 [ 0.142026] platform 4a300000.pruss: FIXME: clock-name 'fck' DOES NOT exist in dt! [ 0.142635] platform 56000000.sgx: FIXME: clock-name 'fck' DOES NOT exist in dt! [ 0.144687] DSS not supported on this SoC [ 0.144701] No ATAGs? [ 0.144711] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.163581] bio: create slab at 0 [ 0.174587] edma-dma-engine edma-dma-engine.0: TI EDMA DMA engine driver [ 0.175317] vmmcsd_fixed: 3300 mV [ 0.175714] wlan-en-regulator: 1800 mV [ 0.178069] vgaarb: loaded [ 0.179029] SCSI subsystem initialized [ 0.180124] usbcore: registered new interface driver usbfs [ 0.180260] usbcore: registered new interface driver hub [ 0.180415] usbcore: registered new device driver usb [ 0.183100] DCDC1: at 1500 mV [ 0.183933] vdd_mpu: 925 <--> 1375 mV at 1325 mV [ 0.184708] vdd_core: 925 <--> 1150 mV at 1125 mV [ 0.185466] LDO1: at 1800 mV [ 0.186231] LDO2: at 3300 mV [ 0.187489] LDO3: 1800 mV [ 0.188257] LDO4: at 3300 mV [ 0.188439] Assiging LDO2 to STROBE14, so that it will be active during PMIC Sle ep state [ 0.188951] tps65217 0-0024: TPS65217 ID 0xe version 1.2 [ 0.188988] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 0.189559] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 100 kHz [ 0.189905] media: Linux media interface: v0.10 [ 0.190087] Linux video capture interface: v2.00 [ 0.190315] pps_core: LinuxPPS API ver. 1 registered [ 0.190324] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.190423] PTP clock support registered [ 0.192455] Switched to clocksource timer1 [ 0.206571] NET: Registered protocol family 2 [ 0.207093] TCP established hash table entries: 4096 (order: 3, 32768 bytes) [ 0.207161] TCP bind hash table entries: 4096 (order: 2, 16384 bytes) [ 0.207199] TCP: Hash tables configured (established 4096 bind 4096) [ 0.207258] TCP: reno registered [ 0.207268] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.207283] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.207440] NET: Registered protocol family 1 [ 0.207750] RPC: Registered named UNIX socket transport module. [ 0.207759] RPC: Registered udp transport module. [ 0.207764] RPC: Registered tcp transport module. [ 0.207770] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.208528] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.209051] PM: Loading am335x-pm-firmware.bin [ 0.322009] VFS: Disk quotas dquot_6.5.2 [ 0.322075] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.322651] NFS: Registering the id_resolver key type [ 0.322728] Key type id_resolver registered [ 0.322735] Key type id_legacy registered [ 0.322774] jffs2: version 2.2. (NAND) (SUMMARY) �© 2001-2006 Red Hat, Inc. [ 0.322928] msgmni has been set to 991 [ 0.324168] NET: Registered protocol family 38 [ 0.324199] io scheduler noop registered [ 0.324206] io scheduler deadline registered [ 0.324229] io scheduler cfq registered (default) [ 0.330259] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 0.332393] 44e09000.serial: ttyO0 at MMIO 0x44e09000 (irq = 88, base_baud = 3000000) is a OMAP UAR T0 [ 0.972829] console [ttyO0] enabled [ 0.977146] 48022000.serial: ttyO1 at MMIO 0x48022000 (irq = 89, base_baud = 3000000) is a OMAP UAR T1 [ 0.987423] 48024000.serial: ttyO2 at MMIO 0x48024000 (irq = 90, base_baud = 3000000) is a OMAP UAR T2 [ 0.997680] 481a8000.serial: ttyO4 at MMIO 0x481a8000 (irq = 61, base_baud = 3000000) is a OMAP UAR T4 [ 1.007946] 481aa000.serial: ttyO5 at MMIO 0x481aa000 (irq = 62, base_baud = 3000000) is a OMAP UAR T5 [ 1.018701] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 1.033233] brd: module loaded [ 1.040385] loop: module loaded [ 1.044028] (stk) :sysfs entries created [ 1.048171] (stk) : debugfs entries created [ 1.055818] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.065223] usbcore: registered new interface driver asix [ 1.071054] usbcore: registered new interface driver ax88179_178a [ 1.077588] usbcore: registered new interface driver cdc_ether [ 1.083847] usbcore: registered new interface driver r815x [ 1.089742] usbcore: registered new interface driver smsc95xx [ 1.095881] usbcore: registered new interface driver net1080 [ 1.101947] usbcore: registered new interface driver cdc_subset [ 1.108271] usbcore: registered new interface driver zaurus [ 1.114306] usbcore: registered new interface driver cdc_ncm [ 1.120616] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 1.127491] ehci-pci: EHCI PCI platform driver [ 1.132304] ehci-omap: OMAP-EHCI Host Controller driver [ 1.138473] usbcore: registered new interface driver cdc_wdm [ 1.144590] usbcore: registered new interface driver usb-storage [ 1.153706] musb-hdrc musb-hdrc.0.auto: Enabled SW babble control [ 1.160176] musb-hdrc musb-hdrc.0.auto: Falied to request rx1. [ 1.166408] musb-hdrc musb-hdrc.0.auto: musb_init_controller failed with status -517 [ 1.174585] platform musb-hdrc.0.auto: Driver musb-hdrc requests probe deferral [ 1.183713] musb-hdrc musb-hdrc.1.auto: Enabled SW babble control [ 1.190171] musb-hdrc musb-hdrc.1.auto: Falied to request rx1. [ 1.196393] musb-hdrc musb-hdrc.1.auto: musb_init_controller failed with status -517 [ 1.204562] platform musb-hdrc.1.auto: Driver musb-hdrc requests probe deferral [ 1.213160] mousedev: PS/2 mouse device common for all mice [ 1.221333] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0 [ 1.229511] i2c /dev entries driver [ 1.234114] Driver for 1-wire Dallas network protocol. [ 1.241448] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 1.252028] edma-dma-engine edma-dma-engine.0: allocated channel for 0:25 [ 1.259285] edma-dma-engine edma-dma-engine.0: allocated channel for 0:24 [ 1.302794] edma-dma-engine edma-dma-engine.0: allocated channel for 0:3 [ 1.309837] edma-dma-engine edma-dma-engine.0: allocated channel for 0:2 [ 1.352724] edma-dma-engine edma-dma-engine.0: allocated channel for 0:13