CCCCCCCC U-Boot SPL 2014.04-rc1-00233-gd689780 (Aug 01 2014 - 09:48:44) Using default environment usb_ether using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC 20:cd:39:f5:a7:49 HOST MAC de:ad:be:af:00:00 RNDIS ready musb-hdrc: peripheral reset irq lost! high speed config #2: 2 mA, Ethernet Gadget, using RNDIS USB RNDIS network up! BOOTP broadcast 1 BOOTP broadcast 2 Using usb_ether device TFTP from server 192.168.2.151; our IP address is 192.168.2.6 Filename 'u-boot-restore.img'. Load address: 0x807fffc0 Loading: ########################### 622.1 KiB/s done Bytes transferred = 393796 (60244 hex) U-Boot 2014.04-rc1-00232-g50a91da-dirty (Apr 28 2015 - 11:15:12) I2C: ready DRAM: 512 MiB NAND: 0 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 *** Warning - readenv() failed, using default environment Incorrect magic number (0xffffffff) in EEPROM Could not get board ID. Net: not set. Validating first E-fuse MAC Incorrect magic number (0xffffffff) in EEPROM Could not get board ID. Could not get PHY for cpsw: addr 0 cpsw, usb_ether Hit any key to stop autoboot: 0 WARNING: Could not determine device tree to use Booting from usb0 ... using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC 20:cd:39:f5:a7:49 HOST MAC de:ad:be:af:00:00 RNDIS ready musb-hdrc: peripheral reset irq lost! high speed config #2: 2 mA, Ethernet Gadget, using RNDIS USB RNDIS network up! Using usb_ether device TFTP from server 192.168.2.151; our IP address is 192.168.2.3 Filename 'zImage'. Load address: 0x80300000 Loading: ################################################################# #####################T ############################################ ################################################################# ################################################################# ##################### 489.3 KiB/s done Bytes transferred = 4125032 (3ef168 hex) using musb-hdrc, OUT ep1out IN ep1in STATUS ep2in MAC 20:cd:39:f5:a7:49 HOST MAC de:ad:be:af:00:00 RNDIS ready high speed config #2: 2 mA, Ethernet Gadget, using RNDIS USB RNDIS network up! Using usb_ether device TFTP from server 192.168.2.151; our IP address is 192.168.2.3 Filename 'am335x.dtb'. Load address: 0x815f0000 Loading: ### 1.1 MiB/s done Bytes transferred = 36882 (9012 hex) Kernel image @ 0x80300000 [ 0x000000 - 0x3ef168 ] ## Flattened Device Tree blob at 815f0000 Booting using the fdt blob at 0x815f0000 Using Device Tree in place at 815f0000, end 815fc011 Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 3.12.10 (nmakkiya@nmakkiya-OptiPlex-9010) (gcc version 4.7.3 20130226 (pr erelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-20130313 - Linaro GCC 2013.03) ) #6 Tue May 5 13:28: 12 PDT 2015 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: Generic AM33XX (Flattened Device Tree), model: TI AM335x Falcon [ 0.000000] cma: CMA: reserved 24 MiB at 9e000000 [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129280 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/nfs rw nfsroot=192.168.2.151:/exp ort/fs,nolock rw rootfstype=nfs ip=192.168.2.151 [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 483328K/521216K available (5571K kernel code, 559K rwdata, 1876K rodata, 344K i nit, 225K bss, 37888K reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff000000 ( 488 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc074e04c (7449 kB) [ 0.000000] .init : 0xc074f000 - 0xc07a53b0 ( 345 kB) [ 0.000000] .data : 0xc07a6000 - 0xc0831d58 ( 560 kB) [ 0.000000] .bss : 0xc0831d58 - 0xc086a3e0 ( 226 kB) [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000000] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956ms [ 0.000000] OMAP clocksource: timer1 at 24000000 Hz [ 0.000000] Console: colour dummy device 80x30 [ 0.000252] Calibrating delay loop... 663.55 BogoMIPS (lpj=3317760) [ 0.049786] pid_max: default: 32768 minimum: 301 [ 0.049868] Security Framework initialized [ 0.049910] Mount-cache hash table entries: 512 [ 0.056111] CPU: Testing write buffer coherency: ok [ 0.056440] Setting up static identity map for 0xc05770e8 - 0xc0577158 [ 0.057149] devtmpfs: initialized [ 0.058519] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.118352] omap_hwmod: debugss: _wait_target_disable failed [ 0.118927] pinctrl core: initialized pinctrl subsystem [ 0.119606] regulator-dummy: no parameters [ 0.121613] NET: Registered protocol family 16 [ 0.123325] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.125447] cpuidle: using governor ladder [ 0.125460] cpuidle: using governor menu [ 0.131892] platform mpu.1: FIXME: clock-name 'fck' DOES NOT exist in dt! [ 0.132633] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.133259] platform 49000000.edma: FIXME: clock-name 'fck' DOES NOT exist in dt! [ 0.134218] OMAP GPIO hardware version 0.1 [ 0.141964] platform 4a300000.pruss: FIXME: clock-name 'fck' DOES NOT exist in dt! [ 0.142571] platform 56000000.sgx: FIXME: clock-name 'fck' DOES NOT exist in dt! [ 0.144619] DSS not supported on this SoC [ 0.144632] No ATAGs? [ 0.144641] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.162553] bio: create slab at 0 [ 0.173644] edma-dma-engine edma-dma-engine.0: TI EDMA DMA engine driver [ 0.174390] vmmcsd_fixed: 3300 mV [ 0.174797] wlan-en-regulator: 1800 mV [ 0.177174] vgaarb: loaded [ 0.178141] SCSI subsystem initialized [ 0.179184] usbcore: registered new interface driver usbfs [ 0.179322] usbcore: registered new interface driver hub [ 0.179474] usbcore: registered new device driver usb [ 0.182263] DCDC1: at 1500 mV [ 0.183096] vdd_mpu: 925 <--> 1375 mV at 1325 mV [ 0.183872] vdd_core: 925 <--> 1150 mV at 1125 mV [ 0.184625] LDO1: at 1800 mV [ 0.185394] LDO2: at 3300 mV [ 0.186656] LDO3: 1800 mV [ 0.187426] LDO4: at 3300 mV [ 0.187612] Assiging LDO2 to STROBE14, so that it will be active during PMIC Sle ep state [ 0.188122] tps65217 0-0024: TPS65217 ID 0xe version 1.2 [ 0.188164] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 0.188717] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 100 kHz [ 0.189026] media: Linux media interface: v0.10 [ 0.189181] Linux video capture interface: v2.00 [ 0.189389] pps_core: LinuxPPS API ver. 1 registered [ 0.189398] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.189496] PTP clock support registered [ 0.191610] Switched to clocksource timer1 [ 0.205871] NET: Registered protocol family 2 [ 0.206389] TCP established hash table entries: 4096 (order: 3, 32768 bytes) [ 0.206455] TCP bind hash table entries: 4096 (order: 2, 16384 bytes) [ 0.206493] TCP: Hash tables configured (established 4096 bind 4096) [ 0.206547] TCP: reno registered [ 0.206569] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.206585] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.206742] NET: Registered protocol family 1 [ 0.207052] RPC: Registered named UNIX socket transport module. [ 0.207062] RPC: Registered udp transport module. [ 0.207067] RPC: Registered tcp transport module. [ 0.207072] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.207822] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.208350] PM: Loading am335x-pm-firmware.bin [ 0.320302] VFS: Disk quotas dquot_6.5.2 [ 0.320362] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.320871] NFS: Registering the id_resolver key type [ 0.320944] Key type id_resolver registered [ 0.320951] Key type id_legacy registered [ 0.320988] jffs2: version 2.2. (NAND) (SUMMARY) �© 2001-2006 Red Hat, Inc. [ 0.321138] msgmni has been set to 992 [ 0.322452] NET: Registered protocol family 38 [ 0.322487] io scheduler noop registered [ 0.322495] io scheduler deadline registered [ 0.322516] io scheduler cfq registered (default) [ 0.328625] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 0.330772] 44e09000.serial: ttyO0 at MMIO 0x44e09000 (irq = 88, base_baud = 3000000) is a OMAP UAR T0 [ 0.971182] console [ttyO0] enabled [ 0.975509] 48022000.serial: ttyO1 at MMIO 0x48022000 (irq = 89, base_baud = 3000000) is a OMAP UAR T1 [ 0.985773] 48024000.serial: ttyO2 at MMIO 0x48024000 (irq = 90, base_baud = 3000000) is a OMAP UAR T2 [ 0.996040] 481a8000.serial: ttyO4 at MMIO 0x481a8000 (irq = 61, base_baud = 3000000) is a OMAP UAR T4 [ 1.006306] 481aa000.serial: ttyO5 at MMIO 0x481aa000 (irq = 62, base_baud = 3000000) is a OMAP UAR T5 [ 1.017073] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 1.031579] brd: module loaded [ 1.038823] loop: module loaded [ 1.042451] (stk) :sysfs entries created [ 1.046591] (stk) : debugfs entries created [ 1.054294] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.063739] usbcore: registered new interface driver asix [ 1.069566] usbcore: registered new interface driver ax88179_178a [ 1.076097] usbcore: registered new interface driver cdc_ether [ 1.082353] usbcore: registered new interface driver r815x [ 1.088248] usbcore: registered new interface driver smsc95xx [ 1.094388] usbcore: registered new interface driver net1080 [ 1.100486] usbcore: registered new interface driver cdc_subset [ 1.106844] usbcore: registered new interface driver zaurus [ 1.112872] usbcore: registered new interface driver cdc_ncm [ 1.119193] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 1.126066] ehci-pci: EHCI PCI platform driver [ 1.130879] ehci-omap: OMAP-EHCI Host Controller driver [ 1.137086] usbcore: registered new interface driver cdc_wdm [ 1.143194] usbcore: registered new interface driver usb-storage [ 1.152344] musb-hdrc musb-hdrc.0.auto: Enabled SW babble control [ 1.158861] musb-hdrc musb-hdrc.0.auto: MUSB HDRC host driver [ 1.165303] musb-hdrc musb-hdrc.0.auto: new USB bus registered, assigned bus number 1 [ 1.173735] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 1.180859] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 1.188452] usb usb1: Product: MUSB HDRC host driver [ 1.193667] usb usb1: Manufacturer: Linux 3.12.10 musb-hcd [ 1.199419] usb usb1: SerialNumber: musb-hdrc.0.auto [ 1.205319] hub 1-0:1.0: USB hub found [ 1.209312] hub 1-0:1.0: 1 port detected [ 1.215354] musb-hdrc musb-hdrc.1.auto: Enabled SW babble control [ 1.221990] musb-hdrc musb-hdrc.1.auto: MUSB HDRC host driver [ 1.228358] musb-hdrc musb-hdrc.1.auto: new USB bus registered, assigned bus number 2 [ 1.236774] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 [ 1.243915] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 1.251491] usb usb2: Product: MUSB HDRC host driver [ 1.256707] usb usb2: Manufacturer: Linux 3.12.10 musb-hcd [ 1.262467] usb usb2: SerialNumber: musb-hdrc.1.auto [ 1.268327] hub 2-0:1.0: USB hub found [ 1.272380] hub 2-0:1.0: 1 port detected [ 1.277493] mousedev: PS/2 mouse device common for all mice [ 1.285782] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0 [ 1.293948] i2c /dev entries driver [ 1.298516] Driver for 1-wire Dallas network protocol. [ 1.305944] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 1.316829] edma-dma-engine edma-dma-engine.0: allocated channel for 0:25 [ 1.324096] edma-dma-engine edma-dma-engine.0: allocated channel for 0:24 [ 1.372164] edma-dma-engine edma-dma-engine.0: allocated channel for 0:3 [ 1.379206] edma-dma-engine edma-dma-engine.0: allocated channel for 0:2 [ 1.421901] edma-dma-engine edma-dma-engine.0: allocated channel for 0:13 [ 1.429095] edma-dma-engine edma-dma-engine.0: allocated channel for 0:12 [ 1.505351] musb_h_ep0_irq 1165: no URB for end 0 [ 1.510313] musb_h_ep0_irq 1165: no URB for end 0 [ 1.552529] ledtrig-cpu: registered to indicate activity on CPUs [ 1.558886] mmc1: BKOPS_EN bit is not set [ 1.563475] edma-dma-engine edma-dma-engine.0: allocated channel for 0:36 [ 1.570666] omap-sham 53100000.sham: hw accel on OMAP rev 4.3 [ 1.577756] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2 [ 1.583919] edma-dma-engine edma-dma-engine.0: allocated channel for 0:5 [ 1.591002] edma-dma-engine edma-dma-engine.0: allocated channel for 0:6 [ 1.599266] usbcore: registered new interface driver usbhid [ 1.605162] usbhid: USB HID core driver [ 1.610009] mmc1: new high speed MMC card at address 0001 [ 1.616700] mmcblk0: mmc1:0001 MMC04G 3.52 GiB [ 1.621807] mmcblk0boot0: mmc1:0001 MMC04G partition 1 16.0 MiB [ 1.629206] oprofile: no performance counters [ 1.633900] mmcblk0boot1: mmc1:0001 MMC04G partition 2 16.0 MiB [ 1.640589] oprofile: using timer interrupt. [ 1.645823] TCP: cubic registered [ 1.649333] Initializing XFRM netlink socket [ 1.653980] NET: Registered protocol family 17 [ 1.658679] NET: Registered protocol family 15 [ 1.663461] 8021q: 802.1Q VLAN Support v1.8 [ 1.668037] Key type dns_resolver registered [ 1.672746] mmcblk0: p1 p2 p3 < p5 p6 > [ 1.678413] cpufreq_cpu0: Bootloader freq 1000000000Hz no match to table, Using 600000000Hz [ 1.687735] *****************FIXME IS CALLED***************** [ 1.696460] mmcblk0boot1: unknown partition table [ 1.703433] ThumbEE CPU extension supported. [ 1.709402] mmcblk0boot0: unknown partition table [ 1.722793] omap_rtc 44e3e000.rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) [ 1.732355] mmc2: card claims to support voltages below the defined range. These will be ignored. [ 1.755101] mmc2: queuing unknown CIS tuple 0x91 (3 bytes) [ 1.761594] mmc2: new high speed SDIO card at address 0001 [ 1.861212] musb_h_ep0_irq 1165: no URB for end 0 [ 1.866241] musb_h_ep0_irq 1165: no URB for end 0 [ 2.217183] musb_h_ep0_irq 1165: no URB for end 0 [ 2.222182] musb_h_ep0_irq 1165: no URB for end 0 [ 2.573193] musb_h_ep0_irq 1165: no URB for end 0 [ 2.578202] musb_h_ep0_irq 1165: no URB for end 0