SBL Revision: 01.00.10.01 (Dec 2 2021 - 09:21:20) TIFS ver: 21.5.0--v2021.05 (Terrific Llam SCISERVER Board Configuration header population... PASSED Sciclient_setBoardConfigHeader... PASSED Efuse xlated: VD 2 to 800 mV (OppVid: 0x37, Slave:0x48, Res:0x0) Successfully set voltage to 800 mV for Slave:0x48, Res:0x0 Initlialzing PLLs ...done. InitlialzingClocks ...done. Initlialzing DDR ...done. Initializing GTC ...Begin parsing user application Calling Sciclient_procBootRequestProcessor, ProcId 0x20... Calling Sciclient_procBootRequestProcessor, ProcId 0x21... Calling Sciclient_procBootRequestProcessor, ProcId 0x1... Calling Sciclient_procBootRequestProcessor, ProcId 0x2... Calling Sciclient_procBootRequestProcessor, ProcId 0x6... Calling Sciclient_procBootRequestProcessor, ProcId 0x7... Calling Sciclient_procBootRequestProcessor, ProcId 0x8... Calling Sciclient_procBootRequestProcessor, ProcId 0x9... Calling Sciclient_procBootRequestProcessor, ProcId 0x3... Calling Sciclient_procBootRequestProcessor, ProcId 0x4... Calling Sciclient_procBootRequestProcessor, ProcId 0x30... Searching for X509 certificate ...not found Switching core id 4, proc_id 0x1 to split mode... Calling Sciclient_procBootGetProcessorState, ProcId 0x1... Sciclient_procBootSetProcessorCfg, ProcId 0x1, enabling split mode... Calling Sciclient_procBootGetProcessorState, ProcId 0x1... Enabling MCU TCMs after reset for core 4 Sciclient_procBootSetProcessorCfg update TCM enable/disable settings... Copying 0x40 bytes to 0x41010000 Copying 0x28 bytes to 0x41010040 Copying 0x1a300 bytes to 0x41c82000 Copying 0x5084 bytes to 0x41c9c300 Copying 0x3120 bytes to 0x41ca1384 Copying 0x1900 bytes to 0x41ca4500 Copying 0x200 bytes to 0x41ca8980 Copying 0x200 bytes to 0x41ca8b80 Copying 0x200 bytes to 0x41ca8d80 Copying 0xa30 bytes to 0x41ce2ad8 Copying 0xe5e0 bytes to 0x700600a0 Copying 0x4710 bytes to 0x70073b80 Copying 0x2000 bytes to 0x707ee000 Setting entry point for core 4 @0x41010000 Sciclient_procBootReleaseProcessor, ProcId 0x20... Sciclient_procBootReleaseProcessor, ProcId 0x21... Sciclient_procBootReleaseProcessor, ProcId 0x1... Sciclient_procBootReleaseProcessor, ProcId 0x2... Sciclient_procBootReleaseProcessor, ProcId 0x6... Sciclient_procBootReleaseProcessor, ProcId 0x7... Sciclient_procBootReleaseProcessor, ProcId 0x8... Sciclient_procBootReleaseProcessor, ProcId 0x9... Sciclient_procBootReleaseProcessor, ProcId 0x3... Sciclient_procBootReleaseProcessor, ProcId 0x4... Sciclient_procBootReleaseProcessor, ProcId 0x30... Calling Sciclient_procBootRequestProcessor, ProcId 0x1... Sciclient_procBootSetProcessorCfg, ProcId 0x1, EntryPoint 0x41010000... Sciclient_pmSetModuleClkFreq, DevId 0xfa @ 1000000000Hz... Copying first 128 bytes from app to MCU ATCM @ 0x0 for core 4 Calling Sciclient_procBootRequestProcessor, ProcId 0x2... Skipping Sciclient_procBootSetProcessorCfg for ProcId 0x2, EntryPoint 0xfffffffe... Calling Sciclient_procBootRequestProcessor, ProcId 0x1... Starting Sciserver..... PASSED CAN Profile App:Variant - Pre Compile being used !!! CAN Profile App: Successfully Enabled CAN Transceiver MCU MCAN0!!! CAN Profile App: Successfully Enabled CAN Transceiver MCU MCAN1!!! CAN Profile App:Will Transmit & Receive (Internal-loopback) 10000 Messages, 2 times CAN Profile App:NOTE : Operating in interrupt mode! CAN Profile App:Transmit & Receive (Internal-loopback) 10000 packets 2 times CAN Profile App:Average of 86.37743 usecs per packet CAN Profile App:Average of 11501 packets in 1 second with CPU Load 5.379601% CAN Profile App:Packets sent: 20000, Packets recv: 20000 in total time: 3477743 us CAN Profile App:Measured Load: Total CPU: 5.733925%, HWI: 3.933855%, SWI:0.027721% TSK: 1.418025% CAN Profile App:Message Id Received c00000c0 Message Length is 64 CAN Profile App:Test completed for 0 instance CAN Profile App: 8192 bytes used for stack CAN Profile App:Profiling completes sucessfully!!!