diff --git a/configs/am64x_evm_a53_defconfig b/configs/am64x_evm_a53_defconfig index 7312d3ae242..fe7c19b377e 100644 --- a/configs/am64x_evm_a53_defconfig +++ b/configs/am64x_evm_a53_defconfig @@ -12,7 +12,15 @@ CONFIG_K3_ATF_LOAD_ADDR=0x701c0000 CONFIG_TARGET_AM642_A53_EVM=y CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x80480000 -CONFIG_ENV_SIZE=0x20000 +CONFIG_ENV_IS_IN_MMC=y +# CONFIG_ENV_IS_NOWHERE is not set +CONFIG_SYS_MMC_ENV_DEV=0 +CONFIG_SYS_MMC_ENV_PART=1 +CONFIG_SYS_REDUNDAND_ENVIRONMENT=y +# CONFIG_USE_ENV_MMC_PARTITION is not set +CONFIG_ENV_OFFSET=0x700000 +CONFIG_ENV_OFFSET_REDUND=0x704000 +CONFIG_ENV_SIZE=0x4000 CONFIG_SYS_SPI_U_BOOT_OFFS=0x300000 CONFIG_DM_GPIO=y CONFIG_SPL_DM_SPI=y diff --git a/configs/am64x_evm_r5_defconfig b/configs/am64x_evm_r5_defconfig index 7a20a0e67d9..b3293d4ef4c 100644 --- a/configs/am64x_evm_r5_defconfig +++ b/configs/am64x_evm_r5_defconfig @@ -10,8 +10,6 @@ CONFIG_SOC_K3_AM642=y CONFIG_TARGET_AM642_R5_EVM=y CONFIG_HAS_CUSTOM_SYS_INIT_SP_ADDR=y CONFIG_CUSTOM_SYS_INIT_SP_ADDR=0x7019b800 -CONFIG_ENV_SIZE=0x20000 -CONFIG_ENV_OFFSET=0x680000 CONFIG_DM_GPIO=y CONFIG_SPL_DM_SPI=y CONFIG_DEFAULT_DEVICE_TREE="k3-am642-r5-evm" @@ -90,7 +88,12 @@ CONFIG_SPL_OF_LIST="k3-am642-r5-evm k3-am642-r5-sk" CONFIG_SPL_MULTI_DTB_FIT_NO_COMPRESSION=y CONFIG_ENV_IS_IN_MMC=y CONFIG_SYS_RELOC_GD_ENV_ADDR=y +CONFIG_SYS_MMC_ENV_DEV=0 CONFIG_SYS_MMC_ENV_PART=1 +CONFIG_SYS_REDUNDAND_ENVIRONMENT=y +CONFIG_ENV_SIZE=0x4000 +CONFIG_ENV_OFFSET=0x700000 +CONFIG_ENV_OFFSET_REDUND=0x704000 CONFIG_SPL_DM=y CONFIG_SPL_DM_SEQ_ALIAS=y CONFIG_REGMAP=y