/* * Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/ * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ /dts-v1/; #include "am33xx.dtsi" #include "am335x-bone-common.dtsi" &ldo3_reg { regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; regulator-always-on; }; &sgx { status = "okay"; }; / { model = "TI AM335x BeagleBone Black"; compatible = "ti,am335x-bone-black", "ti,am335x-bone", "ti,am33xx"; }; &cpu0_opp_table { /* * All PG 2.0 silicon may not support 1GHz but some of the early * BeagleBone Blacks have PG 2.0 silicon which is guaranteed * to support 1GHz OPP so enable it for PG 2.0 on this board. */ oppnitro-1000000000 { opp-supported-hw = <0x06 0x0100>; }; }; &tscadc { adc { ti,adc-channels = <4 5 6 7>; status = "okay"; }; }; &mmc1 { vmmc-supply = <&vmmcsd_fixed>; }; &rtc { system-power-controller; }; /* Common pinmux */ &am33xx_pinmux { ecap0_pins: pwm_pins { pinctrl-single,pins = < 0x164 0x0 /* eCAP0_in_PWM0_out.eCAP0_in_PWM0_out MODE0 */ >; }; spi0_pins: pinmux_spi0_pins { pinctrl-single,pins = < 0x150 (PIN_OUTPUT_PULLUP | MUX_MODE0) /* spi0_sclk.spi0_sclk, OUTPUT_PULLUP | MODE0 */ 0x154 (PIN_OUTPUT_PULLUP | MUX_MODE0) /* spi0_d0.spi0_d0, INPUT_PULLUP | MODE0 0x30 */ 0x158 (PIN_INPUT_PULLUP | MUX_MODE0) /* spi0_d1.spi0_d1, OUTPUT_PULLUP | MODE0 */ 0x15c (PIN_OUTPUT_PULLUP | MUX_MODE0) /* spi0_cs0.spi0_cs0, OUTPUT_PULLUP | MODE0 0x10 */ >; }; }; /* PWM */ &epwmss0 { status = "okay"; ecap0: ecap@48300100 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&ecap0_pins>; }; }; // mcp23s17 &spi0 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&spi0_pins>; ti,pindir-d0-out-d1-in = <1>; gpiom0:gpiom0@0{ compatible = "microchip,mcp23s17"; spi-cpha=<0>; spi-cpol=<0>; gpio-controller; #gpio-cells = <2>; spi-present-mask = <0X01>; // Periferiche connesse considerando A1,A2,A3 reg = <0>; // specify the chip select line MCP23017 spi-max-frequency = <1000000>; }; }; // Generic device /*&spi0{ pinctrl-names = "default"; pinctrl-0 = <&spi0_pins>; status = "okay"; ti,pindir-d0-out-d1-in = <1>; spidev@0{ pinctrl-0 = <&spi0_pins>; compatible = "linux,spidev"; reg = <0>; spi-max-frequency = <10000000>; }; };*/