/ # / # dmesg [ 0.000000] Linux version 3.2.0 (bee031@srv608) (gcc version 4.7.3 (Buildroot 2014.05) ) #2 Sun Sep 20 14:12:45 IST 2015 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: AM335x Prince Kernel - Prince_SCM_I00.0042 - (bee031@srv608) [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] On node 0 totalpages: 65536 [ 0.000000] free_area_init_node: node 0, pgdat c056dcf4, node_mem_map c05a2000 [ 0.000000] Normal zone: 512 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 65024 pages, LIFO batch:15 [ 0.000000] AM335X ES2.1 (neon ) [ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 65024 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/mtdblock10 rootfstype=cramfs rootwait=1 eth=fc:0a:81:c8:c8:e9 mod=M modem_type=4G [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 256MB = 256MB total [ 0.000000] Memory: 254088k/254088k available, 8056k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xd0800000 - 0xff000000 ( 744 MB) [ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .text : 0xc0008000 - 0xc04e6000 (4984 kB) [ 0.000000] .init : 0xc04e6000 - 0xc051b000 ( 212 kB) [ 0.000000] .data : 0xc051c000 - 0xc0576ba8 ( 363 kB) [ 0.000000] .bss : 0xc0576bcc - 0xc05a1838 ( 172 kB) [ 0.000000] NR_IRQS:396 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz [ 0.000000] omap_dm_timer_switch_src: Switching to HW default clocksource(sys_clkin_ck) for timer1, this may impact timekeeping in low power state [ 0.000000] OMAP clocksource: GPTIMER1 at 24000000 Hz [ 0.000000] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956ms [ 0.000000] Console: colour dummy device 80x30 [ 0.000207] Calibrating delay loop... 718.02 BogoMIPS (lpj=3590144) [ 0.117198] pid_max: default: 32768 minimum: 301 [ 0.117322] Security Framework initialized [ 0.117428] Mount-cache hash table entries: 512 [ 0.117850] CPU: Testing write buffer coherency: ok [ 0.118678] devtmpfs: initialized [ 0.138748] omap_hwmod: pruss: failed to hardreset [ 0.139979] print_constraints: dummy: [ 0.140369] NET: Registered protocol family 16 [ 0.142625] OMAP GPIO hardware version 0.1 [ 0.145119] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.147049] omap_i2c.1: alias fck already exists [ 0.147401] omap_i2c.2: alias fck already exists [ 0.147607] The board is IMOD_SCM [ 0.148879] am335x_imod_setup_mac_addr: "ethaddr" parsed from command line: fc:0a:81:c8:c8:e9 [ 0.148906] am335x_imod_setup_mac_addr: "ethaddr" saved in "mac_addr0": fc:a:81:c8:c8:e9 [ 0.148921] am335x_imod_setup_mac_addr: saved in "mac_addr1": fc:a:81:c8:c8:ea [ 0.148934] am335x_imod_setup_mac_addr: saved in "mac_addr2": fc:a:81:c8:c8:eb [ 0.149725] omap2_mcspi.1: alias fck already exists [ 0.149946] omap2_mcspi.2: alias fck already exists [ 0.150893] edma.0: alias fck already exists [ 0.150913] edma.0: alias fck already exists [ 0.150931] edma.0: alias fck already exists [ 0.169736] bio: create slab at 0 [ 0.171153] CPCAP init started [ 0.171439] CPCAP probe started [ 0.171669] CPCAP get voltage [ 0.171685] print_constraints: vdd_mpu: 912 <--> 1362 mV normal [ 0.171971] CPCAP get voltage [ 0.171983] print_constraints: vdd_core: 912 <--> 1137 mV normal [ 0.172228] CPCAP get voltage [ 0.172240] print_constraints: vmmc: normal [ 0.172479] CPCAP get voltage [ 0.172490] print_constraints: vmmc_aux: normal [ 0.172601] CPCAP get voltage [ 0.172612] am335x_opp_update: physical regulator not present for core(-1) [ 0.172663] CPCAP probe finished [ 0.172839] CPCAP init finished [ 0.172948] ------------ AZ : [ 0.173299] ------------ AZ : success [ 0.173372] ------------ AZ : [ 0.176356] cpcap_irq_init [ 0.177729] cpcap_irq_register <42> [ 0.177947] cpcap_irq_register <43> [ 0.178153] CPCAP: [0x46] [ 0.178164] >>>> 1wire: [ 0.237198] >>>> 1wire: 0x55, 0 [ 0.257180] >>>> 1wire: vr_battery_init_read:: battery 1-wire scan/read failed. Devices detected[0] [ 0.257238] CPCAP: battery UNVLO value (reading) == <0x0> [ 0.257250] verify_uvlo_data: battery reading failed <2>, or invalid value received <0x0>, setting default [ 0.257357] cpcap_irq_register <41> [ 0.257413] cpcap_irq_register <40> [ 0.258227] >>>> 1wire: +++++ accy_detach_handler called accy_connected[0],ireg_val[0x81] [ 0.258244] >>>> 1wire: ----- accy_detach_handler caught invalid event accy_connected:<0>,reg:<129> [ 0.258444] initOwInterface: PTT interrupt <225> registered [ 0.258460] >>>> 1wire: accy_cpcap_init: accy disconnected <0> [ 0.258688] ------------ AZ : success [ 0.259721] usbcore: registered new interface driver usbfs [ 0.260048] usbcore: registered new interface driver hub [ 0.260255] usbcore: registered new device driver usb [ 0.260628] registerd cppi-dma Intr @ IRQ 17 [ 0.260641] Cppi41 Init Done Qmgr-base(d087a000) dma-base(d0878000) [ 0.260650] Cppi41 Init Done [ 0.260678] musb-ti81xx musb-ti81xx: musb0, board_mode=0x13, plat_mode=0x3 [ 0.261011] musb-ti81xx musb-ti81xx: musb1, board_mode=0x13, plat_mode=0x1 [ 0.262191] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz [ 0.277208] omap_i2c omap_i2c.2: bus 2 rev2.4.0 at 100 kHz [ 0.278777] Advanced Linux Sound Architecture Driver Version 1.0.24. [ 0.279569] Switching to clocksource gp timer [ 0.298342] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) [ 0.298573] musb-hdrc musb-hdrc.0: dma type: dma-cppi41 [ 0.298924] MUSB0 controller's USBSS revision = 4ea20800 [ 0.298948] TxFifo Empty intr disabled [ 0.298958] musb0: Enabled SW babble control [ 0.299337] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 0.299356] musb-hdrc: MHDRC RTL version 2.0 [ 0.299367] musb-hdrc: setup fifo_mode 4 [ 0.299398] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 0.299414] musb-hdrc.0: bulk split disabled [ 0.299422] musb-hdrc.0: bulk combine disabled [ 0.300102] musb-hdrc musb-hdrc.0: USB OTG mode controller at d083c000 using DMA, IRQ 18 [ 0.300281] musb-hdrc musb-hdrc.1: dma type: dma-cppi41 [ 0.300625] MUSB1 controller's USBSS revision = 4ea20800 [ 0.300643] TxFifo Empty intr disabled [ 0.300652] musb1: Enabled SW babble control [ 0.301009] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 0.301026] musb-hdrc: MHDRC RTL version 2.0 [ 0.301035] musb-hdrc: setup fifo_mode 4 [ 0.301063] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 0.301077] musb-hdrc.1: bulk split disabled [ 0.301085] musb-hdrc.1: bulk combine disabled [ 0.301163] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 0.301276] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1 [ 0.301427] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 0.301442] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 0.301455] usb usb1: Product: MUSB HDRC host driver [ 0.301465] usb usb1: Manufacturer: Linux 3.2.0 musb-hcd [ 0.301475] usb usb1: SerialNumber: musb-hdrc.1 [ 0.302507] hub 1-0:1.0: USB hub found [ 0.302542] hub 1-0:1.0: 1 port detected [ 0.303176] musb-hdrc musb-hdrc.1: USB Host mode controller at d083e800 using DMA, IRQ 19 [ 0.303641] NET: Registered protocol family 2 [ 0.303850] IP route cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.304179] TCP established hash table entries: 8192 (order: 4, 65536 bytes) [ 0.304339] TCP bind hash table entries: 8192 (order: 3, 32768 bytes) [ 0.304433] TCP: Hash tables configured (established 8192 bind 8192) [ 0.304446] TCP reno registered [ 0.304458] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.304481] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.304681] NET: Registered protocol family 1 [ 0.304943] RPC: Registered named UNIX socket transport module. [ 0.304955] RPC: Registered udp transport module. [ 0.304963] RPC: Registered tcp transport module. [ 0.304972] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.305206] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.305433] omap-gpmc omap-gpmc: GPMC revision 6.0 [ 0.305447] Registering NAND on CS1 [ 0.318888] VFS: Disk quotas dquot_6.5.2 [ 0.318958] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.319535] JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. [ 0.319834] msgmni has been set to 496 [ 0.323295] alg: No test for stdrng (krng) [ 0.324143] io scheduler noop registered [ 0.324156] io scheduler deadline registered [ 0.324237] io scheduler cfq registered (default) [ 0.325435] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0 [ 1.105468] musb-hdrc musb-hdrc.1: !!!!!!!!!!! usbintr (100) [ 1.111503] console [ttyO0] enabled [ 1.115910] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 [ 1.123876] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 [ 1.131775] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 [ 1.139644] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 [ 1.147501] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 [ 1.155945] omap4_rng omap4_rng: OMAP4 Random Number Generator ver. 2.00 [ 1.163866] brd: module loaded [ 1.172584] loop: module loaded [ 1.177763] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.184928] omap2-nand driver initializing [ 1.189526] ONFI flash detected [ 1.192958] ONFI param page 0 valid [ 1.196602] NAND device: Manufacturer ID: 0x2c, Chip ID: 0xaa (Micron MT29F2G08ABBEAH4) [ 1.205194] Creating 12 MTD partitions on "omap2-nand.0": [ 1.210858] 0x000000000000-0x000000020000 : "Reserved1" [ 1.217904] 0x000000020000-0x000000040000 : "TestResults" [ 1.225006] 0x000000040000-0x000000060000 : "Reserved2" [ 1.231851] 0x000000060000-0x000000080000 : "Reserved3" [ 1.238682] 0x000000080000-0x000000260000 : "u-boot" [ 1.246108] 0x000000260000-0x000000280000 : "u-boot-env" [ 1.253100] 0x000000280000-0x000000780000 : "kernel" [ 1.261792] 0x000000780000-0x000000a80000 : "LOGS_ON_OFF" [ 1.270060] 0x000000a80000-0x000000f80000 : "LOGS_USER" [ 1.278883] 0x000000f80000-0x000001b80000 : "LOGS_SYSTEM" [ 1.290863] 0x000001b80000-0x000005b80000 : "rootfs" [ 1.323906] 0x000005b80000-0x000010000000 : "NandTest" [ 1.398902] OneNAND driver initializing [ 1.404500] usbcore: registered new interface driver cdc_ether [ 1.410887] usbcore: registered new interface driver cdc_acm [ 1.416784] cdc_acm: USB Abstract Control Model driver for USB modems and ISDN adapters [ 1.425517] usbcore: registered new interface driver usbserial [ 1.431617] usbserial: USB Serial Driver core [ 1.436313] USB Serial support registered for GSM modem (1-port) [ 1.442869] usbcore: registered new interface driver option [ 1.448678] option: v0.7.2:USB Driver for GSM modems [ 1.454240] mousedev: PS/2 mouse device common for all mice [ 1.460872] cpcap_rtc cpcap_rtc: rtc core: registered cpcap_rtc as rtc0 [ 1.468231] i2c /dev entries driver [ 1.490727] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 1.497298] CPCAP get voltage [ 1.498760] cpuidle: using governor ladder [ 1.504038] cpuidle: using governor menu [ 1.508757] omap4_aes_mod_init: loading AM33X AES driver [ 1.514437] omap4-aes omap4-aes: AM33X AES hw accel rev: 3.02 [ 1.520958] omap4_aes_probe: probe() done [ 1.525380] omap4_sham_mod_init: loading AM33X SHA/MD5 driver [ 1.531532] omap4-sham omap4-sham: AM33X SHA/MD5 hw accel rev: 4.03 [ 1.543157] omap4_sham_probe: probe() done [ 1.549688] ALSA device list: [ 1.552786] No soundcards found. [ 1.556326] oprofile: hardware counters not available [ 1.561600] oprofile: using timer interrupt. [ 1.566089] nf_conntrack version 0.5.0 (3970 buckets, 15880 max) [ 1.572899] ip_tables: (C) 2000-2006 Netfilter Core Team [ 1.578563] TCP cubic registered [ 1.581971] NET: Registered protocol family 17 [ 1.586722] Bridge firewalling registered [ 1.590967] 8021q: 802.1Q VLAN Support v1.8 [ 1.595347] Registering the dns_resolver key type [ 1.600308] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 1.608302] ThumbEE CPU extension supported. [ 1.612833] mux: Failed to setup hwmod io irq -22 [ 1.618478] Power Management for AM33XX family [ 1.623378] Trying to load am335x-pm-firmware.bin (60 secs timeout) [ 1.630058] Copied the M3 firmware to UMEM [ 1.634409] Cortex M3 Firmware Version = 0x181 [ 1.642852] clock: disabling unused clocks to save power [ 1.648748] CPCAP get voltage [ 1.648770] CPCAP set voltage [ 1.661367] cpcap_rtc cpcap_rtc: setting system clock to 1970-01-01 01:39:13 UTC (5953) [ 1.675230] VFS: Mounted root (cramfs filesystem) readonly on device 31:10. [ 1.682690] devtmpfs: mounted [ 1.686141] Freeing init memory: 212K [ 2.434933] gadget: using random self ethernet address [ 2.453222] usb0: MAC 16:73:96:9f:f5:01 [ 2.457260] usb0: HOST MAC 00:16:08:02:99:d7 [ 2.461894] gadget: using random self ethernet address [ 2.468831] usb1: MAC 16:ec:4b:4f:53:59 [ 2.472912] usb1: HOST MAC 00:16:08:02:99:d8 [ 2.477449] gadget: using random self ethernet address [ 2.482936] gadget: using random host ethernet address [ 2.501679] usb2: MAC 6e:65:0c:19:96:38 [ 2.505718] usb2: HOST MAC 4a:31:8b:da:31:90 [ 2.511665] gadget: Eilon, version: Eilon SQN emulation1 [ 2.517346] gadget: g_cdc ready [ 2.520795] musb-hdrc musb-hdrc.0: MUSB HDRC host driver [ 2.526417] musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 2 [ 2.534304] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 [ 2.541429] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 2.548987] usb usb2: Product: MUSB HDRC host driver [ 2.554198] usb usb2: Manufacturer: Linux 3.2.0 musb-hcd [ 2.559763] usb usb2: SerialNumber: musb-hdrc.0 [ 2.578501] hub 2-0:1.0: USB hub found [ 2.582573] hub 2-0:1.0: 1 port detected [ 2.649035] musb-hdrc musb-hdrc.0: !!!!!!!!!!! usbintr (1) [ 2.791305] musb-hdrc musb-hdrc.0: !!!!!!!!!!! usbintr (4) [ 2.810144] Disabling lock debugging due to kernel taint [ 2.824984] [ 2.824993] --- Starting IMOD Configuration unit ... [ 2.832344] * [ 2.832347] IMOD config module - Prince_SCM_I00.0042 - (bee031@srv608) (Sep 20 2015 14:12:50) [ 2.844320] * Initializing IMOD Configuration module ... [ 2.851265] * Initializing GPIO driver [ 2.860106] * Initializing User-space character device driver [ 2.914661] musb-hdrc musb-hdrc.0: !!!!!!!!!!! usbintr (4) [ 2.921345] * Initializing MSP430 driver [ 2.925460] MSP modoule Install [ 2.925464] [ 2.946732] MSP modoule device client OK :msp430_i2c_client=cf0b6800 [ 2.946742] [ 2.962783] MSP modoule client check alive OK ! [ 2.962794] [ 2.969122] --- IMOD Configuration is ON! [ 2.969126] [ 3.082623] gadget: high-speed config #1: CDC Composite (3*ECM + ACM) [ 3.989786] CPCAP get voltage [ 3.989931] CPCAP set voltage [ 4.077466] Function: "IMOD_CharDev_IOCTL" called! [ 4.084412] CPCAP get voltage [ 4.084448] CPCAP set voltage [ 4.121421] MSP modoule Open [ 4.121436] [ 4.126421] OW_down opened [ 4.131190] OW_up opened [ 4.135888] >>>> 1wire: OW ow_dev_read ow_param:<0x5> [ 4.141854] MSP modoule IOCTL [ 4.141864] [ 4.147414] Case IMOD_MSP430_Status IOCTL [ 4.147419] [ 4.154576] MSP modoule IMOD_MSP430_SendMsg(),539 : [ 4.154582] [ 4.169222] MSP modoule IMOD_MSP430_GetMsg(),484 : [ 4.169231] [ 4.204414] MSP430_INT_FROM_MSP1_PIN_hndl = 1 [ 4.204420] [ 4.211251] MSP modoule IMOD_MSP430_poll_msp430_irq1_pin(),616 : IRQ1=1. [ 4.211258] [ 4.319675] CPCAP get voltage [ 4.319832] CPCAP set voltage [ 4.410201] MSP modoule IMOD_MSP430_GetMsg(),511 : i2c_master_recv() Success ! [ 4.410227] [ 4.419685] MSP modoule IMOD_MSP430_Status(),791 : STATUS: PowerUp_Reason=255, QuickAction_key=1, Snapshot_key=1, VERSION=1.09, strVer=DEV Jul 2 2015, HW_ID=2 [ 4.419716] [ 17.584671] musb-hdrc musb-hdrc.1: !!!!!!!!!!! usbintr (10) [ 17.860781] usb 1-1: new high-speed USB device number 2 using musb-hdrc [ 18.101415] usb 1-1: New USB device found, idVendor=258d, idProduct=2000 [ 18.108515] usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=3 [ 18.116098] usb 1-1: Product: SQN [ 18.119605] usb 1-1: Manufacturer: Sequans Communications [ 18.125331] usb 1-1: SerialNumber: 452301081600 [ 18.186002] cdc_ether 1-1:1.0: eth0: register 'cdc_ether' at usb-musb-hdrc.1-1, CDC Ethernet Device, 00:16:08:01:23:45 [ 18.231203] cdc_acm 1-1:1.2: This device cannot do calls on its own. It is not a modem. [ 18.241075] cdc_acm 1-1:1.2: ttyACM0: USB ACM device [ 18.310364] CPCAP get voltage [ 18.310410] CPCAP set voltage [ 18.323215] device usb0 entered promiscuous mode [ 18.346605] cdc_ether 1-1:1.4: eth1: register 'cdc_ether' at usb-musb-hdrc.1-1, CDC Ethernet Device, 00:16:08:01:23:46 [ 18.365399] device eth0 entered promiscuous mode [ 18.384029] br0: port 1(usb0) entering forwarding state [ 18.389568] br0: port 1(usb0) entering forwarding state [ 18.436862] device usb1 entered promiscuous mode [ 18.447639] device eth1 entered promiscuous mode [ 18.462404] br1: port 1(usb1) entering forwarding state [ 18.467986] br1: port 1(usb1) entering forwarding state [ 18.479452] br1: port 2(eth1) entering forwarding state [ 18.485023] br1: port 2(eth1) entering forwarding state [ 19.049746] CPCAP get voltage [ 19.049886] CPCAP set voltage [ 19.329956] br0: port 2(eth0) entering forwarding state [ 19.335595] br0: port 2(eth0) entering forwarding state [ 30.451194] [ 33.399663] br0: port 1(usb0) entering forwarding state [ 33.479648] br1: port 1(usb1) entering forwarding state [ 33.519639] br1: port 2(eth1) entering forwarding state [ 34.359642] br0: port 2(eth0) entering forwarding state [ 111.009014] [ 594.748424] [ 668.462413] [ 720.792437] [ 1248.780660]