OBJECT FILE: dra7-dsp1-fw.xe66.opencl-monitor Object File Information File Name: dra7-dsp1-fw.xe66.opencl-monitor Format: ELF Version 1 File Type: executable file Machine: TI C6x Machine Endian: little endian Entry Point: 0xfefa7800 Vendor: Texas Instruments, Inc. Producer: Linker Linker Version: 8.1.0 Number of Sections: 85 File Length: 21533816 ELF Class: 32-bit objects ELF e_flags: 0x00000000 Program Segment Table id type load addr run addr file size mem size flags align -- ---- --------- -------- --------- -------- ----- ----- 0 PT_LOAD 0x00800000 0x00800000 0x0 0x5cd1 rw- 128 1 PT_LOAD 0x00805d00 0x00805d00 0x80 0x80 r-- 128 2 PT_LOAD 0x00805d80 0x00805d80 0x0 0x48 rw- 4 3 PT_LOAD 0x00805e00 0x00805e00 0x0 0x80 rw- 128 4 PT_LOAD 0x00805e80 0x00805e80 0x40 0x40 r-x 32 5 PT_LOAD 0x00806780 0x00806780 0x0 0x45c rw- 8 6 PT_LOAD 0xfec00000 0xfec00000 0x4c4 0x4de rw- 4096 7 PT_LOAD 0xfec004e0 0xfec004e0 0x2ae160 0x2ae160 r-x 32 8 PT_LOAD 0xfeeae640 0xfeeae640 0x0 0x8414c rw- 8 9 PT_LOAD 0xfef32790 0xfef32790 0x870 0x870 r-- 8 10 PT_LOAD 0xfef33000 0xfef33000 0x60 0x60 r-x 32 11 PT_LOAD 0xfef33060 0xfef33060 0x0 0x597b0 rw- 4 12 PT_LOAD 0xfef8c810 0xfef8c810 0xeba4 0xeba4 r-- 16 13 PT_LOAD 0xfef9b3b8 0xfef9b3b8 0x0 0xc48 rw- 8 14 PT_LOAD 0xfef9c000 0xfef9c000 0x0 0xacea rw- 4096 15 PT_LOAD 0xfefa6cec 0xfefa6cec 0x5fc 0x5fc r-- 4 16 PT_LOAD 0xfefa7300 0xfefa7300 0x0 0x2d8 rw- 128 17 PT_LOAD 0xfefa7800 0xfefa7800 0x200 0x200 r-x 1024 18 PT_LOAD 0xfefa7c00 0xfefa7c00 0xa0 0xa0 r-x 1024 19 PT_LOAD 0xfefa8000 0xfefa8000 0x0 0x200 rw- 4096 20 PT_LOAD 0xfefa8200 0xfefa8200 0x2450 0x2450 r-- 8 21 PT_LOAD 0xfefe0000 0xfefe0000 0x0 0xba68 rw- 16 22 PT_LOAD 0xfefeba80 0xfefeba80 0x0 0x1500 rw- 128 Section Information id name load addr run addr size align alloc -- ---- --------- -------- ---- ----- ----- 0 (no name) 0x00000000 0x00000000 0x0 0 N 1 .localfar 0x00806780 0x00806780 0x45c 8 Y 2 monitor.am57x_pe66.oe66 0x00000000 0x00000000 0x0 1 N 3 .TI.tls 0x00000000 0x00000000 0x0 1 N 4 .TI.tls_init 0x00000000 0x00000000 0x0 1 N 5 .tomp_gvMem 0x00805c88 0x00805c88 0x49 8 Y 6 .tomp_svNcMem 0x80000000 0x80000000 0xe144 128 N 7 .text:ti_sysbios_famil... 0xfef33000 0xfef33000 0x60 32 Y 8 .data:ti_sysbios_famil... 0xfef33060 0xfef33060 0x597b0 4 Y 9 ti.sdo.ipc.SharedRegion_0 0xff000000 0xff000000 0x100000 1 N 10 ti_sdo_ipc_init 0x00805d00 0x00805d00 0x80 128 Y 11 .ti.decompress 0x00000000 0x00000000 0x0 1 N 12 .stack 0x00805488 0x00805488 0x800 8 Y 13 .bss 0xfefa7588 0xfefa7588 0x12 4 Y 14 .neardata 0xfefa759c 0xfefa759c 0x3c 4 Y 15 .rodata 0xfefa75d8 0xfefa75d8 0x0 1 Y 16 .cinit 0xfefa8200 0xfefa8200 0x2450 8 Y 17 .pinit 0x00000000 0x00000000 0x0 1 N 18 .init_array 0x00000000 0x00000000 0x0 1 Y 19 .data 0x00000000 0x00000000 0x0 1 Y 20 .sysmem 0x81020000 0x81020000 0x800000 8 N 21 .args 0x00800000 0x00800000 0x0 4 N 22 .cio 0x00000000 0x00000000 0x0 1 N 23 .ti.handler_table 0x00000000 0x00000000 0x0 1 N 24 .c6xabi.extab 0x00000000 0x00000000 0x0 1 Y 25 .INTMEM_HEAP 0xfefeba80 0xfefeba80 0x1500 128 Y 26 .ddr 0xfefa7300 0xfefa7300 0x288 128 Y 27 .plt 0x00000000 0x00000000 0x0 1 N 28 .tomp_svNcMem 0x00000000 0x00000000 0x0 1 N 29 .tomp_gvMem 0x00000000 0x00000000 0x0 1 N 30 .tracebuf 0xfef9c000 0xfef9c000 0x8004 4096 Y 31 .errorbuf 0xfefa8000 0xfefa8000 0x200 4096 Y 32 .private 0x00800000 0x00800000 0x5484 128 Y 33 .text:IpcPower_callIdle 0x00805e80 0x00805e80 0x40 32 Y 34 .vecs 0xfefa7800 0xfefa7800 0x200 1024 Y 35 .resource_table 0xfec00000 0xfec00000 0x4c4 4096 Y 36 xdc.meta 0xfec00000 0xfec00000 0x158 8 N 37 .text 0x00000000 0x00000000 0x0 1 Y 38 .ti.decompress 0x00000000 0x00000000 0x0 1 N 39 .stack 0x00000000 0x00000000 0x0 1 N 40 .bss 0x00000000 0x00000000 0x0 1 Y 41 .neardata 0x00000000 0x00000000 0x0 1 Y 42 .rodata 0x00000000 0x00000000 0x0 1 Y 43 .cinit 0x00000000 0x00000000 0x0 1 Y 44 .pinit 0x00000000 0x00000000 0x0 1 N 45 .init_array 0x00000000 0x00000000 0x0 1 Y 46 .const 0x00000000 0x00000000 0x0 1 N 47 .data 0x00000000 0x00000000 0x0 1 Y 48 .switch 0x00000000 0x00000000 0x0 1 N 49 .sysmem 0x00000000 0x00000000 0x0 1 N 50 .args 0x00800000 0x00800000 0x0 4 N 51 .cio 0x00000000 0x00000000 0x0 1 N 52 .ti.handler_table 0x00000000 0x00000000 0x0 1 N 53 .c6xabi.extab 0x00000000 0x00000000 0x0 1 Y 54 .ddr 0x00000000 0x00000000 0x0 1 N 55 .private 0x00800000 0x00800000 0x0 1 N 56 .fast_shared_noncached 0x00800000 0x00800000 0x0 1 N 57 .text:_c_int00 0xfefa7c00 0xfefa7c00 0xa0 1024 Y 58 .workgroup_config 0x00805e00 0x00805e00 0x80 128 Y 59 .mbox_d2h 0x00800000 0x00800000 0x0 1 Y 60 .mbox_h2d 0x00800000 0x00800000 0x0 1 Y 61 .fclocalfar 0xfefe0000 0xfefe0000 0xba68 16 Y 62 .fclocalfarsyms 0x00805d80 0x00805d80 0x48 4 Y 63 .gdb_server 0x00806000 0x00806000 0x780 8192 N 64 .debug_info 0x00000000 0x00000000 0x68e31f 1 N 65 .debug_line 0x00000000 0x00000000 0x9d770 1 N 66 .debug_abbrev 0x00000000 0x00000000 0x11227e 1 N 67 .debug_str 0x00000000 0x00000000 0x1336f6 1 N 68 .debug_pubnames 0x00000000 0x00000000 0x90d7f 1 N 69 .debug_pubtypes 0x00000000 0x00000000 0x18ac61 1 N 70 .debug_frame 0x00000000 0x00000000 0x326b4a 1 N 71 .debug_aranges 0x00000000 0x00000000 0x53a50 1 N 72 .text 0xfec004e0 0xfec004e0 0x2ae160 32 Y 73 .const.1 0xfef32790 0xfef32790 0x870 8 Y 74 .const.2 0xfef8c810 0xfef8c810 0xeba4 16 Y 75 .switch 0xfefa6cec 0xfefa6cec 0x5fc 4 Y 76 .fardata.1 0xfef9b3b8 0xfef9b3b8 0xc48 8 Y 77 .fardata.2 0xfefa4008 0xfefa4008 0x2ce2 8 Y 78 .far.1 0xfec004c8 0xfec004c8 0x16 8 Y 79 .far.2 0xfeeae640 0xfeeae640 0x8414c 8 Y 80 .c6xabi.attributes 0x00000000 0x00000000 0x3b 0 N 81 .symtab 0x00000000 0x00000000 0x1e8200 0 N 82 .TI.section.flags 0x00000000 0x00000000 0x54 0 N 83 .strtab 0x00000000 0x00000000 0xd653f 0 N 84 .shstrtab 0x00000000 0x00000000 0x32a 0 N Build Attributes in ".c6xabi.attributes" Format Version: 'A' <0> Vendor Name: "TI" (Texas Instruments, Inc.) Tag_File: Attributes: Tag_Producer_Name Linker Tag_Producer_VMajor 9 (Producer Major Version + 1) Tag_Producer_VMinor 2 (Producer Minor Version + 1) Tag_Producer_VPatch 1 (Producer Patch Version + 1) Tag_ISA 10 (C6600) Tag_ABI 2 (EABI) Tag_Long_Precision_Bits 2 (32-bit long type) Tag_ABI_enum_size 2 (enum containers are 32-bits or wider) <1> Vendor Name: "c6xabi" (ABI for the Texas Instruments C6000 Architecture) Tag_File: Attributes: Tag_ISA 10 (C6600) Tag_ABI_wchar_t 1 (wchar_t size is 2) Symbol Table ".symtab" id name value kind section binding type -- ---- ----- ---- ------- ------- ----