root@predixedge:/mnt/data/APPROOT/bin# ifconfig docker0 Link encap:Ethernet HWaddr 02:42:8C:47:6D:E3 inet addr:172.17.0.1 Bcast:172.17.255.255 Mask:255.255.0.0 UP BROADCAST MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:0 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) docker_gwbridge Link encap:Ethernet HWaddr 02:42:34:AB:DD:FE inet addr:172.18.0.1 Bcast:172.18.255.255 Mask:255.255.0.0 inet6 addr: fe80::42:34ff:feab:ddfe/64 Scope:Link UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:13 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:0 RX bytes:0 (0.0 B) TX bytes:1006 (1006.0 B) eth0 Link encap:Ethernet HWaddr 00:A0:F4:DE:AD:BE inet addr:10.3.33.187 Bcast:10.3.39.255 Mask:255.255.248.0 inet6 addr: fe80::b555:b9f:1283:2946/64 Scope:Link UP BROADCAST RUNNING ALLMULTI MULTICAST MTU:1500 Metric:1 RX packets:1142 errors:0 dropped:0 overruns:0 frame:0 TX packets:25 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:73162 (71.4 KiB) TX bytes:1996 (1.9 KiB) Interrupt:90 eth1 Link encap:Ethernet HWaddr 00:A0:F4:DE:AD:CC inet addr:0.0.0.1 Bcast:255.255.255.255 Mask:255.255.255.255 UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:1121 errors:0 dropped:0 overruns:0 frame:0 TX packets:12 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:67284 (65.7 KiB) TX bytes:896 (896.0 B) eth2 Link encap:Ethernet HWaddr 00:A0:F4:DE:AD:CD inet addr:0.0.0.1 Bcast:255.255.255.255 Mask:255.255.255.255 UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:1121 errors:0 dropped:1 overruns:0 frame:0 TX packets:12 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:67284 (65.7 KiB) TX bytes:896 (896.0 B) lo Link encap:Local Loopback inet addr:127.0.0.1 Mask:255.0.0.0 inet6 addr: ::1/128 Scope:Host UP LOOPBACK RUNNING MTU:65536 Metric:1 RX packets:833 errors:0 dropped:0 overruns:0 frame:0 TX packets:833 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:72294 (70.5 KiB) TX bytes:72294 (70.5 KiB) usb0 Link encap:Ethernet HWaddr 00:1E:58:41:B8:78 inet addr:172.16.0.3 Bcast:172.16.0.255 Mask:255.255.255.0 inet6 addr: fe80::45d5:14dc:4e91:c7c6/64 Scope:Link UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:51 errors:0 dropped:0 overruns:0 frame:0 TX packets:25 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:7211 (7.0 KiB) TX bytes:1854 (1.8 KiB) veth52b4f5a Link encap:Ethernet HWaddr 16:A2:A8:76:56:69 inet6 addr: fe80::14a2:a8ff:fe76:5669/64 Scope:Link UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:16 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:0 RX bytes:0 (0.0 B) TX bytes:1216 (1.1 KiB) vetha5aaccf Link encap:Ethernet HWaddr D2:EF:60:62:A1:21 inet6 addr: fe80::d0ef:60ff:fe62:a121/64 Scope:Link UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:26 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:0 RX bytes:0 (0.0 B) TX bytes:2012 (1.9 KiB) root@predixedge:/mnt/data/APPROOT/bin# [ 760.023941] kgoose: RAW socket ready for iface: eth1, index: 6, MAC: 0:a0:f4:de:ad:cc ifconfig eth1 down [ 767.405506] prueth pruss2_eth eth1: Link is Down [ 767.418687] pruss 4b280000.pruss: unconfigured system_events[63-0] = 00000600,04500000 [ 767.426722] pruss 4b280000.pruss: unconfigured host_intr = 0x00000155 [ 767.433468] remoteproc remoteproc5: stopped remote processor 4b2b4000.pru [ 767.445174] net eth1: stopped root@predixedge:/mnt/data/APPROOT/bin# [ 773.963914] sched: RT throttling activated [ 774.700198] irq 197: nobody cared (try booting with the "irqpoll" option) [ 774.700206] CPU: 0 PID: 30 Comm: irq/41-48051000 Tainted: G O 4.19.79-rt28-g5baf382c8f #1 [ 774.700208] Hardware name: Generic DRA72X (Flattened Device Tree) [ 774.700211] Backtrace: [ 774.700228] [] (dump_backtrace) from [] (show_stack+0x18/0x1c) [ 774.700234] r7:000000c5 r6:00000000 r5:00000000 r4:cfbf2100 [ 774.700243] [] (show_stack) from [] (dump_stack+0x24/0x28) [ 774.700252] [] (dump_stack) from [] (__report_bad_irq+0x40/0x10c) [ 774.700260] [] (__report_bad_irq) from [] (note_interrupt+0x114/0x29c) [ 774.700266] r9:60030013 r8:00000002 r7:000000c5 r6:00000000 r5:00000000 r4:cfbf2100 [ 774.700274] [] (note_interrupt) from [] (handle_irq_event_percpu+0x9c/0xa4) [ 774.700280] r10:c1606888 r9:60030013 r8:00000002 r7:cfbf2100 r6:00000000 r5:c1606888 [ 774.700282] r4:00000000 r3:00000000 [ 774.700289] [] (handle_irq_event_percpu) from [] (handle_irq_event+0x64/0xa4) [ 774.700293] r8:ffffe000 r7:00000000 r6:fa05102c r5:00000001 r4:cfbf2100 [ 774.700300] [] (handle_irq_event) from [] (handle_level_irq+0xd0/0x180) [ 774.700303] r5:00000001 r4:cfbf2100 [ 774.700310] [] (handle_level_irq) from [] (generic_handle_irq+0x2c/0x3c) [ 774.700313] r5:00000001 r4:df236e40 [ 774.700323] [] (generic_handle_irq) from [] (omap_gpio_irq_handler+0x134/0x218) [ 774.700332] [] (omap_gpio_irq_handler) from [] (irq_forced_thread_fn+0x28/0xa0) [ 774.700338] r9:00000000 r8:00000001 r7:c0268288 r6:ffffe000 r5:df239240 r4:df235600 [ 774.700344] [] (irq_forced_thread_fn) from [] (irq_thread+0x124/0x24c) [ 774.700348] r7:c0268288 r6:ffffe000 r5:df235600 r4:df239240 [ 774.700355] [] (irq_thread) from [] (kthread+0x158/0x160) [ 774.700361] r10:df089a38 r9:c02684cc r8:df239240 r7:df25a000 r6:00000000 r5:df239100 [ 774.700363] r4:df2396c0 [ 774.700369] [] (kthread) from [] (ret_from_fork+0x14/0x34) [ 774.700372] Exception stack(0xdf25bfb0 to 0xdf25bff8) [ 774.700376] bfa0: 00000000 00000000 00000000 00000000 [ 774.700381] bfc0: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000 [ 774.700386] bfe0: 00000000 00000000 00000000 00000000 00000013 00000000 [ 774.700391] r10:00000000 r9:00000000 r8:00000000 r7:00000000 r6:00000000 r5:c0248200 [ 774.700393] r4:df239100 [ 774.700394] handlers: [ 774.700400] [] irq_default_primary_handler threaded [] phy_interrupt [ 774.700411] Disabling IRQ #197