SENSOR_ID 623 PRJ_DIR /mnt/b/imaging-wq/imaging/sensor_drv/src/imx623/ SENSOR_NAME imx623 SENSOR_DCC_NAME IMX623-RFI SENSOR_WIDTH 1936 SENSOR_HEIGHT 1552 # 0=RGGB; 1=GRBG; 2=GBRG; 3=BGGR, 4=MONO COLOR_PATTERN 0 # sensor mode: 0 for linear (no decompanding), 1 for WDR (decompanding) WDR_MODE 1 # raw sensor image BIT_DEPTH: it may be 8, 10, or 12 for linear sensors; typically 12 for WDR mode because of companding BIT_DEPTH 12 # WDR BIT_DEPTH: WDR raw sensor image bitdepth after decompanding, typically 20 or 24 WDR_BIT_DEPTH 24 # WDR decompanding knee points (comma separated without spaces in between) WDR_KNEE_X 240,496,752,1071,1234,1559,2224,2770,3111,3208,3498,3781,4095 WDR_KNEE_Y 0,256,1024,3900,7800,23400,87315,174630,349260,548421,1736000,5208000,16777215 # Sensor black level to subtract before decompanding (for linear sensors only and some Sony WDR sensors) BLACK_PRE 0 # Sensor black level to subtract after decompanding (for most WDR sensors and all linear sensors) BLACK_POST 240 # GAMMA value for compressing 20/24-bit WDR raw to 16-bit ISP internal # typically around 50 (0.5) for 24-bit WDR sensors and 70 (0.7) for 20-bit sensors GAMMA_PRE 50 # LSB location for H3A input bit range (from bit-H3A_INPUT_LSB to bit-H3A_INPUT_LSB+9) H3A_INPUT_LSB 0