// SPDX-License-Identifier: GPL-2.0 /* * Copyright (C) 2020 Texas Instruments Incorporated - https://www.ti.com/ */ /dts-v1/; #include "k3-j7200-som-p0.dtsi" #include #include #include #include / { chosen { stdout-path = "serial2:115200n8"; bootargs = "console=ttyS2,115200n8 earlycon=ns16550a,mmio32,0x02800000"; }; cpsw5g_virt_mac: main_r5fss_cpsw5g_virt_mac0 { compatible = "ti,j721e-cpsw-virt-mac"; dma-coherent; ti,psil-base = <0x4a00>; ti,remote-name = "mpu_1_0_ethswitch-device-0"; dmas = <&main_udmap 0xca00>, <&main_udmap 0xca01>, <&main_udmap 0xca02>, <&main_udmap 0xca03>, <&main_udmap 0xca04>, <&main_udmap 0xca05>, <&main_udmap 0xca06>, <&main_udmap 0xca07>, <&main_udmap 0x4a00>; dma-names = "tx0", "tx1", "tx2", "tx3", "tx4", "tx5", "tx6", "tx7", "rx"; virt_emac_port { ti,label = "virt-port"; /* local-mac-address = [0 0 0 0 0 0]; */ }; }; cpsw9g_virt_maconly: main-r5fss-cpsw9g-virt-mac1 { compatible = "ti,j721e-cpsw-virt-mac"; dma-coherent; ti,psil-base = <0x4a00>; ti,remote-name = "mpu_1_0_ethmac-device-1"; dmas = <&main_udmap 0xca00>, <&main_udmap 0xca01>, <&main_udmap 0xca02>, <&main_udmap 0xca03>, <&main_udmap 0xca04>, <&main_udmap 0xca05>, <&main_udmap 0xca06>, <&main_udmap 0xca07>, <&main_udmap 0x4a00>; dma-names = "tx0", "tx1", "tx2", "tx3", "tx4", "tx5", "tx6", "tx7", "rx"; virt_emac_port { ti,label = "virt-port"; /* local-mac-address = [0 0 0 0 0 0]; */ }; }; evm_12v0: fixedregulator-evm12v0 { /* main supply */ compatible = "regulator-fixed"; regulator-name = "evm_12v0"; regulator-min-microvolt = <12000000>; regulator-max-microvolt = <12000000>; regulator-always-on; regulator-boot-on; }; vsys_3v3: fixedregulator-vsys3v3 { /* Output of LM5140 */ compatible = "regulator-fixed"; regulator-name = "vsys_3v3"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; vin-supply = <&evm_12v0>; regulator-always-on; regulator-boot-on; }; vsys_5v0: fixedregulator-vsys5v0 { /* Output of LM5140 */ compatible = "regulator-fixed"; regulator-name = "vsys_5v0"; regulator-min-microvolt = <5000000>; regulator-max-microvolt = <5000000>; vin-supply = <&evm_12v0>; regulator-always-on; regulator-boot-on; }; vdd_mmc1: fixedregulator-sd { /* Output of TPS22918 */ compatible = "regulator-fixed"; regulator-name = "vdd_mmc1"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; regulator-boot-on; enable-active-high; vin-supply = <&vsys_3v3>; gpio = <&exp2 2 GPIO_ACTIVE_HIGH>; }; vdd_sd_dv: gpio-regulator-TLV71033 { /* Output of TLV71033 */ compatible = "regulator-gpio"; regulator-name = "tlv71033"; pinctrl-names = "default"; pinctrl-0 = <&vdd_sd_dv_pins_default>; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <3300000>; regulator-boot-on; vin-supply = <&vsys_5v0>; gpios = <&main_gpio0 55 GPIO_ACTIVE_HIGH>; states = <1800000 0x0>, <3300000 0x1>; }; }; &wkup_pmx2 { mcu_cpsw_pins_default: mcu-cpsw-pins-default { pinctrl-single,pins = < J721E_WKUP_IOPAD(0x0000, PIN_OUTPUT, 0) /* MCU_RGMII1_TX_CTL */ J721E_WKUP_IOPAD(0x0004, PIN_INPUT, 0) /* MCU_RGMII1_RX_CTL */ J721E_WKUP_IOPAD(0x0008, PIN_OUTPUT, 0) /* MCU_RGMII1_TD3 */ J721E_WKUP_IOPAD(0x000c, PIN_OUTPUT, 0) /* MCU_RGMII1_TD2 */ J721E_WKUP_IOPAD(0x0010, PIN_OUTPUT, 0) /* MCU_RGMII1_TD1 */ J721E_WKUP_IOPAD(0x0014, PIN_OUTPUT, 0) /* MCU_RGMII1_TD0 */ J721E_WKUP_IOPAD(0x0020, PIN_INPUT, 0) /* MCU_RGMII1_RD3 */ J721E_WKUP_IOPAD(0x0024, PIN_INPUT, 0) /* MCU_RGMII1_RD2 */ J721E_WKUP_IOPAD(0x0028, PIN_INPUT, 0) /* MCU_RGMII1_RD1 */ J721E_WKUP_IOPAD(0x002c, PIN_INPUT, 0) /* MCU_RGMII1_RD0 */ J721E_WKUP_IOPAD(0x0018, PIN_OUTPUT, 0) /* MCU_RGMII1_TXC */ J721E_WKUP_IOPAD(0x001c, PIN_INPUT, 0) /* MCU_RGMII1_RXC */ >; }; mcu_mdio_pins_default: mcu-mdio1-pins-default { pinctrl-single,pins = < J721E_WKUP_IOPAD(0x0034, PIN_OUTPUT, 0) /* (L1) MCU_MDIO0_MDC */ J721E_WKUP_IOPAD(0x0030, PIN_INPUT, 0) /* (L4) MCU_MDIO0_MDIO */ >; }; }; &main_pmx0 { main_i2c0_pins_default: main-i2c0-pins-default { pinctrl-single,pins = < J721E_IOPAD(0xd4, PIN_INPUT_PULLUP, 0) /* (V3) I2C0_SCL */ J721E_IOPAD(0xd8, PIN_INPUT_PULLUP, 0) /* (W2) I2C0_SDA */ >; }; main_i2c1_pins_default: main-i2c1-pins-default { pinctrl-single,pins = < J721E_IOPAD(0xdc, PIN_INPUT_PULLUP, 3) /* (U3) ECAP0_IN_APWM_OUT.I2C1_SCL */ J721E_IOPAD(0xe0, PIN_INPUT_PULLUP, 3) /* (T3) EXT_REFCLK1.I2C1_SDA */ >; }; main_mmc1_pins_default: main-mmc1-pins-default { pinctrl-single,pins = < J721E_IOPAD(0x104, PIN_INPUT, 0) /* (M20) MMC1_CMD */ J721E_IOPAD(0x100, PIN_INPUT, 0) /* (P21) MMC1_CLK */ J721E_IOPAD(0xfc, PIN_INPUT, 0) /* (P25) MMC1_CLKLB */ J721E_IOPAD(0xf8, PIN_INPUT, 0) /* (M19) MMC1_DAT0 */ J721E_IOPAD(0xf4, PIN_INPUT, 0) /* (N21) MMC1_DAT1 */ J721E_IOPAD(0xf0, PIN_INPUT, 0) /* (N20) MMC1_DAT2 */ J721E_IOPAD(0xec, PIN_INPUT, 0) /* (N19) MMC1_DAT3 */ J721E_IOPAD(0xe4, PIN_INPUT, 8) /* (V1) TIMER_IO0.MMC1_SDCD */ >; }; vdd_sd_dv_pins_default: vdd-sd-dv-pins-default { pinctrl-single,pins = < J721E_IOPAD(0xd0, PIN_OUTPUT, 7) /* (T5) SPI0_D1.GPIO0_55 */ >; }; }; &main_pmx1 { main_usbss0_pins_default: main-usbss0-pins-default { pinctrl-single,pins = < J721E_IOPAD(0x04, PIN_OUTPUT, 0) /* (T4) USB0_DRVVBUS */ >; }; }; &wkup_uart0 { /* Wakeup UART is used by System firmware */ status = "reserved"; }; &main_uart0 { /* Shared with ATF on this platform */ power-domains = <&k3_pds 146 TI_SCI_PD_SHARED>; }; &main_uart2 { /* MAIN UART 2 is used by R5F firmware */ status = "reserved"; }; &main_uart3 { /* UART not brought out */ status = "disabled"; }; &main_uart4 { /* UART not brought out */ status = "disabled"; }; &main_uart5 { /* UART not brought out */ status = "disabled"; }; &main_uart6 { /* UART not brought out */ status = "disabled"; }; &main_uart7 { /* UART not brought out */ status = "disabled"; }; &main_uart8 { /* UART not brought out */ status = "disabled"; }; &main_uart9 { /* UART not brought out */ status = "disabled"; }; &main_gpio2 { status = "disabled"; }; &main_gpio4 { status = "disabled"; }; &main_gpio6 { status = "disabled"; }; &wkup_gpio1 { status = "disabled"; }; &main_spi4 { status = "disabled"; }; &mcu_spi0 { status = "disabled"; }; &mcu_spi1 { status = "disabled"; }; &mcu_spi2 { status = "disabled"; }; &mcu_cpsw { pinctrl-names = "default"; pinctrl-0 = <&mcu_cpsw_pins_default &mcu_mdio_pins_default>; }; &davinci_mdio { bus_freq = <20000>; phy0: ethernet-phy@0 { reg = <0>; ti,rx-internal-delay = ; ti,fifo-depth = ; }; }; &cpsw_port1 { phy-mode = "rgmii-rxid"; phy-handle = <&phy0>; }; &main_i2c0 { pinctrl-names = "default"; pinctrl-0 = <&main_i2c0_pins_default>; clock-frequency = <400000>; exp1: gpio@20 { compatible = "ti,tca6416"; reg = <0x20>; gpio-controller; #gpio-cells = <2>; }; exp2: gpio@22 { compatible = "ti,tca6424"; reg = <0x22>; gpio-controller; #gpio-cells = <2>; }; }; /* * The j7200 CPB board is identical to the CPB used for J721E, the SOMs can be * swapped on the CPB. * * main_i2c1 of J7200 is connected to the CPB i2c bus labeled as i2c3. * The i2c1 of the CPB (as it is labeled) is not connected to j7200. */ &main_i2c1 { pinctrl-names = "default"; pinctrl-0 = <&main_i2c1_pins_default>; clock-frequency = <400000>; exp3: gpio@20 { compatible = "ti,tca6408"; reg = <0x20>; gpio-controller; #gpio-cells = <2>; gpio-line-names = "CODEC_RSTz", "CODEC_SPARE1", "UB926_RESETn", "UB926_LOCK", "UB926_PWR_SW_CNTRL", "UB926_TUNER_RESET", "UB926_GPIO_SPARE", ""; }; }; &main_sdhci0 { /* eMMC */ non-removable; ti,driver-strength-ohm = <50>; disable-wp; }; &main_sdhci1 { /* SD card */ pinctrl-0 = <&main_mmc1_pins_default>; pinctrl-names = "default"; vmmc-supply = <&vdd_mmc1>; vqmmc-supply = <&vdd_sd_dv>; ti,driver-strength-ohm = <50>; disable-wp; }; &serdes_ln_ctrl { idle-states = , , , ; }; &usb_serdes_mux { idle-states = <1>; /* USB0 to SERDES lane 3 */ }; &usbss0 { pinctrl-names = "default"; pinctrl-0 = <&main_usbss0_pins_default>; ti,vbus-divider; ti,usb2-only; }; &usb0 { dr_mode = "otg"; maximum-speed = "high-speed"; }; &tscadc0 { adc { ti,adc-channels = <0 1 2 3 4 5 6 7>; }; }; &serdes_refclk { clock-frequency = <100000000>; }; &serdes0 { serdes0_pcie_link: phy@0 { reg = <0>; cdns,num-lanes = <2>; #phy-cells = <0>; cdns,phy-type = ; resets = <&serdes_wiz0 1>, <&serdes_wiz0 2>; }; serdes0_qsgmii_link: phy@1 { reg = <2>; cdns,num-lanes = <1>; #phy-cells = <0>; cdns,phy-type = ; resets = <&serdes_wiz0 3>; }; }; &cpsw0 { /* Disable cpsw0 since cpsw5g_virt_mac is the default Ethernet * controller. cpsw0 is enabled with overlay for native * Ethernet driver support */ status = "disabled"; }; &pcie1_rc { reset-gpios = <&exp1 2 GPIO_ACTIVE_HIGH>; phys = <&serdes0_pcie_link>; phy-names = "pcie-phy"; num-lanes = <2>; }; &pcie1_ep { phys = <&serdes0_pcie_link>; phy-names = "pcie-phy"; num-lanes = <2>; status = "disabled"; }; &wkup_i2c0 { status = "okay"; tps6594x: tps6594x@48 { compatible = "ti,tps6594x"; reg = <0x48>; ti,system-power-controller; rtc { compatible = "ti,tps6594x-rtc"; }; gpio { compatible = "ti,tps6594x-gpio"; }; }; /* I2C endpoint device: an Atmel EEPROM */ eeprom@50 { compatible = "atmel,24c256"; reg = <0x50>; pagesize = <64>; }; };