// SPDX-License-Identifier: GPL-2.0 /* * Common dtsi for AM62x SK and derivatives * * Copyright (C) 2021-2022 Texas Instruments Incorporated - https://www.ti.com/ */ / { aliases { serial2 = &main_uart0; mmc0 = &sdhci0; mmc1 = &sdhci1; spi0 = &ospi0; usb0 = &usb0; usb1 = &usb1; ethernet0 = &cpsw_port1; ethernet1 = &cpsw_port2; }; display { compatible = "powertip,ph800480t013_ibC06"; /* * compatible = "mikroe,4278"; * compatible = "microtips,13-101hieb0hf0-s"; * Note that the OLDI TX 0 transmits the odd set of pixels * while the OLDI TX 1 transmits the even set. This is a * fixed configuration in the IP integration and is not * changeable. The properties, "dual-lvds-odd-pixels" and * "dual-lvds-even-pixels" have been used to merely * identify if a Dual Link configuration is required. * Swapping them will not make any difference. */ port@0 { lcd_in0: endpoint { remote-endpoint = <&oldi_out0>; }; }; }; hdmi-connector { compatible = "hdmi-connector"; label = "hdmi"; digital; ddc-i2c-bus = <&main_i2c1>; type = "a"; port { hdmi_connector_in: endpoint { remote-endpoint = <&tfp410_out>; }; }; }; dvi-bridge { #address-cells = <1>; #size-cells = <0>; compatible = "ti,tfp410"; pinctrl-names = "default"; pinctrl-0 = <&tfp410_pins>; powerdown-gpio = <&main_gpio0 41 GPIO_ACTIVE_LOW>; port@0 { reg = <0>; tfp410_in: endpoint@0 { remote-endpoint = <&dpi1_out>; }; }; port@1 { reg = <1>; tfp410_out: endpoint@0 { remote-endpoint = <&hdmi_connector_in>; }; }; }; chosen { stdout-path = "serial2:115200n8"; bootargs = "console=ttyS2,115200n8 earlycon=ns16550a,mmio32,0x02800000 root=/dev/nfs rootfstype=nfs ip=dhcp nfsroot=10.0.0.28:/media/alognon/build/sitara/netboot/nfs,nfsvers=3,tcp"; }; opp-table { /* Add 1.4GHz OPP for am625-sk board. Requires VDD_CORE to be at 0.85V */ opp-1400000000 { opp-hz = /bits/ 64 <1400000000>; opp-supported-hw = <0x01 0x0004>; clock-latency-ns = <6000000>; }; }; memory@80000000 { device_type = "memory"; /* 4G RAM */ reg = <0x00000000 0x80000000 0x00000000 0x80000000>, <0x00000008 0x80000000 0x00000000 0x80000000>; }; reserved-memory { #address-cells = <2>; #size-cells = <2>; ranges; rtos_ipc_memory_region: ipc-memories@9c800000 { compatible = "shared-dma-pool"; reg = <0x00 0x9c800000 0x00 0x00300000>; no-map; }; mcu_m4fss_dma_memory_region: m4f-dma-memory@9cb00000 { compatible = "shared-dma-pool"; reg = <0x00 0x9cb00000 0x00 0x100000>; no-map; }; mcu_m4fss_memory_region: m4f-memory@9cc00000 { compatible = "shared-dma-pool"; reg = <0x00 0x9cc00000 0x00 0xd00000>; no-map; }; wkup_r5fss0_core0_dma_memory_region: r5f-dma-memory@9d900000 { compatible = "shared-dma-pool"; reg = <0x00 0x9d900000 0x00 0x00100000>; no-map; }; wkup_r5fss0_core0_memory_region: r5f-memory@9da00000 { compatible = "shared-dma-pool"; reg = <0x00 0x9da00000 0x00 0x00d00000>; no-map; }; lpm_ctx_ddr: lpm-memory@9e700000 { reg = <0x00 0x9e700000 0x00 0x80000>; alignment = <0x1000>; }; secure_tfa_ddr: tfa@9e780000 { reg = <0x00 0x9e780000 0x00 0x80000>; alignment = <0x1000>; no-map; }; secure_ddr: optee@9e800000 { reg = <0x00 0x9e800000 0x00 0x01800000>; /* for OP-TEE */ alignment = <0x1000>; no-map; }; upper_2gb: upper-2gb@880000000 { reg = <0x08 0x80000000 0x00 0x10000000>; alignment = <0x1000>; no-map; }; }; vmain_pd: regulator-0 { /* TPS65988 PD CONTROLLER OUTPUT */ compatible = "regulator-fixed"; regulator-name = "vmain_pd"; regulator-min-microvolt = <5000000>; regulator-max-microvolt = <5000000>; regulator-always-on; regulator-boot-on; }; vcc_5v0: regulator-1 { /* Output of TPS630702 */ compatible = "regulator-fixed"; regulator-name = "vcc_5v0"; regulator-min-microvolt = <5000000>; regulator-max-microvolt = <5000000>; vin-supply = <&vmain_pd>; regulator-always-on; regulator-boot-on; }; vcc_3v3_sys: regulator-2 { /* output of LM61460-Q1 */ compatible = "regulator-fixed"; regulator-name = "vcc_3v3_sys"; regulator-min-microvolt = <3300000>; regulator-max-microvolt = <3300000>; vin-supply = <&vmain_pd>; regulator-always-on; regulator-boot-on; }; vcc_1v8: regulator-7 { /* output of TPS6282518DMQ */ compatible = "regulator-fixed"; regulator-name = "vcc_1v8"; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; vin-supply = <&vcc_3v3_sys>; regulator-always-on; regulator-boot-on; }; tlv320_mclk: clk-0 { #clock-cells = <0>; compatible = "fixed-clock"; clock-frequency = <12288000>; }; }; &main_pmx0 { pinctrl-names = "default"; pinctrl-0 = <&mygpio1_pins_default>; tfp410_pins: tfp410_pins { pinctrl-single,pins = < AM62X_IOPAD(0x00a8, PIN_OUTPUT, 7) /* (M21) GPMC0_CSn0.GPIO0_41 */ >; }; mygpio1_pins_default: mygpio1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x0030, PIN_INPUT, 7) /* (G21) OSPI0_CSn1.GPIO0_12 */ AM62X_IOPAD(0x0034, PIN_INPUT, 7) /* (H21) OSPI0_CSn2.GPIO0_13 */ AM62X_IOPAD(0x0038, PIN_INPUT, 7) /* (E24) OSPI0_CSn3.GPIO0_14 */ AM62X_IOPAD(0x0108, PIN_OUTPUT_PULLUP, 7) /* (D24) MMC2_DAT3.GPIO0_65 */ AM62X_IOPAD(0x010c, PIN_OUTPUT_PULLUP, 7) /* (E23) MMC2_DAT2.GPIO0_66 */ AM62X_IOPAD(0x0110, PIN_OUTPUT_PULLUP, 7) /* (C25) MMC2_DAT1.GPIO0_67 */ AM62X_IOPAD(0x0114, PIN_OUTPUT_PULLUP, 7) /* (B24) MMC2_DAT0.GPIO0_68 */ AM62X_IOPAD(0x0118, PIN_OUTPUT_PULLUP, 7) /* (D25) MMC2_CLK.GPIO0_69 */ AM62X_IOPAD(0x01d0, PIN_INPUT, 7) /* (A15) UART0_CTSn.GPIO1_22 */ AM62X_IOPAD(0x01d4, PIN_INPUT, 7) /* (B15) UART0_RTSn.GPIO1_23 */ AM62X_IOPAD(0x0124, PIN_OUTPUT, 7) /* (A23) MMC2_SDCD.GPIO0_71 */ AM62X_IOPAD(0x0128, PIN_OUTPUT, 7) /* (B23) MMC2_SDWP.GPIO0_72 */ AM62X_IOPAD(0x0244, PIN_OUTPUT_PULLUP, 7) /* (C17) MMC1_SDWP.GPIO1_49 */ AM62X_IOPAD(0x00a0, PIN_OUTPUT_PULLDOWN, 7) /* (K25) GPMC0_WPn.GPIO0_39 */ AM62X_IOPAD(0x00ac, PIN_OUTPUT_PULLUP, 7) /* (L21) GPMC0_CSn1.GPIO0_42 */ AM62X_IOPAD(0x0120, PIN_OUTPUT_PULLUP, 7) /* (C24) MMC2_CMD.GPIO0_70 */ >; }; main_uart0_pins_default: main-uart0-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x1c8, PIN_INPUT, 0) /* (D14) UART0_RXD */ AM62X_IOPAD(0x1cc, PIN_OUTPUT, 0) /* (E14) UART0_TXD */ >; }; main_i2c0_pins_default: main-i2c0-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x1e0, PIN_INPUT_PULLUP, 0) /* (B16) I2C0_SCL */ AM62X_IOPAD(0x1e4, PIN_INPUT_PULLUP, 0) /* (A16) I2C0_SDA */ >; }; main_i2c1_pins_default: main-i2c1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x1e8, PIN_INPUT_PULLUP, 0) /* (B17) I2C1_SCL */ AM62X_IOPAD(0x1ec, PIN_INPUT_PULLUP, 0) /* (A17) I2C1_SDA */ >; }; main_i2c2_pins_default: main-i2c2-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x0b0, PIN_INPUT_PULLUP, 1) /* (K22) GPMC0_CSn2.I2C2_SCL */ AM62X_IOPAD(0x0b4, PIN_INPUT_PULLUP, 1) /* (K24) GPMC0_CSn3.I2C2_SDA */ >; }; main_mmc0_pins_default: main-mmc0-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x220, PIN_INPUT, 0) /* (Y3) MMC0_CMD */ AM62X_IOPAD(0x218, PIN_INPUT, 0) /* (AB1) MMC0_CLK */ AM62X_IOPAD(0x214, PIN_INPUT, 0) /* (AA2) MMC0_DAT0 */ AM62X_IOPAD(0x210, PIN_INPUT, 0) /* (AA1) MMC0_DAT1 */ AM62X_IOPAD(0x20c, PIN_INPUT, 0) /* (AA3) MMC0_DAT2 */ AM62X_IOPAD(0x208, PIN_INPUT, 0) /* (Y4) MMC0_DAT3 */ AM62X_IOPAD(0x204, PIN_INPUT, 0) /* (AB2) MMC0_DAT4 */ AM62X_IOPAD(0x200, PIN_INPUT, 0) /* (AC1) MMC0_DAT5 */ AM62X_IOPAD(0x1fc, PIN_INPUT, 0) /* (AD2) MMC0_DAT6 */ AM62X_IOPAD(0x1f8, PIN_INPUT, 0) /* (AC2) MMC0_DAT7 */ >; }; main_mmc1_pins_default: main-mmc1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x23c, PIN_INPUT, 0) /* (A21) MMC1_CMD */ AM62X_IOPAD(0x234, PIN_INPUT, 0) /* (B22) MMC1_CLK */ AM62X_IOPAD(0x230, PIN_INPUT, 0) /* (A22) MMC1_DAT0 */ AM62X_IOPAD(0x22c, PIN_INPUT, 0) /* (B21) MMC1_DAT1 */ AM62X_IOPAD(0x228, PIN_INPUT, 0) /* (C21) MMC1_DAT2 */ AM62X_IOPAD(0x224, PIN_INPUT, 0) /* (D22) MMC1_DAT3 */ AM62X_IOPAD(0x240, PIN_INPUT, 0) /* (D17) MMC1_SDCD */ >; }; main_mdio1_pins_default: main-mdio1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x160, PIN_OUTPUT, 0) /* (AD24) MDIO0_MDC */ AM62X_IOPAD(0x15c, PIN_INPUT, 0) /* (AB22) MDIO0_MDIO */ >; }; main_rgmii1_pins_default: main-rgmii1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x14c, PIN_INPUT, 0) /* (AB17) RGMII1_RD0 */ AM62X_IOPAD(0x150, PIN_INPUT, 0) /* (AC17) RGMII1_RD1 */ AM62X_IOPAD(0x154, PIN_INPUT, 0) /* (AB16) RGMII1_RD2 */ AM62X_IOPAD(0x158, PIN_INPUT, 0) /* (AA15) RGMII1_RD3 */ AM62X_IOPAD(0x148, PIN_INPUT, 0) /* (AD17) RGMII1_RXC */ AM62X_IOPAD(0x144, PIN_INPUT, 0) /* (AE17) RGMII1_RX_CTL */ AM62X_IOPAD(0x134, PIN_OUTPUT, 0) /* (AE20) RGMII1_TD0 */ AM62X_IOPAD(0x138, PIN_OUTPUT, 0) /* (AD20) RGMII1_TD1 */ AM62X_IOPAD(0x13c, PIN_OUTPUT, 0) /* (AE18) RGMII1_TD2 */ AM62X_IOPAD(0x140, PIN_OUTPUT, 0) /* (AD18) RGMII1_TD3 */ AM62X_IOPAD(0x130, PIN_OUTPUT, 0) /* (AE19) RGMII1_TXC */ AM62X_IOPAD(0x12c, PIN_OUTPUT, 0) /* (AD19) RGMII1_TX_CTL */ >; }; main_rgmii2_pins_default: main-rgmii2-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x184, PIN_INPUT, 0) /* (AE23) RGMII2_RD0 */ AM62X_IOPAD(0x188, PIN_INPUT, 0) /* (AB20) RGMII2_RD1 */ AM62X_IOPAD(0x18c, PIN_INPUT, 0) /* (AC21) RGMII2_RD2 */ AM62X_IOPAD(0x190, PIN_INPUT, 0) /* (AE22) RGMII2_RD3 */ AM62X_IOPAD(0x180, PIN_INPUT, 0) /* (AD23) RGMII2_RXC */ AM62X_IOPAD(0x17c, PIN_INPUT, 0) /* (AD22) RGMII2_RX_CTL */ AM62X_IOPAD(0x16c, PIN_OUTPUT, 0) /* (Y18) RGMII2_TD0 */ AM62X_IOPAD(0x170, PIN_OUTPUT, 0) /* (AA18) RGMII2_TD1 */ AM62X_IOPAD(0x174, PIN_OUTPUT, 0) /* (AD21) RGMII2_TD2 */ AM62X_IOPAD(0x178, PIN_OUTPUT, 0) /* (AC20) RGMII2_TD3 */ AM62X_IOPAD(0x168, PIN_OUTPUT, 0) /* (AE21) RGMII2_TXC */ AM62X_IOPAD(0x164, PIN_OUTPUT, 0) /* (AA19) RGMII2_TX_CTL */ >; }; ospi0_pins_default: ospi0-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x000, PIN_OUTPUT, 0) /* (H24) OSPI0_CLK */ AM62X_IOPAD(0x02c, PIN_OUTPUT, 0) /* (F23) OSPI0_CSn0 */ AM62X_IOPAD(0x00c, PIN_INPUT, 0) /* (E25) OSPI0_D0 */ AM62X_IOPAD(0x010, PIN_INPUT, 0) /* (G24) OSPI0_D1 */ AM62X_IOPAD(0x014, PIN_INPUT, 0) /* (F25) OSPI0_D2 */ AM62X_IOPAD(0x018, PIN_INPUT, 0) /* (F24) OSPI0_D3 */ AM62X_IOPAD(0x01c, PIN_INPUT, 0) /* (J23) OSPI0_D4 */ AM62X_IOPAD(0x020, PIN_INPUT, 0) /* (J25) OSPI0_D5 */ AM62X_IOPAD(0x024, PIN_INPUT, 0) /* (H25) OSPI0_D6 */ AM62X_IOPAD(0x028, PIN_INPUT, 0) /* (J22) OSPI0_D7 */ AM62X_IOPAD(0x008, PIN_INPUT, 0) /* (J24) OSPI0_DQS */ >; }; main_dss0_pins_default: main-dss0-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x0100, PIN_OUTPUT, 0) /* (AC25) VOUT0_VSYNC */ AM62X_IOPAD(0x00f8, PIN_OUTPUT, 0) /* (AB24) VOUT0_HSYNC */ AM62X_IOPAD(0x0104, PIN_OUTPUT, 0) /* (AC24) VOUT0_PCLK */ AM62X_IOPAD(0x00fc, PIN_OUTPUT, 0) /* (Y20) VOUT0_DE */ AM62X_IOPAD(0x00b8, PIN_OUTPUT, 0) /* (U22) VOUT0_DATA0 */ AM62X_IOPAD(0x00bc, PIN_OUTPUT, 0) /* (V24) VOUT0_DATA1 */ AM62X_IOPAD(0x00c0, PIN_OUTPUT, 0) /* (W25) VOUT0_DATA2 */ AM62X_IOPAD(0x00c4, PIN_OUTPUT, 0) /* (W24) VOUT0_DATA3 */ AM62X_IOPAD(0x00c8, PIN_OUTPUT, 0) /* (Y25) VOUT0_DATA4 */ AM62X_IOPAD(0x00cc, PIN_OUTPUT, 0) /* (Y24) VOUT0_DATA5 */ AM62X_IOPAD(0x00d0, PIN_OUTPUT, 0) /* (Y23) VOUT0_DATA6 */ AM62X_IOPAD(0x00d4, PIN_OUTPUT, 0) /* (AA25) VOUT0_DATA7 */ AM62X_IOPAD(0x00d8, PIN_OUTPUT, 0) /* (V21) VOUT0_DATA8 */ AM62X_IOPAD(0x00dc, PIN_OUTPUT, 0) /* (W21) VOUT0_DATA9 */ AM62X_IOPAD(0x00e0, PIN_OUTPUT, 0) /* (V20) VOUT0_DATA10 */ AM62X_IOPAD(0x00e4, PIN_OUTPUT, 0) /* (AA23) VOUT0_DATA11 */ AM62X_IOPAD(0x00e8, PIN_OUTPUT, 0) /* (AB25) VOUT0_DATA12 */ AM62X_IOPAD(0x00ec, PIN_OUTPUT, 0) /* (AA24) VOUT0_DATA13 */ AM62X_IOPAD(0x00f0, PIN_OUTPUT, 0) /* (Y22) VOUT0_DATA14 */ AM62X_IOPAD(0x00f4, PIN_OUTPUT, 0) /* (AA21) VOUT0_DATA15 */ AM62X_IOPAD(0x005c, PIN_OUTPUT, 1) /* (R24) GPMC0_AD8.VOUT0_DATA16 */ AM62X_IOPAD(0x0060, PIN_OUTPUT, 1) /* (R25) GPMC0_AD9.VOUT0_DATA17 */ AM62X_IOPAD(0x0064, PIN_OUTPUT, 1) /* (T25) GPMC0_AD10.VOUT0_DATA18 */ AM62X_IOPAD(0x0068, PIN_OUTPUT, 1) /* (R21) GPMC0_AD11.VOUT0_DATA19 */ AM62X_IOPAD(0x006c, PIN_OUTPUT, 1) /* (T22) GPMC0_AD12.VOUT0_DATA20 */ AM62X_IOPAD(0x0070, PIN_OUTPUT, 1) /* (T24) GPMC0_AD13.VOUT0_DATA21 */ AM62X_IOPAD(0x0074, PIN_OUTPUT, 1) /* (U25) GPMC0_AD14.VOUT0_DATA22 */ AM62X_IOPAD(0x0078, PIN_OUTPUT, 1) /* (U24) GPMC0_AD15.VOUT0_DATA23 */ AM62X_IOPAD(0x0260, PIN_OUTPUT, 0) /* (AA5) OLDI0_A0N */ AM62X_IOPAD(0x025c, PIN_OUTPUT, 0) /* (Y6) OLDI0_A0P */ AM62X_IOPAD(0x0268, PIN_OUTPUT, 0) /* (AD3) OLDI0_A1N */ AM62X_IOPAD(0x0264, PIN_OUTPUT, 0) /* (AB4) OLDI0_A1P */ AM62X_IOPAD(0x0270, PIN_OUTPUT, 0) /* (Y8) OLDI0_A2N */ AM62X_IOPAD(0x026c, PIN_OUTPUT, 0) /* (AA8) OLDI0_A2P */ AM62X_IOPAD(0x0278, PIN_OUTPUT, 0) /* (AB6) OLDI0_A3N */ AM62X_IOPAD(0x0274, PIN_OUTPUT, 0) /* (AA7) OLDI0_A3P */ AM62X_IOPAD(0x0280, PIN_OUTPUT, 0) /* (AC6) OLDI0_A4N */ AM62X_IOPAD(0x027c, PIN_OUTPUT, 0) /* (AC5) OLDI0_A4P */ AM62X_IOPAD(0x0288, PIN_OUTPUT, 0) /* (AE5) OLDI0_A5N */ AM62X_IOPAD(0x0284, PIN_OUTPUT, 0) /* (AD6) OLDI0_A5P */ AM62X_IOPAD(0x0290, PIN_OUTPUT, 0) /* (AE6) OLDI0_A6N */ AM62X_IOPAD(0x028c, PIN_OUTPUT, 0) /* (AD7) OLDI0_A6P */ AM62X_IOPAD(0x0298, PIN_OUTPUT, 0) /* (AD8) OLDI0_A7N */ AM62X_IOPAD(0x0294, PIN_OUTPUT, 0) /* (AE7) OLDI0_A7P */ AM62X_IOPAD(0x02a0, PIN_OUTPUT, 0) /* (AD4) OLDI0_CLK0N */ AM62X_IOPAD(0x029c, PIN_OUTPUT, 0) /* (AE3) OLDI0_CLK0P */ AM62X_IOPAD(0x02a8, PIN_OUTPUT, 0) /* (AE4) OLDI0_CLK1N */ AM62X_IOPAD(0x02a4, PIN_OUTPUT, 0) /* (AD5) OLDI0_CLK1P */ >; }; main_gpio1_ioexp_intr_pins_default: main-gpio1-ioexp-intr-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x01d4, PIN_INPUT, 7) /* (B15) UART0_RTSn.GPIO1_23 */ >; }; main_mcasp1_pins_default: main-mcasp1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x0090, PIN_INPUT, 2) /* (M24) GPMC0_BE0N_CLE.MCASP1_ACLKX */ AM62X_IOPAD(0x0098, PIN_INPUT, 2) /* (U23) GPMC0_WAIT0.MCASP1_AFSX */ AM62X_IOPAD(0x008c, PIN_OUTPUT, 2) /* (L25) GPMC0_WEN.MCASP1_AXR0 */ AM62X_IOPAD(0x0084, PIN_INPUT, 2) /* (L23) GPMC0_ADVN_ALE.MCASP1_AXR2 */ >; }; main_mcan0_pins_default: main_mcan0-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x01dc, PIN_INPUT, 0) /* (E15) MCAN0_RX */ AM62X_IOPAD(0x01d8, PIN_OUTPUT, 0) /* (C15) MCAN0_TX */ >; }; main_usb1_pins_default: main-usb1-pins-default { pinctrl-single,pins = < AM62X_IOPAD(0x0258, PIN_OUTPUT_PULLUP, 0) /* (F18) USB1_DRVVBUS */ >; }; }; &main_mcan0 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&main_mcan0_pins_default>; }; &wkup_uart0 { /* WKUP UART0 is used by DM firmware */ status = "reserved"; }; &mcu_uart0 { status = "disabled"; }; &main_uart0 { pinctrl-names = "default"; pinctrl-0 = <&main_uart0_pins_default>; }; &main_uart1 { /* Main UART1 is used by TIFS firmware */ status = "reserved"; }; &main_uart2 { status = "disabled"; }; &main_uart3 { status = "disabled"; }; &main_uart4 { status = "disabled"; }; &main_uart5 { status = "disabled"; }; &main_uart6 { status = "disabled"; }; &mcu_i2c0 { status = "disabled"; }; &wkup_i2c0 { status = "disabled"; }; &main_i2c0 { pinctrl-names = "default"; pinctrl-0 = <&main_i2c0_pins_default>; clock-frequency = <400000>; }; &main_i2c1 { pinctrl-names = "default"; pinctrl-0 = <&main_i2c1_pins_default>; clock-frequency = <100000>; ds1339: rtc@6F { compatible = "microchip,mcp7941x"; reg = <0x6f>; interrupt-parent = <&main_gpio1>; interrupts = <20 0>; trickle-resistor-ohms = <250>; }; tmp100na1:sensor@48 { compatible = "ti,tmp100"; reg = <0x48>; }; tmp100na2:sensor@49 { compatible = "ti,tmp100"; reg = <0x49>; }; }; &main_i2c2 { status = "okay"; }; &main_i2c3 { status = "disabled"; }; &sdhci0 { pinctrl-names = "default"; pinctrl-0 = <&main_mmc0_pins_default>; ti,driver-strength-ohm = <50>; disable-wp; }; &sdhci1 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&main_mmc1_pins_default>; ti,driver-strength-ohm = <50>; disable-wp; }; &usbss0 { ti,vbus-divider; }; &usb0 { #address-cells = <1>; #size-cells = <0>; usb-role-switch; }; &usb1 { dr_mode = "host"; pinctrl-names = "default"; pinctrl-0 = <&main_usb1_pins_default>; }; &cpsw3g { pinctrl-names = "default"; pinctrl-0 = <&main_mdio1_pins_default &main_rgmii1_pins_default &main_rgmii2_pins_default>; }; &cpsw_port1 { phy-mode = "rgmii-rxid"; phy-handle = <&cpsw3g_phy0>; }; &cpsw_port2 { phy-mode = "rgmii-rxid"; phy-handle = <&cpsw3g_phy1>; }; &cpsw3g_mdio { cpsw3g_phy0: ethernet-phy@0 { reg = <0>; ti,rx-internal-delay = ; ti,fifo-depth = ; ti,min-output-impedance; }; cpsw3g_phy1: ethernet-phy@1 { reg = <1>; ti,rx-internal-delay = ; ti,fifo-depth = ; ti,min-output-impedance; }; }; &dss { pinctrl-names = "default"; pinctrl-0 = <&main_dss0_pins_default>; }; &dss_ports { #address-cells = <1>; #size-cells = <0>; /* VP1: LVDS Output (OLDI TX 0) */ port@0 { reg = <0>; oldi_out0: endpoint { remote-endpoint = <&lcd_in0>; }; }; /* VP2: DPI Output */ port@1 { reg = <1>; dpi1_out: endpoint { remote-endpoint = <&tfp410_in>; data-lines = <24>; }; }; }; &mcasp0 { status = "disabled"; }; &mcasp1 { status = "okay"; #sound-dai-cells = <0>; pinctrl-names = "default"; pinctrl-0 = <&main_mcasp1_pins_default>; op-mode = <0>; /* MCASP_IIS_MODE */ tdm-slots = <2>; serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */ 1 0 0 0 0 0 0 0 0 0 0 0 0 0 0 0 >; tx-num-evt = <32>; rx-num-evt = <32>; }; &mcasp2 { status = "disabled"; }; &mailbox0_cluster0 { mbox_m4_0: mbox-m4-0 { ti,mbox-rx = <0 0 0>; ti,mbox-tx = <1 0 0>; }; mbox_r5_0: mbox-r5-0 { ti,mbox-rx = <2 0 0>; ti,mbox-tx = <3 0 0>; }; }; &ospi0 { pinctrl-names = "default"; pinctrl-0 = <&ospi0_pins_default>; }; &mcu_m4fss { mboxes = <&mailbox0_cluster0 &mbox_m4_0>; memory-region = <&mcu_m4fss_dma_memory_region>, <&mcu_m4fss_memory_region>; }; &wkup_r5fss0_core0 { mboxes = <&mailbox0_cluster0 &mbox_r5_0>; memory-region = <&wkup_r5fss0_core0_dma_memory_region>, <&wkup_r5fss0_core0_memory_region>; }; &mcu_rti0 { /* MCU RTI0 is used by M4F firmware */ status = "reserved"; }; &wkup_rti0 { /* WKUP RTI0 is used by DM firmware */ status = "reserved"; }; &epwm0 { status = "disabled"; }; &epwm1 { status = "disabled"; }; &epwm2 { status = "disabled"; }; &ecap0 { status = "disabled"; }; &ecap1 { status = "disabled"; }; &ecap2 { status = "disabled"; }; &main_rti15 { status = "disabled"; }; &wkup_rtc0 { status = "disabled"; };