pfreire@pfreire-Latitude-E6410:~/SDKs/DaVinci-PSP-SDK-03.20.00.14/src/kernel/linux-03.20.00.14$ make distclean ARCH=arm CROSS_COMPILE=arm-none-eabi- CLEAN arch/arm/boot/compressed CLEAN arch/arm/boot CLEAN /home/pfreire/SDKs/DaVinci-PSP-SDK-03.20.00.14/src/kernel/linux-03.20.00.14 CLEAN arch/arm/kernel CLEAN drivers/char CLEAN drivers/video/logo CLEAN kernel CLEAN lib CLEAN usr CLEAN .tmp_versions CLEAN vmlinux System.map .tmp_kallsyms2.S .tmp_kallsyms1.o .tmp_kallsyms2.o .tmp_kallsyms1.S .tmp_vmlinux1 .tmp_vmlinux2 .tmp_System.map CLEAN scripts/basic CLEAN scripts/genksyms CLEAN scripts/kconfig CLEAN scripts/mod CLEAN scripts CLEAN include/config include/generated CLEAN .config .config.old .version include/linux/version.h Module.symvers pfreire@pfreire-Latitude-E6410:~/SDKs/DaVinci-PSP-SDK-03.20.00.14/src/kernel/linux-03.20.00.14$ make da850_omapl138_defconfig ARCH=arm CROSS_COMPILE=arm-none-ea bi- HOSTCC scripts/basic/fixdep HOSTCC scripts/basic/docproc HOSTCC scripts/basic/hash HOSTCC scripts/kconfig/conf.o scripts/kconfig/conf.c: In function 'conf_sym': scripts/kconfig/conf.c:159:6: warning: variable 'type' set but not used [-Wunused-but-set-variable] int type; ^ scripts/kconfig/conf.c: In function 'conf_choice': scripts/kconfig/conf.c:231:6: warning: variable 'type' set but not used [-Wunused-but-set-variable] int type; ^ scripts/kconfig/conf.c:307:4: warning: ignoring return value of 'fgets', declared with attribute warn_unused_result [-Wunused-result] fgets(line, 128, stdin); ^ scripts/kconfig/conf.c: In function 'conf_askvalue': scripts/kconfig/conf.c:105:3: warning: ignoring return value of 'fgets', declared with attribute warn_unused_result [-Wunused-result] fgets(line, 128, stdin); ^ HOSTCC scripts/kconfig/kxgettext.o SHIPPED scripts/kconfig/zconf.tab.c SHIPPED scripts/kconfig/lex.zconf.c SHIPPED scripts/kconfig/zconf.hash.c HOSTCC scripts/kconfig/zconf.tab.o HOSTLD scripts/kconfig/conf # # configuration written to .config # pfreire@pfreire-Latitude-E6410:~/SDKs/DaVinci-PSP-SDK-03.20.00.14/src/kernel/linux-03.20.00.14$ make ARCH=arm CROSS_COMPILE=arm-none-eabi- menuconfig HOSTCC scripts/kconfig/lxdialog/checklist.o HOSTCC scripts/kconfig/lxdialog/inputbox.o HOSTCC scripts/kconfig/lxdialog/menubox.o HOSTCC scripts/kconfig/lxdialog/textbox.o scripts/kconfig/lxdialog/textbox.c: In function 'print_line': scripts/kconfig/lxdialog/textbox.c:323:9: warning: variable 'x' set but not used [-Wunused-but-set-variable] int y, x; ^ scripts/kconfig/lxdialog/textbox.c:323:6: warning: variable 'y' set but not used [-Wunused-but-set-variable] int y, x; ^ HOSTCC scripts/kconfig/lxdialog/util.o HOSTCC scripts/kconfig/lxdialog/yesno.o HOSTCC scripts/kconfig/mconf.o HOSTLD scripts/kconfig/mconf scripts/kconfig/mconf arch/arm/Kconfig # # configuration written to .config # *** End of Linux kernel configuration. *** Execute 'make' to build the kernel or try 'make help'. pfreire@pfreire-Latitude-E6410:~/SDKs/DaVinci-PSP-SDK-03.20.00.14/src/kernel/linux-03.20.00.14$ make uImage ARCH=arm CROSS_COMPILE=arm-none-eabi- scripts/kconfig/conf -s arch/arm/Kconfig CHK include/linux/version.h UPD include/linux/version.h CHK include/generated/utsrelease.h UPD include/generated/utsrelease.h Generating include/generated/mach-types.h CC kernel/bounds.s GEN include/generated/bounds.h CC arch/arm/kernel/asm-offsets.s GEN include/generated/asm-offsets.h CALL scripts/checksyscalls.sh HOSTCC scripts/genksyms/genksyms.o SHIPPED scripts/genksyms/lex.c SHIPPED scripts/genksyms/parse.h SHIPPED scripts/genksyms/keywords.c HOSTCC scripts/genksyms/lex.o SHIPPED scripts/genksyms/parse.c HOSTCC scripts/genksyms/parse.o HOSTLD scripts/genksyms/genksyms CC scripts/mod/empty.o HOSTCC scripts/mod/mk_elfconfig MKELF scripts/mod/elfconfig.h HOSTCC scripts/mod/file2alias.o HOSTCC scripts/mod/modpost.o HOSTCC scripts/mod/sumversion.o HOSTLD scripts/mod/modpost HOSTCC scripts/kallsyms scripts/kallsyms.c: In function 'read_symbol': scripts/kallsyms.c:112:4: warning: ignoring return value of 'fgets', declared with attribute warn_unused_result [-Wunused-result] fgets(str, 500, in); ^ HOSTCC scripts/pnmtologo HOSTCC scripts/conmakehash HOSTCC scripts/bin2c CC init/main.o In file included from include/linux/mempolicy.h:62:0, from init/main.c:52: include/linux/pagemap.h: In function 'fault_in_pages_readable': include/linux/pagemap.h:413:16: warning: variable 'c' set but not used [-Wunused-but-set-variable] volatile char c; ^ CHK include/generated/compile.h UPD include/generated/compile.h CC init/version.o CC init/do_mounts.o In file included from include/linux/nfs_fs.h:44:0, from init/do_mounts.c:19: include/linux/pagemap.h: In function 'fault_in_pages_readable': include/linux/pagemap.h:413:16: warning: variable 'c' set but not used [-Wunused-but-set-variable] volatile char c; ^ CC init/do_mounts_rd.o In file included from include/linux/blkdev.h:12:0, from init/do_mounts.h:2, from init/do_mounts_rd.c:11: include/linux/pagemap.h: In function 'fault_in_pages_readable': include/linux/pagemap.h:413:16: warning: variable 'c' set but not used [-Wunused-but-set-variable] volatile char c; ^ CC init/do_mounts_initrd.o In file included from include/linux/blkdev.h:12:0, from init/do_mounts.h:2, from init/do_mounts_initrd.c:11: include/linux/pagemap.h: In function 'fault_in_pages_readable': include/linux/pagemap.h:413:16: warning: variable 'c' set but not used [-Wunused-but-set-variable] volatile char c; ^ LD init/mounts.o CC init/initramfs.o CC init/calibrate.o LD init/built-in.o HOSTCC usr/gen_init_cpio GEN usr/initramfs_data.cpio AS usr/initramfs_data.o LD usr/built-in.o CC arch/arm/kernel/compat.o CC arch/arm/kernel/elf.o AS arch/arm/kernel/entry-armv.o AS arch/arm/kernel/entry-common.o CC arch/arm/kernel/irq.o CC arch/arm/kernel/process.o CC arch/arm/kernel/ptrace.o CC arch/arm/kernel/return_address.o CC arch/arm/kernel/setup.o CC arch/arm/kernel/signal.o arch/arm/kernel/signal.c: In function 'restore_sigframe': arch/arm/kernel/signal.c:193:30: warning: variable 'aux' set but not used [-Wunused-but-set-variable] struct aux_sigframe __user *aux; ^ CC arch/arm/kernel/sys_arm.o CC arch/arm/kernel/stacktrace.o CC arch/arm/kernel/time.o CC arch/arm/kernel/traps.o CC arch/arm/kernel/armksyms.o CC arch/arm/kernel/module.o CC arch/arm/kernel/io.o LD arch/arm/kernel/built-in.o AS arch/arm/kernel/head.o CC arch/arm/kernel/init_task.o LDS arch/arm/kernel/vmlinux.lds CC arch/arm/mm/dma-mapping.o CC arch/arm/mm/extable.o CC arch/arm/mm/fault.o CC arch/arm/mm/init.o CC arch/arm/mm/iomap.o CC arch/arm/mm/fault-armv.o In file included from arch/arm/mm/fault-armv.c:18:0: include/linux/pagemap.h: In function 'fault_in_pages_readable': include/linux/pagemap.h:413:16: warning: variable 'c' set but not used [-Wunused-but-set-variable] volatile char c; ^ CC arch/arm/mm/flush.o In file included from arch/arm/mm/flush.c:12:0: include/linux/pagemap.h: In function 'fault_in_pages_readable': include/linux/pagemap.h:413:16: warning: variable 'c' set but not used [-Wunused-but-set-variable] volatile char c; ^ CC arch/arm/mm/ioremap.o CC arch/arm/mm/mmap.o CC arch/arm/mm/pgd.o CC arch/arm/mm/mmu.o CC arch/arm/mm/vmregion.o CC arch/arm/mm/proc-syms.o CC arch/arm/mm/alignment.o arch/arm/mm/alignment.c: In function 'do_alignment': arch/arm/mm/alignment.c:294:15: warning: 'offset.un' may be used uninitialized in this function [-Wmaybe-uninitialized] offset.un = -offset.un; ^ arch/arm/mm/alignment.c:716:21: note: 'offset.un' was declared here union offset_union offset; ^ AS arch/arm/mm/abort-ev5tj.o AS arch/arm/mm/pabort-legacy.o CC arch/arm/mm/copypage-v4wb.o AS arch/arm/mm/tlb-v4wbi.o AS arch/arm/mm/proc-arm926.o LD arch/arm/mm/built-in.o CC arch/arm/common/clkdev.o LD arch/arm/common/built-in.o CC arch/arm/mach-davinci/time.o CC arch/arm/mach-davinci/clock.o CC arch/arm/mach-davinci/serial.o CC arch/arm/mach-davinci/io.o CC arch/arm/mach-davinci/psc.o CC arch/arm/mach-davinci/gpio.o CC arch/arm/mach-davinci/dma.o CC arch/arm/mach-davinci/usb.o CC arch/arm/mach-davinci/common.o CC arch/arm/mach-davinci/sram.o CC arch/arm/mach-davinci/aemif.o CC arch/arm/mach-davinci/mux.o CC arch/arm/mach-davinci/da850.o CC arch/arm/mach-davinci/devices-da8xx.o CC arch/arm/mach-davinci/cp_intc.o CC arch/arm/mach-davinci/board-da850-evm.o CC arch/arm/mach-davinci/cpufreq.o CC arch/arm/mach-davinci/cpuidle.o CC arch/arm/mach-davinci/pm.o AS arch/arm/mach-davinci/sleep.o LD arch/arm/mach-davinci/built-in.o CC kernel/sched.o In file included from include/linux/blkdev.h:12:0, from kernel/sched.c:48: include/linux/pagemap.h: In function 'fault_in_pages_readable': include/linux/pagemap.h:413:16: warning: variable 'c' set but not used [-Wunused-but-set-variable] volatile char c; ^ kernel/sched.c: In function 'alloc_fair_sched_group': kernel/sched.c:9852:13: warning: variable 'rq' set but not used [-Wunused-but-set-variable] struct rq *rq; ^ CC kernel/fork.o In file included from include/linux/mempolicy.h:62:0, from kernel/fork.c:21: include/linux/pagemap.h: In function 'fault_in_pages_readable': include/linux/pagemap.h:413:16: warning: variable 'c' set but not used [-Wunused-but-set-variable] volatile char c; ^ CC kernel/exec_domain.o CC kernel/panic.o CC kernel/printk.o kernel/printk.c: In function 'kmsg_dump': kernel/printk.c:1490:11: warning: variable 'chars' set but not used [-Wunused-but-set-variable] unsigned chars; ^ CC kernel/cpu.o CC kernel/exit.o In file included from include/linux/mempolicy.h:62:0, from kernel/exit.c:31: include/linux/pagemap.h: In function 'fault_in_pages_readable': include/linux/pagemap.h:413:16: warning: variable 'c' set but not used [-Wunused-but-set-variable] volatile char c; ^ CC kernel/itimer.o TIMEC kernel/timeconst.h Can't use 'defined(@array)' (Maybe you should just omit the defined()?) at kernel/timeconst.pl line 373. /home/pfreire/SDKs/DaVinci-PSP-SDK-03.20.00.14/src/kernel/linux-03.20.00.14/kernel/Makefile:133: recipe for target 'kernel/timeconst.h' failed make[1]: *** [kernel/timeconst.h] Error 255 Makefile:885: recipe for target 'kernel' failed make: *** [kernel] Error 2