SF: Detected S25FL132K with page size 4 KiB, total 4 MiB In: serial Out: serial Err: serial Net: Entramos a board_eth_init Pasamos el 1er if Pasamos el 2nd if Pasamos el 3rd if DaVinci-EMAC U-Boot > tftp ${loadaddr} uImage4 Using DaVinci-EMAC device TFTP from server 192.168.0.27; our IP address is 192.168.0.33 Filename 'uImage4'. Load address: 0xc0700000 Loading: ################################################################# ################################################################# ######################### done Bytes transferred = 2270904 (22a6b8 hex) U-Boot > run nfs_root ## Booting kernel from Legacy Image at c0700000 ... Image Name: Linux-3.3.0 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2270840 Bytes = 2.2 MiB Load Address: c0008000 Entry Point: c0008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Booting Linux on physical CPU 0 Linux version 3.3.0 (armdev@armdev-VirtualBox) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #5 PREEMPT Mon Oct 17 11:44:20 CLST 2016 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: DaVinci DA830/OMAP-L137/AM17x EVM Memory policy: ECC disabled, Data cache writethrough DaVinci da830/omap-l137 rev2.0 variant 0x9 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 8128 Kernel command line: console=ttyS1,115200n8 noinitrd ip=192.168.0.33:192.168.0.27:192.168.0.1:255.255.255.0:ca rbonius:eth0:off davinci_emac.ethaddr=00:0e:99:02:52:03 mem=32M root=/dev/nfs rw nfsroot=192.168.0.27:/home/se rver-dev/TI-OMAP/AM1705/srv-nfs/ PID hash table entries: 128 (order: -3, 512 bytes) Dentry cache hash table entries: 4096 (order: 2, 16384 bytes) Inode-cache hash table entries: 2048 (order: 1, 8192 bytes) Memory: 32MB = 32MB total Memory: 27692k/27692k available, 5076k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) vmalloc : 0xc2800000 - 0xff000000 ( 968 MB) lowmem : 0xc0000000 - 0xc2000000 ( 32 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .text : 0xc0008000 - 0xc042a000 (4232 kB) .init : 0xc042a000 - 0xc044e000 ( 144 kB) .data : 0xc044e000 - 0xc0487340 ( 229 kB) .bss : 0xc0487364 - 0xc04a2534 ( 109 kB) SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:245 Console: colour dummy device 80x30 Calibrating delay loop... 148.88 BogoMIPS (lpj=744448) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok Setting up static identity map for 0xc0326dd0 - 0xc0326e28 gpiochip_add: registered GPIOs 0 to 31 on device: DaVinci gpiochip_add: registered GPIOs 32 to 63 on device: DaVinci gpiochip_add: registered GPIOs 64 to 95 on device: DaVinci gpiochip_add: registered GPIOs 96 to 127 on device: DaVinci DaVinci: 128 gpio irqs NET: Registered protocol family 16 bio: create slab at 0 SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb pcf857x: probe of 1-003f failed with error -121 Advanced Linux Sound Architecture Driver Version 1.0.24. Switching to clocksource timer0_0 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 1024 (order: 1, 8192 bytes) TCP bind hash table entries: 1024 (order: 0, 4096 bytes) TCP: Hash tables configured (established 1024 bind 1024) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. JFFS2 version 2.2. (NAND) ?? 2001-2006 Red Hat, Inc. msgmni has been set to 54 io scheduler noop registered (default) Serial: 8250/16550 driver, 3 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO 0x1c42000 (irq = 25) is a AR7 serial8250.0: ttyS1 at MMIO 0x1d0c000 (irq = 53) is a AR7 console [ttyS1] enabled serial8250.0: ttyS2 at MMIO 0x1d0d000 (irq = 61) is a AR7 brd: module loaded at24 1-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write spi_davinci spi_davinci.0: DMA: supported spi_davinci spi_davinci.0: DMA: RX channel: 14, TX channel: 15, event queue: 0 m25p80 spi0.0: unrecognized JEDEC id 014016 spi_davinci spi_davinci.0: Controller at 0xfec41000 davinci_mdio davinci_mdio.0: davinci mdio revision 1.5 davinci_mdio davinci_mdio.0: detected phy mask fffffffe davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[0]: device davinci_mdio-0:00, driver SMSC LAN8710/LAN8720 ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver ohci ohci.0: DA8xx OHCI ohci ohci.0: new USB bus registered, assigned bus number 1 Waiting for USB PHY clock good... ohci ohci.0: irq 59, io mem 0x01e25000 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. tsc2004: probe of 1-0049 failed with error -121 i2c /dev entries driver lirc_dev: IR Remote Control driver registered, major 254 IR NEC protocol handler initialized IR RC5(x) protocol handler initialized IR RC6 protocol handler initialized IR JVC protocol handler initialized IR Sony protocol handler initialized IR RC5 (streamzap) protocol handler initialized IR SANYO protocol handler initialized IR MCE Keyboard/mouse protocol handler initialized IR LIRC bridge handler initialized Linux video capture interface: v2.00 uvcvideo: Unable to create debugfs directory usbcore: registered new interface driver uvcvideo USB Video Class driver (1.1.1) watchdog watchdog: heartbeat 60 sec usbcore: registered new interface driver usbhid usbhid: USB HID core driver usbcore: registered new interface driver snd-usb-audio asoc: tlv320aic3x-hifi <-> davinci-mcasp.1 mapping ok ALSA device list: #0: DA830/OMAP-L137 EVM TCP cubic registered NET: Registered protocol family 17 Registering the dns_resolver key type console [netcon0] enabled netconsole: network logging started davinci_emac davinci_emac.1: using random MAC addr: 8e:a6:6d:7f:be:a1 net eth0: no phy, defaulting to 100/full IP-Config: Complete: device=eth0, addr=192.168.0.33, mask=255.255.255.0, gw=192.168.0.1, host=carbonius, domain=, nis-domain=(none), bootserver=192.168.0.27, rootserver=192.168.0.27, rootpath= VFS: Mounted root (nfs filesystem) on device 0:12. Freeing init memory: 144K usb 1-1: new low-speed USB device number 2 using ohci usb 1-1: device descriptor read/64, error -62 usb 1-1: device descriptor read/64, error -62 usb 1-1: new low-speed USB device number 3 using ohci usb 1-1: device descriptor read/64, error -62 usb 1-1: device descriptor read/64, error -62 usb 1-1: new low-speed USB device number 4 using ohci usb 1-1: device not accepting address 4, error -62 usb 1-1: new low-speed USB device number 5 using ohci usb 1-1: device not accepting address 5, error -62 hub 1-0:1.0: unable to enumerate USB device on port 1 //STAYS HERE FOREVER