U-Boot SPL 2014.07 (Dec 08 2016 - 15:53:31) DRA752-GP ES2.0 spl_mmc_load_image reading dra7-evm.dtb spl_load_image_fat_os: error reading image dra7-evm.dtb, err - -1 reading u-boot.img reading u-boot.img U-Boot 2014.07 (Dec 08 2016 - 15:53:31) CPU : DRA752-GP ES2.0 Board: DRA7xx I2C: ready DRAM: 2 GiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1, OMAP SD/MMC: 2 Using default environment serial# not set, setting... Target spinup took 0 ms. AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl SATA mode flags: 64bit ncq stag pm led clo only pmp pio slum part ccc apst scanning bus for devices... timeout exit! Found 0 device(s). SCSI: Net: cpsw Hit any key to stop autoboot: 1  0 J6 ... Card did not respond to voltage select! Card did not respond to voltage select! switch to partitions #0, OK mmc1(part 0) is current device SD/MMC found on device 1 reading j6_uenv.txt 195 bytes read in 2 ms (94.7 KiB/s) Loaded environment from j6_uenv.txt Importing environment from mmc1 ... 5178640 bytes read in 119 ms (41.5 MiB/s) 101736 bytes read in 9 ms (10.8 MiB/s) Booting from mmc1 ... Kernel image @ 0x82000000 [ 0x000000 - 0x4f0510 ] ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8ffe4000, end 8ffffd67 ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 3.14.67-gb3b170c-dirty (andy@andy-Veriton-M490) (gcc version 4.7.3 20130226 (prerelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-20130313 - Linaro GCC 2013.03) ) #2 SMP PREEMPT Wed Nov 30 21:05:59 CST 2016 [ 0.000000] CPU: ARMv7 Processor [412fc0f2] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache [ 0.000000] Machine model: TI DRA742 20161111 [ 0.000000] Reserved memory: created CMA memory pool at 0x95800000, size 56 MiB [ 0.000000] Reserved memory: initialized node ipu2_cma@95800000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x99000000, size 64 MiB [ 0.000000] Reserved memory: initialized node dsp1_cma@99000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x9d000000, size 32 MiB [ 0.000000] Reserved memory: initialized node ipu1_cma@9d000000, compatible id shared-dma-pool [ 0.000000] Reserved memory: created CMA memory pool at 0x9f000000, size 8 MiB [ 0.000000] Reserved memory: initialized node dsp2_cma@9f000000, compatible id shared-dma-pool [ 0.000000] cma: CMA: reserved 64 MiB at ab800000 [ 0.000000] Memory policy: Data cache writealloc [ 0.000000] DRA752 ES2.0 [ 0.000000] PERCPU: Embedded 8 pages/cpu @ea761000 s8640 r8192 d15936 u32768 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 517136 [ 0.000000] Kernel command line: console=ttyO2,115200n8 elevator=noop root=/dev/mmcblk2p2 rw rootwait earlyprintk fixrtc omapdrm.num_crtc=2 consoleblank=0 cma=64M rootfstype=ext4 snd.slots_reserved=1,1 [ 0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes) [ 0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes) [ 0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Memory: 1816504K/2074624K available (6799K kernel code, 692K rwdata, 2684K rodata, 376K init, 267K bss, 258120K reserved, 1300480K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xf0000000 - 0xff000000 ( 240 MB) [ 0.000000] lowmem : 0xc0000000 - 0xef800000 ( 760 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc094b0d4 (9485 kB) [ 0.000000] .init : 0xc094c000 - 0xc09aa1c0 ( 377 kB) [ 0.000000] .data : 0xc09ac000 - 0xc0a59260 ( 693 kB) [ 0.000000] .bss : 0xc0a5926c - 0xc0a9bf7c ( 268 kB) [ 0.000000] Preemptible hierarchical RCU implementation. [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] OMAP clockevent source: timer1 at 31475 Hz [ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 65536000000000ns [ 0.000030] OMAP clocksource: 32k_counter at 32768 Hz [ 0.000427] Architected cp15 timer(s) running at 5.90MHz (virt). [ 0.000463] sched_clock: 56 bits at 5MHz, resolution 169ns, wraps every 2911033065472ns [ 0.000471] Switching to timer-based delay loop [ 0.001518] Console: colour dummy device 80x30 [ 0.001535] WARNING: Your 'console=ttyO2' has been replaced by 'ttyS2' [ 0.001542] This ensures that you still see kernel messages. Please [ 0.001549] update your kernel commandline. [ 0.001563] Calibrating delay loop (skipped), value calculated using timer frequency.. 11.80 BogoMIPS (lpj=59016) [ 0.001576] pid_max: default: 32768 minimum: 301 [ 0.001687] Security Framework initialized [ 0.001739] Mount-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.001751] Mountpoint-cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.025619] CPU: Testing write buffer coherency: ok [ 0.025866] /cpus/cpu@0 missing clock-frequency property [ 0.025902] /cpus/cpu@1 missing clock-frequency property [ 0.025914] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 [ 0.025940] Setting up static identity map for 0x806a9808 - 0x806a9878 [ 0.080880] CPU1: Booted secondary processor [ 0.080908] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001 [ 0.081045] Brought up 2 CPUs [ 0.081061] SMP: Total of 2 processors activated (23.60 BogoMIPS). [ 0.081069] CPU: All CPU(s) started in SVC mode. [ 0.081490] devtmpfs: initialized [ 0.082248] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0 [ 0.083968] omap_hwmod: l3_main_2 using broken dt data from ocp [ 0.097179] omap_hwmod: tptc0 using broken dt data from edma-controller [ 0.097697] omap_hwmod: tptc1 using broken dt data from edma-controller [ 0.192231] omap_hwmod: dcan1: _wait_target_disable failed [ 0.224952] omap_hwmod: tpcc: _wait_target_disable failed [ 0.283518] pinctrl core: initialized pinctrl subsystem [ 0.284280] regulator-dummy: no parameters [ 0.288315] NET: Registered protocol family 16 [ 0.290141] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.292297] cpuidle: using governor ladder [ 0.292308] cpuidle: using governor menu [ 0.339223] syscon 4a002000.tisysconcore: regmap [mem 0x4a002000-0x4a0026cf] registered [ 0.339566] syscon 4a002e00.tisyscon: regmap [mem 0x4a002e00-0x4a002e7b] registered [ 0.342522] OMAP GPIO hardware version 0.1 [ 0.357215] platform 58820000.ipu: assigned reserved memory node ipu1_cma@9d000000 [ 0.357531] platform 55020000.ipu: assigned reserved memory node ipu2_cma@95800000 [ 0.357835] platform 40800000.dsp: assigned reserved memory node dsp1_cma@99000000 [ 0.376268] platform 41000000.dsp: assigned reserved memory node dsp2_cma@9f000000 [ 0.382581] No ATAGs? [ 0.382606] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers. [ 0.382616] hw-breakpoint: maximum watchpoint size is 8 bytes. [ 0.385579] OMAP DMA hardware revision 0.0 [ 0.415865] bio: create slab at 0 [ 0.432509] edma-dma-engine edma-dma-engine.0: TI EDMA DMA engine driver [ 0.438686] omap-dma-engine 4a056000.dma-controller: OMAP DMA engine driver [ 0.439555] evm_3v3_sd: 3300 mV [ 0.439878] evm_3v3_sw: 3300 mV [ 0.439937] reg-fixed-voltage fixedregulator-evm_3v3_sw: Failed to find supply vin [ 0.440124] reg-fixed-voltage fixedregulator-evm_3v3_sw: Failed to register regulator: -517 [ 0.440144] platform fixedregulator-evm_3v3_sw: Driver reg-fixed-voltage requests probe deferral [ 0.440402] aic_dvdd: 1800 mV [ 0.440457] reg-fixed-voltage fixedregulator-aic_dvdd: Failed to find supply vin [ 0.440641] reg-fixed-voltage fixedregulator-aic_dvdd: Failed to register regulator: -517 [ 0.440660] platform fixedregulator-aic_dvdd: Driver reg-fixed-voltage requests probe deferral [ 0.440937] vmmcwl_fixed: 1800 mV [ 0.441259] vtt_fixed: 1350 mV [ 0.441305] reg-fixed-voltage fixedregulator-vtt: Failed to find supply vin [ 0.441487] reg-fixed-voltage fixedregulator-vtt: Failed to register regulator: -517 [ 0.441507] platform fixedregulator-vtt: Driver reg-fixed-voltage requests probe deferral [ 0.445487] vgaarb: loaded [ 0.445957] i2c-core: driver [palmas] using legacy suspend method [ 0.445966] i2c-core: driver [palmas] using legacy resume method [ 0.446582] SCSI subsystem initialized [ 0.447868] usbcore: registered new interface driver usbfs [ 0.448038] usbcore: registered new interface driver hub [ 0.448228] usbcore: registered new device driver usb [ 0.450070] ======palmas_i2c_probe:526======== [ 0.450090] ======palmas_i2c_probe:559, features=0x0======== [ 0.450646] palmas 0-0058: IRQ missing: skipping irq request [ 0.451001] palmas 0-0058: Muxing GPIO a, PWM 0, LED 0 [ 0.452337] prom_parse: Bad cell count for /ocp/i2c@48070000/tps659038@58 [ 0.453900] SMPS12: at 1070 mV [ 0.454812] SMPS3: at 1350 mV [ 0.456444] smps45: 850 <--> 1150 mV at 990 mV [ 0.458043] smps6: 850 <--> 1250 mV at 1080 mV [ 0.459488] smps7: 850 <--> 1060 mV at 1110 mV [ 0.461088] smps8: 850 <--> 1250 mV at 1010 mV [ 0.462543] smps9: 1800 mV [ 0.471797] ldo1: 1800 <--> 3300 mV at 3000 mV [ 0.481173] ldo2: 3300 mV [ 0.491263] ldo3: 1800 mV [ 0.492136] LDO4: no parameters [ 0.492715] LDO5: no parameters [ 0.493307] LDO6: no parameters [ 0.493884] LDO7: no parameters [ 0.494472] LDO8: no parameters [ 0.501201] ldo9: 1050 mV [ 0.511226] ldoln: 1800 mV [ 0.521290] ldousb: 3300 mV [ 0.521992] REGEN1: no parameters [ 0.522408] regen2: no parameters [ 0.523095] sysen1: no parameters [ 0.523676] sysen2: no parameters [ 0.523932] omap_i2c 48070000.i2c: bus 0 rev0.12 at 400 kHz [ 0.541280] pcf857x: probe of 1-0026 failed with error -121 [ 0.542791] omap_i2c 48072000.i2c: bus 1 rev0.12 at 1 kHz [ 0.543232] omap_i2c 48060000.i2c: bus 2 rev0.12 at 400 kHz [ 0.544122] pcf857x: probe of 3-0021 failed with error -121 [ 0.544153] omap_i2c 4807a000.i2c: bus 3 rev0.12 at 400 kHz [ 0.544598] omap_i2c 4807c000.i2c: bus 4 rev0.12 at 400 kHz [ 0.544925] media: Linux media interface: v0.10 [ 0.545074] Linux video capture interface: v2.00 [ 0.545302] pps_core: LinuxPPS API ver. 1 registered [ 0.545311] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.545427] PTP clock support registered [ 0.546925] omap-mailbox 48840000.mailbox: omap mailbox rev 0x400 [ 0.547390] omap-mailbox 48842000.mailbox: omap mailbox rev 0x400 [ 0.548585] omap-iommu 40d01000.mmu: 40d01000.mmu registered [ 0.548703] omap-iommu 40d02000.mmu: 40d02000.mmu registered [ 0.548810] omap-iommu 58882000.mmu: 58882000.mmu registered [ 0.548917] omap-iommu 55082000.mmu: 55082000.mmu registered [ 0.549112] omap-iommu 41501000.mmu: 41501000.mmu registered [ 0.549225] omap-iommu 41502000.mmu: 41502000.mmu registered [ 0.550010] Advanced Linux Sound Architecture Driver Initialized. [ 0.551554] Switched to clocksource arch_sys_counter [ 0.570332] NET: Registered protocol family 2 [ 0.571039] TCP established hash table entries: 8192 (order: 3, 32768 bytes) [ 0.571108] TCP bind hash table entries: 8192 (order: 4, 65536 bytes) [ 0.571240] TCP: Hash tables configured (established 8192 bind 8192) [ 0.571286] TCP: reno registered [ 0.571298] UDP hash table entries: 512 (order: 2, 16384 bytes) [ 0.571331] UDP-Lite hash table entries: 512 (order: 2, 16384 bytes) [ 0.571523] NET: Registered protocol family 1 [ 0.571816] RPC: Registered named UNIX socket transport module. [ 0.571826] RPC: Registered udp transport module. [ 0.571833] RPC: Registered tcp transport module. [ 0.571841] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.573046] hw perfevents: enabled with ARMv7 Cortex-A15 PMU driver, 7 counters available [ 0.576121] futex hash table entries: 512 (order: 3, 32768 bytes) [ 0.689013] bounce pool size: 64 pages [ 0.689283] VFS: Disk quotas dquot_6.5.2 [ 0.689390] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.690014] NFS: Registering the id_resolver key type [ 0.690048] Key type id_resolver registered [ 0.690058] Key type id_legacy registered [ 0.690090] jffs2: version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc. [ 0.690281] msgmni has been set to 1455 [ 0.694279] alg: No test for stdrng (krng) [ 0.694458] NET: Registered protocol family 38 [ 0.694488] io scheduler noop registered (default) [ 0.694497] io scheduler deadline registered [ 0.694532] io scheduler cfq registered [ 0.700844] pinctrl-single 4a003400.pinmux: 281 pins at pa fc003400 size 1124 [ 0.706483] dra7-pcie 51000000.pcie: PCI host bridge to bus 0000:00 [ 0.706498] pci_bus 0000:00: root bus resource [io 0x1000-0x10000] [ 0.706509] pci_bus 0000:00: root bus resource [mem 0x20013000-0x2fffffff] [ 0.706521] pci_bus 0000:00: No busn resource found for root bus, will use [bus 00-ff] [ 0.707030] PCI: bus0: Fast back to back transfers disabled [ 0.708031] PCI: bus1: Fast back to back transfers disabled [ 0.708190] pci 0000:00:00.0: BAR 0: assigned [mem 0x20100000-0x201fffff] [ 0.708207] pci 0000:00:00.0: BAR 8: assigned [mem 0x20200000-0x202fffff] [ 0.708221] pci 0000:00:00.0: BAR 9: assigned [mem 0x20300000-0x203fffff pref] [ 0.708233] pci 0000:00:00.0: BAR 1: assigned [mem 0x20020000-0x2002ffff] [ 0.708246] pci 0000:00:00.0: BAR 7: assigned [io 0x1000-0x1fff] [ 0.708263] pci 0000:01:00.0: BAR 6: assigned [mem 0x20300000-0x2033ffff pref] [ 0.708274] pci 0000:01:00.0: BAR 0: assigned [mem 0x20200000-0x2021ffff] [ 0.708294] pci 0000:01:00.0: BAR 1: assigned [mem 0x20220000-0x2022ffff] [ 0.708314] pci 0000:01:00.0: BAR 3: assigned [mem 0x20230000-0x20233fff] [ 0.708334] pci 0000:01:00.0: BAR 2: assigned [io 0x1000-0x101f] [ 0.708354] pci 0000:00:00.0: PCI bridge to [bus 01] [ 0.708364] pci 0000:00:00.0: bridge window [io 0x1000-0x1fff] [ 0.708376] pci 0000:00:00.0: bridge window [mem 0x20200000-0x202fffff] [ 0.708387] pci 0000:00:00.0: bridge window [mem 0x20300000-0x203fffff pref] [ 0.708405] pci 0000:00:00.0: PCI bridge to [bus 01] [ 0.708415] pci 0000:00:00.0: bridge window [io 0x1000-0x1fff] [ 0.708427] pci 0000:00:00.0: bridge window [mem 0x20200000-0x202fffff] [ 0.708438] pci 0000:00:00.0: bridge window [mem 0x20300000-0x203fffff pref] [ 0.710848] OMAP DSS rev 6.1 [ 0.715881] platform encoder@1: Driver dra7evm-tpd12s015 requests probe deferral [ 0.716599] connector-hdmi connector@1: failed to find video source [ 0.716616] platform connector@1: Driver connector-hdmi requests probe deferral [ 0.717551] pbias_mmc_omap5: 1800 <--> 3000 mV at 3000 mV [ 0.718373] abb_mpu: 1100 <--> 1210 mV [ 0.718732] abb_ivahd: 1060 <--> 1250 mV [ 0.719106] abb_dspeve: 1060 <--> 1250 mV [ 0.719461] abb_gpu: 1060 <--> 1280 mV [ 0.720631] Serial: 8250/16550 driver, 10 ports, IRQ sharing enabled [ 0.725366] 4806a000.serial: ttyS0 at MMIO 0x4806a000 (irq = 299, base_baud = 3000000) is a 8250 [ 0.726130] 4806c000.serial: ttyS1 at MMIO 0x4806c000 (irq = 300, base_baud = 3000000) is a 8250 [ 0.726916] 48020000.serial: ttyS2 at MMIO 0x48020000 (irq = 301, base_baud = 3000000) is a 8250 [ 2.015995] console [ttyS2] enabled [ 2.020341] 48066000.serial: ttyS4 at MMIO 0x48066000 (irq = 302, base_baud = 3000000) is a 8250 [ 2.029976] 48068000.serial: ttyS5 at MMIO 0x48068000 (irq = 303, base_baud = 3000000) is a 8250 [ 2.039611] 48424000.serial: ttyS8 at MMIO 0x48424000 (irq = 304, base_baud = 3000000) is a 8250 [ 2.049336] 4ae2b000.serial: ttyS9 at MMIO 0x4ae2b000 (irq = 305, base_baud = 3000000) is a 8250 [ 2.060122] omap_rng 48090000.rng: OMAP Random Number Generator ver. 20 [ 2.067334] [drm] Initialized drm 1.1.0 20060810 [ 2.082664] brd: module loaded [ 2.091249] loop: module loaded [ 2.094780] (hci_tty): inside hci_tty_init [ 2.099243] (hci_tty): allocated 249, 0 [ 2.105711] ahci 4a140000.sata: SSS flag set, parallel bus scan disabled [ 2.112480] ahci 4a140000.sata: AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl platform mode [ 2.121047] ahci 4a140000.sata: flags: 64bit ncq sntf stag pm led clo only pmp pio slum part ccc apst [ 2.131884] scsi0 : ahci_platform [ 2.135707] ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a1410ff] port 0x100 irq 343 [ 2.145013] mtdoops: mtd device (mtddev=name/number) must be supplied [ 2.161028] usbcore: registered new interface driver asix [ 2.166615] usbcore: registered new interface driver ax88179_178a [ 2.172892] usbcore: registered new interface driver cdc_ether [ 2.178910] usbcore: registered new interface driver smsc95xx [ 2.184836] usbcore: registered new interface driver net1080 [ 2.190655] usbcore: registered new interface driver cdc_subset [ 2.196774] usbcore: registered new interface driver zaurus [ 2.202562] usbcore: registered new interface driver cdc_ncm [ 2.209203] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 2.215776] ehci-pci: EHCI PCI platform driver [ 2.220385] ehci-omap: OMAP-EHCI Host Controller driver [ 2.226133] usbcore: registered new interface driver cdc_wdm [ 2.232000] usbcore: registered new interface driver usb-storage [ 2.238329] usbcore: registered new interface driver usbserial [ 2.244340] usbcore: registered new interface driver pl2303 [ 2.250070] usbserial: USB Serial support registered for pl2303 [ 2.257205] mousedev: PS/2 mouse device common for all mice [ 2.265242] i2c-core: driver [rtc-ds1307] using legacy suspend method [ 2.271729] i2c-core: driver [rtc-ds1307] using legacy resume method [ 2.278808] omap_rtc 48838000.rtcss: rtc core: registered 48838000.rtcss as rtc0 [ 2.287199] i2c /dev entries driver [ 2.292290] ov1063x 1-0037: ov1063x Product ID 0 Manufacturer ID 0 [ 2.299445] vpe 489d0000.vpe: loading firmware vpdma-1b8.bin [ 2.305651] vip 48990000.vip: No explicit pinctrl resources data. [ 2.312727] vip 48990000.vip: loading firmware vpdma-1b8.bin [ 2.319262] DRA7xx Radio probe done [ 2.323096] vpe 489d0000.vpe: Device registered as /dev/video0 [ 2.329299] Driver for 1-wire Dallas network protocol. [ 2.334490] vip 48990000.vip: VPDMA firmware loaded [ 2.339410] vip2-s0: Port A enabled but no endpoints found [ 2.344840] vip2-s1: Port A enabled but no endpoints foundvip2-s0: Port B enabled but no endpoints found [ 2.355223] vip2-s1: Using subdev ov1063x 1-0037 for capture [ 2.361297] coproc iva_coproc: probe [ 2.365003] Adding alias for supply vdd,iva_coproc -> vdd,4a0025cc.voltdm [ 2.371909] Adding alias for supply vbb,iva_coproc -> vbb,4a0025cc.voltdm [ 2.378915] vip2-s1: vip Device registered as /dev/video1 [ 2.385768] coproc iva_coproc: coproc_probe result=0 [ 2.390796] coproc dsp_coproc: probe [ 2.394519] Adding alias for supply vdd,dsp_coproc -> vdd,4a0025e0.voltdm [ 2.401336] Adding alias for supply vbb,dsp_coproc -> vbb,4a0025e0.voltdm [ 2.409589] coproc dsp_coproc: coproc_probe result=0 [ 2.419014] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 2.462119] omap_hsmmc 480b4000.mmc: unable to get vmmc regulator -517 [ 2.469796] platform 480b4000.mmc: Driver omap_hsmmc requests probe deferral [ 2.479295] 480d1000.mmc supply vmmc not found, using dummy regulator [ 2.486227] omap_hsmmc 480d1000.mmc: could not set regulator OCR (-22) [ 2.533372] ledtrig-cpu: registered to indicate activity on CPUs [ 2.541783] omap-aes 4b500000.aes: OMAP AES hw accel rev: 3.3 [ 2.548125] alg: skcipher: Test 4 failed on encryption for ecb-aes-omap [ 2.554832] 00000000: e7 aa a4 c2 69 29 cc 22 2c fd 0d c7 02 6e 6f 39 [ 2.561350] 00000010: 56 1e c2 b2 f6 a1 66 58 b8 65 c3 d8 5e 0f b4 a4 [ 2.567855] 00000020: 5e 06 f0 5f 31 51 18 37 45 d7 ca 3a fd 6c 3f e1 [ 2.574354] omap_hsmmc 480d1000.mmc: exceeding card's volts [ 2.580964] 00000030: dd 8d 22 65 2b 00 50 ce ba 28 67 d7 ce 0e 0d ea [ 2.589470] 00000040: 6c 22 0b fe ed 75 1d df 64 7d c5 33 68 32 cf 00 [ 2.595999] 00000050: cb 6d a2 fb da af 09 f8 81 82 27 fa 45 9c 29 a4 [ 2.602502] 00000060: 50 59 93 15 4b 9d 4e 9d 2c 7f 9e cf 64 98 72 c4 [ 2.608990] 00000070: 41 72 51 97 1d 07 49 a0 1b 8e 65 4b b2 6a 12 03 [ 2.615474] 00000080: a0 d4 a7 c0 c0 5f ef 47 ad 2a 98 03 b3 4f 33 66 [ 2.621973] 00000090: 22 74 a6 6c 9b 73 ce 3f e1 8b 22 17 59 0c 47 89 [ 2.628463] 000000a0: 33 a1 d6 47 03 19 4f a8 67 69 f0 5b f0 20 ad 06 [ 2.634967] 000000b0: 32 7f b5 ba 56 16 00 bc 10 88 37 44 07 9e 55 e7 [ 2.641459] 000000c0: 12 2f 07 32 ee 39 af 64 05 8f b3 d4 eb 1b 46 6e [ 2.647962] 000000d0: 41 70 2e cd 52 2d 46 8c 18 d1 2e 16 97 35 57 f0 [ 2.654466] 000000e0: bd 0a 14 95 0f 8b a8 2f 4b 1b a7 bf 82 a6 43 0c [ 2.660956] 000000f0: b9 39 4a a8 10 6f 50 7b 25 fb 26 81 e0 2f f0 96 [ 2.667531] 00000100: 21 3e 8c 1b 16 55 8d a1 17 5a 02 de b1 55 f6 6d [ 2.674044] 00000110: fc a0 d9 bf 7c 3a 0e 29 6f d1 6c 6f a5 da bf b1 [ 2.680551] 00000120: 84 a5 e2 5a 03 12 29 c8 1c b3 99 c4 c4 10 aa 97 [ 2.687080] 00000130: f0 f6 f0 59 bd 8f 38 50 31 cb 69 3f 96 15 d6 f5 [ 2.693583] mmc1: host does not support reading read-only switch. assuming write-enable. [ 2.701726] 00000140: 4b 17 24 f5 9f 1f af e2 be 52 83 10 60 53 e4 6f [ 2.708194] 00000150: dc 6a 80 34 73 97 1b c5 ca 26 16 77 0e 60 ab 89 [ 2.714706] 00000160: 0f 04 27 bd ce 3e 71 b4 a0 d7 22 7e db eb 24 70 [ 2.721203] omap_hsmmc 480d1000.mmc: no pinctrl state for hs or hs-rev20 mode [ 2.728389] 00000170: 6d 2d d9 3c fa e7 ea d5 5a 4c a4 b0 a7 17 e8 41 [ 2.728416] omap_hsmmc 480d1000.mmc: no pinctrl state for hs or hs-rev20 mode [ 2.742040] 00000180: 11 08 42 4f e5 ad 26 92 d2 00 ae a8 e3 4b 37 47 [ 2.748517] 00000190: f6 36 a3 36 c5 7e 00 78 0a 39 b7 ea d0 6a 16 1c [ 2.748530] omap_hsmmc 480d1000.mmc: no pinctrl state for hs or hs-rev20 mode [ 2.748546] mmc1: new high speed SDHC card at address 0001 [ 2.767706] 000001a0: 35 a2 fd 45 52 39 13 6f c1 53 f3 53 df 33 84 d7 [ 2.774206] 000001b0: d2 c8 37 b0 75 e3 41 46 b3 c7 83 2e 8a bb a4 e5 [ 2.780714] 000001c0: 6a b0 a9 fc a0 0f 61 66 e1 6d 2b 75 06 0a fd 27 [ 2.780737] mmcblk1: mmc1:0001 SD4GB 3.64 GiB [ 2.791677] 000001d0: 40 86 7f 51 e1 11 9c cb 88 e6 68 47 e3 2b c5 ff [ 2.791727] mmcblk1: p1 [ 2.800681] 000001e0: 02 27 02 3f ef ac ce 31 d0 86 81 9b 6d 22 c1 cf [ 2.807997] alg: skcipher: Test 1 failed on encryption for ctr-aes-omap [ 2.814702] 00000000: 87 4d 61 91 b6 20 e3 26 1b ef 68 64 98 0d b6 ce [ 2.821170] 00000010: 98 06 f6 6b 79 70 fd ff 86 17 18 7b b9 ff fd ff [ 2.827720] 00000020: 5a e4 df 3e db d5 d3 5e 5b 4f 09 02 0c b0 3e ab [ 2.834222] 00000030: 1e 03 1d da 2f be 03 d1 79 21 70 a0 f3 00 9c ee [ 2.840735] Unable to handle kernel NULL pointer dereference at virtual address 0000001e [ 2.848924] pgd = c0004000 [ 2.851660] [0000001e] *pgd=00000000 [ 2.855261] Internal error: Oops: 5 [#1] PREEMPT SMP ARM [ 2.860593] Modules linked in: [ 2.863669] CPU: 1 PID: 1084 Comm: cryptomgr_test Not tainted 3.14.67-gb3b170c-dirty #2 [ 2.871707] task: e9bfedc0 ti: e9d2c000 task.ti: e9d2c000 [ 2.877135] PC is at omap_aes_gcm_crypt+0x6c/0x230 [ 2.881952] LR is at crypto_mod_put+0x54/0x58 [ 2.886327] pc : [] lr : [] psr: 20000113 [ 2.886327] sp : e9d2dcd0 ip : e9d2dc08 fp : e9d2dd3c [ 2.897854] r10: e9b98ce8 r9 : e9dc0000 r8 : e9b98c80 [ 2.903100] r7 : 00000001 r6 : fffffffe r5 : e9b98c00 r4 : e9d2dce8 [ 2.909654] r3 : 00000006 r2 : 0000000c r1 : 000000d0 r0 : fffffffe [ 2.916209] Flags: nzCv IRQs on FIQs on Mode SVC_32 ISA ARM Segment kernel [ 2.923549] Control: 10c5387d Table: 8000406a DAC: 00000015 [ 2.929320] Process cryptomgr_test (pid: 1084, stack limit = 0xe9d2c240) [ 2.936048] Stack: (0xe9d2dcd0 to 0xe9d2e000) [ 2.940423] dcc0: c09f2f38 00000000 c0a59ed8 00000010 [ 2.948637] dce0: 00000011 e9b98c80 01000000 e9d2dcf8 c0028cfc e9b98c80 00000010 e9b98c80 [ 2.956849] dd00: c0a83b00 e9b98cc8 00000010 c0545030 0000000f 00000000 00000000 e9c67000 [ 2.965062] dd20: 00000001 e9b98c80 e9dc0000 c0a137a8 e9d2dd4c e9d2dd40 c0544fe0 c0544a74 [ 2.973275] dd40: e9d2de7c e9d2dd50 c027e6a0 c0544fd8 e9aefcc0 00000000 e9aefd00 c002b618 [ 2.981487] dd60: e9d2dd84 e9d2dd70 00000010 c002a158 e9aeb210 c0a42770 e9d2dd9c c08946a8 [ 2.989699] dd80: c089980c e9a54b40 60000193 00000000 e9a54ac0 e9d2dda0 c06a47e0 e9a54a40 [ 2.997912] dda0: e9b98c80 00000001 00000009 e9b98c00 00000000 c0a137a8 e9d2dddc 00000000 [ 3.006126] ddc0: 00000000 e9d2ddc4 e9d2ddc4 e9aeb270 e9c67000 e9c62000 e9c63000 e9c64000 [ 3.014339] dde0: e9c65000 e9c66000 e9d2e000 e9d2f000 e9d2de84 e9d2de00 c0276e94 e9aeb210 [ 3.022552] de00: e9aeb270 00000004 e9d2de24 e9d2de18 e9dc0000 e9dc1000 e9dc2000 e9dc3000 [ 3.030765] de20: e9dc4000 e9dc5000 e9dc6000 e9dc7000 00000000 00000000 00000000 01000000 [ 3.038977] de40: 00000000 00000000 00000000 00000000 00000000 e9b98c80 00000009 c0a137a8 [ 3.047191] de60: 00000001 e9c10600 00000000 e9c10640 e9d2deac e9d2de80 c027f14c c027e344 [ 3.055403] de80: 00000000 00000000 c06c90cc c06c90cc e9b98c80 00000000 e9c10600 e9c10600 [ 3.063616] dea0: e9d2decc e9d2deb0 c027f24c c027f128 ffffffff 0000005c 00000000 00001083 [ 3.071829] dec0: e9d2df44 e9d2ded0 c027f70c c027f1e4 c09a9ac0 00000400 c006dfe8 c006dd28 [ 3.080042] dee0: e9d2df24 e9d2def0 c007aa80 c006dfe0 e9b0e038 00000000 e9b0e038 e9923c44 [ 3.088253] df00: e9923c40 a0000113 c027c418 00000000 00000000 00000000 e9d2df3c e9c10600 [ 3.096466] df20: e9db8c40 e9c10600 c027c418 00000000 00000000 00000000 e9d2df5c e9d2df48 [ 3.104678] df40: c027c444 c027f534 e9bfedc0 00000000 e9d2dfac e9d2df60 c0062798 c027c424 [ 3.112891] df60: e9d2df94 00000000 c006a438 e9c10600 00000000 00000000 e9d2df78 e9d2df78 [ 3.121103] df80: 00000000 00000000 e9d2df88 e9d2df88 e9db8c40 c00626c0 00000000 00000000 [ 3.129315] dfa0: 00000000 e9d2dfb0 c000ec00 c00626cc 00000000 00000000 00000000 00000000 [ 3.137527] dfc0: 00000000 00000000 00000000 00000000 00000000 00000000 00000000 00000000 [ 3.145740] dfe0: 00000000 00000000 00000000 00000000 00000013 00000000 c29c0760 9f5d7ebe [ 3.153948] Backtrace: [ 3.156418] [] (omap_aes_gcm_crypt) from [] (omap_aes_gcm_encrypt+0x14/0x18) [ 3.165238] r10:c0a137a8 r9:e9dc0000 r8:e9b98c80 r7:00000001 r6:e9c67000 r5:00000000 [ 3.173141] r4:00000000 [ 3.175698] [] (omap_aes_gcm_encrypt) from [] (__test_aead+0x368/0xde4) [ 3.184089] [] (__test_aead) from [] (test_aead+0x30/0xbc) [ 3.191340] r10:e9c10640 r9:00000000 r8:e9c10600 r7:00000001 r6:c0a137a8 r5:00000009 [ 3.199242] r4:e9b98c80 [ 3.201797] [] (test_aead) from [] (alg_test_aead+0x74/0xac) [ 3.209222] r8:e9c10600 r7:e9c10600 r6:00000000 r5:e9b98c80 r4:c06c90cc [ 3.215995] [] (alg_test_aead) from [] (alg_test+0x1e4/0x284) [ 3.223508] r7:00001083 r6:00000000 r5:0000005c r4:ffffffff [ 3.229225] [] (alg_test) from [] (cryptomgr_test+0x2c/0x4c) [ 3.236650] r10:00000000 r9:00000000 r8:00000000 r7:c027c418 r6:e9c10600 r5:e9db8c40 [ 3.244551] r4:e9c10600 [ 3.247108] [] (cryptomgr_test) from [] (kthread+0xd8/0xe4) [ 3.254446] r4:00000000 r3:e9bfedc0 [ 3.258056] [] (kthread) from [] (ret_from_fork+0x14/0x34) [ 3.265306] r7:00000000 r6:00000000 r5:c00626c0 r4:e9db8c40 [ 3.271021] Code: e50b3058 ebf4cc44 e3a010d0 e1a06000 (e5900020) [ 3.277233] ---[ end trace 6ed88e6f4ceedcf1 ]--- [ 12.151578] ata1: softreset failed (1st FIS failed) [ 22.161579] ata1: softreset failed (1st FIS failed) [ 27.551583] ata1: SATA link down (SStatus 0 SControl 300)