root@dra7xx-evm:~# omapconf show opp OMAPCONF (rev v1.73-17-g578778b built Thu Aug 31 13:16:54 IST 2017) HW Platform: Generic DRA74X (Flattened Device Tree) DRA76X ES1.0 GP Device (STANDARD performance (1.0GHz)) Error: I2C Read failed Error: I2C Read failed Error: I2C Read failed UNKNOWN POWER IC SW Build Details: Build: Version: _ _ Kernel: Version: 4.4.84 Author: root@rtrkw850-lin Toolchain: gcc version 5.3.1 20160113 (Linaro GCC 5.3-2016.02) Type: #4 SMP PREEMPT Date: Wed Jul 11 16:14:52 CEST 2018 |-----------------------------------------------------------------------------------| | | Temperature | Voltage | Frequency | OPerating Point | |-----------------------------------------------------------------------------------| | VDD_CORE / VDD_CORE0 | 43C / 109F | NA | | NOM | | L3 | | | 266 MHz | | | DMM | | | 266 MHz | | | EMIF1 | | | 266 MHz | | | EMIF2 | | | 266 MHz | | | LP-DDR2 | | | 666 MHz | | | L4 | | | 266 MHz | | | IPU1 | | | (2128 MHz) (1) | | | Cortex-M4 Cores | | | (1064 MHz) (1) | | | IPU2 | | | 2128 MHz | | | Cortex-M4 Cores | | | 1064 MHz | | | DSS | | | 192 MHz | | | BB2D | | | (2128 MHz) (1) | | | | | | | | | VDD_MPU / VDD_CORE1 | 44C / 111F | NA | | NOM | | MPU (CPU1 ON) | | | 1000 MHz | | | | | | | | | VDD_GPU / VDD_CORE2 | 44C / 111F | NA | | HIGH | | GPU | | | 532 MHz | | | | | | | | | VDD_DSPEVE / VDD_CORE3 | 43C / 109F | NA | | NOM | | DSP1 | | | 850 MHz | | | DSP2 | | | 850 MHz | | | EVE1 | | | 535 MHz | | | EVE2 | | | 535 MHz | | | | | | | | | VDD_IVA / VDD_CORE4 | 45C / 113F | NA | | HIGH | | IVA | | | 532 MHz | | | | | | | | |-----------------------------------------------------------------------------------| Notes: (1) Module is disabled, rate may not be relevant.