root@arm:~# poweroff Starting Synchronise Hardware Clock to System Clock... [ OK ] Stopped target RPC Port Mapper. Stopping LSB: The Kamailio SIP proxy server... [ OK ] Stopped target Graphical Interface. [ OK ] Stopped target Multi-User System. Stopping Regular background program processing daemon... Stopping OpenBSD Secure Shell server... Stopping Login Service... [ OK ] Stopped target Login Prompts. Stopping Getty on tty1... Stopping Serial Getty on ttyS0... Stopping LSB: Start daemon at boot time... Stopping LSB: Start daemon at boot time... Stopping LSB: Start daemon at boot time... Stopping LSB: set CPUFreq kernel parameters... Stopping LSB: Start daemon at boot time... Stopping D-Bus System Message Bus... Stopping System Logging Service... [ OK ] Stopped Regular background program processing daemon. [ OK ] Stopped OpenBSD Secure Shell server. [ OK ] Stopped Login Service. [ OK ] Stopped D-Bus System Message Bus. [ OK ] Stopped System Logging Service. [ OK ] Stopped Getty on tty1. [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Stopped LSB: The Kamailio SIP proxy server. [ OK ] Stopped LSB: Start daemon at boot time. [ OK ] Stopped LSB: Start daemon at boot time. [ OK ] Stopped LSB: Start daemon at boot time. [ 94.842661] usb 1-1: new high-speed USB device number 2 using musb-hdrc [ OK ] Stopped LSB: set CPUFreq kernel parameters. [ OK ] Stopped LSB: Start daemon at boot time. [ 95.672361] IPv6: ADDRCONF(NETDEV_CHANGE): umtsm1: link becomes ready [ OK ] Started Synchronise Hardware Clock to System Clock. Stopping LSB: Load kernel modules needed to enable cpufreq scaling... Stopping LSB: Start and stop the mysql database server daemon... [ 98.117648] musb-hdrc musb-hdrc.1.auto: Babble [ 98.122689] musb_stage0_irq 856: unhandled DISCONNECT transition (a_wait_bco) [ OK ] Removed slice system-serial\x2dgetty.slice. [ OK ] Removed slice system-getty.slice. Stopping /etc/rc.local Compatibility... Stopping Permit User Sessions... [ OK ] Stopped LSB: Load kernel modules needed to enable cpufreq scaling. [ 98.622852] usb 1-1: new full-speed USB device number 3 using musb-hdrc [ OK ] Stopped Permit User Sessions. [ 98.786541] usb 1-1: New USB device found, idVendor=0925, idProduct=1236 [ 98.804304] usb 1-1: New USB device strings: Mfr=1, Product=2, SerialNumber=3 [ 98.811610] usb 1-1: Product: Globalstar Zeus Remote NDIS [ 98.851468] usb 1-1: Manufacturer: Hughes [ 98.864225] usb 1-1: SerialNumber: 0200dedcdce0 [ 98.907087] PM: am33xx_prepare_push_sram_idle: EMIF function copy failed [ 98.928812] cpu cpu0: _opp_add_dynamic: duplicate OPPs detected. Existing: f1 [ 99.007047] cpu cpu0: _opp_add_dynamic: duplicate OPPs detected. Existing: f1 [ 99.072881] cpu cpu0: of_init_opp_table: Failed to add OPP 800000000 [ 99.079429] cpu cpu0: _opp_add_dynamic: duplicate OPPs detected. Existing: f1 [ 99.174536] cpu cpu0: of_init_opp_table: Failed to add OPP 600000000 [ 99.181088] cpu cpu0: _opp_add_dynamic: duplicate OPPs detected. Existing: f1 [ 99.276675] cpu cpu0: of_init_opp_table: Failed to add OPP 300000000 [ 99.313544] cpu cpu0: of_pm_voltdm_notifier_register: Failed to get cpu0 reg7 [ 99.365898] cpu cpu0: cpu0 clock notifier not ready, retry [ OK ] Stopped /etc/rc.local Compatibility. [ 99.544274] cfg80211: Calling CRDA to update world regulatory domain [ 100.228262] usbcore: registered new interface driver cdc_ether [ 100.324117] PM: am33xx_prepare_push_sram_idle: EMIF function copy failed [ 100.335940] rndis_host 1-1:1.0: RNDIS_MSG_QUERY(0x00010202) failed, -47 [ 100.344152] cpu cpu0: _opp_add_dynamic: duplicate OPPs detected. Existing: f1 [ 100.380628] rndis_host 1-1:1.0 eth0: register 'rndis_host' at usb-musb-hdrc.d [ 100.392010] cpu cpu0: _opp_add_dynamic: duplicate OPPs detected. Existing: f1 [ 100.417257] cpu cpu0: of_init_opp_table: Failed to add OPP 800000000 [ 100.435859] cpu cpu0: _opp_add_dynamic: duplicate OPPs detected. Existing: f1 [ 100.451526] usbcore: registered new interface driver rndis_host [ 100.472147] cpu cpu0: of_init_opp_table: Failed to add OPP 600000000 [ 100.490175] cpu cpu0: _opp_add_dynamic: duplicate OPPs detected. Existing: f1 [ 100.528929] cfg80211: World regulatory domain updated: [ 100.534817] cpu cpu0: of_init_opp_table: Failed to add OPP 300000000 [ 100.541483] cpu cpu0: of_pm_voltdm_notifier_register: Failed to get cpu0 reg7 [ 100.567147] usbcore: registered new interface driver rndis_wlan [ 100.573860] cpu cpu0: cpu0 clock notifier not ready, retry [ 100.580029] PM: am33xx_prepare_push_sram_idle: EMIF function copy failed [ 100.592975] cfg80211: DFS Master region: unset [ 100.597463] cfg80211: (start_freq - end_freq @ bandwidth), (max_antenna_ga) [ 100.608981] cpu cpu0: _opp_add_dynamic: duplicate OPPs detected. Existing: f1 [ 100.642036] cpu cpu0: _opp_add_dynamic: duplicate OPPs detected. Existing: f1 [ 100.657894] cfg80211: (2402000 KHz - 2472000 KHz @ 40000 KHz), (N/A, 2000 ) [ 100.672850] cfg80211: (2457000 KHz - 2482000 KHz @ 40000 KHz), (N/A, 2000 ) [ 100.681740] cpu cpu0: of_init_opp_table: Failed to add OPP 800000000 [ 100.694656] cfg80211: (2474000 KHz - 2494000 KHz @ 20000 KHz), (N/A, 2000 ) [ 100.703429] cpu cpu0: _opp_add_dynamic: duplicate OPPs detected. Existing: f1 [ 100.724726] cfg80211: (5170000 KHz - 5250000 KHz @ 80000 KHz, 160000 KHz A) [ 100.735183] cpu cpu0: of_init_opp_table: Failed to add OPP 600000000 [ 100.751335] cfg80211: (5250000 KHz - 5330000 KHz @ 80000 KHz, 160000 KHz A) [ 100.761525] cpu cpu0: _opp_add_dynamic: duplicate OPPs detected. Existing: f1 [ 100.780033] cfg80211: (5490000 KHz - 5730000 KHz @ 160000 KHz), (N/A, 2000) [ 100.789839] cpu cpu0: of_init_opp_table: Failed to add OPP 300000000 [ 100.799028] cfg80211: (5735000 KHz - 5835000 KHz @ 80000 KHz), (N/A, 2000 ) [ 100.808554] cpu cpu0: of_pm_voltdm_notifier_register: Failed to get cpu0 reg7 [ 100.820006] cfg80211: (57240000 KHz - 63720000 KHz @ 2160000 KHz), (N/A, 0) [ 100.829435] cpu cpu0: cpu0 clock notifier not ready, retry [ OK ] Stopped LSB: Start and stop the mysql database server daemon. [ OK ] Stopped target Host and Network Name Lookups. Stopping dnsmasq - A lightweight DHCP and caching DNS server... [ OK ] Stopped target Remote File Systems. [ OK ] Stopped target Remote File Systems (Pre). [ OK ] Stopped dnsmasq - A lightweight DHCP and caching DNS server. [ OK ] Stopped target Basic System. [ OK ] Stopped target Slices. [ OK ] Removed slice User and Session Slice. [ OK ] Stopped target Paths. [ OK ] Stopped target Timers. [ OK ] Stopped target Sockets. [ OK ] Closed D-Bus System Message Bus Socket. [ OK ] Closed Syslog Socket. [ OK ] Stopped target System Initialization. Stopping Apply Kernel Variables... [ OK ] Stopped Apply Kernel Variables. Stopping Load Kernel Modules... [ OK ] Stopped Load Kernel Modules. Stopping Update UTMP about System Boot/Shutdown... [ OK ] Stopped target Encrypted Volumes. Stopping LSB: RPC portmapper replacement... [ OK ] Stopped target Swap. [ OK ] Stopped Update UTMP about System Boot/Shutdown. [ OK ] Stopped LSB: RPC portmapper replacement. [ OK ] Stopped target Network is Online. [ OK ] Stopped target Network. Stopping LSB: Raise network interfaces.... Stopping Create Volatile Files and Directories... [ OK ] Stopped Create Volatile Files and Directories. [ OK ] Stopped LSB: Raise network interfaces.. Stopping Load/Save Random Seed... [ OK ] Stopped target Local File Systems. Unmounting /ram0... [ OK ] Stopped Load/Save Random Seed. [ OK ] Unmounted /ram0. [ OK ] Reached target Unmount All Filesystems. [ OK ] Stopped target Local File Systems (Pre). Stopping Create Static Device Nodes in /dev... [ OK ] Stopped Create Static Device Nodes in /dev. Stopping Remount Root and Kernel File Systems... [ OK ] Stopped Remount Root and Kernel File Systems. [ OK ] Reached target Shutdown. [ 105.454831] systemd-shutdown[1]: Sending SIGTERM to remaining processes... [ 105.520859] systemd-journald[128]: Received SIGTERM from PID 1 (systemd-shut. [ 105.544414] systemd-shutdown[1]: Sending SIGKILL to remaining processes... [ 105.603969] systemd-shutdown[1]: Unmounting file systems. [ 105.612014] systemd-shutdown[1]: Unmounting /sys/fs/fuse/connections. [ 105.643323] systemd-shutdown[1]: Unmounting /sys/kernel/config. [ 105.672863] systemd-shutdown[1]: Unmounting /dev/mqueue. [ 105.732705] systemd-shutdown[1]: Unmounting /sys/kernel/debug. [ 106.001986] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 106.039273] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 106.045333] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 106.051021] systemd-shutdown[1]: All filesystems unmounted. [ 106.057653] systemd-shutdown[1]: Deactivating swaps. [ 106.064047] systemd-shutdown[1]: All swaps deactivated. [ 106.069474] systemd-shutdown[1]: Detaching loop devices. [ 106.084263] systemd-shutdown[1]: All loop devices detached. [ 106.090090] systemd-shutdown[1]: Detaching DM devices. [ 106.097066] systemd-shutdown[1]: All DM devices detached. [ 106.128737] systemd-shutdown[1]: Powering off. [ 106.136122] musb-dsps 47401c00.usb: otg: usb_otg_unregister_hcd: device not e [ 106.145597] musb-hdrc musb-hdrc.1.auto: remove, state 1 [ 106.151033] usb usb1: USB disconnect, device number 1 [ 106.156509] usb 1-1: USB disconnect, device number 3 [ 106.162243] rndis_host 1-1:1.0 eth0: unregister 'rndis_host' usb-musb-hdrc.1e [ 106.207287] musb-hdrc musb-hdrc.1.auto: USB bus 1 deregistered [ 106.244810] reboot: Power down [ 106.248056] System will go to power_off state in approx. 1 second [ 106.254303] omap_rtc_power_off: deasserting OMAP_RTC_PMIC_POWER_EN [ 108.739167] rtc_power_off failed, bailing out. [ 108.750372] Kernel panic - not syncing: Attempted to kill init! exitcode=0x00 [ 108.750372] [ 108.759807] CPU: 0 PID: 1 Comm: systemd-shutdow Tainted: G O 4.1 [ 108.768158] Hardware name: Generic AM33XX (Flattened Device Tree) [ 108.774454] [] (unwind_backtrace) from [] (show_stack+0x) [ 108.782401] [] (show_stack) from [] (dump_stack+0x8c/0xc) [ 108.789810] [] (dump_stack) from [] (panic+0xb0/0x230) [ 108.796849] [] (panic) from [] (complete_and_exit+0x0/0x) [ 108.804359] [] (complete_and_exit) from [] (SyS_reboot+0) [ 108.812572] [] (SyS_reboot) from [] (ret_fast_syscall+0x) [ 108.820425] ---[ end Kernel panic - not syncing: Attempted to kill init! exi0 [ 108.820425]